Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT364-1 | TSSOP56 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | MO-153 (JEDEC) | 2003-02-19 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
SOT364-1_118 | TSSOP56; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2020-04-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
74ALVCH16952DGG | 16-bit registered transceiver; 3-state | |
74ALVT162821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state | |
74ALVCH16646DGG | 16-bit bus transceiver/register; 3-state | |
74ALVCH16843DGG | 18-bit bus-interface D-type latch; 3-state | |
74LVT16543ADGG | 3.3 V 16-bit registered transceiver; 3-state | |
74ALVCH16600DGG | 18-bit universal bus transceiver; 3-state | |
74AVCH20T245DGG | 20-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74ALVCH16501DGG | 18-bit universal bus transceiver; 3-state | |
74ALVT16821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state | |
74ALVCH16841DGG | 20-bit bus interface D-type latch; 3-state | |
74ALVT162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | |
74AVC20T245DGG | 20-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74ALVCH16543DGG | 16-bit D-type registered transceiver; 3-state | |
74ALVCH16821DGG | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | |
74ALVCH162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | |
74ALVT16827DGG | 20-bit buffer/line driver; non-inverting; 3-state | |
74ALVCH162601DGG | 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state | |
74ALVCH16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | |
74ALVCH16652DGG | 16-bit transceiver/register with dual enable; 3-state | |
74ALVCH16827DGG | 20-bit buffer/line driver, non-inverting; 3-state | |
74ALVT16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | |
74ALVT162823DGG | 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state | |
74ALVCH16500DGG | 18-bit universal bus transceiver; 3-state | |
74ALVCH16825DGG | 18-bit buffer/driver; 3-state | |
74ALVCH16601DGG | 18-bit universal bus transceiver; 3-state |