Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
74ALVT16827DGG | 74ALVT16827DGG,118 | 935210050118 | SOT364-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information20-bit buffer/line driver; non-inverting; 3-state
The 74ALVT16827 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive. It is designed for VCC operation at 2.5 V or 3.3 V with I/O compatibility to 5 V.
The 74ALVT16827 20-bit buffers provide high performance bus interface buffering for wide data/address paths or buses carrying parity. They have NOR Output Enables (nOE1 and nOE2) for maximum control flexibility.
Multiple VCC and GND pins minimize switching noise
5 V I/O compatible
Live insertion and extraction permitted
3-state output buffers
Power-up 3-state
Output capability: +64 mA and -32 mA
Latch-up protection:
JESD 78 exceeds 500 mA
ElectroStatic Discharge (ESD) protection:
MIL STD 883 Method 3015: exceeds 2000 V
Machine model: exceeds 200 V
Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74ALVT16827DGG | Production | 2.3 - 3.6 | LVTTL | -32 / +64 | 200 | 20 | medium | -40~85 | 93 | TSSOP56 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVT16827DGG | 74ALVT16827DGG,118 (935210050118) |
Active | ALVT16827 ALVT16827 Standard Procedure Standard Procedure |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT364-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVT16827DGG | 74ALVT16827DGGY (935210050518) |
Discontinued / End-of-life | ALVT16827 ALVT16827 Standard Procedure Standard Procedure |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVT16827DGG | 74ALVT16827DGG,118 | 74ALVT16827DGG |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVT16827DGG | 74ALVT16827DGGY | 74ALVT16827DGG |
File name | Title | Type | Date |
---|---|---|---|
74ALVT16827 | 20-bit buffer/line driver; non-inverting; 3-state | Data sheet | 2018-01-26 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
alvt16827 | alvt16827 IBIS model | IBIS model | 2013-04-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
SOT364-1_118 | TSSOP56; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2020-04-21 |
74ALVT16827DGG_Nexperia_Product_Reliability | 74ALVT16827DGG Nexperia Product Reliability | Quality document | 2023-05-29 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-06 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
74ALVT16827DGG | 74ALVT16827DGG,118 | 935210050118 | Active | SOT364-1_118 | 2,000 | Order product |
74ALVT16827DGG | 74ALVT16827DGGY | 935210050518 | Discontinued / End-of-life | SOT364-1_518 | 2,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.