Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
74ALVT162827DGG | 74ALVT162827DGG:11 | 935210070118 | SOT364-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state
The 74ALVT162827 is a 20-bit buffer/line driver with 30 Ω termination resistors and 3-state outputs.
The device can be used as two 10-bit buffers or one 20-bit buffer. The device features output enable (OE1 and OE2) inputs, each controlling 10-bits. A HIGH on either OE1 or OE2 causes the outputs to assume a high-impedance OFF-state. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs.
Wide supply voltage range from 2.3 V to 3.6 V
Overvoltage tolerant inputs to 5.5 V
BiCMOS high speed and output drive
Direct interface with TTL levels
Bus hold on data inputs
No bus current loading when output is tied to 5 V bus
Power-up 3-state
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
Specified from -40 °C to 85 °C
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74ALVT162827DGG | Production | 2.3 - 3.6 | LVTTL | ± 12 | 75 | 20 | medium | -40~85 | 93 | TSSOP56 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVT162827DGG | 74ALVT162827DGG:11 (935210070118) |
Active | ALVT162827 |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT364-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVT162827DGG | 74ALVT162827DGGY (935210070518) |
Discontinued / End-of-life | ALVT162827 |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVT162827DGG | 74ALVT162827DGG:11 | 74ALVT162827DGG |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVT162827DGG | 74ALVT162827DGGY | 74ALVT162827DGG |
File name | Title | Type | Date |
---|---|---|---|
74ALVT162827 | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Data sheet | 2018-01-26 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
alvt162827 | alvt162827 IBIS model | IBIS model | 2013-04-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
SOT364-1_118 | TSSOP56; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2020-04-21 |
74ALVT162827DGG_Nexperia_Product_Reliability | 74ALVT162827DGG Nexperia Product Reliability | Quality document | 2023-05-29 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-06 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
alvt162827 | alvt162827 IBIS model | IBIS model | 2013-04-07 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-06 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
74ALVT162827DGG | 74ALVT162827DGG:11 | 935210070118 | Active | SOT364-1_118 | 2,000 | Order product |
74ALVT162827DGG | 74ALVT162827DGGY | 935210070518 | Discontinued / End-of-life | SOT364-1_518 | 2,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.