Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
74AUP2G57GU-Q100 | 74AUP2G57GU-Q100X | 935691244115 | SOT1160-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLow-power dual PCB configurable multiple function gate
The 74AUP2G57-Q100 is a dual configurable multiple function gate with Schmitt-trigger inputs. Each gate within the device can be configured as any of the following logic functions AND, OR, NAND, NOR, XNOR, inverter and buffer; using the 3-bit input. All inputs can be connected directly to VCC or GND.
This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Wide supply voltage range from 0.8 V to 3.6 V
High noise immunity
Low static power consumption; ICC = 0.9 μA (maximum)
Latch-up performance exceeds 100 mA per JESD 78 Class II
Inputs accept voltages up to 3.6 V
Low noise overshoot and undershoot < 10% of VCC
IOFF circuitry provides partial power-down mode operation
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74AUP2G57GU-Q100 | Production | 0.8 - 3.6 | CMOS | ± 1.9 | 8.7 | 70 | 2 | ultra low | -40~125 | 142 | 48.0 | XQFN10 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP2G57GU-Q100 | 74AUP2G57GU-Q100X (935691244115) |
Active | aC |
XQFN10 (SOT1160-1) |
SOT1160-1 | SOT1160-1_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP2G57GU-Q100 | 74AUP2G57GU-Q100X | 74AUP2G57GU-Q100 |
File name | Title | Type | Date |
---|---|---|---|
74AUP2G57_Q100 | Low-power dual PCB configurable multiple function gate | Data sheet | 2023-07-17 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT1160-1 | 3D model for products with SOT1160-1 package | Design support | 2019-10-03 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
XQFN10_SOT1160-1_mk | plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
SOT1160-1 | plastic, leadless extremely thin quad flat package; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body | Package information | 2022-06-07 |
SOT1160-1_115 | XQFN10; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2023-08-31 |
74AUP2G57GU-Q100_Nexperia_Product_Reliability | 74AUP2G57GU-Q100 Nexperia Product Reliability | Quality document | 2023-05-29 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOT1160-1 | 3D model for products with SOT1160-1 package | Design support | 2019-10-03 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
74AUP2G57GU-Q100 | 74AUP2G57GU-Q100X | 935691244115 | Active | SOT1160-1_115 | 4,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.