Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1160-1 | XQFN10 | plastic, leadless extremely thin quad flat package; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body | 2009-12-29 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT1160-1 | 3D model for products with SOT1160-1 package | Design support | 2019-10-03 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
XQFN10_SOT1160-1_mk | plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
SOT1160-1 | plastic, leadless extremely thin quad flat package; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body | Package information | 2022-06-07 |
SOT1160-1_115 | XQFN10; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2023-08-31 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
74AUP2G98GU | Low-power dual PCB configurable multiple function gate | |
NXT4558GU-Q100 | SIM card interface level translator with enable pin | |
74AVC2T245GU-Q100 | 2-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74AUP2G57GU-Q100 | Low-power dual PCB configurable multiple function gate | |
74AUP2G57GU | Low-power dual PCB configurable multiple function gate | |
74AVC2T245GU | 2-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74AVC1T1022GU | 1-to-4 fan-out buffer | |
74AUP2G97GU | Low-power dual PCB configurable multiple function gate | |
74AUP2G58GU | Low-power dual PCB configurable multiple function gate | |
NXT4558GU | SIM card interface level translator with enable pin | |
NXT4557GU | SIM card interface level translator with enable pin |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
74AVC2T245GU-Q100 | 2-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74AUP2G57GU-Q100 | Low-power dual PCB configurable multiple function gate |