×

74AUP2G98GU

Low-power dual PCB configurable multiple function gate

The 74AUP2G98 is a dual configurable multiple function gate with Schmitt-trigger inputs. Each gate within the device can be configured as any of the following logic functions MUX, AND, OR, NAND, NOR, inverter and buffer; using the 3-bit input. All inputs can be connected directly to VCC or GND.

This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • High noise immunity

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Package name
74AUP2G98GU Production 0.8 - 3.6 CMOS ± 1.9 8.9 70 2 ultra low -40~125 142 48.0 XQFN10

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AUP2G98GU 74AUP2G98GUX
(935304488115)
Active a9 SOT1160-1
XQFN10
(SOT1160-1)
SOT1160-1 SOT1160-1_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AUP2G98GU 74AUP2G98GUX 74AUP2G98GU rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
74AUP2G98 Low-power dual PCB configurable multiple function gate Data sheet 2023-07-31
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT1160-1 3D model for products with SOT1160-1 package Design support 2019-10-03
aup2g98 74AUP2G98 IBIS model IBIS model 2015-04-02
Nexperia_document_QIC_DualPCB_Configurable_Logic_201712 Dynamically create your own combination logic device Leaflet 2017-12-21
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Leaflet 2019-04-12
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
XQFN10_SOT1160-1_mk plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body Marcom graphics 2017-01-28
SOT1160-1 plastic, leadless extremely thin quad flat package; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body Package information 2022-06-07
SOT1160-1_115 XQFN10; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2023-08-31
74AUP2G98GU_Nexperia_Product_Reliability 74AUP2G98GU Nexperia Product Reliability Quality document 2023-05-29

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
aup2g98 74AUP2G98 IBIS model IBIS model 2015-04-02
SOT1160-1 3D model for products with SOT1160-1 package Design support 2019-10-03

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74AUP2G98GU 74AUP2G98GUX 935304488115 Active SOT1160-1_115 4,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74AUP2G98GU 74AUP2G98GUX 935304488115 SOT1160-1 Order product