×

74HC4060BQ

14-stage binary ripple counter with oscillator

The 74HC4060; 74HCT4060 is a 14-stage ripple-carry counter/divider and oscillator with three oscillator terminals (RS, RTC and CTC), ten buffered parallel outputs (Q3 to Q9 and Q11 to Q13) and an overriding asynchronous master reset (MR). The oscillator configuration allows design of either RC or crystal oscillator circuits. The oscillator may be replaced by an external clock signal at input RS. In this case, keep the oscillator pins (RTC and CTC) floating. The counter advances on the HIGH-to-LOW transition of RS. A HIGH level on MR clears all counter stages and forces all outputs LOW, independent of the other input conditions. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • All active components on chip

  • RC or crystal oscillator configuration

  • Input levels:

    • For 74HC4060: CMOS level

    • For 74HCT4060: TTL level

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Applications

  • Control counters

  • Timers

  • Frequency dividers

  • Time-delay circuits

Parametrics

Type number Product status VCC (V) Output drive capability (mA) Logic switching levels tpd (ns) Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74HC4060BQ Production 2.0 - 6.0 ± 5.2 CMOS 31 low -40~125 82 6.2 50 DHVQFN16

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC4060BQ 74HC4060BQ,115
(935286402115)
Active HC4060 SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC4060BQ 74HC4060BQ,115 74HC4060BQ rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
74HC_HCT4060 14-stage binary ripple counter with oscillator Data sheet 2024-03-27
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SOT763-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body Package information 2023-05-11
SOT763-1_115 DHVQFN16; Reel pack, SMD, 7" Q1/T1 product orientation Packing information 2020-04-21
74HC4060BQ_Nexperia_Product_Reliability 74HC4060BQ Nexperia Product Reliability Quality document 2023-05-29
hc HC/HCT Spice model SPICE model 2022-02-17
HCT_USER_GUIDE HC/T User Guide User manual 1997-10-31

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
hc HC/HCT Spice model SPICE model 2022-02-17
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74HC4060BQ 74HC4060BQ,115 935286402115 Active SOT763-1_115 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74HC4060BQ 74HC4060BQ,115 935286402115 SOT763-1 Order product