×

SOT763-1

SOT763-1

plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body

Package information

Package information Package name Package description Reference Date
SOT763-1 DHVQFN16 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body MO-241 (JEDEC) 2003-01-27

Related documents

File name Title Type Date
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SOT763-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body Package information 2023-05-11
SOT763-1_115 DHVQFN16; Reel pack, SMD, 7" Q1/T1 product orientation Packing information 2020-04-21

Products in this package

Analog & Logic ICs

Type number Description Quick access
74HCT4052BQ-Q100 Dual 4-channel analog multiplexer/demultiplexer
NBM7100BBQ Coin cell battery life booster with adaptive power optimization
74HCT259BQ 8-bit addressable latch
74HC165BQ-Q100 8-bit parallel-in/serial out shift register
74HC123BQ-Q100 Dual retriggerable monostable multivibrator with reset
74HC157BQ Quad 2-input multiplexer
74HC4851BQ 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HC595BQ 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HC4052BQ Dual 4-channel analog multiplexer/demultiplexer
74AHCT123ABQ Dual retriggerable monostable multivibrator with reset
74HCT4851BQ 8-channel analog multiplexer/demultiplexer with injection-current effect control
74AHCT138BQ 3-to-8 line decoder/demultiplexer; inverting
74LVC257ABQ Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state
NXB0106BQ-Q100 Dual supply translating transceiver; auto direction sensing; 3-state
74AHCT123ABQ-Q100 Dual retriggerable monostable multivibrator with reset
74HC4060BQ-Q100 14-stage binary ripple counter with oscillator
74CBTLV3253BQ Dual 1-of-4 multiplexer/demultiplexer
74HCT595BQ 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HCT165BQ-Q100 8-bit parallel-in/serial out shift register
74CBTLV3257BQ Quad 1-of-2 multiplexer/demultiplexer
74AVC4T774BQ-Q100 4-bit dual supply translating transceiver; 3-state
74AHCT595BQ-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC4053BQ Triple 2-channel analog multiplexer/demultiplexer
74AHC594BQ-Q100 8-bit shift register with output register
74AHCT594BQ-Q100 8-bit shift register with output register
74CB3Q3257BQ 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump
74AHCT157BQ Quad 2-input multiplexer
74AVC4TD245BQ-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HC4852BQ-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT4852BQ Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74AVC4T245BQ-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HC238BQ-Q100 3-to-8 line decoder/demultiplexer
74HC165BQ 8-bit parallel-in/serial out shift register
74HC259BQ 8-bit addressable latch
74LVC138ABQ-Q100 3-to-8 line decoder/demultiplexer; inverting
74AHCT138BQ-Q100 3-to-8 line decoder/demultiplexer; inverting
74LVC163BQ Presettable synchronous 4-bit binary counter; synchronous reset
74HC4060BQ 14-stage binary ripple counter with oscillator
74LV123BQ Dual retriggerable monostable multivibrator with reset
74HC138BQ 3-to-8 line decoder/demultiplexer; inverting
74AHC595BQ 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC4020BQ 14-stage binary ripple counter
74HCT4060BQ-Q100 14-stage binary ripple counter with oscillator
NBM5100BBQ Coin cell battery life booster with adaptive power optimization
74HC238BQ 3-to-8 line decoder/demultiplexer
74HCT4051BQ 8-channel analog multiplexer/demultiplexer
74HC157BQ-Q100 Quad 2-input multiplexer
74VHCT595BQ 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HCT4053BQ Triple 2-channel analog multiplexer/demultiplexer
74AHC594BQ 8-bit shift register with output register
74HC253BQ Dual 4-input multiplexer; 3-state
74HCT4053BQ-Q100 Triple 2-channel analog multiplexer/demultiplexer
74AHC138BQ 3-to-8 line decoder/demultiplexer; inverting
74HC4017BQ Johnson decade counter with 10 decoded outputs
74VHC595BQ-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74AHC595BQ-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC4020BQ-Q100 14-stage binary ripple counter
74LV4053BQ-Q100 Triple single-pole double-throw analog switch
NBM5100ABQ Coin cell battery life booster with adaptive power optimization
74HC151BQ 8-input multiplexer
74HC4851BQ-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT4017BQ-Q100 Johnson decade counter with 10 decoded outputs
74HC4017BQ-Q100 Johnson decade counter with 10 decoded outputs
74AVC4T245BQ 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HCT259BQ-Q100 8-bit addressable latch
74LVC594ABQ-Q100 8-bit shift register with output register
74LV4051BQ 8-channel analog multiplexer/demultiplexer
74HC123BQ Dual retriggerable monostable multivibrator with reset
74AHC123ABQ Dual retriggerable monostable multivibrator with reset
74HCT165BQ 8-bit parallel-in/serial out shift register
NBM7100ABQ Coin cell battery life booster with adaptive power optimization
74HC4040BQ 12-stage binary ripple counter
74CBTLV3253BQ-Q100 Dual 1-of-4 multiplexer/demultiplexer
74HCT4017BQ Johnson decade counter with 10 decoded outputs
74HCT4020BQ-Q100 14-stage binary ripple counter
74HC253BQ-Q100 Dual 4-input multiplexer; 3-state
NXB0106BQ Dual supply translating transceiver; auto direction sensing; 3-state
74AVC4TD245BQ 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HCT238BQ-Q100 3-to-8 line decoder/demultiplexer
74CB3Q3253BQ Dual 1-of-4 FET multiplexer/demultiplexer with charge pump
74VHC595BQ 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HCT4040BQ 12-stage binary ripple counter
74LV138BQ 3-to-8 line decoder/demultiplexer; inverting
74HC4051BQ 8-channel analog multiplexer/demultiplexer
74AHC138BQ-Q100 3-to-8 line decoder/demultiplexer; inverting
74HC151BQ-Q100 8-input multiplexer
74HCT157BQ Quad 2-input multiplexer
74HCT4852BQ-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT138BQ-Q100 3-to-8 line decoder/demultiplexer; inverting
74HCT138BQ 3-to-8 line decoder/demultiplexer; inverting
74HCT238BQ 3-to-8 line decoder/demultiplexer
74AHC157BQ-Q100 Quad 2-input multiplexer
74AHCT594BQ 8-bit shift register with output register
74HC138BQ-Q100 3-to-8 line decoder/demultiplexer; inverting
74VHCT595BQ-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC590BQ 8-bit binary counter with output register; 3-state
74AHCT157BQ-Q100 Quad 2-input multiplexer
74HC4051BQ-Q100 8-channel analog multiplexer/demultiplexer
74AVC4T774BQ 4-bit dual supply translating transceiver; 3-state
74HCT4060BQ 14-stage binary ripple counter with oscillator
74LVC161BQ Presettable synchronous 4-bit binary counter; asynchronous reset
74HCT4051BQ-Q100 8-channel analog multiplexer/demultiplexer
74HCT4040BQ-Q100 12-stage binary ripple counter
NMUX1308BQ 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
74HC595BQ-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
NMUX1309BQ-Q100 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control
74HC4040BQ-Q100 12-stage binary ripple counter
74LVC139BQ Dual 2-to-4 line decoder/demultiplexer
CBT3257ABQ Quad 1-of-2 multiplexer/demultiplexer
74HCT595BQ-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HCT4052BQ Dual 4-channel analog multiplexer/demultiplexer
74AXP4T245BQ 4-bit dual supply translating transceiver; 3-state
74AVCH4T245BQ 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74LV4053BQ Triple single-pole double-throw analog switch
74HCT157BQ-Q100 Quad 2-input multiplexer
74LVC594ABQ 8-bit shift register with output register
74HC4052BQ-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HC423BQ Dual retriggerable monostable multivibrator with reset
74AVCH4T245BQ-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74AHC123ABQ-Q100 Dual retriggerable monostable multivibrator with reset
74LVC595ABQ 8-bit serial-in/serial-out or parallel-out shift register; 3-state
74HC4053BQ-Q100 Triple 2-channel analog multiplexer/demultiplexer
74AHCT595BQ 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC594BQ 8-bit shift register with output register
74HC4852BQ Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74LVC157ABQ Quad 2-input multiplexer
74HC259BQ-Q100 8-bit addressable latch
74LVC157ABQ-Q100 Quad 2-input multiplexer
74CBTLV3257BQ-Q100 Quad 1-of-2 multiplexer/demultiplexer
74HC594BQ-Q100 8-bit shift register with output register
NMUX1308BQ-Q100 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
74AHC157BQ Quad 2-input multiplexer
74HCT4851BQ-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
NMUX1309BQ 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control
74HCT4020BQ 14-stage binary ripple counter
74LVC138ABQ 3-to-8 line decoder/demultiplexer; inverting

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
74HCT4052BQ-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HC165BQ-Q100 8-bit parallel-in/serial out shift register
74HC123BQ-Q100 Dual retriggerable monostable multivibrator with reset
NXB0106BQ-Q100 Dual supply translating transceiver; auto direction sensing; 3-state
74AHCT123ABQ-Q100 Dual retriggerable monostable multivibrator with reset
74HC4060BQ-Q100 14-stage binary ripple counter with oscillator
74HCT165BQ-Q100 8-bit parallel-in/serial out shift register
74AVC4T774BQ-Q100 4-bit dual supply translating transceiver; 3-state
74AHCT595BQ-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74AHC594BQ-Q100 8-bit shift register with output register
74AHCT594BQ-Q100 8-bit shift register with output register
74AVC4TD245BQ-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HC4852BQ-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74AVC4T245BQ-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HC238BQ-Q100 3-to-8 line decoder/demultiplexer
74LVC138ABQ-Q100 3-to-8 line decoder/demultiplexer; inverting
74AHCT138BQ-Q100 3-to-8 line decoder/demultiplexer; inverting
74HCT4060BQ-Q100 14-stage binary ripple counter with oscillator
74HC157BQ-Q100 Quad 2-input multiplexer
74HCT4053BQ-Q100 Triple 2-channel analog multiplexer/demultiplexer
74VHC595BQ-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74AHC595BQ-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74HC4020BQ-Q100 14-stage binary ripple counter
74LV4053BQ-Q100 Triple single-pole double-throw analog switch
74HC4851BQ-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT4017BQ-Q100 Johnson decade counter with 10 decoded outputs
74HC4017BQ-Q100 Johnson decade counter with 10 decoded outputs
74HCT259BQ-Q100 8-bit addressable latch
74LVC594ABQ-Q100 8-bit shift register with output register
74CBTLV3253BQ-Q100 Dual 1-of-4 multiplexer/demultiplexer
74HCT4020BQ-Q100 14-stage binary ripple counter
74HC253BQ-Q100 Dual 4-input multiplexer; 3-state
74HCT238BQ-Q100 3-to-8 line decoder/demultiplexer
74AHC138BQ-Q100 3-to-8 line decoder/demultiplexer; inverting
74HC151BQ-Q100 8-input multiplexer
74HCT4852BQ-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT138BQ-Q100 3-to-8 line decoder/demultiplexer; inverting
74AHC157BQ-Q100 Quad 2-input multiplexer
74HC138BQ-Q100 3-to-8 line decoder/demultiplexer; inverting
74VHCT595BQ-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74AHCT157BQ-Q100 Quad 2-input multiplexer
74HC4051BQ-Q100 8-channel analog multiplexer/demultiplexer
74HCT4051BQ-Q100 8-channel analog multiplexer/demultiplexer
74HCT4040BQ-Q100 12-stage binary ripple counter
74HC595BQ-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
NMUX1309BQ-Q100 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control
74HC4040BQ-Q100 12-stage binary ripple counter
74HCT595BQ-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HCT157BQ-Q100 Quad 2-input multiplexer
74HC4052BQ-Q100 Dual 4-channel analog multiplexer/demultiplexer
74AVCH4T245BQ-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74AHC123ABQ-Q100 Dual retriggerable monostable multivibrator with reset
74HC4053BQ-Q100 Triple 2-channel analog multiplexer/demultiplexer
74HC259BQ-Q100 8-bit addressable latch
74LVC157ABQ-Q100 Quad 2-input multiplexer
74CBTLV3257BQ-Q100 Quad 1-of-2 multiplexer/demultiplexer
74HC594BQ-Q100 8-bit shift register with output register
NMUX1308BQ-Q100 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
74HCT4851BQ-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control