×

74HCT259BQ

8-bit addressable latch

The 74HC259; 74HCT259 is an 8-bit addressable latch. The device features four modes of operation. In the addressable latch mode, data on the D input is written into the latch addressed by the inputs A0 to A3. The addressed latch will follow the data input, non-addressed latches will retain their previous states. In memory mode, all latches retain their previous states and are unaffected by the data or address inputs. In the 3-to-8 decoding or demultiplexing mode, the addressed output follows the D input and all other outputs are LOW. In the reset mode, all outputs are forced LOW and unaffected by the data or address inputs. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • Combined demultiplexer and 8-bit latch

  • Serial-to-parallel capability

  • Output from each storage bit available

  • Random (addressable) data entry

  • Easily expandable

  • Common reset input

  • Useful as a 3-to-8 active HIGH decoder

  • Input levels:

    • For 74HC259: CMOS level

    • For 74HCT259: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74HCT259BQ Production 4.5 - 5.5 TTL ± 4 20 low -40~125 89 10.8 57 DHVQFN16

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HCT259BQ 74HCT259BQ,115
(935288456115)
Active HCT259 SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HCT259BQ 74HCT259BQ,115 74HCT259BQ rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
74HC_HCT259 8-bit addressable latch Data sheet 2024-03-11
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
hct259 74HCT259 IBIS model IBIS model 2022-10-21
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SOT763-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body Package information 2023-05-11
SOT763-1_115 DHVQFN16; Reel pack, SMD, 7" Q1/T1 product orientation Packing information 2020-04-21
74HCT259BQ_Nexperia_Product_Reliability 74HCT259BQ Nexperia Product Reliability Quality document 2023-05-29
HCT_USER_GUIDE HC/T User Guide User manual 1997-10-31

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
hct259 74HCT259 IBIS model IBIS model 2022-10-21
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74HCT259BQ 74HCT259BQ,115 935288456115 Active SOT763-1_115 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74HCT259BQ 74HCT259BQ,115 935288456115 SOT763-1 Order product