×

BAS16W

High-speed switching diode

High-speed switching diode, encapsulated in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High switching speed: trr ≤ 4 ns

  • Low capacitance

  • Low leakage current

  • Reverse voltage: VR ≤ 100 V

  • Repetitive peak reverse voltage: VRRM ≤ 100 V

Applications

  • High-speed switching

  • General-purpose switching

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IFSM [max] (A) VF [max] (mV) IR [max] (nA) IFRM (mA) Configuration trr [max] (ns) IF [max] (mA) Cd [max] (pF) Automotive qualified
BAS16W SOT323 SC-70 2 x 1.25 x 0.95 100 4 1000@IF=50mA 500@VR=80V 500 single 4 175 1.5 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAS16W BAS16W,115
(934022380115)
Active A6% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BAS16WF
(934022380135)
Active A6% SOT323_135
BAS16WZ
(934022380300)
Samples available / Development A6% Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BAS16W BAS16W,115 BAS16W rohs rhf rhf
BAS16W BAS16WF BAS16W rohs rhf rhf
BAS16W BAS16WZ BAS16W rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
BAS16W High-speed switching diode Data sheet 2022-10-18
SOT323 3D model for products with SOT323 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-70_SOT323_mk plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMDIO - Other type 1999-04-30
SOT323 plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOT323_115 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-06-12
SOT323_135 Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
BAS16W_Nexperia_Product_Quality BAS16W Nexperia Product Quality Quality document 2019-05-20
BAS16W_Nexperia_Product_Reliability BAS16W Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BAS16W BAS16W SPICE model SPICE model 2014-01-21
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BAS16W BAS16W SPICE model SPICE model 2014-01-21
SOT323 3D model for products with SOT323 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BAS16W BAS16W,115 934022380115 Active SOT323_115 3,000 Order product
BAS16W BAS16WF 934022380135 Active SOT323_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BAS16W BAS16W,115 934022380115 SOT323 Order product
BAS16W BAS16WF 934022380135 SOT323 Order product
BAS16W BAS16WZ 934022380300 SOT323 Order product