×

SOT323

SOT323

plastic, surface-mounted package; 3 leads; 1.3 mm pitch;  2 mm x 1.25 mm x 0.95 mm body

Package information

Package information Package name Package description Reference Date
SOT323 SC-70 plastic, surface-mounted package; 3 leads; 1.3 mm pitch;  2 mm x 1.25 mm x 0.95 mm body SC-70 (EIAJ) 2006-03-16

Related documents

File name Title Type Date
SOT323 3D model for products with SOT323 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-70_SOT323_mk plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOT323 plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOT323_115 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-06-12
SOT323_135 Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
BZB784-C4V7-Q Voltage regulator double diodes
BC817-16W-Q 45 V, 500 mA NPN general-purpose transistors
BC857CW-Q 65 V, 100 mA PNP general-purpose transistors
NHDTC114YU 80 V, 100 mA NPN resistor-equipped transistors
BC817W-Q 45 V, 500 mA NPN general-purpose transistors
BZX84W-B36-Q Voltage regulator diodes
BZB784-C15-Q Voltage regulator double diodes
PMST2907A-Q 60 V, 600 mA PNP switching transistor
BAT854SW-Q 40 V, 200 mA Schottky barrier dual diode
BZX84W-C51-Q Voltage regulator diodes
BZX84W-B24-Q Voltage regulator diodes
BSS138PW 60 V, 320 mA N-channel Trench MOSFET
PESD2CANFD24V-U ESD protection for In-vehicle networks
NHDTA124EU 80 V, 100 mA PNP resistor-equipped transistors
PMSTA56 80V, 500 mA PNP general-purpose transistor
PMSS3906 PNP switching transistor
BZB784-C7V5-Q Voltage regulator double diodes
PMST2222 NPN switching transistors
PDTA115EU-Q PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ
PDTC123TU NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open
1PS70SB86 Schottky barrier (double) diodes
PESD2CANFD24LU-Q ESD protection for in-vehicle networks
PDTD143XU 50 V, 500 mA NPN resistor-equipped transistor
1PS70SB44 General-purpose dual Schottky diode
BZX84W-C3V3-Q Voltage regulator diodes
BZX84W-B12-Q Voltage regulator diodes
PDTC124TU NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open
BAS70-04W-Q General-purpose dual Schottky diode
2N7002HW 60 V, N-channel Trench MOSFET
BAS21AW-Q High-voltage switching diode
PMST5550-Q NPN high-voltage transistor
PESD1IVN27-U ESD protection for In-vehicle networks
PDTB113EU 50 V, 500 mA PNP resistor-equipped transistor
BZB784-C5V6-Q Voltage regulator double diodes
2PC4081R-Q NPN general-purpose transistor
NHDTC124EU 80 V, 100 mA NPN resistor-equipped transistors
NUP1301U-Q Ultra low capacitance ESD protection array
2PC4081Q-Q NPN general-purpose transistor
1PS70SB45 General-purpose dual Schottky diode
NHDTA144EU 80 V, 100 mA PNP resistor-equipped transistors
NHDTA114YU 80 V, 100 mA PNP resistor-equipped transistors
PESD2CANFD36VU-Q ESD protection for in-vehicle networks
BAV70W-Q High-speed switching double diode
BZX84W-C6V2-Q Voltage regulator diodes
1PS70SB84 Schottky barrier (double) diodes
BZX84W-C5V6-Q Voltage regulator diodes
2PD601ASW-Q 50 V, 100 mA NPN general purpose transistor
BZX84W-B6V2-Q Voltage regulator diodes
BC857W-Q 65 V, 100 mA PNP general-purpose transistors
PBSS5160U-Q 60 V, 1 A PNP low VCEsat transistor
PDTC115EU NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm
BZX84W-B11-Q Voltage regulator diodes
PDTD123EU 50 V, 500 mA NPN resistor-equipped transistor
PMST3906 40 V, 200 mA PNP switching transistor
BC850CW NPN general purpose transistors
PMST5089 NPN general purpose transistors
BZX84W-B6V8-Q Voltage regulator diodes
PMST4403 40 V, 600 mA PNP switching transistor
PESD2CANFD27U-U ESD protection for In-vehicle networks
PBSS4160U 60 V, 1 A NPN low VCEsat (BISS) transistor
BZX84W-C7V5-Q Voltage regulator diodes
BZX84W-B20-Q Voltage regulator diodes
BZX84W-B9V1-Q Voltage regulator diodes
BZB784-C3V0-Q Voltage regulator double diodes
1PS70SB10 Schottky barrier single diode
PESD2CANFD27LU-Q ESD protection for in-vehicle networks
BAV99W-Q High-speed switching diode
BZB784-C3V6-Q Voltage regulator double diodes
BC846BW-Q 65 V, 100 mA NPN general-purpose transistors
BZX84W-B2V4-Q Voltage regulator diodes
BZX84W-B75-Q Voltage regulator diodes
PDTA115TU PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = open
BC856BW-Q 65 V, 100 mA PNP general-purpose transistors
BAT854AW-Q 40 V, 200 mA Schottky barrier dual diode
PESD2CANFD36UU-Q ESD protection for in-vehicle networks
PESD2CANFD27V-U ESD protection for In-vehicle networks
PMST2369 NPN switching transistor
PDTC123JU-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ
BZX84W-C68-Q Voltage regulator diodes
BZX84W-C16-Q Voltage regulator diodes
BZX84W-B3V9-Q Voltage regulator diodes
BAT54SW-Q Schottky barrier diode
BZX84W-C24-Q Voltage regulator diodes
BZX84W-C62-Q Voltage regulator diodes
2PB709ASW PNP general purpose transistors
BZX84W-B3V6-Q Voltage regulator diodes
2PC4081S-Q NPN general-purpose transistor
BZX84W-C2V4-Q Voltage regulator diodes
BC847CW-Q 45 V, 100 mA NPN general-purpose transistors
BSS138AKW-Q 60 V, N-channel Trench MOSFET
PMST3904-Q NPN switching transistor
BZX84W-C13-Q Voltage regulator diodes
BZB784-C13-Q Voltage regulator double diodes
BC858W-Q 65 V, 100 mA PNP general-purpose transistors
PESD2CANFD24UU-Q ESD protection for in-vehicle networks
BZX84W-C8V2-Q Voltage regulator diodes
BC856AW-Q 65 V, 100 mA PNP general-purpose transistors
BZX84W-B7V5-Q Voltage regulator diodes
PESD2CANFD36LU-Q ESD protection for in-vehicle networks
BC816-25W 80 V, 500 mA NPN general-purpose transistors
BZX84W-B13-Q Voltage regulator diodes
BC807-16W-Q 45 V, 500 mA PNP general-purpose transistors
BC857AW-Q 65 V, 100 mA PNP general-purpose transistors
2PA1576Q-Q PNP general-purpose transistor
BZX84W-B8V2-Q Voltage regulator diodes
BC807-25W-Q 45 V, 500 mA PNP general-purpose transistors
BZX84W-C5V1-Q Voltage regulator diodes
PDTC144WU NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm
BZX84W-B5V1-Q Voltage regulator diodes
BC848W 30 V, 100 mA NPN general-purpose transistors
BZX84W-B51-Q Voltage regulator diodes
BZB784-C6V8-Q Voltage regulator double diodes
BZB784-C3V3-Q Voltage regulator double diodes
PDTA124EU PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ
BZB784-C10-Q Voltage regulator double diodes
PMSTA42-Q NPN high-voltage transistor
BSS138BKW 60 V, 320 mA N-channel Trench MOSFET
BZX84W-B15-Q Voltage regulator diodes
2PA1576R-Q PNP general-purpose transistor
BAS40-06W-Q General-purpose dual Schottky diode
BZX84W-C4V3-Q Voltage regulator diodes
BZB784-C4V3-Q Voltage regulator double diodes
2PD601ARW-Q 50 V, 100 mA NPN general purpose transistor
BAT54AW-Q Schottky barrier diode
BZB784-C11-Q Voltage regulator double diodes
1PS70SB16 Dual Schottky barrier diode
BZX84W-C3V6-Q Voltage regulator diodes
PESD2CANFD24VU-Q ESD protection for in-vehicle networks
BZX84W-C47-Q Voltage regulator diodes
PESD2IVN27-U ESD protection for In-vehicle networks
1PS70SB82 Schottky barrier (double) diodes
PDTA123EU-Q PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ
BC846W-Q 65 V, 100 mA NPN general-purpose transistors
BZX84W-C36-Q Voltage regulator diodes
PDTA113ZU PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 10 kOhm
PDTC143TU NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open
BAS40W General-purpose Schottky diode
BZX84W-B27-Q Voltage regulator diodes
BZB784-C9V1-Q Voltage regulator double diodes
BAV199W-Q Low-leakage double diode
1PS70SB20 Schottky barrier single diode
1PS70SB46 General-purpose dual Schottky diode
BC860BW PNP general purpose transistors
NHDTC143ZU 80 V, 100 mA NPN resistor-equipped transistors
PESD2IVN27U-Q ESD protection for in-vehicle networks
NHDTC114EU 80 V, 100 mA NPN resistor-equipped transistors
BZX84W-C43-Q Voltage regulator diodes
PDTD113ZU 50 V, 500 mA NPN resistor-equipped transistor
BAT854CW-Q 40 V, 200 mA Schottky barrier dual diode
2PD1820AR NPN general purpose transistor
PDTA114EU-Q 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ
NHDTC144EU-Q 80 V, 100 mA NPN resistor-equipped transistor
PMST5551-Q NPN high-voltage transistor
BZX84W-C4V7-Q Voltage regulator diodes
BZB784-C6V2-Q Voltage regulator double diodes
PDTB123YU 50 V, 500 mA PNP resistor-equipped transistor
BZX84W-B16-Q Voltage regulator diodes
PESD6V0L2UU Low capacitance unidirectional ESD protection diodes
PDTD143EU 50 V, 500 mA NPN resistor-equipped transistor
PDTC143EU-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7  kΩ
BZX84W-C11-Q Voltage regulator diodes
BZX84W-C2V7-Q Voltage regulator diodes
BZX84W-B18-Q Voltage regulator diodes
PMSTA92-Q PNP high-voltage transistor
PESD2IVN24U-Q ESD protection for in-vehicle networks
BAS40-04W General-purpose dual Schottky diode
BZX84W-C12-Q Voltage regulator diodes
BC807-40W-Q 45 V, 500 mA PNP general-purpose transistors
BAT854W-Q 40 V, 200 mA Schottky barrier diode
BAS40-05W-Q General-purpose dual Schottky diode
1PS70SB85 Schottky barrier (double) diodes
BZX84W-C9V1-Q Voltage regulator diodes
BZX84W-B4V7-Q Voltage regulator diodes
PDTC123EU NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 2.2 kOhm
PESD2CANFD24L-U ESD protection for In-vehicle networks
NX3008PBKW 30 V, 200 mA P-channel Trench MOSFET
BZB784-C8V2-Q Voltage regulator double diodes
BZX84W-B4V3-Q Voltage regulator diodes
BAS21SW-Q High-voltage switching diode
BZB784-C2V7-Q Voltage regulator double diodes
BZX84W-C6V8-Q Voltage regulator diodes
BC806-16W 80 V, 500 mA PNP general-purpose transistors
BC817-40W-Q 45 V, 500 mA NPN general-purpose transistors
2PB1219AR PNP general purpose transistor
BZX84W-B3V3-Q Voltage regulator diodes
PDTD123YU 50 V, 500 mA NPN resistor-equipped transistor
PBSS5140U 40 V low VCEsat PNP transistor
BF820W-Q NPN high voltage transistor
BC807W-Q 45 V, 500 mA PNP general-purpose transistors
PDTB114EU-Q 50 V, 500 mA PNP resistor-equipped transistor
BZB784-C2V4-Q Voltage regulator double diodes
NHDTA114EU 80 V, 100 mA PNP resistor-equipped transistors
BZB784-C5V1-Q Voltage regulator double diodes
PMST2222A NPN switching transistors
BZX84W-C27-Q Voltage regulator diodes
BZX84W-C22-Q Voltage regulator diodes
BZX84W-B62-Q Voltage regulator diodes
NHDTA143ZU 80 V, 100 mA PNP resistor-equipped transistors
PMST6428 NPN general purpose transistors
BZX84W-B47-Q Voltage regulator diodes
BZX84W-C20-Q Voltage regulator diodes
BZX84W-C10-Q Voltage regulator diodes
BZX84W-C30-Q Voltage regulator diodes
BAS16W-Q High-speed switching diode
BZX84W-B43-Q Voltage regulator diodes
PDTC144VU NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm
NX3008NBKW 30 V, 350 mA N-channel Trench MOSFET
PMST6429 NPN general purpose transistors
PESD5V0L2UU-Q Low capacitance unidirectional ESD protection diode
PDTC124EU-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ
BZX84W-B33-Q Voltage regulator diodes
BC859CW PNP general purpose transistors
BAS70-05W-Q General-purpose dual Schottky diode
BC860CW PNP general purpose transistors
BC857BW-Q 65 V, 100 mA PNP general-purpose transistors
BC846AW-Q 65 V, 100 mA NPN general-purpose transistors
BZX84W-C3V9-Q Voltage regulator diodes
2PD1820AS NPN general purpose transistor
BC849BW NPN general purpose transistors
PDTC143ZU-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47  kΩ
BZX84W-C56-Q Voltage regulator diodes
BAS70-06W-Q General-purpose dual Schottky diode
PDTC143XU NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ
BZX84W-B39-Q Voltage regulator diodes
PDTA123JU PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ
BC849CW NPN general purpose transistors
BZX84W-B68-Q Voltage regulator diodes
PESD2IVN24-U ESD protection for In-vehicle networks
BZX84W-C39-Q Voltage regulator diodes
PESD2CANFD24U-U ESD protection for In-vehicle networks
1PS70SB15 Dual Schottky barrier diode
2N7002AKW-Q 60 V, N-channel Trench MOSFET
PMST5088 NPN general purpose transistors
BC806-25W 80 V, 500 mA PNP general-purpose transistors
PMSTA06 80 V, 500 mA NPN general purpose transistor
PDTC114YU-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ
BAW56W-Q High-speed switching diode
PDTC144EU-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ
NHDTC123JU 80 V, 100 mA NPN resistor-equipped transistors
BZX84W-B2V7-Q Voltage regulator diodes
BZX84W-C18-Q Voltage regulator diodes
BF824W PNP medium frequency transistor
PDTA113EU PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm
BAS21W-Q High-voltage switching diode
PDTA114TU PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open
PMSTA05 500 mA NPN general-purpose transistors
PDTC123YU NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ
BZX84W-B22-Q Voltage regulator diodes
PDTD114EU-Q 50 V, 500 mA NPN resistor-equipped transistor
BZX84W-B10-Q Voltage regulator diodes
PDTB123EU 50 V, 500 mA PNP resistor-equipped transistor
BC816-16W 80 V, 500 mA NPN general-purpose transistors
PBSS4140U 40V Low VCEsat NPN Transistor
BAT54CW-Q Schottky barrier diode
BZX84W-C33-Q Voltage regulator diodes
2PB709ARW PNP general purpose transistors
2N7002BKW 60 V, 310 mA N-channel Trench MOSFET
PMST4401-Q NPN switching transistor
PDTC144TU NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = open
2PA1576S-Q PNP general-purpose transistor
BC847AW-Q 45 V, 100 mA NPN general-purpose transistors
BZB784-C3V9-Q Voltage regulator double diodes
PESD2CANFD27L-U ESD protection for In-vehicle networks
BC817-25W-Q 45 V, 500 mA NPN general-purpose transistors
BZX84W-B30-Q Voltage regulator diodes
BZX84W-B5V6-Q Voltage regulator diodes
PDTD113EU 50 V, 500 mA NPN resistor-equipped transistor
PDTB143XU 50 V, 500 mA PNP resistor-equipped transistor
PDTB143EU 50 V, 500 mA PNP resistor-equipped transistor
BC847W-Q 45 V, 100 mA NPN general-purpose transistors
BZX84W-C3V0-Q Voltage regulator diodes
BZX84W-B56-Q Voltage regulator diodes
PDTC124XU NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm
PDTC114EU-Q NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ
BZX84W-B3V0-Q Voltage regulator diodes
BSS84AKW 50 V, 150 mA P-channel Trench MOSFET
PDTA114YU PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ
PMSTA55 60 V, 500 mA PNP general-purpose transistor
BC859BW PNP general purpose transistors
BZX84W-C75-Q Voltage regulator diodes
2PB1219AS PNP general purpose transistor
1PS70SB14 Dual Schottky barrier diode
BFS20W NPN medium frequency transistor
PESD1IVN27U-Q ESD protection for in-vehicle networks
1PS70SB40 General-purpose Schottky diode
2PB1219AQ PNP general purpose transistor
BAT54W-Q Schottky barrier diode
BC856W-Q 65 V, 100 mA PNP general-purpose transistors
PDTC115TU NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open
BZX84W-C15-Q Voltage regulator diodes
BC847BW-Q 45 V, 100 mA NPN general-purpose transistors
NHDTA123JU 80 V, 100 mA PNP resistor-equipped transistors
BAS70W-Q General-purpose Schottky diode

Bipolar transistors

Type number Description Quick access
BC817-16W-Q 45 V, 500 mA NPN general-purpose transistors
BC857CW-Q 65 V, 100 mA PNP general-purpose transistors
NHDTC114YU 80 V, 100 mA NPN resistor-equipped transistors
BC817W-Q 45 V, 500 mA NPN general-purpose transistors
PDTA143TU PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open
BC856W 65 V, 100 mA PNP general-purpose transistors
PMST2907A-Q 60 V, 600 mA PNP switching transistor
NHDTA124EU 80 V, 100 mA PNP resistor-equipped transistors
BC847AW 45 V, 100 mA NPN general-purpose transistors
PDTA144EU PNP resistor-equipped transistors; R1 = 47 kΩ, R2 = 47 kΩ
PMSTA56 80V, 500 mA PNP general-purpose transistor
BC817-25W 45 V, 500 mA NPN general-purpose transistors
PMSS3906 PNP switching transistor
PMST2222 NPN switching transistors
PDTA115EU-Q PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ
PDTC123TU NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open
BC846W 65 V, 100 mA NPN general-purpose transistors
PDTD143XU 50 V, 500 mA NPN resistor-equipped transistor
PDTC124TU NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open
BC850BW NPN general purpose transistors
PDTD114EU 50 V, 500 mA NPN resistor-equipped transistor
PMST5550-Q NPN high-voltage transistor
PDTB113EU 50 V, 500 mA PNP resistor-equipped transistor
2PC4081R-Q NPN general-purpose transistor
NHDTC124EU 80 V, 100 mA NPN resistor-equipped transistors
2PC4081Q-Q NPN general-purpose transistor
NHDTA144EU 80 V, 100 mA PNP resistor-equipped transistors
NHDTA114YU 80 V, 100 mA PNP resistor-equipped transistors
2PD601ARW 50 V, 100 mA NPN general purpose transistor
2PD601ASW-Q 50 V, 100 mA NPN general purpose transistor
BC807W 45 V, 500 mA PNP general-purpose transistors
BC857W-Q 65 V, 100 mA PNP general-purpose transistors
PBSS5160U-Q 60 V, 1 A PNP low VCEsat transistor
PDTC115EU NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm
BC807-25LW 45 V, 500 mA PNP general-purpose transistors
PDTC143EU 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7  kΩ
PMST4401 NPN switching transistor
PDTD123EU 50 V, 500 mA NPN resistor-equipped transistor
PMST3906 40 V, 200 mA PNP switching transistor
BC850CW NPN general purpose transistors
PMST5089 NPN general purpose transistors
BC846AW 65 V, 100 mA NPN general-purpose transistors
PBSS4160U 60 V, 1 A NPN low VCEsat (BISS) transistor
BC856AW 65 V, 100 mA PNP general-purpose transistors
BC847BW 45 V, 100 mA NPN general-purpose transistors
PDTA143EU PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 4.7 kΩ
2PA1576R PNP general-purpose transistor
BC846BW-Q 65 V, 100 mA NPN general-purpose transistors
PDTA115TU PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = open
BC856BW-Q 65 V, 100 mA PNP general-purpose transistors
PMST5550 NPN high-voltage transistor
PMST2369 NPN switching transistor
PDTC123JU-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ
2PB709ASW PNP general purpose transistors
2PC4081S-Q NPN general-purpose transistor
2PC4081S NPN general-purpose transistor
BC847CW-Q 45 V, 100 mA NPN general-purpose transistors
PDTA123YU PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm
PMST3904-Q NPN switching transistor
BC858W-Q 65 V, 100 mA PNP general-purpose transistors
BC817W 45 V, 500 mA NPN general-purpose transistors
BC856AW-Q 65 V, 100 mA PNP general-purpose transistors
PMST3904 NPN switching transistor
BC857CW 65 V, 100 mA PNP general-purpose transistors
2PD601ASW 50 V, 100 mA NPN general purpose transistor
BC816-25W 80 V, 500 mA NPN general-purpose transistors
PDTA114EU 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ
BC807-16W-Q 45 V, 500 mA PNP general-purpose transistors
BC857AW-Q 65 V, 100 mA PNP general-purpose transistors
2PA1576Q-Q PNP general-purpose transistor
BC807-25W-Q 45 V, 500 mA PNP general-purpose transistors
PDTC144WU NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm
BC848W 30 V, 100 mA NPN general-purpose transistors
PDTA124EU PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ
PDTA143ZU 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47  kΩ
PMSTA42-Q NPN high-voltage transistor
PMST5551 NPN high-voltage transistor
2PA1576R-Q PNP general-purpose transistor
2PD601ARW-Q 50 V, 100 mA NPN general purpose transistor
BC857W 65 V, 100 mA PNP general-purpose transistors
BC846BW 65 V, 100 mA NPN general-purpose transistors
PDTC144EU 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ
PDTA144WU PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm
BC856BW 65 V, 100 mA PNP general-purpose transistor
PDTA124TU PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open
PDTA123EU-Q PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ
BC846W-Q 65 V, 100 mA NPN general-purpose transistors
PDTA113ZU PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 10 kOhm
PDTC143TU NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open
PDTC143ZU 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47  kΩ
BC807-25W 45 V, 500 mA PNP general-purpose transistors
PMSTA92 PNP high-voltage transistor
BC860BW PNP general purpose transistors
NHDTC143ZU 80 V, 100 mA NPN resistor-equipped transistors
NHDTC114EU 80 V, 100 mA NPN resistor-equipped transistors
PDTA115EU PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ
BC807-40W 45 V, 500 mA PNP general-purpose transistors
PDTD113ZU 50 V, 500 mA NPN resistor-equipped transistor
2PD1820AR NPN general purpose transistor
PDTA114EU-Q 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ
BC817-16W 45 V, 500 mA NPN general-purpose transistors
NHDTC144EU-Q 80 V, 100 mA NPN resistor-equipped transistor
PMST5551-Q NPN high-voltage transistor
BC807-16W 45 V, 500 mA PNP general-purpose transistors
PDTA123EU PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ
PDTB123YU 50 V, 500 mA PNP resistor-equipped transistor
PDTB113ZU 50 V, 500 mA PNP resistor-equipped transistor
PDTD143EU 50 V, 500 mA NPN resistor-equipped transistor
PDTC143EU-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7  kΩ
PMSTA92-Q PNP high-voltage transistor
BC807-40W-Q 45 V, 500 mA PNP general-purpose transistors
PDTC123EU NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 2.2 kOhm
BC847W 45 V, 100 mA NPN general-purpose transistors
BC806-16W 80 V, 500 mA PNP general-purpose transistors
BC817-40W-Q 45 V, 500 mA NPN general-purpose transistors
2PB1219AR PNP general purpose transistor
PBSS5160U 60 V, 1 A PNP low VCEsat transistor
PDTD123YU 50 V, 500 mA NPN resistor-equipped transistor
PBSS5140U 40 V low VCEsat PNP transistor
BF820W-Q NPN high voltage transistor
PDTA124XU PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm
BC807W-Q 45 V, 500 mA PNP general-purpose transistors
PDTB114EU-Q 50 V, 500 mA PNP resistor-equipped transistor
NHDTA114EU 80 V, 100 mA PNP resistor-equipped transistors
PMST2222A NPN switching transistors
PDTA143XU PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ
2PC4081R NPN general-purpose transistor
PMSS3904 NPN switching transistor
PDTC114YU 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ
PDTB114EU 50 V, 500 mA PNP resistor-equipped transistor
NHDTA143ZU 80 V, 100 mA PNP resistor-equipped transistors
PMST6428 NPN general purpose transistors
PDTA144VU PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm
PDTC144VU NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm
PMST6429 NPN general purpose transistors
PDTC124EU-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ
BC859CW PNP general purpose transistors
BC860CW PNP general purpose transistors
2PC4081Q NPN general-purpose transistor
BC857BW-Q 65 V, 100 mA PNP general-purpose transistors
PMST2907A 60 V, 600 mA PNP switching transistor
BC846AW-Q 65 V, 100 mA NPN general-purpose transistors
PDTC114TU NPN resistor-equipped transistor; R1 = 10 kOhm, R2 = open
2PD1820AS NPN general purpose transistor
BC849BW NPN general purpose transistors
PDTC143ZU-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47  kΩ
BC817-40W 45 V, 500 mA NPN general-purpose transistors
PDTC143XU NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ
PDTA123JU PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ
BC849CW NPN general purpose transistors
PDTC123JU 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ
BC807-16LW 45 V, 500 mA PNP general-purpose transistors
PMST5088 NPN general purpose transistors
BC847CW 45 V, 100 mA NPN general-purpose transistors
BC806-25W 80 V, 500 mA PNP general-purpose transistors
PMSTA06 80 V, 500 mA NPN general purpose transistor
PDTC114YU-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ
PDTC144EU-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ
NHDTC123JU 80 V, 100 mA NPN resistor-equipped transistors
PDTC124EU 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ
BF824W PNP medium frequency transistor
PDTA113EU PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm
PDTC114EU NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ
PDTA114TU PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open
PMSTA05 500 mA NPN general-purpose transistors
PDTC123YU NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ
PDTD114EU-Q 50 V, 500 mA NPN resistor-equipped transistor
PDTB123EU 50 V, 500 mA PNP resistor-equipped transistor
BC816-16W 80 V, 500 mA NPN general-purpose transistors
PBSS4140U 40V Low VCEsat NPN Transistor
BC857BW 65 V, 100 mA PNP general-purpose transistors
2PB709ARW PNP general purpose transistors
PMST4401-Q NPN switching transistor
PDTC144TU NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = open
2PA1576S-Q PNP general-purpose transistor
BC847AW-Q 45 V, 100 mA NPN general-purpose transistors
BC817-25W-Q 45 V, 500 mA NPN general-purpose transistors
PMSTA42 NPN high-voltage transistor
PDTD113EU 50 V, 500 mA NPN resistor-equipped transistor
PDTB143XU 50 V, 500 mA PNP resistor-equipped transistor
PDTB143EU 50 V, 500 mA PNP resistor-equipped transistor
PDTA144TU PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = open
BC847W-Q 45 V, 100 mA NPN general-purpose transistors
PDTC124XU NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm
BF820W NPN high voltage transistor
PDTA114YU PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ
PMSTA55 60 V, 500 mA PNP general-purpose transistor
BC807-40LW 45 V, 500 mA PNP general-purpose transistors
PDTA123TU PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open
BC859BW PNP general purpose transistors
2PB1219AS PNP general purpose transistor
BFS20W NPN medium frequency transistor
2PB1219AQ PNP general purpose transistor
2PA1576S PNP general-purpose transistor
2PA1576Q PNP general-purpose transistor
BC858W 65 V, 100 mA PNP general-purpose transistors
BC856W-Q 65 V, 100 mA PNP general-purpose transistors
BC857AW 65 V, 100 mA PNP general-purpose transistors
PDTC115TU NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open
NHDTC144EU 80 V, 100 mA NPN resistor-equipped transistors
PDTA143TU-Q PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open
BC847BW-Q 45 V, 100 mA NPN general-purpose transistors
NHDTA123JU 80 V, 100 mA PNP resistor-equipped transistors

Diodes

Type number Description Quick access
BZB784-C4V7-Q Voltage regulator double diodes
BZX84W-B4V3 Voltage regulator diodes
BAV70W High-speed switching double diode
BZX84W-B36-Q Voltage regulator diodes
BZB784-C15-Q Voltage regulator double diodes
BAT854SW-Q 40 V, 200 mA Schottky barrier dual diode
BZX84W-C51-Q Voltage regulator diodes
BZX84W-B27 Voltage regulator diodes
BZB784-C3V0 Voltage regulator double diodes
BZX84W-B24-Q Voltage regulator diodes
BZX84W-C51 Voltage regulator diodes
BZX84W-C15 Voltage regulator diodes
BZX84W-B3V3 Voltage regulator diodes
BAT854AW 40 V, 200 mA Schottky barrier dual diode
BZX84W-C20 Voltage regulator diodes
BZX84W-B11 Voltage regulator diodes
BZX84W-B7V5 Voltage regulator diodes
BZB784-C7V5-Q Voltage regulator double diodes
BAS21AW High-voltage switching diode
1PS70SB86 Schottky barrier (double) diodes
BZX84W-C56 Voltage regulator diodes
1PS70SB44 General-purpose dual Schottky diode
BZX84W-C3V3-Q Voltage regulator diodes
BZX84W-B12-Q Voltage regulator diodes
BAS70-04W-Q General-purpose dual Schottky diode
BAS21AW-Q High-voltage switching diode
BZB784-C5V6-Q Voltage regulator double diodes
BZB784-C7V5 Voltage regulator double diodes
BZX84W-B15 Voltage regulator diodes
1PS70SB45 General-purpose dual Schottky diode
1PS300 Dual high-speed switching diode
BAV70W-Q High-speed switching double diode
BAT854SW 40 V, 200 mA Schottky barrier dual diode
BZB784-C10 Voltage regulator double diodes
BZX84W-C6V2-Q Voltage regulator diodes
1PS70SB84 Schottky barrier (double) diodes
BZX84W-C5V6-Q Voltage regulator diodes
BZB784-C6V8 Voltage regulator double diodes
BZX84W-B6V2-Q Voltage regulator diodes
BZB784-C5V6 Voltage regulator double diodes
BZX84W-C33 Voltage regulator diodes
BZX84W-B11-Q Voltage regulator diodes
BZX84W-C4V7 Voltage regulator diodes
BZX84W-B6V8-Q Voltage regulator diodes
BZX84W-B3V6 Voltage regulator diodes
BZB784-C8V2 Voltage regulator double diodes
BZX84W-C7V5-Q Voltage regulator diodes
BZX84W-B20-Q Voltage regulator diodes
BZX84W-B9V1-Q Voltage regulator diodes
BZB784-C3V0-Q Voltage regulator double diodes
1PS70SB10 Schottky barrier single diode
BAV99W-Q High-speed switching diode
BZB784-C3V6-Q Voltage regulator double diodes
BZX84W-C2V4 Voltage regulator diodes
BZB784-C11 Voltage regulator double diodes
BZX84W-B2V4-Q Voltage regulator diodes
BZX84W-B75-Q Voltage regulator diodes
BZX84W-C3V9 Voltage regulator diodes
BAT854AW-Q 40 V, 200 mA Schottky barrier dual diode
1PS301 Dual high-speed switching diode
BZX84W-C68 Voltage regulator diodes
BZX84W-C68-Q Voltage regulator diodes
BZX84W-C16-Q Voltage regulator diodes
BZX84W-B3V9-Q Voltage regulator diodes
BAT54SW-Q Schottky barrier diode
BZX84W-C24-Q Voltage regulator diodes
BZX84W-C62-Q Voltage regulator diodes
BZB784-C6V2 Voltage regulator double diodes
BAV199W Low-leakage double diode
BZX84W-C36 Voltage regulator diodes
BZX84W-B3V6-Q Voltage regulator diodes
BZX84W-C10 Voltage regulator diodes
BZX84W-C7V5 Voltage regulator diodes
BZX84W-C2V4-Q Voltage regulator diodes
BAS21W High-voltage switching diode
BZX84W-C8V2 Voltage regulator diodes
BZX84W-C11 Voltage regulator diodes
BZX84W-B62 Voltage regulator diodes
BZX84W-C6V2 Voltage regulator diodes
BZX84W-B22 Voltage regulator diodes
BZX84W-C13-Q Voltage regulator diodes
BZB784-C13-Q Voltage regulator double diodes
BZX84W-B16 Voltage regulator diodes
BZX84W-C8V2-Q Voltage regulator diodes
BZX84W-B7V5-Q Voltage regulator diodes
BAV99W High-speed switching diode
BZX84W-B13-Q Voltage regulator diodes
BZX84W-B33 Voltage regulator diodes
BZX84W-B8V2-Q Voltage regulator diodes
1PS302 Dual high-speed switching diode
BZX84W-C5V1-Q Voltage regulator diodes
BZX84W-B5V1-Q Voltage regulator diodes
BZX84W-B51-Q Voltage regulator diodes
BZB784-C6V8-Q Voltage regulator double diodes
BZB784-C3V3-Q Voltage regulator double diodes
BZX84W-C30 Voltage regulator diodes
BAS40-05W General-purpose dual Schottky diode
BAS16W High-speed switching diode
BZB784-C10-Q Voltage regulator double diodes
BZX84W-B15-Q Voltage regulator diodes
BAS40-06W-Q General-purpose dual Schottky diode
BZX84W-C4V3-Q Voltage regulator diodes
BZB784-C4V3-Q Voltage regulator double diodes
BZX84W-C2V7 Voltage regulator diodes
BZB784-C3V9 Voltage regulator double diodes
BAT54AW-Q Schottky barrier diode
BZX84W-C39 Voltage regulator diodes
BAT854CW 40 V, 200 mA Schottky barrier dual diode
BZB784-C11-Q Voltage regulator double diodes
1PS70SB16 Dual Schottky barrier diode
BZX84W-C3V6-Q Voltage regulator diodes
BZX84W-B8V2 Voltage regulator diodes
BZX84W-C47-Q Voltage regulator diodes
BAS70W General-purpose Schottky diode
BAT54SW Schottky barrier diode
1PS70SB82 Schottky barrier (double) diodes
BZX84W-C36-Q Voltage regulator diodes
BAS70-05W General-purpose dual Schottky diode
BAS40W General-purpose Schottky diode
BZX84W-B27-Q Voltage regulator diodes
BZB784-C9V1-Q Voltage regulator double diodes
BAW56W High-speed switching diode
BAV199W-Q Low-leakage double diode
BZB784-C2V4 Voltage regulator double diodes
BZX84W-B75 Voltage regulator diodes
1PS70SB20 Schottky barrier single diode
1PS70SB46 General-purpose dual Schottky diode
BAT54AW Schottky barrier diode
BZX84W-B3V9 Voltage regulator diodes
BZX84W-C43-Q Voltage regulator diodes
BAT854CW-Q 40 V, 200 mA Schottky barrier dual diode
BAT54CW Schottky barrier diode
BZX84W-C5V6 Voltage regulator diodes
BZB784-C4V7 Voltage regulator double diodes
BZX84W-C4V7-Q Voltage regulator diodes
BZB784-C6V2-Q Voltage regulator double diodes
BZX84W-B12 Voltage regulator diodes
BZX84W-B18 Voltage regulator diodes
BZX84W-B16-Q Voltage regulator diodes
BZX84W-C11-Q Voltage regulator diodes
BZX84W-C2V7-Q Voltage regulator diodes
BZX84W-B18-Q Voltage regulator diodes
BAS40-04W General-purpose dual Schottky diode
BZX84W-C12-Q Voltage regulator diodes
BZX84W-B39 Voltage regulator diodes
BAT854W-Q 40 V, 200 mA Schottky barrier diode
BAS40-05W-Q General-purpose dual Schottky diode
1PS70SB85 Schottky barrier (double) diodes
BZX84W-C9V1-Q Voltage regulator diodes
BZX84W-B51 Voltage regulator diodes
BZX84W-B4V7-Q Voltage regulator diodes
BZX84W-C16 Voltage regulator diodes
BZB784-C8V2-Q Voltage regulator double diodes
BZX84W-B4V3-Q Voltage regulator diodes
BAS21SW-Q High-voltage switching diode
BZB784-C2V7-Q Voltage regulator double diodes
BZX84W-C22 Voltage regulator diodes
BZX84W-C6V8-Q Voltage regulator diodes
BZX84W-C62 Voltage regulator diodes
BZX84W-B3V3-Q Voltage regulator diodes
BAT54W Schottky barrier diode
BZB784-C15 Voltage regulator double diodes
BZB784-C2V4-Q Voltage regulator double diodes
BZB784-C5V1-Q Voltage regulator double diodes
BZX84W-C27-Q Voltage regulator diodes
BZX84W-B2V4 Voltage regulator diodes
BZX84W-B20 Voltage regulator diodes
BZX84W-C22-Q Voltage regulator diodes
BZX84W-B62-Q Voltage regulator diodes
BZX84W-B47-Q Voltage regulator diodes
BZX84W-C20-Q Voltage regulator diodes
BZX84W-C10-Q Voltage regulator diodes
BZX84W-C30-Q Voltage regulator diodes
BAS16W-Q High-speed switching diode
BZX84W-B43-Q Voltage regulator diodes
BZX84W-B6V8 Voltage regulator diodes
BZB784-C5V1 Voltage regulator double diodes
BZX84W-C27 Voltage regulator diodes
BZX84W-B33-Q Voltage regulator diodes
BAS70-05W-Q General-purpose dual Schottky diode
BZB784-C12 Voltage regulator double diodes
BZX84W-C47 Voltage regulator diodes
BZX84W-C3V9-Q Voltage regulator diodes
BZX84W-C3V3 Voltage regulator diodes
BZX84W-C56-Q Voltage regulator diodes
BZX84W-C24 Voltage regulator diodes
BAS70-06W-Q General-purpose dual Schottky diode
BZX84W-B39-Q Voltage regulator diodes
BZX84W-C43 Voltage regulator diodes
BAS70-06W General-purpose dual Schottky diode
BZX84W-B68-Q Voltage regulator diodes
BZX84W-C39-Q Voltage regulator diodes
1PS70SB15 Dual Schottky barrier diode
BZX84W-C75 Voltage regulator diodes
BZX84W-B68 Voltage regulator diodes
BAW56W-Q High-speed switching diode
BZB784-C2V7 Voltage regulator double diodes
BZX84W-B47 Voltage regulator diodes
BZX84W-B56 Voltage regulator diodes
BZX84W-B2V7-Q Voltage regulator diodes
BZX84W-C18-Q Voltage regulator diodes
BZB784-C4V3 Voltage regulator double diodes
BZX84W-B10 Voltage regulator diodes
BAS21W-Q High-voltage switching diode
BZX84W-B22-Q Voltage regulator diodes
BAT854W 40 V, 200 mA Schottky barrier diode
BZX84W-C5V1 Voltage regulator diodes
BZX84W-B2V7 Voltage regulator diodes
BZX84W-B10-Q Voltage regulator diodes
BAS40-06W General-purpose dual Schottky diode
BZX84W-C6V8 Voltage regulator diodes
BAT54CW-Q Schottky barrier diode
BZX84W-B5V1 Voltage regulator diodes
BZX84W-C3V0 Voltage regulator diodes
BZX84W-C33-Q Voltage regulator diodes
BZX84W-B36 Voltage regulator diodes
BZB784-C13 Voltage regulator double diodes
BZX84W-C13 Voltage regulator diodes
BAS70-04W General-purpose dual Schottky diode
BZB784-C3V9-Q Voltage regulator double diodes
BZX84W-B4V7 Voltage regulator diodes
BZX84W-C4V3 Voltage regulator diodes
BZX84W-B43 Voltage regulator diodes
BZX84W-B13 Voltage regulator diodes
BZX84W-C9V1 Voltage regulator diodes
BZX84W-B30-Q Voltage regulator diodes
BZB784-C3V6 Voltage regulator double diodes
BZX84W-B5V6-Q Voltage regulator diodes
BZX84W-C18 Voltage regulator diodes
BZB784-C9V1 Voltage regulator double diodes
BZB784-C3V3 Voltage regulator double diodes
BAS21SW High-voltage switching diode
BZX84W-C3V0-Q Voltage regulator diodes
BZX84W-B56-Q Voltage regulator diodes
BZX84W-B3V0-Q Voltage regulator diodes
BZX84W-C12 Voltage regulator diodes
BZX84W-C3V6 Voltage regulator diodes
BZX84W-B24 Voltage regulator diodes
BZX84W-B6V2 Voltage regulator diodes
BZX84W-B3V0 Voltage regulator diodes
BZX84W-C75-Q Voltage regulator diodes
1PS70SB14 Dual Schottky barrier diode
1PS70SB40 General-purpose Schottky diode
BZX84W-B9V1 Voltage regulator diodes
BAT54W-Q Schottky barrier diode
BZX84W-B30 Voltage regulator diodes
BZX84W-B5V6 Voltage regulator diodes
BZX84W-C15-Q Voltage regulator diodes
BAS70W-Q General-purpose Schottky diode

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
NUP1301U Ultra low capacitance ESD protection array
PESD2CANFD24V-U ESD protection for In-vehicle networks
PESD2CANFD24LU-Q ESD protection for in-vehicle networks
PESD1IVN27-U ESD protection for In-vehicle networks
NUP1301U-Q Ultra low capacitance ESD protection array
MMBZ33VBU-Q Low capacitance bidirectional dual line ESD protection diode
PESD2CANFD36VU-Q ESD protection for in-vehicle networks
PESD2CANFD27U-U ESD protection for In-vehicle networks
PESD2CANFD27LU-Q ESD protection for in-vehicle networks
PESD2CANFD36UU-Q ESD protection for in-vehicle networks
PESD2CANFD27V-U ESD protection for In-vehicle networks
PESD2CANFD24UU-Q ESD protection for in-vehicle networks
PESD2CANFD36LU-Q ESD protection for in-vehicle networks
PESD2CANFD24VU-Q ESD protection for in-vehicle networks
PESD2IVN27-U ESD protection for In-vehicle networks
PESD2IVN27U-Q ESD protection for in-vehicle networks
PESD5V0L2UU Low capacitance unidirectional ESD protection diodes
PESD6V0L2UU Low capacitance unidirectional ESD protection diodes
PESD2IVN24U-Q ESD protection for in-vehicle networks
PESD2CANFD24L-U ESD protection for In-vehicle networks
PESD5V0L2UU-Q Low capacitance unidirectional ESD protection diode
MMBZ27VBU-Q Low capacitance bidirectional dual line ESD protection diode
PESD2IVN24-U ESD protection for In-vehicle networks
PESD2CANFD24U-U ESD protection for In-vehicle networks
PESD2CANFD27L-U ESD protection for In-vehicle networks
PESD1IVN27U-Q ESD protection for in-vehicle networks

MOSFETs

Type number Description Quick access
NX138BKW 60 V, N-channel Trench MOSFET
BSS138PW 60 V, 320 mA N-channel Trench MOSFET
NX7002BKW 60 V, single N-channel Trench MOSFET
2N7002HW 60 V, N-channel Trench MOSFET
PMF63UNE 20 V, N-channel Trench MOSFET
NX3020NAKW 30 V, 180 mA N-channel Trench MOSFET
PMF250XNE 30V N-channel Trench MOSFET
NX6008NBKW 60 V, N-channel Trench MOSFET
BSS138AKW-Q 60 V, N-channel Trench MOSFET
BSS138BKW 60 V, 320 mA N-channel Trench MOSFET
NX7002AKW 60 V, single N-channel Trench MOSFET
NX3008PBKW 30 V, 200 mA P-channel Trench MOSFET
NX3008NBKW 30 V, 350 mA N-channel Trench MOSFET
2N7002AKW-Q 60 V, N-channel Trench MOSFET
PMF170XP 20 V, 1 A P-channel Trench MOSFET
2N7002BKW 60 V, 310 mA N-channel Trench MOSFET
BSS84AKW 50 V, 150 mA P-channel Trench MOSFET