Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PDTD113ZU | PDTD113ZUX | 934068342115 | SOT323 | Order product |
PDTD113ZU | PDTD113ZUF | 934068342135 | SOT323 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information50 V, 500 mA NPN resistor-equipped transistor
NPN Resistor-Equipped Transistor (RET) in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.
PNP complement: PDTB113ZU
500 mA output current capability
Built-in bias resistors
Simplifies circuit design
Reduces component count
± 10 % resistor ratio tolerance
High temperature applications up to 175 °C
AEC-Q101 qualified
Controlling IC inputs
Cost-saving alternative to BC817 series in digital applications
Switching loads
Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PDTD113ZU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 10 | 500 | 1 | 50 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTD113ZU | PDTD113ZUX (934068342115) |
Active | ZQ% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
PDTD113ZUF (934068342135) |
Active | ZQ% | SOT323_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTD113ZU | PDTD113ZUX | PDTD113ZU | ||
PDTD113ZU | PDTD113ZUF | PDTD113ZU |
File name | Title | Type | Date |
---|---|---|---|
PDTD113ZU | 50 V, 500 mA NPN resistor-equipped transistor | Data sheet | 2024-04-17 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
SOT323_115 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-06-12 |
SOT323_135 | Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
PDTD113ZU_Nexperia_Product_Quality | PDTD113ZU Nexperia Product Quality | Quality document | 2019-05-20 |
PDTD113ZU_Nexperia_Product_Reliability | PDTD113ZU Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PDTD113ZU | PDTD113ZU SPICE model | SPICE model | 2024-04-05 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PDTD113ZU | PDTD113ZUX | 934068342115 | Active | SOT323_115 | 3,000 | Order product |
PDTD113ZU | PDTD113ZUF | 934068342135 | Active | SOT323_135 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.