Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BC850BW | BC850BW,115 | 934022040115 | SOT323 | Order product |
BC850BW | BC850BW,135 | 934022040135 | SOT323 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationNPN general purpose transistors
NPN transistor in a SOT323 plastic package.
PNP complements: BC859W and BC860W.
Low current (max. 100 mA)
Low voltage (max. 45 V).
AEC-Q101 qualified
Low noise stages in tape recorders, hi-fi amplifiers and other audio-frequency equipment.
Type number | Package version | Package name | Size (mm) | hFE [min] | hFE [max] | fT [min] (MHz) | Complement | IC [max] (mA) | Noise figure [max] (dB) | VCEO [max] (V) | Ptot [max] (mW) | Polarity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC850BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 200 | 450 | 100 | BC860BW | 100 | 4 | 45 | 200 | NPN |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC850BW | BC850BW,115 (934022040115) |
Active | 2F% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC850BW,135 (934022040135) |
Active | 2F% | SOT323_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC850BW | BC850BW,115 | BC850BW | ||
BC850BW | BC850BW,135 | BC850BW |
File name | Title | Type | Date |
---|---|---|---|
BC849W_850W | NPN general purpose transistors | Data sheet | 1999-04-11 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
SOT323_115 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-06-12 |
SOT323_135 | Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
BC850BW_Nexperia_Product_Quality | BC850BW Nexperia Product Quality | Quality document | 2019-05-20 |
BC850BW_Nexperia_Product_Reliability | BC850BW Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BC850BW | BC850BW SPICE model | SPICE model | 2024-04-05 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BC850BW | BC850BW,115 | 934022040115 | Active | SOT323_115 | 3,000 | Order product |
BC850BW | BC850BW,135 | 934022040135 | Active | SOT323_135 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.