×

BAW56W

High-speed switching diode

High-speed switching diode, encapsulated in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High switching speed: trr ≤ 4 ns

  • Low capacitance: Cd ≤ 2 pF

  • Low leakage current

  • Reverse voltage: VR ≤ 90 V

  • Very small SMD plastic packages

Applications

  • High-speed switching

  • General-purpose switching

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IFSM [max] (A) VF [max] (mV) IR [max] (nA) IFRM (mA) Configuration trr [max] (ns) IF [max] (mA) Cd [max] (pF) Automotive qualified
BAW56W SOT323 SC-70 2 x 1.25 x 0.95 75 4 1000@IF=50mA 1000@VR=75V 500 dual c.a. 4 150 2 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAW56W BAW56W,115
(934026020115)
Active A1% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BAW56W,135
(934026020135)
Active A1% SOT323_135
BAW56WZ
(934026020300)
Samples available / Development A1% Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BAW56W BAW56W,115 BAW56W rohs rhf rhf
BAW56W BAW56W,135 BAW56W rohs rhf rhf
BAW56W BAW56WZ BAW56W rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
BAW56W High-speed switching diode Data sheet 2022-07-01
SOT323 3D model for products with SOT323 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-70_SOT323_mk plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMDIO - Other type 1999-04-30
SOT323 plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOT323_115 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-06-12
SOT323_135 Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
BAW56W_Nexperia_Product_Quality BAW56W Nexperia Product Quality Quality document 2019-05-20
BAW56W_Nexperia_Product_Reliability BAW56W Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BAW56W BAW56W SPICE model SPICE model 2024-02-20
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BAW56W BAW56W SPICE model SPICE model 2024-02-20
SOT323 3D model for products with SOT323 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BAW56W BAW56W,115 934026020115 Active SOT323_115 3,000 Order product
BAW56W BAW56W,135 934026020135 Active SOT323_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BAW56W BAW56W,115 934026020115 SOT323 Order product
BAW56W BAW56W,135 934026020135 SOT323 Order product
BAW56W BAW56WZ 934026020300 SOT323 Order product