×

BAT854SW

40 V, 200 mA Schottky barrier dual diode

Planar Schottky barrier dual diode with an integrated guard ring for stress protection, encapsulated in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Very low forward voltage

  • Very low reverse current

  • Guard ring protected

  • Very small SMD plastic package

  • AEC-Q101 qualified

Applications

  • Ultra high-speed switching

  • Voltage clamping

  • Protection circuits

  • Blocking diodes

  • Low power consumption applications (e.g. hand-held applications)

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IF [max] (mA) Configuration VF [max] (mV) Cd [max] (pF) @VR (V) IR [max] (µA) @VR (V) Automotive qualified
BAT854SW SOT323 SC-70 2 x 1.25 x 0.95 40 200 dual series 550@IF=100mA 20 1 0.5 25 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAT854SW BAT854SW,115
(934056175115)
Active 84% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BAT854SWF
(934056175135)
Active 84% SOT323_135
BAT854SWZ
(934056175300)
Samples available / Development 84% Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BAT854SW BAT854SW,115 BAT854SW rohs rhf rhf
BAT854SW BAT854SWF BAT854SW rohs rhf rhf
BAT854SW BAT854SWZ BAT854SW rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
BAT854SW 40 V, 200 mA Schottky barrier dual diode Data sheet 2023-01-04
SOT323 3D model for products with SOT323 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-70_SOT323_mk plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOT323 plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOT323_115 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-06-12
SOT323_135 Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
BAT854SW_Nexperia_Product_Quality BAT854SW Nexperia Product Quality Quality document 2019-05-20
BAT854SW_Nexperia_Product_Reliability BAT854SW Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BAT854SW BAT854SW SPICE model SPICE model 2012-07-22
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BAT854SW BAT854SW SPICE model SPICE model 2012-07-22
SOT323 3D model for products with SOT323 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BAT854SW BAT854SW,115 934056175115 Active SOT323_115 3,000 Order product
BAT854SW BAT854SWF 934056175135 Active SOT323_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BAT854SW BAT854SW,115 934056175115 SOT323 Order product
BAT854SW BAT854SWF 934056175135 SOT323 Order product
BAT854SW BAT854SWZ 934056175300 SOT323 Order product