Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BC51PA | BC51PA,115 | 934065814115 | SOT1061 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information45 V, 1 A PNP medium power transistors
PNP medium power transistors in an ultra thin SOT1061 leadless small Surface-Mounted Device (SMD) plastic package.
High current
Three current gain selections
High power dissipation capability
Exposed heatsink for excellent thermal and electrical conductivity
Leadless very small SMD plastic package with medium power capability
AEC-Q101 qualified
Linear voltage regulators
High-side switches
Battery-driven devices
Power management
MOSFET drivers
Amplifiers
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
BC51PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | PNP | 420 | -45 | -1000 | 63 | 250 | 150 | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC51PA | BC51PA,115 (934065814115) |
Active | BP |
DFN2020-3 (SOT1061) |
SOT1061 |
REFLOW_BG-BD-1
|
SOT1061_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC51PA | BC51PA,115 | BC51PA |
File name | Title | Type | Date |
---|---|---|---|
BC51PA_SER | 45 V, 1 A PNP medium power transistors | Data sheet | 2023-10-16 |
SOT1061 | 3D model for products with SOT1061 package | Design support | 2022-06-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2020-3_SOT1061_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
SOT1061 | plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-05-27 |
SOT1061_115 | DFN2020-3; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-04-21 |
BC51PA_Nexperia_Product_Quality | BC51PA Nexperia Product Quality | Quality document | 2019-05-20 |
BC51PA_Nexperia_Product_Reliability | BC51PA Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BC51PA | BC51PA SPICE model | SPICE model | 2024-04-05 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BC51PA | BC51PA,115 | 934065814115 | Active | SOT1061_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.