Key features and benefits
- Broad choice of SMD and leaded package options
- Wide range of double and single functions
Key applications
- General purpose switching and amplification
Parametric search
Single bipolar transistors
Please wait loading data...
Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
2PA1774M series | PNP general purpose transistor | ACT | |
2PA1774QM | PNP general purpose transistor | Production | |
2PA1774RM | PNP general purpose transistor | Production | |
2PA1774SM | PNP general purpose transistor | Production | |
2PA1774xMB series | 40 V, 100 mA PNP general-purpose transistors | ACT | |
2PA1774QMB | 40 V, 100 mA PNP general-purpose transistors | Production | |
2PA1774RMB | 40 V, 100 mA PNP general-purpose transistors | Production | |
2PA1774SMB | 40 V, 100 mA PNP general-purpose transistors | Production | |
2PB1219A | PNP general purpose transistor | ACT | |
2PB1219AQ | PNP general purpose transistor | Production | |
2PB1219AR | PNP general purpose transistor | Production | |
2PB1219AS | PNP general purpose transistor | Production | |
2PB709AW | PNP general purpose transistors | ACT | |
2PB709ARW | PNP general purpose transistors | Production | |
2PB709ASW | PNP general purpose transistors | Production | |
2PB709BRL; 2PB709BSL | 50 V, 200 mA PNP general-purpose transistors | ACT | |
2PB709BRL | 50 V, 200 mA PNP general-purpose transistors | Production | |
2PB709BSL | 50 V, 200 mA PNP general-purpose transistors | Production | |
2PB710A | PNP general purpose transistor | ACT | |
2PB710ARL | 50 V, 500 mA PNP general-purpose transistor | Production | |
2PB710ASL | 50 V, 500 mA PNP general-purpose transistor | Production | |
2PB710ASL-Q | 50 V, 500 mA PNP general-purpose transistor | Production | |
2PC4617M series | NPN general purpose transistors | ACT | |
2PC4617QM | NPN general purpose transistors | Production | |
2PC4617RM | NPN general purpose transistors | Production | |
2PC4617xMB series | 50 V, 100 mA NPN general-purpose transistors | ACT | |
2PC4617QMB | 50 V, 100 mA NPN general-purpose transistors | Production | |
2PC4617RMB | 50 V, 100 mA NPN general-purpose transistors | Production | |
2PD1820A | NPN general purpose transistor | ACT | |
2PD1820AR | NPN general purpose transistor | Production | |
2PD1820AS | NPN general purpose transistor | Production | |
2PD601ARL; 2PD601ASL | 50 V, 100 mA NPN general-purpose transistors | ACT | |
2PD601ARL | 50 V, 100 mA NPN general-purpose transistors | Production | |
2PD601ASL | 50 V, 100 mA NPN general-purpose transistors | Production | |
2PD601BRL; 2PD601BSL | 50 V, 200 mA NPN general-purpose transistors | ACT | |
2PD601BRL | 50 V, 200 mA NPN general-purpose transistors | Production | |
2PD601BSL | 50 V, 200 mA NPN general-purpose transistors | Production | |
2PD602A | NPN general purpose transistor | ACT | |
2PD602AQL | 50 V, 500 mA NPN general-purpose transistor | Production | |
2PD602ARL | 50 V, 500 mA NPN general-purpose transistor | Production | |
2PD602ASL | 50 V, 500 mA NPN general-purpose transistor | Production | |
2PD602ASL-Q | 50 V, 500 mA NPN general-purpose transistor | Production | |
BC51PAS; BC52PAS; BC53PAS | 45 V/60 V/80 V, 1 A PNP medium power transistors | ACT |
|
BC51-10PAS | 45 V, 1 A PNP medium power transistors | Production | |
BC51-16PAS | 45 V, 1 A PNP medium power transistors | Production | |
BC51PAS | 45 V, 1 A PNP medium power transistors | Production | |
BC52-10PAS | 60 V, 1 A PNP medium power transistors | Production | |
BC52-16PAS | 60 V, 1 A PNP medium power transistors | Production | |
BC52PAS | 60 V, 1 A PNP medium power transistors | Production | |
BC53-10PAS | 80 V, 1 A PNP medium power transistors | Production | |
BC53-10PAS-Q | 80 V, 1 A PNP medium power transistors | Production | |
BC53-16PAS | 80 V, 1 A PNP medium power transistors | Production | |
BC53-16PAS-Q | 80 V, 1 A PNP medium power transistors | Production | |
BC53PAS | 80 V, 1 A PNP medium power transistors | Production | |
BC53PAS-Q | 80 V, 1 A PNP medium power transistors | Production | |
BC55PA series | 60 V, 1 A NPN medium power transistors | ACT | |
BC55-10PA | 60 V, 1 A NPN medium power transistors | Production | |
BC55-16PA | 60 V, 1 A NPN medium power transistors | Production | |
BC55PA | 60 V, 1 A NPN medium power transistors | Production | |
BC56PA-Q_SER single bipolar | 80 V, 1 A NPN medium power transistors | ACT |
|
BC56-10PA-Q | 80 V, 1 A NPN medium power transistors | Production | |
BC56-16PA-Q | 80 V, 1 A NPN medium power transistors | Production | |
BC56PA-Q | 80 V, 1 A NPN medium power transistors | Production | |
BC68PAS_series | 20 V, 2 A NPN medium power transistors | ACT |
|
BC68-25PAS | 20 V, 2 A NPN medium power transistors | Production | |
BC68PAS | 20 V, 2 A NPN medium power transistors | Production | |
BC69PAS series | 20 V, 2 A PNP medium power transistors | ACT |
|
BC69-16PAS | 20 V, 2 A PNP medium power transistors | Production | |
BC69-25PAS | 20 V, 2 A PNP medium power transistors | Production | |
BC69PAS | 20 V, 2 A PNP medium power transistors | Production | |
BC807 series | 45 V, 500 mA PNP general-purpose transistors | ACT | |
BC807 | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16 | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25 | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40 | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25QA; BC807-40QA | 45 V, 500 mA PNP general-purpose transistors | ACT | |
BC807-25QA | 45 V, 500 mA PNP general-purpose transistor | Production | |
BC807-40QA | 45 V, 500 mA PNP general-purpose transistor | Production | |
BC807K series | 45 V, 500 mA PNP general-purpose transistors | ACT | |
BC807K-16 | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807K-25 | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807K-40 | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807QBH-Q series | 45 V, 500 mA PNP general-purpose transistors | ACT | |
BC807-16QBH-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25QBH-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40QBH-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807QCH-Q series | 45 V, 500 mA PNP general-purpose transistors | ACT |
|
BC807-16QCH-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25QCH-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40QCH-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807W series | 45 V, 500 mA PNP general-purpose transistors | ACT | |
BC807-16W | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25W | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40W | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807W | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC817 series | 45 V, 500 mA NPN general-purpose transistors | ACT | |
BC817 | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-16 | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-25 | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-40 | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-25QA; BC817-40QA | 45 V, 500 mA NPN general-purpose transistors | ACT | |
BC817-25QA | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-40QA | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817K series | 45 V, 500 mA NPN general-purpose transistors | ACT |
|
BC817K-16 | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817K-16H | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817K-16H-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817K-25 | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817K-25H | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817K-25H-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817K-40 | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817K-40H | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817K-40H-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817QBH-Q series | 45 V, 500 mA NPN general-purpose transistors | ACT | |
BC817-16QBH-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-25QBH-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-40QBH-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817QCH-Q series | 45 V, 500 mA NPN general-purpose transistors | ACT | |
BC817-16QCH-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-25QCH-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-40QCH-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817W | 45 V, 500 mA NPN general-purpose transistors | ACT | |
BC817-16W | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-25W | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-40W | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817W | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC846XQB series | 45 V, 100 mA NPN general-purpose transistor | ACT | |
BC846AQB | 45 V, 100 mA NPN general-purpose transistor | Production | |
BC846BQB | 45 V, 100 mA NPN general-purpose transistor | Production | |
BC846XQB-Q series | 65 V, 100 mA NPN general-purpose transistor | ACT | |
BC846AQB-Q | 65 V, 100 mA NPN general-purpose transistor | Production | |
BC846BQB-Q | 65 V, 100 mA NPN general-purpose transistor | Production | |
BC846x Series | 65 V, 100 mA NPN general-purpose transistors | ACT | |
BC846 | 65 V, 100 mA NPN general-purpose transistors | Production | |
BC846A | 65 V, 100 mA NPN general-purpose transistors | Production | |
BC846B | 65 V, 100 mA NPN general-purpose transistors | Production | |
BC846xW series | 65 V, 100 mA NPN general-purpose transistors | ACT | |
BC846AW | 65 V, 100 mA NPN general-purpose transistors | Production | |
BC846BW | 65 V, 100 mA NPN general-purpose transistors | Production | |
BC846W | 65 V, 100 mA NPN general-purpose transistors | Production | |
BC847XQA series | 45 V, 100 mA NPN general-purpose transistors | ACT | |
BC847AQA | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847BQA | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847CQA | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847x series | 45 V, 100 mA NPN general-purpose transistors | ACT | |
BC847 | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847A | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847B | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847C | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847xM series | 45 V, 100 mA NPN general-purpose transistors | ACT | |
BC847AM | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847BM | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847CM | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847xMB series | 45 V, 100 mA NPN general-purpose transistors | ACT | |
BC847AMB | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847BMB | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847CMB | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847xW series | 45 V, 100 mA NPN general-purpose transistors | ACT | |
BC847AW | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847BW | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847CW | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847W | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC848 series | 30 V, 100 mA NPN general-purpose transistors | ACT |
|
BC848B | 30 V, 100 mA NPN general-purpose transistors | Production | |
BC848W | 30 V, 100 mA NPN general-purpose transistors | Production | |
BC856; BC857; BC858 | 65 V, 100 mA PNP general-purpose transistors | ACT | |
BC856 | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856A | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856B | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857 | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857A | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857B | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857C | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC858B | PNP general purpose transistor | Production | |
BC856W; BC857W; BC858W | 65 V, 100 mA PNP general-purpose transistors | ACT | |
BC856AW | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BW | 65 V, 100 mA PNP general-purpose transistor | Production | |
BC856W | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857AW | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857BW | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857CW | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857W | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC858W | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857M series | PNP general purpose transistors | ACT | |
BC857AM | 45 V, 100 mA PNP general-purpose transistor | Production | |
BC857BM | 45 V, 100 mA PNP general-purpose transistor | Production | |
BC857CM | 45 V, 100 mA PNP general-purpose transistor | Production | |
BC857XQA series | 45 V, 100 mA PNP general-purpose transistors | ACT | |
BC857AQA | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857BQA | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857CQA | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857XQC Series | 45 V, 100 mA PNP general-purpose transistors | ACT | |
BC857AQC | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857BQC | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857CQC | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857XQC-Q Series | 45 V, 100 mA PNP general-purpose transistors | ACT | |
BC857AQC-Q | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857BQC-Q | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857CQC-Q | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857xMB series | 45 V, 100 mA PNP general-purpose transistors | ACT | |
BC857AMB | 45 V, 100 mA PNP general-purpose transistor | Production | |
BC857BMB | 45 V, 100 mA PNP general-purpose transistor | Production | |
BC857CMB | 45 V, 100 mA PNP general-purpose transistor | Production | |
BCP51T-SERIES | 45 V, 1 A PNP medium power transistors | ACT | |
BCP51-10T | 45 V, 1 A PNP medium power transistors | Production | |
BCP51-16T | 45 V, 1 A PNP medium power transistors | Production | |
BCP51T | 45 V, 1 A PNP medium power transistors | Production | |
BCP52; BCX52; BC52PA | 60 V, 1 A PNP medium power transistors | ACT | |
BC52-10PA | 60 V, 1 A PNP medium power transistor | Production | |
BC52-16PA | 60 V, 1 A PNP medium power transistor | Production | |
BC52PA | 60 V, 1 A PNP medium power transistor | Production | |
BCP52 | 60 V, 1 A PNP medium power transistor | Production | |
BCP52-10 | 60 V, 1 A PNP medium power transistor | Production | |
BCP52-16 | 60 V, 1 A PNP medium power transistor | Production | |
BCX52 | 60 V, 1 A PNP medium power transistor | Production | |
BCX52-10 | 60 V, 1 A PNP medium power transistor | Production | |
BCX52-16 | 60 V, 1 A PNP medium power transistor | Production | |
BCP53H | 80 V, 1 A PNP medium power transistors | ACT | |
BCP53-10H | 80 V, 1 A PNP medium power transistors | Production | |
BCP53-16H | 80 V, 1 A PNP medium power transistors | Production | |
BCP53H | 80 V, 1 A PNP medium power transistors | Production | |
BCP53T-SERIES | 80 V, 1 A PNP medium power transistors | ACT | |
BCP53-10T | 80 V, 1 A PNP medium power transistors | Production | |
BCP53-10T-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP53-16T | 80 V, 1 A PNP medium power transistors | Production | |
BCP53-16T-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP53T | 80 V, 1 A PNP medium power transistors | Production | |
BCP53T-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP55 series | 60 V, 1 A NPN medium power transistors | ACT | |
BCP55 | 60 V, 1 A NPN medium power transistors | Production | |
BCP55-10 | 60 V, 1 A NPN medium power transistors | Production | |
BCP55-16 | 60 V, 1 A NPN medium power transistors | Production | |
BCP56 series | 80 V, 1 A NPN medium power transistors | ACT | |
BCP56 | 80 V, 1 A NPN medium power transistors | Production | |
BCP56-10 | 80 V, 1 A NPN medium power transistors | Production | |
BCP56-16 | 80 V, 1 A NPN medium power transistors | Production | |
BCP56H | 80 V, 1 A NPN medium power transistor | ACT | |
BCP56-10H | 80 V, 1 A NPN medium power transistor | Production | |
BCP56-16H | 80 V, 1 A NPN medium power transistor | Production | |
BCP56H | 80 V, 1 A NPN medium power transistor | Production | |
BCP56T-SERIES | 80 V, 1 A NPN medium power transistors | ACT | |
BCP56-10T | 80 V, 1 A NPN medium power transistors | Production | |
BCP56-16T | 80 V, 1 A NPN medium power transistors | Production | |
BCP56T | 80 V, 1 A NPN medium power transistors | Production | |
BCP69, BC869, BC69PA | 20 V, 2 A PNP medium power transistors | ACT | |
BC69-16PA | 20 V, 2 A PNP medium power transistor | Production | |
BC69-25PA | 20 V, 2 A PNP medium power transistor | Production | |
BC69PA | 20 V, 2 A PNP medium power transistor | Production | |
BC869 | 20 V, 2 A PNP medium power transistor | Production | |
BC869-16 | 20 V, 2 A PNP medium power transistor | Production | |
BC869-25 | 20 V, 2 A PNP medium power transistor | Production | |
BCP69 | 20 V, 2 A PNP medium power transistor | Production | |
BCP69-16 | 20 V, 2 A PNP medium power transistor | Production | |
BCP69-25 | 20 V, 2 A PNP medium power transistor | Production | |
BCW29; BCW30 | PNP general purpose transistors | ACT | |
BCW29 | PNP general purpose transistors | Production | |
BCW30 | PNP general purpose transistors | Production | |
BCW31; BCW32; BCW33 | NPN general purpose transistors | ACT | |
BCW31 | NPN general purpose transistors | Production | |
BCW32 | NPN general purpose transistors | Production | |
BCW33 | NPN general purpose transistors | Production | |
BCW60 series | NPN general purpose transistors | ACT | |
BCW60B | NPN general purpose transistors | Production | |
BCW60C | NPN general purpose transistors | Production | |
BCW60D | NPN general purpose transistors | Production | |
BCW61 series | PNP general purpose transistors | ACT | |
BCW61B | PNP general purpose transistors | Production | |
BCW61C | PNP general purpose transistors | Production | |
BCW61D | PNP general purpose transistors | Production | |
BCW66 series | 45 V, 800 mA NPN general-purpose transistor | ACT | |
BCW66F | 45 V, 800 mA NPN general-purpose transistor | Production | |
BCW66G | 45 V, 800 mA NPN general-purpose transistor | Production | |
BCW66H | 45 V, 800 mA NPN general-purpose transistor | Production | |
BCW68 series | 45 V, 800 mA PNP general-purpose transistor | ACT | |
BCW68F | 45 V, 800 mA PNP general-purpose transistor | Production | |
BCW68G | 45 V, 800 mA PNP general-purpose transistor | Production | |
BCW68H | 45 V, 800 mA PNP general-purpose transistor | Production | |
BCW69; BCW70 | PNP general purpose transistors | ACT | |
BCW69 | PNP general purpose transistors | Production | |
BCW70 | PNP general purpose transistors | Production | |
BCW71; BCW72 | NPN general purpose transistors | ACT | |
BCW71 | NPN general purpose transistors | Production | |
BCW72 | NPN general purpose transistors | Production | |
BCX17; BCX18 | PNP general purpose transistors | ACT | |
BCX17 | PNP general purpose transistors | Production | |
BCX18 | PNP general purpose transistors | Production | |
BCX70 series | NPN general purpose transistors | ACT | |
BCX70G | NPN general purpose transistors | Production | |
BCX70H | NPN general purpose transistors | Production | |
BCX70J | NPN general purpose transistors | Production | |
BCX70K | NPN general purpose transistors | Production | |
BCX71 series | PNP general purpose transistors | ACT | |
BCX71H | PNP general purpose transistors | Production | |
BCX71J | PNP general purpose transistors | Production | |
BCX71K | PNP general purpose transistors | Production | |
BSP31; BSP32; BSP33 | PNP medium power transistors | ACT | |
BSP31 | 60 V, 1 A PNP medium power transistor | Production | |
BSP32 | 80 V, 1 A PNP medium power transistor | Production | |
BSP33 | 80 V, 1 A PNP medium power transistor | Production | |
BSP41; BSP43 | NPN medium power transistors | ACT | |
BSP41 | 60 V, 1 A NPN medium power transistor | Production | |
BSP43 | 80 V, 1 A NPN medium power transistor | Production | |
DFN1010D_3_SERIES | Collector-emitter voltage | ACT |
|
PBSS4130QA | 30 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4160QA | 60 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4160QA-Q | 60 V, 1 A NPN low VCEsat transistor | Production | |
PBSS4230QA | 30 V, 2 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4260QA | 60 V, 2 A NPN low VCEsat (BISS) transistor | Production | |
PBSS5160QA | 60 V, 1 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5260QA | 60 V, 1.7 A PNP low VCEsat (BISS) transistor | Production | |
LFPAK bipolar transistors | Nexperia bipolar transistors in LFPAK56 and LFPAK56D - the true power packages for smart efficiency | ACT |
|
PHPT60406NY | 40 V, 6 A NPN high power bipolar transistor | Production | |
PHPT60406PY | 40 V, 6 A PNP high power bipolar transistor | Production | |
PHPT60410NY | 40 V, 10 A NPN high power bipolar transistor | Production | |
PHPT60410PY | 40 V, 10 A PNP high power bipolar transistor | Production | |
PHPT60415NY | 40 V, 15 A NPN high power bipolar transistor | Production | |
PHPT60415PY | 40 V, 15 A PNP high power bipolar transistor | Production | |
PHPT60603NY | 60V, 3 A NPN high power bipolar transistor | Production | |
PHPT60603PY | 60 V, 3 A PNP high power bipolar transistor | Production | |
PHPT60606NY | 60 V, 6 A NPN high power bipolar transistor | Production | |
PHPT60606PY | 60 V, 6 A PNP high power bipolar transistor | Production | |
PHPT60610NY | 60 V, 10 A NPN high power bipolar transistor | Production | |
PHPT60610PY | 60 V, 10 A PNP high power bipolar transistor | Production | |
PHPT61002NYC | 100V, 2 A NPN high power bipolar transistor | Production | |
PHPT61002NYCLH | 100 V, 2 A NPN high power bipolar transistor | Production | |
PHPT61002PYC | 100 V, 2 A PNP high power bipolar transistor | Production | |
PHPT61002PYCLH | 100 V, 2 A PNP high power bipolar transistor | Production | |
PHPT61003NY | 100 V, 3 A NPN high power bipolar transistor | Production | |
PHPT61003PY | 100 V, 3A PNP high power bipolar transistor | Production | |
PHPT61006NY | 100 V, 6 A NPN high power bipolar transistor | Production | |
PHPT61006PY | 100 V, 6 A PNP high power bipolar transistor | Production | |
PHPT61010NY | 100 V, 10 A NPN high power bipolar transistor | Production | |
PHPT61010PY | 100 V, 10 A PNP high power bipolar transistor | Production | |
NXP3875Y; NXP3875G | 50 V, 150 mA NPN general-purpose transistors | ACT | |
NXP3875G | 50 V, 150 mA NPN general-purpose transistors | Production | |
NXP3875Y | 50 V, 150 mA NPN general-purpose transistors | Production | |
PMST5088; PMST5089 | NPN general purpose transistors | ACT | |
PMST5088 | NPN general purpose transistors | Production | |
PMST5089 | NPN general purpose transistors | Production | |
PMST6428; PMST6429 | NPN general purpose transistors | ACT | |
PMST6428 | NPN general purpose transistors | Production | |
PMST6429 | NPN general purpose transistors | Production | |
PMSTA05; PMSTA06 | 500 mA NPN general-purpose transistors | ACT | |
PMSTA05 | 500 mA NPN general-purpose transistors | Production | |
PMSTA06 | 80 V, 500 mA NPN general purpose transistor | Production | |
PMSTA55; PMSTA56 | 500 mA PNP general-purpose transistors | ACT | |
PMSTA55 | 60 V, 500 mA PNP general-purpose transistor | Production | |
PMSTA56 | 80V, 500 mA PNP general-purpose transistor | Production | |
2PA1576Q | PNP general-purpose transistor | Production | |
2PA1576Q-Q | PNP general-purpose transistor | Production | |
2PA1576R | PNP general-purpose transistor | Production | |
2PA1576R-Q | PNP general-purpose transistor | Production | |
2PA1576S | PNP general-purpose transistor | Production | |
2PA1576S-Q | PNP general-purpose transistor | Production | |
2PB1424 | 20 V, 3 A PNP low VCEsat (BISS) transistor | Production | |
2PB709ARL | 45 V, 100 mA PNP general-purpose transistor | Production | |
2PB709ART | 45 V, 100 mA PNP general-purpose transistor | Production | |
2PB709ASL | 45 V, 100 mA PNP general-purpose transistor | Production | |
2PB709ASL-Q | 45 V, 100 mA PNP general-purpose transistor | Production | |
2PC4081Q | NPN general-purpose transistor | Production | |
2PC4081Q-Q | NPN general-purpose transistor | Production | |
2PC4081R | NPN general-purpose transistor | Production | |
2PC4081R-Q | NPN general-purpose transistor | Production | |
2PC4081S | NPN general-purpose transistor | Production | |
2PC4081S-Q | NPN general-purpose transistor | Production | |
2PD2150 | 20 V, 3 A NPN low VCEsat (BISS) transistor | Production | |
2PD601ART | 50 V, 100 mA NPN general-purpose transistor | Production | |
2PD601ART-Q | 50 V, 100 mA NPN general-purpose transistor | Production | |
2PD601ARW | 50 V, 100 mA NPN general purpose transistor | Production | |
2PD601ARW-Q | 50 V, 100 mA NPN general purpose transistor | Production | |
2PD601ASW | 50 V, 100 mA NPN general purpose transistor | Production | |
2PD601ASW-Q | 50 V, 100 mA NPN general purpose transistor | Production | |
BC51-10PA | 45 V, 1 A PNP medium power transistors | Production | |
BC51-10PA-Q | 45 V, 1 A PNP medium power transistors | Production | |
BC51-16PA | 45 V, 1 A PNP medium power transistors | Production | |
BC51-16PA-Q | 45 V, 1 A PNP medium power transistors | Production | |
BC51PA | 45 V, 1 A PNP medium power transistors | Production | |
BC51PA-Q | 45 V, 1 A PNP medium power transistors | Production | |
BC53-10PA | 80 V, 1 A PNP medium power transistors | Production | |
BC53-16PA | 80 V, 1 A PNP medium power transistors | Production | |
BC53PA | 80 V, 1 A PNP medium power transistors | Production | |
BC53PA-Q | 80 V, 1 A PNP medium power transistors | Production |
|
BC54-10PA | 45 V, 1 A NPN medium power transistors | Production | |
BC54-10PA-Q | 45 V, 1 A NPN medium power transistors | Production | |
BC54-10PAS | 45 V, 1 A NPN medium power transistors | Production | |
BC54-10PAS-Q | 45 V, 1 A NPN medium power transistors | Production | |
BC54-16PA | 45 V, 1 A NPN medium power transistors | Production | |
BC54-16PA-Q | 45 V, 1 A NPN medium power transistors | Production | |
BC54-16PAS | 45 V, 1 A NPN medium power transistors | Production | |
BC54-16PAS-Q | 45 V, 1 A NPN medium power transistors | Production | |
BC54PA | 45 V, 1 A NPN medium power transistors | Production | |
BC54PA-Q | 45 V, 1 A NPN medium power transistors | Production | |
BC54PAS | 45 V, 1 A NPN medium power transistors | Production | |
BC54PAS-Q | 45 V, 1 A NPN medium power transistors | Production | |
BC55-10PAS | 60 V, 1 A NPN medium power transistors | Production | |
BC55-10PAS-Q | 60 V, 1 A NPN medium power transistors | Production | |
BC55-16PAS | 60 V, 1 A NPN medium power transistors | Production | |
BC55-16PAS-Q | 60 V, 1 A NPN medium power transistors | Production | |
BC55PAS | 60 V, 1 A NPN medium power transistors | Production | |
BC55PAS-Q | 60 V, 1 A NPN medium power transistors | Production | |
BC56-10PA | 80 V, 1 A NPN medium power transistors | Production | |
BC56-10PAS | 80 V, 1 A NPN medium power transistors | Production | |
BC56-16PA | 80 V, 1 A NPN medium power transistors | Production | |
BC56-16PAS | 80 V, 1 A NPN medium power transistors | Production | |
BC56PA | 80 V, 1 A NPN medium power transistors | Production | |
BC56PAS | 80 V, 1 A NPN medium power transistors | Production | |
BC68-25PA | 20 V, 2 A NPN medium power transistor | Production | |
BC68-25PA-Q | 20 V, 2 A NPN medium power transistors | Production | |
BC68PA | 20 V, 2 A NPN medium power transistor | Production | |
BC68PA-Q | 20 V, 2 A NPN medium power transistors | Production | |
BC806-16 | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC806-16H | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC806-16H-Q | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC806-16W | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC806-25 | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC806-25H | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC806-25H-Q | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC806-25W | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16H | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16H-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16L | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16LW | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16QB | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16QB-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16QC | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16QC-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16W-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25H | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25H-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25L | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25LW | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25QB | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25QB-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25QC | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25QC-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25W-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40H | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40H-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40L | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40LW | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40QB | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40QB-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40QC | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40QC-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40W-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807W-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC816-16 | 80 V, 500 mA NPN general-purpose transistors | Production | |
BC816-16H | 80 V, 500 mA NPN general-purpose transistors | Production | |
BC816-16H-Q | 80 V, 500 mA NPN general-purpose transistors | Production | |
BC816-16W | 80 V, 500 mA NPN general-purpose transistors | Production | |
BC816-25 | 80 V, 500 mA NPN general-purpose transistors | Production | |
BC816-25H | 80 V, 500 mA NPN general-purpose transistors | Production | |
BC816-25H-Q | 80 V, 500 mA NPN general-purpose transistors | Production | |
BC816-25W | 80 V, 500 mA NPN general-purpose transistors | Production | |
BC817-16-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-16QB | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-16QB-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-16QC | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-16QC-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-16W-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-25-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-25QB-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-25QC-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-25W-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-40-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-40QB | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-40QB-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-40QC | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-40QC-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-40W-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC817W-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
BC846-Q | 65 V, 100 mA NPN general-purpose transistors | Production | |
BC846A-Q | 65 V, 100 mA NPN general-purpose transistors | Production | |
BC846AQC-Q | 65 V, 100 mA NPN general-purpose transistor | Production | |
BC846AW-Q | 65 V, 100 mA NPN general-purpose transistors | Production | |
BC846B-Q | 65 V, 100 mA NPN general-purpose transistors | Production | |
BC846BM | 65 V, 100 mA NPN general-purpose transistor | Production | |
BC846BMB | 65 V, 100 mA NPN general-purpose transistor | Production | |
BC846BQC | 65 V, 100 mA NPN general-purpose transistor | Production | |
BC846BQC-Q | 65 V, 100 mA NPN general-purpose transistor | Production | |
BC846BW-Q | 65 V, 100 mA NPN general-purpose transistors | Production | |
BC846W-Q | 65 V, 100 mA NPN general-purpose transistors | Production | |
BC847-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847A-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847AQB | 45 V, 100 mA NPN general-purpose transistor | Production | |
BC847AQB-Q | 45 V, 100 mA NPN general-purpose transistor | Production | |
BC847AQC-Q | 45 V, 100 mA NPN general-purpose transistor | Production | |
BC847AW-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847B-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847BQB | 45 V, 100 mA NPN general-purpose transistor | Production | |
BC847BQB-Q | 45 V, 100 mA NPN general-purpose transistor | Production | |
BC847BQC-Q | 45 V, 100 mA NPN general-purpose transistor | Production | |
BC847BW-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847C-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847CQB-Q | 45 V, 100 mA NPN general-purpose transistor | Production | |
BC847CQC-Q | 45 V, 100 mA NPN general-purpose transistor | Production | |
BC847CW-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC847W-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
BC856-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856A-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856AQB | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856AQB-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856AQC | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856AQC-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856AW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856B-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BM | 60 V, 100 mA PNP general-purpose transistor | Production | |
BC856BMB | 60 V, 100 mA PNP general-purpose transistor | Production | |
BC856BQB | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BQB-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BQC | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BQC-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857A-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857AQB | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857AQB-Q | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857AW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857B-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857BQB-Q | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857BW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857C-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857CQB-Q | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857CW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC858B-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC858W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC868 | 20 V, 2 A NPN medium power transistor | Production | |
BC868-25 | 20 V, 2 A NPN medium power transistor | Production | |
BC868-25-Q | 20 V, 2 A NPN medium power transistors | Production | |
BC868-Q | 20 V, 2 A NPN medium power transistors | Production | |
BCP51 | 45 V, 1 A PNP medium power transistors | Production | |
BCP51-10 | 45 V, 1 A PNP medium power transistors | Production | |
BCP51-10-Q | 45 V, 1 A PNP medium power transistors | Production | |
BCP51-16 | 45 V, 1 A PNP medium power transistors | Production | |
BCP51-16-Q | 45 V, 1 A PNP medium power transistors | Production | |
BCP51-Q | 45 V, 1 A PNP medium power transistors | Production | |
BCP52-10T | 60 V, 1 A PNP medium power transistors | Production | |
BCP52-16T | 60 V, 1 A PNP medium power transistors | Production | |
BCP52T | 60 V, 1 A PNP medium power transistors | Production | |
BCP53 | 80 V, 1 A PNP medium power transistors | Production | |
BCP53-10 | 80 V, 1 A PNP medium power transistors | Production | |
BCP53-10-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP53-16 | 80 V, 1 A PNP medium power transistors | Production | |
BCP53-16-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP53-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP54 | 45 V, 1 A NPN medium power transistors | Production | |
BCP54-10 | 45 V, 1 A NPN medium power transistors | Production | |
BCP54-10-Q | 45 V, 1 A NPN medium power transistors | Production | |
BCP54-10T | 45 V, 1 A NPN medium power transistors | Production | |
BCP54-16 | 45 V, 1 A NPN medium power transistors | Production | |
BCP54-16-Q | 45 V, 1 A NPN medium power transistors | Production | |
BCP54-16T | 45 V, 1 A NPN medium power transistors | Production | |
BCP54-Q | 45 V, 1 A NPN medium power transistors | Production | |
BCP54T | 45 V, 1 A NPN medium power transistors | Production | |
BCP55-10-Q | 60 V, 1 A NPN medium power transistors | Production | |
BCP55-10T | 60 V, 1 A NPN medium power transistors | Production | |
BCP55-16-Q | 60 V, 1 A NPN medium power transistors | Production | |
BCP55-16T | 60 V, 1 A NPN medium power transistors | Production | |
BCP55-Q | 60 V, 1 A NPN medium power transistors | Production | |
BCP55T | 60 V, 1 A NPN medium power transistors | Production | |
BCP56-10-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP56-10T-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP56-16-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP56-16T-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP56-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP56T-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCP68 | 20 V, 2 A NPN medium power transistor | Production | |
BCP68-25 | 20 V, 2 A NPN medium power transistor | Production | |
BCP68-25-Q | 20 V, 2 A NPN medium power transistors | Production | |
BCP68-Q | 20 V, 2 A NPN medium power transistors | Production | |
BCV71 | NPN general purpose transistor | Production | |
BCV71-Q | NPN general purpose transistors | Production | |
BCV72 | NPN general purpose transistor | Production | |
BCV72-Q | NPN general purpose transistors | Production | |
BCW89 | 60 V, 100 mA PNP general purpose transistor | Production | |
BCW89-Q | 60 V, 100 mA PNP general purpose transistor | Production | |
BCX19 | NPN general purpose transistor | Production | |
BCX51 | 45 V, 1 A PNP medium power transistors | Production | |
BCX51-10 | 45 V, 1 A PNP medium power transistors | Production | |
BCX51-10-Q | 45 V, 1 A PNP medium power transistors | Production | |
BCX51-10T | 45 V, 1 A PNP power bipolar transistors | Production | |
BCX51-16 | 45 V, 1 A PNP medium power transistors | Production | |
BCX51-16-Q | 45 V, 1 A PNP medium power transistors | Production | |
BCX51-16T | 45 V, 1 A PNP power bipolar transistors | Production | |
BCX51-Q | 45 V, 1 A PNP medium power transistors | Production | |
BCX51T | 45 V, 1 A PNP power bipolar transistors | Production | |
BCX52-10T | 60 V, 1 A PNP power bipolar transistors | Production | |
BCX52-16T | 60 V, 1 A PNP power bipolar transistors | Production | |
BCX52T | 60 V, 1 A PNP power bipolar transistors | Production | |
BCX53 | 80 V, 1 A PNP medium power transistors | Production | |
BCX53-10 | 80 V, 1 A PNP medium power transistors | Production | |
BCX53-10T | 80 V, 1 A PNP power bipolar transistors | Production | |
BCX53-16 | 80 V, 1 A PNP medium power transistors | Production | |
BCX53-16T | 80 V, 1 A PNP power bipolar transistors | Production | |
BCX53T | 80 V, 1 A PNP power bipolar transistors | Production | |
BCX54 | 45 V, 1 A NPN medium power transistors | Production | |
BCX54-10 | 45 V, 1 A NPN medium power transistors | Production | |
BCX54-10-Q | 45 V, 1 A NPN medium power transistors | Production | |
BCX54-10T | 45 V, 1 A NPN power bipolar transistors | Production | |
BCX54-16 | 45 V, 1 A NPN medium power transistors | Production | |
BCX54-16-Q | 45 V, 1 A NPN medium power transistors | Production | |
BCX54-16T | 45 V, 1 A NPN power bipolar transistors | Production | |
BCX54-Q | 45 V, 1 A NPN medium power transistors | Production | |
BCX54T | 45 V, 1 A NPN power bipolar transistors | Production | |
BCX55 | 60 V, 1 A NPN medium power transistors | Production | |
BCX55-10 | 60 V, 1 A NPN medium power transistors | Production | |
BCX55-10-Q | 60 V, 1 A NPN medium power transistors | Production | |
BCX55-10T | 60 V, 1 A NPN power bipolar transistors | Production | |
BCX55-16 | 60 V, 1 A NPN medium power transistors | Production | |
BCX55-16-Q | 60 V, 1 A NPN medium power transistors | Production | |
BCX55-16T | 60 V, 1 A NPN power bipolar transistors | Production | |
BCX55-Q | 60 V, 1 A NPN medium power transistors | Production | |
BCX55T | 60 V, 1 A NPN power bipolar transistors | Production | |
BCX56 | 80 V, 1 A NPN medium power transistors | Production | |
BCX56-10 | 80 V, 1 A NPN medium power transistors | Production | |
BCX56-10-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCX56-10T | 80 V, 1 A NPN power bipolar transistors | Production | |
BCX56-16 | 80 V, 1 A NPN medium power transistors | Production | |
BCX56-16-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCX56-16T | 80 V, 1 A NPN power bipolar transistors | Production | |
BCX56-Q | 80 V, 1 A NPN medium power transistors | Production | |
BCX56T | 80 V, 1 A NPN power bipolar transistors | Production | |
BSR14 | NPN switching transistors | Production | |
BSR16 | 60V, 600 mA, PNP switching transistor | Production | |
BSR30 | 60 V, 1 A PNP medium power transistor | Production | |
BSR30-Q | 60 V, 1 A PNP medium power transistor | Production | |
BSR31 | 60 V, 1 A PNP medium power transistor | Production | |
BSR31-Q | 60 V, 1 A PNP medium power transistor | Production | |
BSR33 | 80 V, 1 A PNP medium power transistor | Production | |
BSR33-Q | 80 V, 1 A PNP medium power transistor | Production | |
BSR41 | 60 V, 1 A NPN medium power transistor | Production | |
BSR41-Q | 60 V, 1 A NPN medium power transistor | Production | |
BSR43 | 80 V, 1 A NPN medium power transistor | Production | |
BSR43-Q | 80 V, 1 A NPN medium power transistor | Production | |
BSV52 | NPN switching transistor | Production | |
MJD148 | 45 V, 4 A NPN high power bipolar transistor | Production | |
MJD148-Q | 45 V, 4 A NPN high power bipolar transistor | Production | |
MJD2873 | 50 V, 2 A NPN high power bipolar transistor | Production | |
MJD2873-Q | 50 V, 2 A NPN high power bipolar transistor | Production | |
MJD31C | 100 V, 3 A NPN high power bipolar transistor | Production | |
MJD31CA | 100 V, 3 A NPN high power bipolar transistor | Production | |
MJD31CH-Q | 100 V, 3 A NPN high power bipolar transistor | Production | |
MJD32C | 100 V, 3 A PNP high power bipolar transistor | Production | |
MJD32CA | 100 V, 3 A PNP high power bipolar transistor | Production | |
MJD41C | 100 V, 6 A NPN high power bipolar transistor | Production | |
MJD41C-Q | 100 V, 6 A NPN high power bipolar transistor | Production | |
MJD42C | 100 V, 6 A PNP high power bipolar transistor | Production | |
MJD42C-Q | 100 V, 6 A PNP high power bipolar transistor | Production | |
MJD44H11 | 80 V, 8 A NPN high power bipolar transistor | Production | |
MJD44H11A | 80 V, 8 A NPN high power bipolar transistor | Production | |
MJD45H11 | 80 V, 8 A PNP high power bipolar transistor | Production | |
MJD45H11A | 80 V, 8 A PNP high power bipolar transistor | Production | |
MMBT2222A | NPN switching transistor | Production | |
MMBT3904 | 40 V, 200 mA NPN switching transistor | Production | |
MMBT3904-Q | 40 V, 200 mA NPN switching transistor | Production | |
MMBT3906 | 40 V, 200 mA PNP switching transistor | Production | |
PBSS2515M | 15 V, 0.5 A NPN low VCEsat (BISS) transistor | Production | |
PBSS2515MB | 15 V, 0.5 A NPN low VCEsat (BISS) transistor | Production | |
PBSS2540M | 40 V, 0.5 A NPN low VCEsat (BISS) transistor | Production | |
PBSS2540MB | 40 V, 0.5 A NPN low VCEsat (BISS) transistor | Production | |
PBSS301ND | 20 V, 4 A NPN low VCEsat (BISS) transistor | Production | |
PBSS301NX | 12 V, 5.3 A NPN low VCEsat transistor | Production | |
PBSS301NX-Q | 12 V, 5.3 A NPN low VCEsat transistor | Production | |
PBSS301NZ | 12 V, 5.8 A NPN low VCEsat (BISS) transistor | Production | |
PBSS301PD | 20 V, 4 A PNP low VCEsat (BISS) transistor | Production | |
PBSS301PX | 12 V, 5.3 A PNP low VCEsat transistor | Production | |
PBSS301PX-Q | 12 V, 5.3 A PNP low VCEsat transistor | Production | |
PBSS301PZ | 12 V, 5.7 A PNP low VCEsat (BISS) transistor | Production | |
PBSS302ND | 40 V, 4 A NPN low VCEsat transistor | Production | |
PBSS302NX | 20 V, 5.3 A NPN low VCEsat transistor | Production | |
PBSS302NX-Q | 20 V, 5.3 A NPN low VCEsat transistor | Production | |
PBSS302NZ | 20 V, 5.8 A NPN low VCEsat transistor | Production | |
PBSS302NZ-Q | 20 V, 5.8 A NPN low VCEsat transistor | Production | |
PBSS302PD | 40 V, 4 A PNP low VCesat (BISS) transistor | Production | |
PBSS302PX | 20 V, 5.1 A PNP low VCEsat transistor | Production | |
PBSS302PX-Q | 20 V, 5.1 A PNP low VCEsat transistor | Production | |
PBSS302PZ | 20 V, 5.5 A PNP low VCEsat (BISS) transistor | Production | |
PBSS303ND | 60 V, 3 A NPN low VCEsat (BISS) transistor | Production | |
PBSS303NX | 30 V, 5.1 A NPN low VCEsat transistor | Production | |
PBSS303NX-Q | 30 V, 5.1 A NPN low VCEsat transistor | Production | |
PBSS303NZ | 30 V, 5.5 A NPN low VCEsat (BISS) transistor | Production | |
PBSS303PD | 60 V, 3 A PNP low VCEsat transistor | Production | |
PBSS303PD-Q | 60 V, 3 A PNP low VCEsat transistor | Production | |
PBSS303PX | 30 V, 5.1 A PNP low VCEsat transistor | Production | |
PBSS303PX-Q | 30 V, 5.1 A PNP low VCEsat transistor | Production | |
PBSS303PZ | 30 V, 5.3 A PNP low VCEsat (BISS) transistor | Production | |
PBSS304ND | 80 V, 3 A NPN low VCEsat (BISS) transistor | Production | |
PBSS304NX | 60 V, 4.7 A NPN low VCEsat transistor | Production | |
PBSS304NX-Q | 60 V, 4.7 A NPN low VCEsat transistor | Production | |
PBSS304NZ | 60 V, 5.2 A NPN low VCEsat (BISS) transistor | Production | |
PBSS304PD | 80 V, 3 A PNP low VCEsat (BISS) transistor | Production | |
PBSS304PX | 60 V, 4.2 A PNP low VCEsat transistor | Production | |
PBSS304PX-Q | 60 V, 4.2 A PNP low VCEsat transistor | Production | |
PBSS304PZ | 60 V, 4.5 A PNP low V_CEsat (BISS) transistor | Production | |
PBSS305ND | 100 V, 3 A NPN low VCEsat (BISS) transistor | Production | |
PBSS305NX | 80 V, 4.6 A NPN low VCEsat transistor | Production | |
PBSS305NX-Q | 80 V, 4.6 A NPN low VCEsat transistor | Production | |
PBSS305NZ | 80 V, 5.1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS305PD | 100 V, 2 A PNP low V_CEsat (BISS) transistor | Production | |
PBSS305PX | 80 V, 4.0 A PNP low VCEsat transistor | Production | |
PBSS305PX-Q | 80 V, 4.0 A PNP low VCEsat transistor | Production | |
PBSS305PZ | 80 V, 4.5 A PNP low V_CEsat (BISS) transistor | Production | |
PBSS306NX | 100 V, 4.5 A NPN low VCEsat transistor | Production | |
PBSS306NX-Q | 100 V, 4.5 A NPN low VCEsat transistor | Production | |
PBSS306NZ | 100 V, 5.1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS306PX | 100 V, 3.7 A PNP low VCEsat transistor | Production | |
PBSS306PX-Q | 100 V, 3.7 A PNP low VCEsat transistor | Production | |
PBSS306PZ | 100 V, 4.1 A PNP low VCEsat (BISS) transistor | Production | |
PBSS3515M | 15 V, 0.5 A PNP low VCEsat (BISS) transistor | Production | |
PBSS3515MB | 15 V, 0.5 A PNP low VCEsat (BISS) transistor | Production | |
PBSS3540M | 40 V, 0.5 A PNP low VCEsat (BISS) transistor | Production | |
PBSS3540MB | 40 V, 0.5 A PNP low VCEsat (BISS) transistor | Production | |
PBSS4021NT | 20 V, 4.3 A NPN low VCEsat transistor | Production | |
PBSS4021NT-Q | 20 V, 4.3 A NPN low VCEsat transistor | Production | |
PBSS4021NX | 20 V, 7 A NPN low VCEsat transistor | Production | |
PBSS4021NX-Q | 20 V, 7 A NPN low VCEsat transistor | Development | |
PBSS4021NZ | 20 V, 8 A NPN low VCEsat transistor | Production | |
PBSS4021NZ-Q | 20 V, 8 A NPN low VCEsat transistor | Production | |
PBSS4021PT | 20 V, 3.5 A PNP low VCEsat transistor | Production | |
PBSS4021PT-Q | 20 V, 3.5 A PNP low VCEsat transistor | Production | |
PBSS4021PX | 20 V, 6.2 A PNP low VCEsat transistor | Production | |
PBSS4021PX-Q | 20 V, 6.2 A PNP low VCEsat transistor | Production | |
PBSS4021PZ | 20 V, 6.6 A PNP low VCEsat transistor | Production | |
PBSS4021PZ-Q | 20 V, 6.6 A PNP low VCEsat transistor | Production | |
PBSS4032ND | 30 V, 3.5 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4032NT | 30 V, 2.6 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4032NX | 30 V, 4.7 A NPN low VCEsat transistor | Production | |
PBSS4032NX-Q | 30 V, 4.7 A NPN low VCEsat transistor | Production | |
PBSS4032NZ | 30 V, 4.9 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4032PD | 30 V, 2.7 A PNP low VCEsat (BISS) transistor | Production | |
PBSS4032PT | 30 V, 2.4 A PNP low VCEsat (BISS) transistor | Production | |
PBSS4032PX | 30 V, 4.2 A PNP low VCEsat transistor | Production | |
PBSS4032PX-Q | 30 V, 4.2 A PNP low VCEsat transistor | Production | |
PBSS4032PZ | 30 V, 4.4 A PNP low VCEsat (BISS) transistor | Production | |
PBSS4041NT | 60 V, 3.8 A NPN low VCEsat transistor | Production | |
PBSS4041NT-Q | 60 V, 3.8 A NPN low VCEsat transistor | Production | |
PBSS4041NX | 60 V, 6.2 A NPN low VCEsat transistor | Production | |
PBSS4041NX-Q | 60 V, 6.2 A NPN low VCEsat transistor | Development | |
PBSS4041NZ | 60 V, 7 A NPN low VCEsat transistor | Production | |
PBSS4041NZ-Q | 60 V, 7 A NPN low VCEsat transistor | Production | |
PBSS4041PT | 60 V, 2.7 A PNP low VCEsat transistor | Production | |
PBSS4041PT-Q | 60 V, 2.7 A PNP low VCEsat transistor | Production | |
PBSS4041PX | 60 V, 5 A PNP low VCEsat transistor | Production | |
PBSS4041PX-Q | 60 V, 5 A PNP low VCEsat transistor | Development | |
PBSS4041PZ | 60 V, 5.7 A PNP low VCEsat transistor | Production | |
PBSS4041PZ-Q | 60 V, 5.7 A PNP low VCEsat transistor | Production | |
PBSS4120T | 20 V; 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4130T | 30 V; 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4140T | 40 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4140T-Q | 40 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4140U | 40V Low VCEsat NPN Transistor | Production | |
PBSS4160T | 60 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4160T-Q | 60 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4160U | 60 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4160V | 60 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4160X | 60 V, 1 A NPN low VCEsat BISS transistor | Production | |
PBSS4230T | 30 V; 2 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4240T | 40 V; 2 A NPN low VCEsat transistor | Production | |
PBSS4240T-Q | 40 V; 2 A NPN low VCEsat transistor | Production | |
PBSS4240X | 40 V, 2 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4240Y | 40 V low VCEsat NPN transistor | Production | |
PBSS4240Z | 40 V, 2 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4250X | 50 V, 2 A NPN low VCEsat transistor | Production | |
PBSS4310PAS-Q | 10 V, 3 A NPN low VCEsat transistor | Production | |
PBSS4320T | 20 V NPN low VCEsat transistor | Production | |
PBSS4320X | 20 V, 3 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4330PA | 30 V, 3 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4330PAS | 30 V, 3 A NPN low VCEsat transistor | Production | |
PBSS4330PAS-Q | 30 V, 3 A NPN low VCEsat transistor | Production | |
PBSS4330X | 30 V, 3 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4350D | 50 V low VCEsat NPN transistor | Production | |
PBSS4350D-Q | 50 V low VCEsat NPN transistor | Production | |
PBSS4350T | 50 V; 3 A NPN low VCEsat transistor | Production | |
PBSS4350T-Q | 50 V; 3 A NPN low VCEsat transistor | Production | |
PBSS4350X | 50 V, 3 A NPN low VCEsat transistor | Production | |
PBSS4350Z | 50 V low VCEsat NPN transistor | Production | |
PBSS4350Z-Q | 50 V low VCEsat NPN transistor | Production | |
PBSS4360PAS | 60 V, 3 A NPN low VCEsat transistor | Production | |
PBSS4360PAS-Q | 60 V, 3 A NPN low VCEsat transistor | Production | |
PBSS4360X | 60 V, 3 A NPN low VCEsat BISS transistor | Production | |
PBSS4360Z | 60 V, 3 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4420D | 20 V, 4 A NPN low VCEsat transistor | Production | |
PBSS4420D-Q | 20 V, 4 A NPN low VCEsat transistor | Production | |
PBSS4440D | 40 V NPN low VCEsat (BISS) transistor | Production | |
PBSS4480X | 80 V, 4 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4520X | 20 V, 5 A NPN low VCEsat transistor | Production | |
PBSS4520X-Q | 20 V, 5 A NPN low VCEsat transistor | Production | |
PBSS4540X | 40 V, 5 A NPN low VCEsat transistor | Production | |
PBSS4540X-Q | 40 V, 5 A NPN low VCEsat transistor | Production | |
PBSS4540Z | 40 V low VCEsat NPN transistor | Production | |
PBSS4560PA | 60 V, 6 A NPN low V_CEsat (BISS) transistor | Production | |
PBSS4580PA | 80 V, 5.6 A NPN low V_CEsat (BISS) transistor | Production | |
PBSS4620PA | 20 V, 6 A NPN low V_CEsat (BISS) transistor | Production | |
PBSS4630PA | 30 V, 6 A NPN low V_CEsat (BISS) transistor | Production | |
PBSS5120T | 20 V; 1 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5130T | 30 V; 1 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5140T | 40 V, 1 A PNP low VCEsat transistor | Production | |
PBSS5140T-Q | 40 V, 1 A PNP low VCEsat transistor | Production | |
PBSS5140U | 40 V low VCEsat PNP transistor | Production | |
PBSS5160T | 60 V, 1 A PNP low VCEsat transistor | Production | |
PBSS5160U | 60 V, 1 A PNP low VCEsat transistor | Production | |
PBSS5160U-Q | 60 V, 1 A PNP low VCEsat transistor | Production | |
PBSS5220T | 20 V, 2 A PNP low VCEsat transistor | Production | |
PBSS5220T-Q | 20 V, 2 A PNP low VCEsat transistor | Production | |
PBSS5230T | 30 V, 2 A PNP low VCEsat transistor | Production | |
PBSS5230T-Q | 30 V, 2 A PNP low VCEsat transistor | Production | |
PBSS5240T | 40 V, 2 A PNP low VCEsat transistor | Production | |
PBSS5240T-Q | 40 V, 2 A PNP low VCEsat transistor | Production | |
PBSS5240V | 40 V low VCEsat PNP transistor | Production | |
PBSS5240X | 40 V, 2 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5240Y | 40 V low VCEsat PNP transistor | Production | |
PBSS5240Z | 40 V, 2 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5250T | 50 V; 2 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5250TH | 50 V, 2 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5250TH-Q | 50 V, 2 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5250X | 50 V, 2 A PNP low VCEsat transistor | Production | |
PBSS5320D | 20 V low VCEsat PNP transistor | Production | |
PBSS5320T | 20 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5320T-Q | 20 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5320X | 20 V, 3 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5330PA | 30 V, 3 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5330PAS | 30 V, 3 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5330X | 30 V, 3 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5350D | 50 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5350D-Q | 50 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5350T | 50 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5350T-Q | 50 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5350TH | 50 V, 3 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5350X | 50 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5350Z | 50 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5350Z-Q | 50 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5360PAS | 60 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5360PAS-Q | 60 V, 3A PNP low VCEsat transistor | Production | |
PBSS5360X | 60 V, 3 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5360Z | 60 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5360Z-Q | 60 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5420D | 20 V, 4 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5440D | 40 V, 4 A PNP low VCEsat transistor | Production | |
PBSS5440D-Q | 40 V, 4 A PNP low VCEsat transistor | Production | |
PBSS5480X | 80 V, 4 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5520X | 20 V, 5 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5540X | 40 V, 5 A PNP low VCEsat transistor | Production | |
PBSS5540X-Q | 40 V, 5 A PNP low VCEsat transistor | Production | |
PBSS5540Z | 40 V low VCEsat PNP transistor | Production | |
PBSS5540Z-Q | 40 V low VCEsat PNP transistor | Production | |
PBSS5560PA | 60 V, 5 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5580PA | 80 V, 4 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5620PA | 20 V, 6 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5630PA | 30 V, 6 A PNP low VCEsat (BISS) transistor | Production | |
PBSS8110D | 100 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS8110T | 100 V, 1 A NPN low VCEsat transistor | Production | |
PBSS8110T-Q | 100 V, 1 A NPN low VCEsat transistor | Production | |
PBSS8110X | 100 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS8110Y | 100 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS8110Z | 100 V, 1 A NPN low VCesat (BISS) transistor | Production | |
PBSS8510PA | 100 V, 5.2 A NPN low V_CEsat (BISS) transistor | Production | |
PBSS9110D | 100 V, 1 A PNP low VCEsat (BISS) transistor | Production | |
PBSS9110T | 100 V, 1 A PNP low VCEsat transistor | Production | |
PBSS9110T-Q | 100 V, 1 A PNP low VCEsat transistor | Production | |
PBSS9110X | 100 V, 1 A PNP low VCEsat (BISS) transistor | Production | |
PBSS9110Y | 100 V, 1 A PNP low VCEsat (BISS) transistor | Production | |
PBSS9110Z | 100 V, 1 A PNP low VCEsat (BISS) transistor | Production | |
PBSS9410PA | 100 V, 2.7 A PNP low VCEsat (BISS) transistor | Production | |
PMBS3904 | 40 V, 100 mA NPN general-purpose transistor | Production | |
PMBS3904-Q | 40 V, 100 mA NPN general-purpose transistor | Production | |
PMBS3906 | 40 V, 100 mA PNP general-purpose transistor | Production | |
PMBT2222 | NPN switching transistor | Production | |
PMBT2222A | NPN switching transistor | Production | |
PMBT2222A-Q | NPN switching transistor | Production | |
PMBT2222AM | 40 V, 600 mA NPN switching transistor | Production | |
PMBT2222AMB | 40 V, 600 mA NPN switching transistor | Production | |
PMBT2222AQA | 40 V, 600 mA NPN switching transistor | Production | |
PMBT2369 | NPN switching transistor | Production | |
PMBT2907 | 40V, 600 mA, PNP switching transistor | Production | |
PMBT2907A | 60V, 600 mA, PNP switching transistor | Production | |
PMBT2907A-Q | 60 V, 600 mA, PNP switching transistor | Production | |
PMBT2907AM | 60 V, 600 mA PNP switching transistor | Production | |
PMBT2907AMB | 60 V, 600 mA PNP switching transistor | Production | |
PMBT2907AQA | 60V, 600 mA PNP switching transistor | Production | |
PMBT3904 | 40 V, 200 mA NPN switching transistor | Production | |
PMBT3904-Q | 40 V, 200 mA NPN switching transistor | Production | |
PMBT3904M | 40 V, 200 mA NPN switching transistor | Production | |
PMBT3904MB | 40 V, 200 mA NPN switching transistor | Production | |
PMBT3904QA | 40 V, 200 mA NPN switching transistor | Production | |
PMBT3906 | PNP switching transistor | Production | |
PMBT3906M | 40 V, 200 mA PNP switching transistor | Production | |
PMBT3906MB | 40 V, 200 mA PNP switching transistor | Production | |
PMBT4401 | NPN switching transistor | Production | |
PMBT4401-Q | 40 V, 600 mA NPN switching transistor | Production | |
PMBT4403 | PNP switching transistor | Production | |
PMBT4403-Q | 40 V, 600 mA PNP switching transistor | Production | |
PMBT6428 | 50 V, 100 mA NPN general purpose transistor | Production | |
PMBT6429 | 45 V, 100 mA NPN general purpose transistor | Production | |
PMBT6429-Q | 45 V, 100 mA NPN general purpose transistor | Production | |
PMBTA06 | NPN general purpose transistor | Production | |
PMBTA06-Q | NPN general purpose transistor | Production | |
PMBTA56 | PNP general purpose transistor | Production | |
PMBTA56-Q | PNP general purpose transistor | Production | |
PMMT491A | NPN BISS transistor | Production | |
PMMT591A | PNP BISS transistor | Production | |
PMSS3904 | NPN switching transistor | Production | |
PMSS3906 | PNP switching transistor | Production | |
PMST2222 | NPN switching transistors | Production | |
PMST2222A | NPN switching transistors | Production | |
PMST2369 | NPN switching transistor | Production | |
PMST2907A | 60 V, 600 mA PNP switching transistor | Production | |
PMST2907A-Q | 60 V, 600 mA PNP switching transistor | Production | |
PMST3904 | NPN switching transistor | Production | |
PMST3904-Q | NPN switching transistor | Production | |
PMST3906 | 40 V, 200 mA PNP switching transistor | Production | |
PMST4401 | NPN switching transistor | Production | |
PMST4401-Q | NPN switching transistor | Production | |
PXT2222A | NPN switching transistor | Production | |
PXT2907A | 60 V, 600 mA, PNP switching transistor | Production | |
PXT4401 | NPN switching transistor | Production | |
PXT4403 | PNP switching transistor | Production | |
PZT2222A | NPN switching transistor | Production | |
PZT2907A | PNP switching transistor | Production | |
PZT4401 | NPN switching transistor | Production | |
PZT4403 | 40 V, 600 mA PNP switching transistor | Production | |
PZT4403-Q | 40 V, 600 mA PNP switching transistor | Production |
Visit our documentation center for all documentation
Brochure (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_brochure_DPAK_LFPAK_BJT_2021 | Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitry | Brochure | 2021-06-24 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
SOT89_mk | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.