Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PDTA113ZM | PDTA113ZM,315 | 934058824315 | SOT883 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 10 kOhm
PNP resistor-equipped transistors.
Built-in bias resistors
Reduces component count
Simplifies circuit design
Reduces pick and place costs
AEC-Q101 qualified
General purpose switching and amplification
Circuit drivers
Inverter and interface circuits
Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PDTA113ZM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | PNP | 250 | 10 | 100 | 1 | 50 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTA113ZM | PDTA113ZM,315 (934058824315) |
Active | G3 |
DFN1006-3 (SOT883) |
SOT883 |
REFLOW_BG-BD-1
|
SOT883_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTA113ZM | PDTA113ZM,315 | PDTA113ZM |
File name | Title | Type | Date |
---|---|---|---|
PDTA113Z_SER | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 10 kOhm | Data sheet | 2009-09-21 |
SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
SOT883_315 | DFN1006-3; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2021-01-27 |
PDTA113ZM_Nexperia_Product_Quality | PDTA113ZM Nexperia Product Quality | Quality document | 2017-05-16 |
PDTA113ZM_Nexperia_Product_Reliability | PDTA113ZM Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PDTA113ZM | PDTA113ZM SPICE model | SPICE model | 2024-04-05 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PDTA113ZM | PDTA113ZM,315 | 934058824315 | Active | SOT883_315 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.