Key features and benefits
- Transistor and two resistors integrated in one package
- Lower handling and inventory costs
- Broad 100 mA product range
- Reduced board space
- 500 mA portfolio
- Shorter assembly times
- Complete range of double RET in SOT363/457
- Simpler design process
- AEC-Q101 qualified
- Fewer soldering joints, increasing system reliability
Key applications
- Digital applications
- Instrument clusters
- Engine control units
Parametric search
Resistor-Equipped Transistors (RETs)
Please wait loading data...
Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PDTA124E (Automotive) | PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ | ACT | |
PDTA124EM | PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTA124EU | PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTA143X_TO_124XQB-Q series | 50 V, 100 mA PNP resistor-equipped transistors | ACT | |
PDTA114YQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA123JQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA124XQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143XQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143ZQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTC115T series | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open | ACT | |
PDTC115TM | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open | Production | |
PDTC115TU | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open | Production | |
PDTC143X_TO_124XQB-Q Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
PDTC114YQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC123JQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC124XQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143XQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143ZQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143X_TO_124XQC-Q Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT | |
PDTC114YQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC123JQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC124XQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143XQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143ZQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143_114_124_144EQB-Q Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT | |
PDTC114EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC124EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC144EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143_114_124_144EQC-Q Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT | |
PDTC114EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC124EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC144EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC144T series | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = open | ACT | |
PDTC144TM | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = open | Production | |
PDTC144TT | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = open | Production | |
PDTC144TU | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = open | Production | |
PDTC144W series | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | ACT | |
PDTC144WM | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | Production | |
PDTC144WT | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | Production | |
PDTC144WU | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | Production | |
NHDTA114ET | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA114EU | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA114YT | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA114YU | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA123JU | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA124EU | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA143ZT | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA143ZU | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA144EU | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTC114EU | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC114YT | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC114YU | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC123JT | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC123JU | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC124EU | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC143ZT | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC143ZU | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC144EU-Q | 80 V, 100 mA NPN resistor-equipped transistor | Production | |
PDTA113EM | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm | Production | |
PDTA113EMB | PNP resistor-equipped transistor; R1 = 1 kΩ, R2 = 1 kΩ | Production | |
PDTA113ET | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm | Production | |
PDTA113EU | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm | Production | |
PDTA113ZM | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 10 kOhm | Production | |
PDTA113ZMB | PNP resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PDTA113ZT | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 10 kOhm | Production | |
PDTA113ZU | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 10 kOhm | Production | |
PDTA114EM | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTA114EMB | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTA114EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA114EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA114ET-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTA114EU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTA114TM | PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Production | |
PDTA114TMB | PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = open | Production | |
PDTA114TT | PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Production | |
PDTA114TU | PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Production | |
PDTA114YM | PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTA114YMB | PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTA114YQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA114YT | PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTA114YU | PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTA115EMB | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PDTA115ET | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PDTA115EU-Q | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PDTA115TM | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = open | Production | |
PDTA115TMB | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = open | Production | |
PDTA115TT | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = open | Production | |
PDTA115TU | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = open | Production | |
PDTA123EM | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTA123EMB | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTA123ET | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTA123EU-Q | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTA123JM | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTA123JMB | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTA123JQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA123JT | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTA123JU | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTA123TMB | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = open | Production | |
PDTA123TT | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Production | |
PDTA123YMB | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTA123YQB-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ | Production | |
PDTA124EMB | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTA124EQA | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA124EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA124EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA124ET-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTA124TMB | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = open | Production | |
PDTA124XMB | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PDTA124XQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143EMB | PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTA143EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143TMB | PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PDTA143XMB | PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTA143XQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143ZMB | PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTA143ZQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143ZT-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTA144EMB | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTA144EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA144EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA144TMB | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
PDTA144VMB | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 10 kΩ | Production | |
PDTA144WMB | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 22 kΩ | Production | |
PDTB123YT-Q | 50 V, 500 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTC114EMB | NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTC114EU-Q | NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTC114TMB | NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = open | Production | |
PDTC114YT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTC114YU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTC115EMB | NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PDTC115ET | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm | Production | |
PDTC115EU | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm | Production | |
PDTC115TMB | NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = open | Production | |
PDTC123EM | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 2.2 kOhm | Production | |
PDTC123EMB | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTC123ET | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 2.2 kOhm | Production | |
PDTC123EU | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 2.2 kOhm | Production | |
PDTC123JM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTC123JMB | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTC123JT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTC123JU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTC123TM | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Production | |
PDTC123TMB | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = open | Production | |
PDTC123TU | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Production | |
PDTC123YM | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTC123YMB | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTC123YQB-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ | Production | |
PDTC123YT-Q | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTC123YU | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTC124EM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTC124EMB | NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTC124ET-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTC124EU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTC124TM | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Production | |
PDTC124TMB | NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = open | Production | |
PDTC124TT | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Production | |
PDTC124TU | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Production | |
PDTC124XM | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm | Production | |
PDTC124XMB | NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PDTC124XT | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm | Production | |
PDTC124XU | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm | Production | |
PDTC143EM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTC143EMB | NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTC143ET-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTC143EU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTC143TM | NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | Production | |
PDTC143TMB | NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PDTC143TT | NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | Production | |
PDTC143TU | NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | Production | |
PDTC143XM | NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTC143XMB | NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTC143XT | NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTC143XU | NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTC143ZM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTC143ZMB | NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTC143ZT | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTC143ZU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTC144EM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTC144EMB | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTC144ET-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTC144EU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTC144TMB | NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
PDTC144VM | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | Production | |
PDTC144VMB | NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 10 kΩ | Production | |
PDTC144VT | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | Production | |
PDTC144VU | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | Production | |
PDTC144WMB | NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 22 kΩ | Production |
Visit our documentation center for all documentation
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
DFN1006B-3_SOT883B_mk | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.