Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PDTD123YQA | PDTD123YQAZ | 934069274147 | SOT1215 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information50 V, 500 mA NPN resistor-equipped transistors
NPN Resistor-Equipped Transistor (RET) family in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.
Type number | R1 | R2 | Package Nexperia | NPN complement |
---|---|---|---|---|
PDTD113ZQA | 1 kΩ | 10 kΩ | DFN1010D-3 (SOT1215) | PDTB113ZQA |
PDTD123YQA | 2.2 kΩ | 10 kΩ | PDTB123YQA | |
PDTD143XQA | 4.7 kΩ | 10 kΩ | PDTB143XQA |
500 mA output current capability
Built-in bias resistors
± 10% resistor ratio tolerance
Simplifies circuit design
Reduces component count
Reduced pick and place costs
Low package height of 0.37 mm
Suitable for Automatic Optical Inspection (AOI) of solder joint
AEC-Q101 qualified
Digital applications
Cost saving alternative for BC807/BC817 series in digital applications
Controlling IC inputs
Switching loads
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PDTD123YQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 500 | 2.2 | 10 | NPN | 750 | 50 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTD123YQA | PDTD123YQAZ (934069274147) |
Active | 10 00 11 |
DFN1010D-3 (SOT1215) |
SOT1215 |
REFLOW_BG-BD-1
|
SOT1215_147 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTD123YQA | PDTD123YQAZ | PDTD123YQA |
File name | Title | Type | Date |
---|---|---|---|
PDTD113Z_123Y_143XQA_SER | 50 V, 500 mA NPN resistor-equipped transistors | Data sheet | 2016-03-31 |
SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1010D-3_SOT1215_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
SOT1215_147 | DFN1010D-3; Reel pack, SMD, 7"; Q2/T3 standard product orientation; Orderable part number ending ,147 or Z; Ordering code (12NC) ending 147 | Packing information | 2020-04-21 |
PDTD123YQA_Nexperia_Product_Quality | PDTD123YQA Nexperia Product Quality | Quality document | 2019-05-20 |
PDTD123YQA_Nexperia_Product_Reliability | PDTD123YQA Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PDTD123YQA | PDTD123YQA SPICE model | SPICE model | 2024-04-05 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PDTD123YQA | PDTD123YQA SPICE model | SPICE model | 2024-04-05 |
SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PDTD123YQA | PDTD123YQAZ | 934069274147 | Active | SOT1215_147 | 5,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.