Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1215 | DFN1010D-3 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | 2013-03-06 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1010D-3_SOT1215_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
SOT1215_147 | DFN1010D-3; Reel pack, SMD, 7"; Q2/T3 standard product orientation; Orderable part number ending ,147 or Z; Ordering code (12NC) ending 147 | Packing information | 2020-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
BC817-40QA | 45 V, 500 mA NPN general-purpose transistors | |
BAV99QA-Q | Dual series high-speed switching diodes | |
BC807-40QA | 45 V, 500 mA PNP general-purpose transistor | |
BC817-25QA | 45 V, 500 mA NPN general-purpose transistors | |
PBSS4230QA | 30 V, 2 A NPN low VCEsat (BISS) transistor | |
BC847AQA | 45 V, 100 mA NPN general-purpose transistors | |
PBSS4160QA-Q | 60 V, 1 A NPN low VCEsat transistor | |
BC847CQA | 45 V, 100 mA NPN general-purpose transistors | |
PDTB113ZQA | 50 V, 500 mA PNP resistor-equipped transistors | |
PBSS5160QA | 60 V, 1 A PNP low VCEsat (BISS) transistor | |
BC857CQA | 45 V, 100 mA PNP general-purpose transistors | |
PDTB113EQA | 50 V, 500 mA PNP resistor-equipped transistors | |
BAW56QA | Dual common anode high-speed switching diode | |
BAV23QA | Dual common cathode high-voltage switching diode | |
PDTB143EQA | 50 V, 500 mA PNP resistor-equipped transistors | |
PBSS5260QA | 60 V, 1.7 A PNP low VCEsat (BISS) transistor | |
PBHV9515QA | 150 V, 500 mA PNP high-voltage low VCEsat (BISS) transistor | |
BAS16QA-Q | High-speed switching diode | |
PMBT2907AQA | 60V, 600 mA PNP switching transistor | |
BC857BQA | 45 V, 100 mA PNP general-purpose transistors | |
BAV170QA-Q | Dual common cathode low-leakage diode | |
PDTB143XQA | 50 V, 500 mA PNP resistor-equipped transistors | |
BAS116QA | Low-leakage diode | |
BC807-25QA | 45 V, 500 mA PNP general-purpose transistor | |
BAS21QA-Q | High-voltage switching diode | |
PBSS4260QA | 60 V, 2 A NPN low VCEsat (BISS) transistor | |
PDTA124EQA | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTB123EQA | 50 V, 500 mA PNP resistor-equipped transistors | |
PESD5V0S2BQA | Protection against high surge currents in ultra small DFN1010D-3 package | |
PBSS4130QA | 30 V, 1 A NPN low VCEsat (BISS) transistor | |
PESD5V0S2BQA-Q | Protection against high surge currents in ultra small DFN1010D-3 package | |
PDTB114EQA | 50 V, 500 mA PNP resistor-equipped transistors | |
PBHV8515QA | 150 V, 500 mA NPN high-voltage low VCEsat (BISS) transistor | |
BC857AQA | 45 V, 100 mA PNP general-purpose transistors | |
NUP1301QA-Q | Ultra low capacitance ESD protection array | |
PMXB360ENEA | 80 V, N-channel Trench MOSFET | |
PDTB123YQA | 50 V, 500 mA PNP resistor-equipped transistors |
Bipolar transistors
Type number | Description | Quick access |
---|---|---|
BC817-40QA | 45 V, 500 mA NPN general-purpose transistors | |
PDTC114YQA | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTC143ZQA | 50 V, 100 mA NPN resistor-equipped transistors | |
BC807-40QA | 45 V, 500 mA PNP general-purpose transistor | |
BC817-25QA | 45 V, 500 mA NPN general-purpose transistors | |
PDTA123JQA | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTC123JQA | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTD114EQA | 50 V, 500 mA NPN resistor-equipped transistors | |
PDTC114EQA | 50 V, 100 mA NPN resistor-equipped transistors | |
PBSS4230QA | 30 V, 2 A NPN low VCEsat (BISS) transistor | |
BC847AQA | 45 V, 100 mA NPN general-purpose transistors | |
PBSS4160QA-Q | 60 V, 1 A NPN low VCEsat transistor | |
PDTD113ZQA | 50 V, 500 mA NPN resistor-equipped transistors | |
BC847CQA | 45 V, 100 mA NPN general-purpose transistors | |
PDTB113ZQA | 50 V, 500 mA PNP resistor-equipped transistors | |
PBSS5160QA | 60 V, 1 A PNP low VCEsat (BISS) transistor | |
BC857CQA | 45 V, 100 mA PNP general-purpose transistors | |
PDTB113EQA | 50 V, 500 mA PNP resistor-equipped transistors | |
PDTA114EQA | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTD143XQA | 50 V, 500 mA NPN resistor-equipped transistors | |
PDTC144EQA | 50 V, 100 mA NPN resistor-equipped transistors | |
BC847BQA | 45 V, 100 mA NPN general-purpose transistors | |
PDTB143EQA | 50 V, 500 mA PNP resistor-equipped transistors | |
PBSS5260QA | 60 V, 1.7 A PNP low VCEsat (BISS) transistor | |
PBHV9515QA | 150 V, 500 mA PNP high-voltage low VCEsat (BISS) transistor | |
PDTD113EQA | 50 V, 500 mA NPN resistor-equipped transistors | |
PMBT2907AQA | 60V, 600 mA PNP switching transistor | |
PDTA143EQA | 50 V, 100 mA PNP resistor-equipped transistors | |
BC857BQA | 45 V, 100 mA PNP general-purpose transistors | |
PDTA143XQA | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTB143XQA | 50 V, 500 mA PNP resistor-equipped transistors | |
PDTD123YQA | 50 V, 500 mA NPN resistor-equipped transistors | |
PDTA114YQA | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTD143EQA | 50 V, 500 mA NPN resistor-equipped transistors | |
BC807-25QA | 45 V, 500 mA PNP general-purpose transistor | |
PDTC143XQA | 50 V, 100 mA NPN resistor-equipped transistors | |
PMBT2222AQA | 40 V, 600 mA NPN switching transistor | |
PDTD123EQA | 50 V, 500 mA NPN resistor-equipped transistors | |
PBSS4160QA | 60 V, 1 A NPN low VCEsat (BISS) transistor | |
PDTA143ZQA | 50 V, 100 mA PNP resistor-equipped transistors | |
PBSS4260QA | 60 V, 2 A NPN low VCEsat (BISS) transistor | |
PDTA124EQA | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTC143EQA | 50 V, 100 mA NPN resistor-equipped transistors | |
PMBT3904QA | 40 V, 200 mA NPN switching transistor | |
PDTB123EQA | 50 V, 500 mA PNP resistor-equipped transistors | |
PBSS4130QA | 30 V, 1 A NPN low VCEsat (BISS) transistor | |
PDTB114EQA | 50 V, 500 mA PNP resistor-equipped transistors | |
PBHV8515QA | 150 V, 500 mA NPN high-voltage low VCEsat (BISS) transistor | |
PDTA144EQA | 50 V, 100 mA PNP resistor-equipped transistors | |
BC857AQA | 45 V, 100 mA PNP general-purpose transistors | |
PDTC124EQA | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTB123YQA | 50 V, 500 mA PNP resistor-equipped transistors |
Diodes
Type number | Description | Quick access |
---|---|---|
BAV99QA-Q | Dual series high-speed switching diodes | |
BAS21QA | High-voltage switching diode | |
BAS16QA | Single high-speed switching diode | |
BAV170QA | Dual common cathode low-leakage diode | |
BAW56QA | Dual common anode high-speed switching diode | |
BAV99QA | Dual series high-speed switching diodes | |
BAV23QA | Dual common cathode high-voltage switching diode | |
BAS16QA-Q | High-speed switching diode | |
BAV170QA-Q | Dual common cathode low-leakage diode | |
BAS116QA | Low-leakage diode | |
BAS21QA-Q | High-voltage switching diode | |
BAV70QA | Dual common cathode high-speed switching diode |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
NUP1301QA | Ultra low capacitance ESD protection array | |
PESD5V0S2BQA | Protection against high surge currents in ultra small DFN1010D-3 package | |
PESD5V0S2BQA-Q | Protection against high surge currents in ultra small DFN1010D-3 package | |
NUP1301QA-Q | Ultra low capacitance ESD protection array |
MOSFETs
Type number | Description | Quick access |
---|---|---|
PMXB40UNE | 12 V, N-channel Trench MOSFET | |
PMXB120EPE | 30 V, P-channel Trench MOSFET | |
PMXB56EN | 30 V, N-channel Trench MOSFET | |
PMXB350UPE | 20 V, P-channel Trench MOSFET | |
PMXB65UPE | 12 V, P-channel Trench MOSFET | |
PMXB65ENE | 30 V, N-channel Trench MOSFET | |
PMXB75UPE | 20 V, P-channel Trench MOSFET | |
PMXB43UNE | 20 V, N-channel Trench MOSFET | |
PMXB360ENEA | 80 V, N-channel Trench MOSFET |