Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMN075-100MSE | PSMN075-100MSEX | 934067474115 | SOT1210 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 100 V 71 mΩ standard level MOSFET in LFPAK33 designed specifically for PoE applications
New standards and proprietary approaches are enabling the next generation of Power-over-Ethernet (PoE) systems capable of delivering up to 100 W to each powered device (PD). Large screen LCD displays, 3G / 4G / Wi-Fi hot-spots and pan-tilt-zoom CCTV cameras, for example, are placing increased demands on the power sourcing equipment (PSE) in terms of “soft-start” procedures, resilience to short-circuits, thermal management and power density. Part of Nexperia’s “NextPower Live” MOSFET portfolio, the PSMN075-100MSE has been designed specifically to compliment the latest PoE controllers, offering both superior linear mode operation and very low RDS(on) in a cost-effective, industry compatible, LFPAK33 package.
Enhanced forward biased safe operating area for superior linear mode operation
Low Rdson for low conduction losses
Ultra reliable LFPAK33 package – no glue, no wires, 175°C
Very low IDSS
IEEE802.3at and proprietary solutions - (type 2)
Suitable for PoE applications upto 30W
Use PSMN040-100MSE for higher power requirements
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN075-100MSE | SOT1210 | LFPAK33 | Production | N | 1 | 100 | 71 | 175 | 5.3 | 16.4 | 65 | 50.7 | 3.3 | N | 773 | 66 | 2013-03-07 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN075-100MSE | PSMN075-100MSEX (934067474115) |
Active | M75E10 |
LFPAK33 (SOT1210) |
SOT1210 |
REFLOW_BG-BD-1
|
SOT1210_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN075-100MSE | PSMN075-100MSEX | PSMN075-100MSE |
File name | Title | Type | Date |
---|---|---|---|
PSMN075-100MSE | N-channel 100 V, 71 mΩ standard level MOSFET in LFPAK33 designed specifically for PoE applications | Data sheet | 2018-04-04 |
AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
AN11156 | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2017-12-21 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
SOT1210 | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK33_SOT1210_mk | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body | Marcom graphics | 2017-01-28 |
SOT1210 | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch | Package information | 2022-06-03 |
SOT1210_115 | LFPAK33; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2022-06-07 |
Reliability_information_t6_sot1210 | Reliability information t6 sot1210 | Quality document | 2023-04-14 |
T6_SOT1210_PSMN075-100MSE_Nexperia_Quality_document | T6 SOT1210 PSMN075-100MSE Nexperia Quality document | Quality document | 2023-04-14 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PSMN075-100MSE | PSMN075-100MSE Spice model | SPICE model | 2013-04-08 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2023-01-12 |
CauerModel_PSMN075-100MSE | CauerModel_PSMN075-100MSE | Thermal model | 2021-03-15 |
FosterModel_PSMN075-100MSE | FosterModel_PSMN075-100MSE | Thermal model | 2021-03-15 |
PSMN075-100MSE | PSMN075-100MSE | Thermal model | 2021-03-15 |
PSMN075-100MSE_Cauer | PSMN075-100MSE_Cauer | Thermal model | 2021-03-15 |
PSMN075-100MSE_Foster | PSMN075-100MSE_Foster | Thermal model | 2021-03-15 |
PSMN075-100MSE_Zth | PSMN075-100MSE Thermal SPICE model | Thermal model | 2019-05-27 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PSMN075-100MSE | PSMN075-100MSE Spice model | SPICE model | 2013-04-08 |
CauerModel_PSMN075-100MSE | CauerModel_PSMN075-100MSE | Thermal model | 2021-03-15 |
FosterModel_PSMN075-100MSE | FosterModel_PSMN075-100MSE | Thermal model | 2021-03-15 |
PSMN075-100MSE | PSMN075-100MSE | Thermal model | 2021-03-15 |
PSMN075-100MSE_Cauer | PSMN075-100MSE_Cauer | Thermal model | 2021-03-15 |
PSMN075-100MSE_Foster | PSMN075-100MSE_Foster | Thermal model | 2021-03-15 |
PSMN075-100MSE_Zth | PSMN075-100MSE Thermal SPICE model | Thermal model | 2019-05-27 |
SOT1210 | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMN075-100MSE | PSMN075-100MSEX | 934067474115 | Active | SOT1210_115 | 1,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.