×

SOT1210

SOT1210

Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch

Package information

Package information Package name Package description Reference Date
SOT1210 LFPAK33 Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch 2016-08-09

Related documents

File name Title Type Date
SOT1210 3D model for products with SOT1210 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LFPAK33_SOT1210_mk Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body Marcom graphics 2017-01-28
SOT1210 Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch Package information 2022-06-03
SOT1210_115 LFPAK33; Reel pack for SMD, 7"; Q1/T1 product orientation Packing information 2022-06-07
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
BUK9M53-60E N-channel 60 V, 53 mΩ logic level MOSFET in LFPAK33
BUK7M12-40E N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK33
BUK7M10-40E N-channel 40 V, 10 mΩ standard level MOSFET in LFPAK33
BUK9M11-40E N-channel 40 V, 11 mΩ logic level MOSFET in LFPAK33
BUK9M6R7-40H N-channel 40 V, 6.7 mΩ logic level MOSFET in LFPAK33
BUK9M85-60E N-channel 60 V, 85 mΩ logic level MOSFET in LFPAK33
BUK9M11-40H N-channel 40 V, 11.0 mΩ logic level MOSFET in LFPAK33
BUK9M8R5-40H N-channel 40 V, 8.5 mΩ logic level MOSFET in LFPAK33
BUK9M28-80E N-channel 80 V, 28 mΩ logic level MOSFET in LFPAK33
BUK7M12-60E N-channel 60 V, 12 mΩ standard level MOSFET in LFPAK33
BUK7M45-40E N-channel 40 V, 45 mΩ standard level MOSFET in LFPAK33
BUK7M6R7-40H N-channel 40 V, 6.7 mΩ standard level MOSFET in LFPAK33
BUK7M9R5-40H N-channel 40 V, 9.5 mΩ standard level MOSFET in LFPAK33
BUK9M6R6-30E N-channel 30 V, 6.6 mΩ logic level MOSFET in LFPAK33
BUK9M9R5-40H N-channel 40 V, 9.5 mΩ logic level MOSFET in LFPAK33
BUK7M20-40H N-channel 40 V, 20.0 mΩ standard level MOSFET in LFPAK33
BUK9M42-60E N-channel 60 V, 42 mΩ logic level MOSFET in LFPAK33
BUK9M19-60E N-channel 60 V, 19 mΩ logic level MOSFET in LFPAK33
BUK9M52-40E N-channel 40 V, 52 mΩ logic level MOSFET in LFPAK33
BUK9M34-100E N-channel 100 V, 34 mΩ logic level MOSFET in LFPAK33
BUK9M10-30E N-channel 30 V, 10 mΩ logic level MOSFET in LFPAK33
BUK9M4R3-40H N-channel 40 V, 4.3 mΩ logic level MOSFET in LFPAK33
BUK9M156-100E N-channel 100 V, 156 mΩ logic level MOSFET in LFPAK33
BUK9M35-80E N-channel 80 V, 35 mΩ logic level MOSFET in LFPAK33
BUK9M120-100E N-channel 100 V, 120 mΩ logic level MOSFET in LFPAK33
BUK7M5R0-40H N-channel 40 V, 5.0 mΩ standard level MOSFET in LFPAK33
BUK9M31-60EL Single N-channel 60 V, 21 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology
BUK7M42-60E N-channel 60 V, 42 mΩ standard level MOSFET in LFPAK33
BUK7M15-60E N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK33
BUK7M8R5-40H N-channel 40 V, 8.5 mΩ standard level MOSFET in LFPAK33
BUK9M5R0-40H N-channel 40 V, 5.0 mΩ logic level MOSFET in LFPAK33
BUK9M24-60E N-channel 60 V, 24 mΩ logic level MOSFET in LFPAK33
BUK7M19-60E N-channel 60 V, 19 mΩ standard level MOSFET in LFPAK33
BUK7M6R3-40E N-channel 40 V, 6.3 mΩ standard level MOSFET in LFPAK33
BUK9M20-40H N-channel 40 V, 20.0 mΩ logic level MOSFET in LFPAK33
BUK9M20-60EL Single N-channel 60 V, 13 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology
BUK9M6R0-40H N-channel 40 V, 6.0 mΩ logic level MOSFET in LFPAK33
BUK9M24-40E N-channel 40 V, 24 mΩ logic level MOSFET in LFPAK33
BUK9M14-40E N-channel 40 V, 14 mΩ logic level MOSFET in LFPAK33
BUK9M67-60EL Single N-channel 60 V, 44 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology
BUK7M15-40H N-channel 40 V, 15.0 mΩ standard level MOSFET in LFPAK33
BUK9M43-100E N-channel 100 V, 43 mΩ logic level MOSFET in LFPAK33
BUK7M22-80E N-channel 80 V, 22 mΩ standard level MOSFET in LFPAK33
BUK7M67-60E N-channel 60 V, 67 mΩ standard level MOSFET in LFPAK33
BUK9M9R1-40E N-channel 40 V, 9.1 mΩ logic level MOSFET in LFPAK33
BUK9M15-60E N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK33
BUK7M11-40H N-channel 40 V, 11.0 mΩ standard level MOSFET in LFPAK33
BUK7M21-40E N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK33
BUK7M27-80E N-channel 80 V, 27 mΩ standard level MOSFET in LFPAK33
BUK9M7R2-40E N-channel 40 V, 7.2 mΩ logic level MOSFET in LFPAK33
BUK9M5R2-30E N-channel 30 V, 5.2 mΩ logic level MOSFET in LFPAK33
BUK9M15-40H N-channel 40 V, 15.0 mΩ logic level MOSFET in LFPAK33
BUK9M3R3-40H N-channel 40 V, 3.3 mΩ logic level MOSFET in LFPAK33
BUK7M6R0-40H N-channel 40 V, 6.0 mΩ standard level MOSFET in LFPAK33
BUK9M23-80E N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33
BUK9M12-60E N-channel 60 V, 12 mΩ logic level MOSFET in LFPAK33
BUK9M17-30E N-channel 30 V, 17 mΩ logic level MOSFET in LFPAK33
BUK7M8R0-40E N-channel 40 V, 8 mΩ standard level MOSFET in LFPAK33
BUK7M9R9-60E N-channel 60 V, 9.9 mΩ standard level MOSFET in LFPAK33
BUK7M3R3-40H N-channel 40 V, 3.3 mΩ standard level MOSFET in LFPAK33
BUK7M33-60E N-channel 60 V, 33 mΩ standard level MOSFET in LFPAK33
BUK7M4R3-40H N-channel 40 V, 4.3 mΩ standard level MOSFET in LFPAK33
BUK7M17-80E N-channel 80 V, 17 mΩ standard level MOSFET in LFPAK33

MOSFETs

Type number Description Quick access
PSMN2R9-30MLC N-channel 30 V 2.95 mΩ logic level MOSFET in LFPAK33 using NextPower Technology
PSMN2R4-30MLD N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology
BUK9M53-60E N-channel 60 V, 53 mΩ logic level MOSFET in LFPAK33
PSMN3R3-40MLH N-channel 40 V, 3.3 mΩ, logic level MOSFET in LFPAK33 using NextPower-S3 technology
BUK7M12-40E N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK33
PSMN013-30MLC N-channel 30 V 13.6 mΩ logic level MOSFET in LFPAK33 using NextPower Technology
PSMN5R0-40MSH N-channel 40 V, 5 mΩ, standard level MOSFET in LFPAK33 using NextPower-S3 technology
BUK7M10-40E N-channel 40 V, 10 mΩ standard level MOSFET in LFPAK33
PSMN011-60ML N-channel 60 V 11.3 mΩ logic level MOSFET in LFPAK33
PSMN8R5-40MLD N-channel 40 V, 8.5 mΩ, logic level MOSFET in LFPAK33 using NextPower-S3 technology
PSMN020-30MLC N-channel 30 V 18.1 mΩ logic level MOSFET in LFPAK33 using TrenchMOS Technology
BUK9M11-40E N-channel 40 V, 11 mΩ logic level MOSFET in LFPAK33
PSMN4R2-30MLD N-channel 30 V, 4.2 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology
BUK9M6R7-40H N-channel 40 V, 6.7 mΩ logic level MOSFET in LFPAK33
BUK9M85-60E N-channel 60 V, 85 mΩ logic level MOSFET in LFPAK33
BUK9M11-40H N-channel 40 V, 11.0 mΩ logic level MOSFET in LFPAK33
BUK9M8R5-40H N-channel 40 V, 8.5 mΩ logic level MOSFET in LFPAK33
BUK9M28-80E N-channel 80 V, 28 mΩ logic level MOSFET in LFPAK33
PSMN6R4-30MLD N-channel 30 V, 6.4 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology
BUK7M12-60E N-channel 60 V, 12 mΩ standard level MOSFET in LFPAK33
BUK7M45-40E N-channel 40 V, 45 mΩ standard level MOSFET in LFPAK33
BUK7M6R7-40H N-channel 40 V, 6.7 mΩ standard level MOSFET in LFPAK33
BUK7M9R5-40H N-channel 40 V, 9.5 mΩ standard level MOSFET in LFPAK33
BUK9M6R6-30E N-channel 30 V, 6.6 mΩ logic level MOSFET in LFPAK33
PSMN012-60MS N-channel 60 V 12 mOhm standard level MOSFET in LFPAK33
BUK9M9R5-40H N-channel 40 V, 9.5 mΩ logic level MOSFET in LFPAK33
BUK7M20-40H N-channel 40 V, 20.0 mΩ standard level MOSFET in LFPAK33
PSMN2R0-25MLD N-channel 25 V, 2.1 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology
BUK9M42-60E N-channel 60 V, 42 mΩ logic level MOSFET in LFPAK33
BUK9M19-60E N-channel 60 V, 19 mΩ logic level MOSFET in LFPAK33
PSMN3R0-30MLC N-channel 30 V, 3.15mΩ logic level MOSFET in LFPAK33 using NextPower Technology
BUK9M52-40E N-channel 40 V, 52 mΩ logic level MOSFET in LFPAK33
BUK9M34-100E N-channel 100 V, 34 mΩ logic level MOSFET in LFPAK33
BUK9M10-30E N-channel 30 V, 10 mΩ logic level MOSFET in LFPAK33
PSMN4R3-40MLH N-channel 40 V, 4.3 mΩ, logic level MOSFET in LFPAK33 using NextPower-S3 technology
BUK9M4R3-40H N-channel 40 V, 4.3 mΩ logic level MOSFET in LFPAK33
BUK9M156-100E N-channel 100 V, 156 mΩ logic level MOSFET in LFPAK33
PSMN011-60MS N-channel 60 V 11.3 mΩ standard level MOSFET in LFPAK33
BUK9M35-80E N-channel 80 V, 35 mΩ logic level MOSFET in LFPAK33
BUK9M120-100E N-channel 100 V, 120 mΩ logic level MOSFET in LFPAK33
BUK7M5R0-40H N-channel 40 V, 5.0 mΩ standard level MOSFET in LFPAK33
BUK9M31-60EL Single N-channel 60 V, 21 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology
BUK7M42-60E N-channel 60 V, 42 mΩ standard level MOSFET in LFPAK33
PSMN8R5-40MSD N-channel 40 V, 8.5 mΩ, standard level MOSFET in LFPAK33 using NextPower-S3 technology
PSMN5R0-40MLH N-channel 40 V, 5 mΩ, logic level MOSFET in LFPAK33 using NextPower-S3 technology
BUK7M15-60E N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK33
PSMN3R5-25MLD N-channel 25 V, 3.72 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology
BUK7M8R5-40H N-channel 40 V, 8.5 mΩ standard level MOSFET in LFPAK33
BUK9M5R0-40H N-channel 40 V, 5.0 mΩ logic level MOSFET in LFPAK33
PSMN7R5-30MLD N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology
BUK9M24-60E N-channel 60 V, 24 mΩ logic level MOSFET in LFPAK33
PSMN7R0-30MLC N-channel 30 V 7 mΩ logic level MOSFET in LFPAK33 using NextPower Technology
PSMN9R0-25MLC N-channel 25 V 8.65 mΩ logic level MOSFET in LFPAK33 using NextPower Technology
BUK7M19-60E N-channel 60 V, 19 mΩ standard level MOSFET in LFPAK33
PSMN2R8-25MLC N-channel 25 V 2.8 mΩ logic level MOSFET in LFPAK33 using NextPower Technology
PSMN4R4-30MLC N-channel 30 V 4.65 mΩ logic level MOSFET in LFPAK33 using NextPower Technology
BUK7M6R3-40E N-channel 40 V, 6.3 mΩ standard level MOSFET in LFPAK33
BUK9M20-40H N-channel 40 V, 20.0 mΩ logic level MOSFET in LFPAK33
PSMN6R7-40MLD N-channel 40 V, 6.7 mΩ, logic level MOSFET in LFPAK33 using NextPower-S3 technology
PSMN040-100MSE N-channel 100 V 36.6 mΩ standard level MOSFET in LFPAK33 designed specifically for high power PoE applications
PSMN3R9-25MLC N-channel 25 V 4.15 mΩ logic level MOSFET in LFPAK33 using NextPower Technology
BUK9M20-60EL Single N-channel 60 V, 13 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology
BUK9M6R0-40H N-channel 40 V, 6.0 mΩ logic level MOSFET in LFPAK33
BUK9M24-40E N-channel 40 V, 24 mΩ logic level MOSFET in LFPAK33
BUK9M14-40E N-channel 40 V, 14 mΩ logic level MOSFET in LFPAK33
BUK9M67-60EL Single N-channel 60 V, 44 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology
BUK7M15-40H N-channel 40 V, 15.0 mΩ standard level MOSFET in LFPAK33
PSMN9R8-30MLC N-channel 30 V 9.8 mΩ logic level MOSFET in LFPAK33 using NextPower Technology
PSMN075-100MSE N-channel 100 V 71 mΩ standard level MOSFET in LFPAK33 designed specifically for PoE applications
PSMN1R6-30MLH N-channel 30 V, 1.9 mΩ, 160 A logic level MOSFET in LFPAK33 using NextPowerS3 technology
PSMN4R3-40MSH N-channel 40 V, 4.3 mΩ, standard level MOSFET in LFPAK33 using NextPower-S3 technology
BUK9M43-100E N-channel 100 V, 43 mΩ logic level MOSFET in LFPAK33
BUK7M22-80E N-channel 80 V, 22 mΩ standard level MOSFET in LFPAK33
PSMN6R1-25MLD N-channel 25 V, 6.8 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology
PSMN3R3-40MSH N-channel 40 V, 3.3 mΩ, standard level MOSFET in LFPAK33 using NextPower-S3 technology
BUK7M67-60E N-channel 60 V, 67 mΩ standard level MOSFET in LFPAK33
BUK9M9R1-40E N-channel 40 V, 9.1 mΩ logic level MOSFET in LFPAK33
PSMN5R3-25MLD N-channel 25 V, 5.3 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology
PSMN6R7-40MSD N-channel 40 V, 6.7 mΩ, standard level MOSFET in LFPAK33 using NextPower-S3 technology
BUK9M15-60E N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK33
BUK7M11-40H N-channel 40 V, 11.0 mΩ standard level MOSFET in LFPAK33
BUK7M21-40E N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK33
BUK7M27-80E N-channel 80 V, 27 mΩ standard level MOSFET in LFPAK33
BUK9M7R2-40E N-channel 40 V, 7.2 mΩ logic level MOSFET in LFPAK33
BUK9M5R2-30E N-channel 30 V, 5.2 mΩ logic level MOSFET in LFPAK33
BUK9M15-40H N-channel 40 V, 15.0 mΩ logic level MOSFET in LFPAK33
BUK9M3R3-40H N-channel 40 V, 3.3 mΩ logic level MOSFET in LFPAK33
BUK7M6R0-40H N-channel 40 V, 6.0 mΩ standard level MOSFET in LFPAK33
BUK9M23-80E N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33
BUK9M12-60E N-channel 60 V, 12 mΩ logic level MOSFET in LFPAK33
BUK9M17-30E N-channel 30 V, 17 mΩ logic level MOSFET in LFPAK33
BUK7M8R0-40E N-channel 40 V, 8 mΩ standard level MOSFET in LFPAK33
BUK7M9R9-60E N-channel 60 V, 9.9 mΩ standard level MOSFET in LFPAK33
BUK7M3R3-40H N-channel 40 V, 3.3 mΩ standard level MOSFET in LFPAK33
BUK7M33-60E N-channel 60 V, 33 mΩ standard level MOSFET in LFPAK33
PSMN1R5-25MLH N-channel 25 V, 1.81 mΩ, 150 A logic level MOSFET in LFPAK33 using NextPowerS3 technology
PSMN1R8-30MLH N-channel 30 V, 2.1 mΩ, 150 A logic level MOSFET in LFPAK33 using NextPowerS3 technology
BUK7M4R3-40H N-channel 40 V, 4.3 mΩ standard level MOSFET in LFPAK33
BUK7M17-80E N-channel 80 V, 17 mΩ standard level MOSFET in LFPAK33