×

PSMN4R4-30MLC

N-channel 30 V 4.65 mΩ logic level MOSFET in LFPAK33 using NextPower Technology

Logic level enhancement mode N-channel MOSFET in LFPAK33 package. This product is designed and qualified for use in a wide range of industrial, communications and domestic equipment.

Features and benefits

  • Low parasitic inductance and resistance

  • Optimised for 4.5V Gate drive utilising NextPower Superjunction technology

  • Ultra low QG, QGD, & QOSS for high system efficiencies at low and high loads

Applications

  • DC-to-DC converters

  • Load switching

  • Synchronous buck regulator

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) RDSon [max] @ VGS = 4.5 V (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 4.5 V (nC) QG(tot) [typ] @ VGS = 10 V (nC) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PSMN4R4-30MLC SOT1210 LFPAK33 Production N 1 30 4.65 6 175 70 2.9 10.6 23 69 11 1.8 N 1515 333 2012-05-07

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PSMN4R4-30MLC PSMN4R4-30MLC,115
(934066938115)
Active M4C430 SOT1210
LFPAK33
(SOT1210)
SOT1210 REFLOW_BG-BD-1
SOT1210_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PSMN4R4-30MLC PSMN4R4-30MLC,115 PSMN4R4-30MLC rohs rhf
Quality and reliability disclaimer

Documentation (23)

File name Title Type Date
PSMN4R4-30MLC N-channel 30 V 4.65 mOhm logic level MOSFET in LFPAK33 using NextPower Technology Data sheet 2017-04-20
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11156 Using Power MOSFET Zth Curves Application note 2021-01-04
AN11158 Understanding power MOSFET data sheet parameters Application note 2020-07-06
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11160 Designing RC Snubbers Application note 2023-02-03
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11261 RC Thermal Models Application note 2021-03-18
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
AN90003 LFPAK MOSFET thermal design guide Application note 2023-08-22
SOT1210 3D model for products with SOT1210 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LFPAK33_SOT1210_mk Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body Marcom graphics 2017-01-28
SOT1210 Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch Package information 2022-06-03
SOT1210_115 LFPAK33; Reel pack for SMD, 7"; Q1/T1 product orientation Packing information 2022-06-07
Nexperia_Reliability_document_T7_SOT1210 Product Reliability Information Quality document 2022-07-12
PSMN4R4-30MLC_Nexperia_Quality_document PSMN4R4-30MLC Quality document Quality document 2022-07-07
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PSMN4R4-30MLC PSMN4R4-30MLC Spice model SPICE model 2012-06-13
TN00008 Power MOSFET frequently asked questions and answers Technical note 2023-01-12
PSMN4R4-30MLC PSMN4R4-30MLC Thermal model Thermal model 2012-06-10

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PSMN4R4-30MLC PSMN4R4-30MLC Spice model SPICE model 2012-06-13
PSMN4R4-30MLC PSMN4R4-30MLC Thermal model Thermal model 2012-06-10
SOT1210 3D model for products with SOT1210 package Design support 2017-06-30

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PSMN4R4-30MLC PSMN4R4-30MLC,115 934066938115 Active SOT1210_115 1,500 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PSMN4R4-30MLC PSMN4R4-30MLC,115 934066938115 SOT1210 Order product