Features and benefits
- 25 types in single and double configurations: up to VCEO = 100 V; IC = 15 A
- High power dissipation Ptot
- Suitable for high-temperature applications; up to 175 °C
- Space-saving: 5 x 6 mm package outline is half the size of equivalent transistors in DPAK, SOT223 and other packages
- Low profile of 1 mm
- High reliablity and mechanical ruggedness thanks to solid-copper clip, no wires
- High energy efficiency due to less heat generation
- AEC-Q101 qualified
- Future-proof, growing portfolio
- Double types available in 5% / 10% matching
Applications
- Power management
- Motor drive
- LED driver
- Relay replacement
- Load switches
- Linear mode voltage regulator
- Backlight applications
Parametrics
Type number | Package version | Package name | Product status | VCEO [max] (V) | IC [max] (A) | ICM [max] (A) | hFE [min] | hFE [typ] | Nr of transistors | Polarity |
---|---|---|---|---|---|---|---|---|---|---|
PHPT610030NK-Q | SOT1205 | LFPAK56D; Dual LFPAK | Production | 100 | 3 | 8 | 150 | 250 | 2 | NPN |
PHPT610030NPK | SOT1205 | LFPAK56D; Dual LFPAK | Production | 100 | 3 | 8 | 150 | 250 | 2 | NPN/PNP |
PHPT610030PK-Q | SOT1205 | LFPAK56D; Dual LFPAK | Production | -100 | -3 | -8 | 150 | 220 | 2 | PNP |
PHPT610035NK | SOT1205 | LFPAK56D; Dual LFPAK | Production | 100 | 3 | 8 | 80 | 150 | 2 | NPN |
PHPT610035PK | SOT1205 | LFPAK56D; Dual LFPAK | Production | -100 | -3 | -8 | 150 | 220 | 2 | PNP |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PHPT610030NK-Q | LFPAK56D; Dual LFPAK (SOT1205) | SOT1205 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT1205_115 | Active | 10030NK | PHPT610030NK-QX ( 9346 650 22115 ) |
PHPT610030NPK | LFPAK56D; Dual LFPAK (SOT1205) | SOT1205 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT1205_115 | Active | 1003NPK | PHPT610030NPKX ( 9340 681 73115 ) |
PHPT610030PK-Q | LFPAK56D; Dual LFPAK (SOT1205) | SOT1205 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT1205_115 | Active | 10030PK | PHPT610030PK-QX ( 9346 650 21115 ) |
PHPT610035NK | LFPAK56D; Dual LFPAK (SOT1205) | SOT1205 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT1205_115 | Active | 10035NK | PHPT610035NKX ( 9340 681 69115 ) |
PHPT610035PK | LFPAK56D; Dual LFPAK (SOT1205) | SOT1205 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT1205_115 | Active | 10035PK | PHPT610035PKX ( 9340 681 72115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PHPT610030NK-Q | PHPT610030NK-QX | PHPT610030NK-Q | |||
PHPT610030NPK | PHPT610030NPKX | PHPT610030NPK | |||
PHPT610030PK-Q | PHPT610030PK-QX | PHPT610030PK-Q | |||
PHPT610035NK | PHPT610035NKX | PHPT610035NK | |||
PHPT610035PK | PHPT610035PKX | PHPT610035PK |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_brochure_DPAK_LFPAK_BJT_2021 | Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitry | Brochure | 2021-06-24 |
Nexperia_Document_Leaflet_DPAK_LFPAKBJT_CHN_2021 | Nexperia Document Leaflet DPAK LFPAK BJT CHN 2021 | Leaflet | 2021-08-06 |
sot1205_3d | plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body | Outline 3d | 2021-06-10 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT1205 | plastic, single ended surface mounted package (LFPAK56D); 8 leads | Package information | 2022-03-11 |
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
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.