Key features and benefits
- Solutions developed and tested for target application
- No degradation - full ESD protection even after 1000 IEC level ESD strikes
- Optimized solution in one device working 'out of the box'
- Delivery security and quality control of Nexperia's in-house sources
- Matching to application routing, where applicable
- Savings in pick-and-place, logistics and quality costs
- Very low clamping voltages and dynamic resistances to optimize protection of system chip
- Superior parameter line matching by having all devices on same chip
Key applications
- Mobile phone interfaces
- Portable consumer electronics interfaces
- Consumer electronics interfaces
- Computing interfaces
Parametric search
Battery and charger protection
Please wait loading data...
Parametric search is unavailable.
Products
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Status | Quick access |
---|---|---|---|
PESD12VS1UA | Unidirectional ESD protection for transient voltage suppression | Production | |
PESD12VS1UA-Q | Unidirectional ESD protection for transient voltage suppression | Production | |
PESD12VS1UJ | Unidirectional ESD protection for transient voltage suppression | Production | |
PESD12VS1UJ-Q | Unidirectional ESD protection for transient voltage suppression | Production | |
PESD5V0S1UA | Unidirectional ESD protection for transient voltage suppression | Production | |
PESD5V0S1UJ | Unidirectional ESD protection for transient voltage suppression | Production | |
PESD5V0S2BQA | Protection against high surge currents in ultra small DFN1010D-3 package | Production | |
PESD5V0S2BQA-Q | Protection against high surge currents in ultra small DFN1010D-3 package | Production | |
PESD5V0V2BM | Very low capacitance bidirectional ESD protection diodes | Production | |
PESD5V0V2BMB | Very low capacitance bidirectional ESD protection diodes | Production | |
PESD5V0V2BMB-Q | Very low capacitance bidirectional ESD protection diodes | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
PESD12VS1UA-Q | Unidirectional ESD protection for transient voltage suppression | Production | |
PESD12VS1UJ-Q | Unidirectional ESD protection for transient voltage suppression | Production | |
PESD5V0S1UA | Unidirectional ESD protection for transient voltage suppression | Production | |
PESD5V0S1UJ | Unidirectional ESD protection for transient voltage suppression | Production | |
PESD5V0S2BQA | Protection against high surge currents in ultra small DFN1010D-3 package | Production | |
PESD5V0S2BQA-Q | Protection against high surge currents in ultra small DFN1010D-3 package | Production | |
PESD5V0V2BM | Very low capacitance bidirectional ESD protection diodes | Production | |
PESD5V0V2BMB-Q | Very low capacitance bidirectional ESD protection diodes | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
SC-90_SOD323F_mk | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Marcom graphics | 2017-01-28 |
Whitepaper_ESD_protection_devices_for_USB4 | Choosing ESD protection devices for USB4 | White paper | 2020-03-06 |
Whitepaper_ESD_protection_devices_for_USB4_CN | 为USB4TM选择ESD保护器件 | White paper | 2020-03-27 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (11)
File name | Title | Type | Date |
---|---|---|---|
PESD12VS1UA | Unidirectional ESD protection for transient voltage suppression | Data sheet | 2023-04-14 |
PESD12VS1UA-Q | Unidirectional ESD protection for transient voltage suppression | Data sheet | 2022-06-13 |
PESD12VS1UJ | Unidirectional ESD protection for transient voltage suppression | Data sheet | 2023-04-14 |
PESD12VS1UJ-Q | Unidirectional ESD protection for transient voltage suppression | Data sheet | 2022-06-13 |
PESD5V0S1UA | Unidirectional ESD protection for transient voltage suppression | Data sheet | 2023-05-25 |
PESD5V0S1UJ | Unidirectional ESD protection for transient voltage suppression | Data sheet | 2023-06-16 |
PESD5V0S2BQA | Protection against high surge currents in ultra small DFN1010D-3 package | Data sheet | 2017-05-04 |
PESD5V0S2BQA-Q | Protection against high surge currents in ultra small DFN1010D-3 package | Data sheet | 2024-03-13 |
PESD5V0V2BM | Very low capacitance bidirectional ESD protection diodes | Data sheet | 2017-05-04 |
PESD5V0V2BMB | Very low capacitance bidirectional ESD protection diodes | Data sheet | 2024-04-29 |
PESD5V0V2BMB-Q | Very low capacitance bidirectional ESD protection diodes | Data sheet | 2022-10-04 |