Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
GAN3R2-100CBE | 100 V, 3.2 mOhm Gallium Nitride (GaN) FET in a 3.5 mm x 2.13 mm Wafer Level Chip-Scale Package (WLCSP) | Production | |
GAN7R0-150LBE | 150 V, 7 mOhm Gallium Nitride (GaN) FET in a 2.2 mm x 3.2 mm x 0.774 mm Land Grid Array (LGA) package | Production | |
GANE3R9-150QBA | 150 V, 3.9 mOhm Gallium Nitride (GaN) FET in a 4.0 mm x 6.0 mm Very-Thin-Profile Quad Flat No-Lead Package (VQFN) | Production |
Application note (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90021 | Power GaN technology: the need for efficient power conversion | Application note | 2020-08-14 |
Leaflet (2) |
|||
File name | Title | Type | Date |
nexperia_document_leaflet_GaNFETs_2023_CHN | Power GaN FETs leaflet | Leaflet | 2023-10-25 |
nexperia_document_leaflet_GaNFETs_2023 | Power GaN FETs leaflet | Leaflet | 2023-10-25 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
WLCSP8_SOT8072-combi_mk | wafer level chip-scale package; 8 solder bars; body: 3.5 x 2.13 x 0.429 mm | Marcom graphics | 2023-04-20 |
White paper (3) |
|||
File name | Title | Type | Date |
nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese | Whitepaper: GaN need for efficient conversion (Japanese) | White paper | 2021-05-20 |
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
nexperia_whitepaper_gan_need_for_efficient_conversion | White paper: Power GaN technology: the need for efficient power conversion | White paper | 2020-07-23 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.