Half-bridge ASFETs for space constrained applications feature:
- 60% lower parasitic inductance due to internal clip connection
- 30% space saving on PCB compared to LFPAK56D dual
- Flexible leads for BLR
- Industry leading low Rth(j-mb) of LFPAK ensures MOSFET junction temperature can be kept under control even in the most compact of designs
- As with all motor applications, there is a level of system vibration that cannot be dampened. LFPAK56D-HB brings a unique level of board level reliability and ruggedness.
Featured products
Featured documents
Latest videos
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PSMN013-40VLD | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
PSMN4R2-40VSH | Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) | Production |
Application note (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2020-04-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.