Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Extended NextPower 80/100V MOSFET portfolio from Nexperia offers increased design flexibility

Extended NextPower 80/100V MOSFET portfolio from Nexperia offers increased design flexibility

August 07, 2024

Nijmegen -- Optimized for low RDSon, low spiking and high efficiency in switching applications.

Nexperia today announced that the ongoing expansion of its NextPower 80 V and 100 V MOSFET portfolio is continuing apace with the release of several new LFPAK devices in industry-standard 5x6 mm and 8x8 mm footprints. These new NextPower 80/100 V MOSFETs are optimized for low (RDSon) and low Qrr, to deliver high efficiency and low spiking in applications including servers, power supplies, fast chargers and USB-PD as well as for a wide range of telecommunications, motor control and other industrial equipment. Designers can choose from a range of 80 V and 100 V devices, with (RDSon) from 1.8 mΩ to 15 mΩ.

Many MOSFET manufacturers focus on achieving high efficiency through low QG(tot) and low QGD,  when benchmarking the switching performance of their devices against alternative offerings. However, through extensive research, Nexperia has identified Qrr as being even just as important due to its impact on spiking and, in turn, the amount of electromagnetic interference (EMI) generated during device switching. By focusing on this parameter, Nexperia has considerably reduced the level of spiking produced by its NextPower 80/100 V MOSFETs and hence also lowered the amount of EMI they produce. This brings significant benefits for end users by reducing the probability of a costly late-stage redesign to include additional external components if their application fails electromagnetic compatibility (EMC) testing.

 

The on-resistance (RDSon) of these new MOSFETs has been reduced by up to 31% compared to currently available devices. Nexperia also plans to further strengthen its NextPower 80/100 V portfolio later this year with the release of an additional LFPAK88 MOSFET offering RDS(on) down to 1.2 mΩ @ 80 V, as well as introducing the power dense CCPAK1212 to the portfolio. To further support design-in and qualification of these devices, Nexperia offers the availability of award-winning interactive datasheets, providing engineers with comprehensive and user-friendly insights into device behavior.

 

To learn more about Nexperia’s portfolio of NextPower 80/100 V MOSFETs, visit: https://www.nexperia.com/nextpower-80-100V-MOSFETs

 

About Nexperia

Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 14,000 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every commercial electronic design in the world – from automotive and industrial to mobile and consumer applications.


The company serves a global customer base, shipping more than 100 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards.

 

For press information, please contact:

Nexperia

Anne Proch

Tel: +49 160 916 884 18

Email: anne.proch@nexperia.com

 

Publitek

Megan King

Tel: +44 7855060775

E-mail: megan.king@publitek.com