Features and benefits
- 25 types in single and double configurations: up to VCEO = 100 V; IC = 15 A
- High power dissipation Ptot
- Suitable for high-temperature applications; up to 175 °C
- Space-saving: 5 x 6 mm package outline is half the size of equivalent transistors in DPAK, SOT223 and other packages
- Low profile of 1 mm
- High reliablity and mechanical ruggedness thanks to solid-copper clip, no wires
- High energy efficiency due to less heat generation
- AEC-Q101 qualified
- Future-proof, growing portfolio
- Double types available in 5% / 10% matching
Applications
- Power management
- Motor drive
- LED driver
- Relay replacement
- Load switches
- Linear mode voltage regulator
- Backlight applications
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | TJ [max] (°C) | Automotive qualified | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PHPT60406NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1350.0 | 40.0 | 6000.0 | 230.0 | 175 | Y | |
| PHPT60406NY-Q | SOT669 | LFPAK56; Power-SO8 | Production | 40 | 6 | 230 | 350 | NPN | |||
| PHPT60406PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1350.0 | -40.0 | -6000.0 | 210.0 | 175 | Y | |
| PHPT60406PY-Q | SOT669 | LFPAK56; Power-SO8 | Production | -40 | -6 | 210 | 300 | PNP | |||
| PHPT60410NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1300.0 | 40.0 | 10000.0 | 230.0 | 175 | Y | |
| PHPT60410NY-Q | SOT669 | LFPAK56; Power-SO8 | Production | 40 | 10 | 230 | 370 | NPN | |||
| PHPT60410PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1300.0 | -40.0 | -10000.0 | 240.0 | 175 | Y | |
| PHPT60410PY-Q | SOT669 | LFPAK56; Power-SO8 | Production | -40 | -10 | 240 | 350 | PNP | |||
| PHPT60415NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1500.0 | 40.0 | 15000.0 | 250.0 | 175 | Y | |
| PHPT60415NY-Q | SOT669 | LFPAK56; Power-SO8 | Production | 40 | 15 | 250 | 410 | NPN | |||
| PHPT60415PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1500.0 | -40.0 | -15000.0 | 200.0 | 175 | Y | |
| PHPT60415PY-Q | SOT669 | LFPAK56; Power-SO8 | Production | -40 | -15 | 200 | 340 | PNP | |||
| PHPT60603NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1250 | 60 | 3000 | 200 | 175 | N | |
| PHPT60603NY-Q | SOT669 | LFPAK56; Power-SO8 | Production | 60 | 3 | 200 | 400 | NPN | |||
| PHPT60603PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1250.0 | -60.0 | -3000.0 | 150.0 | 175 | Y | |
| PHPT60603PY-Q | SOT669 | LFPAK56; Power-SO8 | Production | -60 | -3 | 150 | 250 | PNP | |||
| PHPT60606NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1350.0 | 60.0 | 6000.0 | 240.0 | 175 | Y | |
| PHPT60606NY-Q | SOT669 | LFPAK56; Power-SO8 | Production | 60 | 6 | 240 | 390 | NPN | |||
| PHPT60606PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1350.0 | -60.0 | -6000.0 | 120.0 | 175 | Y | |
| PHPT60606PY-Q | SOT669 | LFPAK56; Power-SO8 | Production | -60 | -6 | 120 | 200 | PNP | |||
| PHPT60610NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1500.0 | 60.0 | 10000.0 | 240.0 | 175 | Y | |
| PHPT60610NY-Q | SOT669 | LFPAK56; Power-SO8 | Production | 60 | 10 | 240 | 410 | NPN | |||
| PHPT60610PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1500.0 | -60.0 | -10000.0 | 120.0 | 175 | Y | |
| PHPT60610PY-Q | SOT669 | LFPAK56; Power-SO8 | Production | -60 | -10 | 120 | 215 | PNP | |||
| PHPT61002NYC | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1250.0 | 100.0 | 2000.0 | 150.0 | 175 | N | |
| PHPT61002NYCLH | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1250.0 | 100.0 | 2000.0 | 120.0 | 260.0 | 175 | N |
| PHPT61002PYC | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1250.0 | -100.0 | -2000.0 | 150.0 | 175 | N | |
| PHPT61002PYCLH | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1250.0 | -100.0 | -2000.0 | 100.0 | 260.0 | 175 | N |
| PHPT61003NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1250.0 | 100.0 | 3000.0 | 150.0 | 175 | Y | |
| PHPT61003NY-Q | SOT669 | LFPAK56; Power-SO8 | Production | 100 | 3 | 150 | 250 | NPN | |||
| PHPT61003PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1250.0 | -100.0 | -3000.0 | 150.0 | 175 | Y | |
| PHPT61003PY-Q | SOT669 | LFPAK56; Power-SO8 | Production | -100 | -3 | 150 | 220 | PNP | |||
| PHPT61006NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1300.0 | 100.0 | 6000.0 | 140.0 | 175 | Y | |
| PHPT61006NY-Q | SOT669 | LFPAK56; Power-SO8 | Production | 100 | 6 | 140 | 260 | NPN | |||
| PHPT61006PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1300.0 | -100.0 | -6000.0 | 170.0 | 175 | Y | |
| PHPT61006PY-Q | SOT669 | LFPAK56; Power-SO8 | Production | -100 | -6 | 170 | 305 | PNP | |||
| PHPT61010NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1500.0 | 100.0 | 10000.0 | 150.0 | 175 | Y | |
| PHPT61010NY-Q | SOT669 | LFPAK56; Power-SO8 | Production | 100 | 10 | 150 | 275 | NPN | |||
| PHPT61010PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1500.0 | -100.0 | -10000.0 | 180.0 | 175 | Y | |
| PHPT61010PY-Q | SOT669 | LFPAK56; Power-SO8 | Production | -100 | -10 | 180 | 330 | PNP |
Package
Environmental information
Documentation (12)
| File name | Title | Type | Date |
|---|---|---|---|
| AN11641 | Relay replacement by Nexperia high-power bipolar transistors in LFPAK56 | Application note | 2024-07-25 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_brochure_DPAK_LFPAK_BJT_2021 | Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitry | Brochure | 2021-06-24 |
| SOT669 | SOT669 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT669 | 3D model for products with SOT669 package | Design support | 2017-06-30 |
| Nexperia_Document_Leaflet_DPAK_LFPAKBJT_CHN_2021 | Nexperia Document Leaflet DPAK LFPAK BJT CHN 2021 | Leaflet | 2021-08-06 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LFPAK56D_SOT1205_mk | plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body | Marcom graphics | 2017-01-28 |
| LFPAK56_POWER-SO8_SOT669_mk | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT669 | plastic, single-ended surface-mounted package; 4 terminals | Package information | 2025-03-20 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
- PHPT60406NY
- PHPT60406NY-Q
- PHPT60406PY
- PHPT60406PY-Q
- PHPT60410NY
- PHPT60410NY-Q
- PHPT60410PY
- PHPT60410PY-Q
- PHPT60415NY
- PHPT60415NY-Q
- PHPT60415PY
- PHPT60415PY-Q
- PHPT60603NY
- PHPT60603NY-Q
- PHPT60603PY
- PHPT60603PY-Q
- PHPT60606NY
- PHPT60606NY-Q
- PHPT60606PY
- PHPT60606PY-Q
- PHPT60610NY
- PHPT60610NY-Q
- PHPT60610PY
- PHPT60610PY-Q
- PHPT61002NYC
- PHPT61002NYCLH
- PHPT61002PYC
- PHPT61002PYCLH
- PHPT61003NY
- PHPT61003NY-Q
- PHPT61003PY
- PHPT61003PY-Q
- PHPT61006NY
- PHPT61006NY-Q
- PHPT61006PY
- PHPT61006PY-Q
- PHPT61010NY
- PHPT61010NY-Q
- PHPT61010PY
- PHPT61010PY-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.