Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT669

SOT669

plastic, single-ended surface-mounted package; 4 terminals

Package information

Package information Package name Package description Reference Date
SOT669 LFPAK56; Power-SO8 plastic, single-ended surface-mounted package; 4 terminals MO-235 (JEDEC) 2013-02-27

Related documents

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-03-12
SOT669 3D model for products with SOT669 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LFPAK56_POWER-SO8_SOT669_mk plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body Marcom graphics 2017-01-28
SOT669 plastic, single-ended surface-mounted package; 4 terminals Package information 2025-03-20
SOT669_115 LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation Packing information 2022-05-10
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
BUK9Y15-100E N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56
BUK9Y3R0-40E N-channel 40 V 3.0 mΩ logic level MOSFET in LFPAK56
BUK9Y19-100E N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56
BUK7Y9R9-80E N-channel 80 V, 9.9 mΩ standard level MOSFET in LFPAK56
BUK7Y12-100E N-channel 100 V, 12 mΩ standard level MOSFET in LFPAK56
BUK9Y6R5-40H N-channel 40 V, 6.5 mΩ logic level MOSFET in LFPAK56
BUK9Y30-75B N-channel TrenchMOS logic level FET
BUK9Y8R5-80E N-channel 80 V, 8.5 mΩ logic level MOSFET in LFPAK56
BUK7Y53-100B N-channel TrenchMOS standard level FET
BUK7Y43-60E N-channel 60 V, 43 mΩ standard level MOSFET in LFPAK56
BUK6Y10-30P 30 V, P-channel Trench MOSFET
BUK6Y24-40P 40 V, P-channel Trench MOSFET
BUK9Y53-100B N-channel TrenchMOS logic level FET
BUK7Y3R5-40E N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56
BUK9Y12-40E N-channel 40 V, 12 mΩ logic level MOSFET in LFPAK56
BUK9Y104-100B N-channel TrenchMOS logic level FET
BUK7Y113-100E N-channel 100 V, 113 mΩ standard level MOSFET in LFPAK56
BUK7Y19-100E N-channel 100 V, 19 mΩ standard level MOSFET in LFPAK56
BUK7Y8R7-60E N-channel 60 V, 8.7 mΩ standard level MOSFET in LFPAK56
BUK9Y1R3-40H N-channel 40 V, 1.3 mΩ logic level MOSFET in LFPAK56
BUK9Y1R9-40H N-channel 40 V, 1.9 mΩ logic level MOSFET in LFPAK56
BUK9Y7R2-60E N-channel 60 V, 7.2 mΩ logic level MOSFET in LFPAK56
BUK9Y107-80E N-channel 80 V, 107 mΩ logic level MOSFET in LFPAK56
BUK7Y22-100E N-channel 100 V, 22 mΩ standard level MOSFET in LFPAK56
BUK9Y2R8-40H N-channel 40 V, 2.8 mΩ logic level MOSFET in LFPAK56
BUK9Y14-40B N-channel TrenchMOS logic level FET
BUK7Y6R0-60E N-channel 60 V, 6.0 mΩ standard level MOSFET in LFPAK56
BUK9Y153-100E N-channel 100 V, 153 mΩ logic level MOSFET in LFPAK56
BUK9Y7R0-60EL Single N-channel 60 V, 4.5 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology
BUK9Y8R8-60EL Single N-channel 60 V, 5.6 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology
BUK9Y6R0-60E N-channel 60 V, 6.0 mOhm logic level MOSFET in LFPAK56
BUK7Y3R1-80M N-channel 80 V, 3.1 mOhm, Standard level MOSFET in LFPAK56
BUK9Y19-75B N-channel TrenchMOS logic level FET
BUK9Y27-40B N-channel TrenchMOS logic level FET
BUK7Y1R0-40N N-channel 40 V, 0.97 mOhm, Standard level MOSFET in LFPAK56
BUK7Y18-75B N-channel TrenchMOS standard level FET
BUK7Y98-80E N-channel 80 V, 98 mΩ standard level MOSFET in LFPAK56
BUK7Y7R8-80E N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56
BUK9Y8R7-60E N-channel 60 V, 8.7 mΩ logic level MOSFET in LFPAK56
BUK7Y1R7-40H N-channel 40 V, 1.7 mΩ standard level MOSFET in LFPAK56
BUK9Y41-80E N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56
BUK9Y7R6-40E N-channel 40 V, 7.6 mΩ logic level MOSFET in LFPAK56
BUK9Y4R4-40E N-channel 40 V, 4.4 mΩ logic level MOSFET in LFPAK56
BUK7Y102-100B N-channel TrenchMOS standard level FET
BUK9Y25-80E N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56
BUK9Y14-80E N-channel 80 V,15 mΩ logic level MOSFET in LFPAK56
BUK7Y3R5-40H N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56
BUK6Y33-60P 60 V, P-channel Trench MOSFET
BUK7Y25-60E N-channel 60 V, 25 mΩ standard level MOSFET in LFPAK56
BUK6Y19-30P 30 V, P-channel Trench MOSFET
BUK7Y4R4-40E N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56
BUK7Y65-100E N-channel 100 V, 65 mΩ standard level MOSFET in LFPAK56
BUK9Y113-100E N-channel 100 V, 113 mΩ logic level MOSFET in LFPAK56
BUK9Y12-100E N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56
BUK7Y153-100E N-channel 100 V, 153 mΩ standard level MOSFET in LFPAK56
BUK7Y72-80E N-channel 80 V, 72 mΩ standard level MOSFET in LFPAK56
BUK6Y14-40P 40 V, P-channel Trench MOSFET
BUK7Y38-100E N-channel 100 V, 38 mΩ standard level MOSFET in LFPAK56
BUK7Y13-40B N-channel TrenchMOS standard level FET
BUK9Y40-55B N-channel TrenchMOS logic level FET
BUK9Y58-75B N-channel TrenchMOS logic level FET
BUK7Y14-80E N-channel 80 V, 14 mΩ standard level MOSFET in LFPAK56
BUK9Y22-100E N-channel 100 V, 22 mΩ logic level MOSFET in LFPAK56
BUK6Y61-60P 60 V, P-channel Trench MOSFET
BUK9Y09-40B N-channel TrenchMOS logic level FET
BUK7Y21-40E N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK56
BUK9Y13-60EL Single N-channel 60 V, 7.9 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology
BUK7Y2R5-40H N-channel 40 V, 2.5 mΩ standard level MOSFET in LFPAK56
BUK7Y3R0-40H N-channel 40 V, 3.0 mΩ standard level MOSFET in LFPAK56
BUK9Y72-80E N-channel 80 V, 78 mΩ logic level MOSFET in LFPAK56
BUK7Y4R8-60E N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56
BUK7Y29-40E N-channel 40 V, 29 mΩ standard level MOSFET in LFPAK56
BUK9Y21-40E N-channel 40 V, 21 mΩ logic level MOSFET in LFPAK56
BUK7Y25-80E N-channel 80 V, 25 mΩ standard level MOSFET in LFPAK56
BUK9Y19-55B N-channel TrenchMOS logic level FET
BUK9Y22-60EL Single N-channel 60 V, 15 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology
BUK7Y2R0-40H N-channel 40 V, 2.0 mΩ standard level MOSFET in LFPAK56
BUK9Y3R5-40E N-channel 40 V, 3.8 mOhm logic level MOSFET in LFPAK56
BUK9Y11-80E N-channel 80 V, 11 mΩ logic level MOSFET in LFPAK56
BUK9Y2R4-40H N-channel 40 V, 2.4 mΩ logic level MOSFET in LFPAK56
BUK9Y4R8-60E N-channel 60 V, 4.8 mΩ logic level MOSFET in LFPAK56
BUK7Y7R0-40H N-channel 40 V, 7.0 mΩ standard level MOSFET in LFPAK56
BUK7Y1R4-40H N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56
BUK9Y1R6-40H N-channel 40 V, 1.6 mΩ logic level MOSFET in LFPAK56
BUK7Y12-55B N-channel TrenchMOS standard level FET
BUK7Y41-80E N-channel 80 V, 41 mΩ standard level MOSFET in LFPAK56
BUK7Y28-75B N-channel TrenchMOS standard level FET
BUK9Y38-100E N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56
BUK7Y7R6-40E N-channel 40 V, 7.6 mΩ standard level MOSFET in LFPAK56
BUK7Y59-60E N-channel 60 V, 59 mΩ standard level MOSFET in LFPAK56
BUK9Y15-60E N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK56
BUK7Y12-40E N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK56
BUK9Y59-60E N-channel 60 V, 59 mΩ logic level MOSFET in LFPAK56
BUK9Y43-60E N-channel 60 V, 43 mΩ logic level MOSFET in LFPAK56
BUK9Y25-60E N-channel 60 V, 25 mΩ logic level MOSFET in LFPAK56
PHPT60406NY-Q 40 V, 6 A NPN high power bipolar transistor
PHPT60406PY-Q 40 V, 6 A PNP high power bipolar transistor
PHPT60606PY-Q 60 V, 6 A PNP high power bipolar transistor
PHPT61006NY-Q 100 V, 6 A NPN high power bipolar transistor
BUK9Y29-40E N-channel 40 V, 29 mΩ logic level MOSFET in LFPAK56
BUK7Y15-60E N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK56
BUK7Y7R2-60E N-channel 60 V, 7.2 mΩ standard level MOSFET in LFPAK56
BUK9Y65-100E N-channel 100 V, 65 mΩ logic level MOSFET in LFPAK56
PHPT60415PY-Q 40 V, 15 A PNP high power bipolar transistor
PHPT60410NY-Q 40 V, 10 A NPN high power bipolar transistor
PHPT61010PY-Q 100 V, 10 A PNP high power bipolar transistor
PHPT60603PY-Q 60 V, 3 A PNP high power bipolar transistor
PHPT60606NY-Q 60 V, 6 A NPN high power bipolar transistor
PHPT61003PY-Q 100 V, 3A PNP high power bipolar transistor
PHPT60610PY-Q 60 V, 10 A PNP high power bipolar transistor
PHPT61006PY-Q 100 V, 6 A PNP high power bipolar transistor
PHPT61010NY-Q 100 V, 10 A NPN high power bipolar transistor
PHPT60603NY-Q 60 V, 3 A NPN high power bipolar transistor
PHPT61003NY-Q 100 V, 3 A NPN high power bipolar transistor
PHPT60610NY-Q 60 V, 10 A NPN high power bipolar transistor
PHPT60415NY-Q 40 V, 15 A NPN high power bipolar transistor
PHPT60410PY-Q 40 V, 10 A PNP high power bipolar transistor

Bipolar transistors

Type number Description Quick access
PHPT61006NY 100 V, 6 A NPN high power bipolar transistor
PHPT60406PY 40 V, 6 A PNP high power bipolar transistor
PHPT60610NY 60 V, 10 A NPN high power bipolar transistor
PHPT60410NY 40 V, 10 A NPN high power bipolar transistor
PHPT61002PYC 100 V, 2 A PNP high power bipolar transistor
PHPT60406NY-Q 40 V, 6 A NPN high power bipolar transistor
PHPT60606PY 60 V, 6 A PNP high power bipolar transistor
PHPT60415NY 40 V, 15 A NPN high power bipolar transistor
PHPT60406PY-Q 40 V, 6 A PNP high power bipolar transistor
PHPT60606PY-Q 60 V, 6 A PNP high power bipolar transistor
PHPT61006NY-Q 100 V, 6 A NPN high power bipolar transistor
PHPT61002NYCLH 100 V, 2 A NPN high power bipolar transistor
PHPT60610PY 60 V, 10 A PNP high power bipolar transistor
PHPT61006PY 100 V, 6 A PNP high power bipolar transistor
PHPT60606NY 60 V, 6 A NPN high power bipolar transistor
PHPT61002NYC 100V, 2 A NPN high power bipolar transistor
PHPT60603NY 60V, 3 A NPN high power bipolar transistor
PHPT60415PY-Q 40 V, 15 A PNP high power bipolar transistor
PHPT60410NY-Q 40 V, 10 A NPN high power bipolar transistor
PHPT61010PY-Q 100 V, 10 A PNP high power bipolar transistor
PHPT60603PY-Q 60 V, 3 A PNP high power bipolar transistor
PHPT60410PY 40 V, 10 A PNP high power bipolar transistor
PHPT60606NY-Q 60 V, 6 A NPN high power bipolar transistor
PHPT60415PY 40 V, 15 A PNP high power bipolar transistor
PHPT60406NY 40 V, 6 A NPN high power bipolar transistor
PHPT60603PY 60 V, 3 A PNP high power bipolar transistor
PHPT61003PY-Q 100 V, 3A PNP high power bipolar transistor
PHPT61003NY 100 V, 3 A NPN high power bipolar transistor
PHPT61003PY 100 V, 3A PNP high power bipolar transistor
PHPT60610PY-Q 60 V, 10 A PNP high power bipolar transistor
PHPT61006PY-Q 100 V, 6 A PNP high power bipolar transistor
PHPT61010NY-Q 100 V, 10 A NPN high power bipolar transistor
PHPT60603NY-Q 60 V, 3 A NPN high power bipolar transistor
PHPT61003NY-Q 100 V, 3 A NPN high power bipolar transistor
PHPT61010PY 100 V, 10 A PNP high power bipolar transistor
PHPT60610NY-Q 60 V, 10 A NPN high power bipolar transistor
PHPT60415NY-Q 40 V, 15 A NPN high power bipolar transistor
PHPT61002PYCLH 100 V, 2 A PNP high power bipolar transistor
PHPT60410PY-Q 40 V, 10 A PNP high power bipolar transistor
PHPT61010NY 100 V, 10 A NPN high power bipolar transistor

MOSFETs

Type number Description Quick access
BUK9Y15-100E N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56
BUK9Y3R0-40E N-channel 40 V 3.0 mΩ logic level MOSFET in LFPAK56
BUK9Y19-100E N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56
PSMN069-100YS N-channel LFPAK 100 V 72.4 mΩ standard level MOSFET
PSMNR70-30YLH N-channel 30 V, 0.82 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology
BUK7Y9R9-80E N-channel 80 V, 9.9 mΩ standard level MOSFET in LFPAK56
BUK7Y12-100E N-channel 100 V, 12 mΩ standard level MOSFET in LFPAK56
PSMN1R4-40YLD N-channel 40 V, 1.4 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPower-S3 technology
BUK9Y6R5-40H N-channel 40 V, 6.5 mΩ logic level MOSFET in LFPAK56
BUK9Y30-75B N-channel TrenchMOS logic level FET
PSMN2R0-30YLE N-channel 30 V 2 mΩ logic level MOSFET in LFPAK
PSMN3R5-40YSD N-channel 40 V, 3.5 mΩ, 120 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology
BUK9Y8R5-80E N-channel 80 V, 8.5 mΩ logic level MOSFET in LFPAK56
BUK7Y53-100B N-channel TrenchMOS standard level FET
BUK7Y43-60E N-channel 60 V, 43 mΩ standard level MOSFET in LFPAK56
BUK6Y10-30P 30 V, P-channel Trench MOSFET
BUK6Y24-40P 40 V, P-channel Trench MOSFET
PSMN1R7-25YLD N-channel 25 V, 1.75 mOhm, 200 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology
BUK9Y53-100B N-channel TrenchMOS logic level FET
PSMN5R2-60YL N-channel 60 V, 5.2 mΩ logic level MOSFET in LFPAK56
BUK7Y3R5-40E N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56
PSMN041-80YL N-channel 80 V 41 mΩ logic level MOSFET in LFPAK56
BUK9Y12-40E N-channel 40 V, 12 mΩ logic level MOSFET in LFPAK56
PSMN1R5-30YLC N-channel 30 V 1.55mΩ logic level MOSFET in LFPAK using NextPower technology
PSMN8R0-80YL N-channel 80 V, 8 mΩ logic level MOSFET in LFPAK56
PSMN3R2-40YLD N-channel 40 V, 3.3 mΩ, 120 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology
PSMN2R1-30YLE N-channel 30 V, 2.2 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56
PSMN020-100YS N-channel 100V 20.5mΩ standard level MOSFET in LFPAK
PSMN8R5-60YS N-channel LFPAK 60 V, 8 mΩ standard level MOSFET
PSMN1R7-40YLD N-channel 40 V, 1.8 mΩ, 200 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology
BUK9Y104-100B N-channel TrenchMOS logic level FET
PSMN4R0-30YLD N-channel 30 V, 4.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology
PSMN7R0-30YLC N-channel 30 V, 7.1 mΩ logic level MOSFET in LFPAK using NextPower technology
PSMN1R7-30YL N-channel 30 V 1.7 mΩ logic level MOSFET in LFPAK
BUK7Y113-100E N-channel 100 V, 113 mΩ standard level MOSFET in LFPAK56
BUK7Y19-100E N-channel 100 V, 19 mΩ standard level MOSFET in LFPAK56
PSMN4R1-60YL N-channel 60 V, 4.1 mΩ logic level MOSFET in LFPAK56
PSMN0R9-25YLD N-channel 25 V, 0.85 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology
PSMN1R0-30YLE N-channel 30 V, 1.1 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56
PSMN1R9-40YSB N-channel 40 V, 1.9 mOhm, 200 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology
PSMN1R2-30YLD N-channel 30 V, 1.2 mΩ, 250 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology
PSMN1R2-25YLD N-channel 25 V, 1.2 mΩ, 230 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology
PSMN7R5-30YLD N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology
BUK7Y8R7-60E N-channel 60 V, 8.7 mΩ standard level MOSFET in LFPAK56
BUK9Y1R3-40H N-channel 40 V, 1.3 mΩ logic level MOSFET in LFPAK56
BUK9Y1R9-40H N-channel 40 V, 1.9 mΩ logic level MOSFET in LFPAK56
BUK9Y7R2-60E N-channel 60 V, 7.2 mΩ logic level MOSFET in LFPAK56
BUK9Y107-80E N-channel 80 V, 107 mΩ logic level MOSFET in LFPAK56
BUK7Y22-100E N-channel 100 V, 22 mΩ standard level MOSFET in LFPAK56
PSMN5R6-60YL N-channel 60 V, 5.6 mΩ logic level MOSFET in LFPAK56
BUK9Y2R8-40H N-channel 40 V, 2.8 mΩ logic level MOSFET in LFPAK56
BUK9Y14-40B N-channel TrenchMOS logic level FET
PSMN4R5-30YLC N-channel 30 V, 4.8 mΩ logic level MOSFET in LFPAK using NextPower technology
BUK7Y6R0-60E N-channel 60 V, 6.0 mΩ standard level MOSFET in LFPAK56
BUK9Y153-100E N-channel 100 V, 153 mΩ logic level MOSFET in LFPAK56
PSMN2R2-40YSB N-channel 40 V, 2.2 mOhm, 180 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology
PSMN2R2-40YSD N-channel 40 V, 2.2 mΩ, 180 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology
BUK9Y7R0-60EL Single N-channel 60 V, 4.5 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology
BUK9Y8R8-60EL Single N-channel 60 V, 5.6 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology
PSMN2R0-40YLD N-channel 40 V, 2.1 mΩ, 180 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology
PSMN6R0-30YLB N-channel 30 V, 6.5 mΩ logic level MOSFET in LFPAK using NextPower technology
BUK9Y6R0-60E N-channel 60 V, 6.0 mOhm logic level MOSFET in LFPAK56
BUK7Y3R1-80M N-channel 80 V, 3.1 mOhm, Standard level MOSFET in LFPAK56
PSMN9R8-100YSF NextPower 100 V, 10.2 mOhm N-channel MOSFET in LFPAK56 package
PSMN7R0-60YS N-channel LFPAK 60 V, 6.4 mΩ standard level MOSFET
BUK9Y19-75B N-channel TrenchMOS logic level FET
PSMN4R1-30YLC N-channel 30 V, 4.35mΩ logic level MOSFET in LFPAK using NextPower technology
BUK9Y27-40B N-channel TrenchMOS logic level FET
BUK7Y1R0-40N N-channel 40 V, 0.97 mOhm, Standard level MOSFET in LFPAK56
PSMN4R5-80YSF NextPower 80 V, 4.5 mOhm N-channel MOSFET in LFPAK56
PSMP061-60YE 60 V, P-channel Trench MOSFET
PSMN1R1-25YLC N-channel 25 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology
BUK7Y18-75B N-channel TrenchMOS standard level FET
BUK7Y98-80E N-channel 80 V, 98 mΩ standard level MOSFET in LFPAK56
PSMN2R8-40YSB N-channel 40 V, 2.8 mOhm, 160 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology
BUK7Y7R8-80E N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56
PSMN045-80YS N-channel LFPAK 80 V 45 mΩ standard level MOSFET
PSMN6R0-25YLB N-channel 25 V, 6.1 mΩ logic level MOSFET in LFPAK using NextPower technology
PSMN1R8-40YLC N-channel 40 V 1.8 mΩ logic level MOSFET in LFPAK using NextPower technology
PSMN1R0-25YLD N-channel 25 V, 1.0 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology
PSMN028-100YS N-channel LFPAK 100V 27.5 mΩ standard level MOSFET
BUK9Y8R7-60E N-channel 60 V, 8.7 mΩ logic level MOSFET in LFPAK56
PSMN6R0-25YLD N-channel 25 V, 6.75 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology
BUK7Y1R7-40H N-channel 40 V, 1.7 mΩ standard level MOSFET in LFPAK56
PSMN1R0-30YLD N-channel 30 V, 1.0 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology
BUK9Y41-80E N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56
BUK9Y7R6-40E N-channel 40 V, 7.6 mΩ logic level MOSFET in LFPAK56
BUK9Y4R4-40E N-channel 40 V, 4.4 mΩ logic level MOSFET in LFPAK56
PSMN5R8-40YS N-channel LFPAK 40 V, 5.7 mΩ standard level MOSFET
BUK7Y102-100B N-channel TrenchMOS standard level FET
PSMN2R0-40YLB N-channel 40 V, 2.1 mOhm, 180 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology
PSMN2R2-25YLC N-channel 25 V, 2.4 mΩ logic level MOSFET in LFPAK using NextPower technology
PSMN7R5-60YL N-channel 60 V, 7.5 mΩ logic level MOSFET in LFPAK56
PSMN5R4-25YLD N-channel 25 V, 5.69 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology
BUK9Y25-80E N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56
PSMN3R5-40YSB N-channel 40 V, 3.5 mOhm, 120 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology
BUK9Y14-80E N-channel 80 V,15 mΩ logic level MOSFET in LFPAK56
BUK7Y3R5-40H N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56
BUK6Y33-60P 60 V, P-channel Trench MOSFET
BUK7Y25-60E N-channel 60 V, 25 mΩ standard level MOSFET in LFPAK56
BUK6Y19-30P 30 V, P-channel Trench MOSFET
PSMN026-80YS N-channel LFPAK 80 V 27.5 mΩ standard level MOSFET
PSMN1R4-30YLD N-channel 30 V, 1.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology
BUK7Y4R4-40E N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56
BUK7Y65-100E N-channel 100 V, 65 mΩ standard level MOSFET in LFPAK56
PSMN4R0-25YLC N-channel 25 V, 4.5 mΩ logic level MOSFET in LFPAK
PH2520U N-channel TrenchMOS ultra low level FET
BUK9Y113-100E N-channel 100 V, 113 mΩ logic level MOSFET in LFPAK56
BUK9Y12-100E N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56
BUK7Y153-100E N-channel 100 V, 153 mΩ standard level MOSFET in LFPAK56
PSMN102-200Y N-channel TrenchMOS SiliconMAX standard level FET
PSMN1R1-30YLE N-channel 30 V, 1.3 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56
PSMN2R9-25YLC N-channel 25 V, 3.15 mΩ logic level MOSFET in LFPAK using NextPower technology
PSMN2R6-30YLC N-channel 30 V, 2.8 mΩ logic level MOSFET in LFPAK using NextPower technology
PSMN2R4-30YLD N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology
PSMN2R8-40YSD N-channel 40 V, 2.8 mΩ, 160 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology
BUK7Y72-80E N-channel 80 V, 72 mΩ standard level MOSFET in LFPAK56
BUK6Y14-40P 40 V, P-channel Trench MOSFET
PSMN9R5-30YLC N-channel 30 V 9.8 mΩ logic level MOSFET in LFPAK using NextPower technology
PSMN059-150Y N-channel TrenchMOS SiliconMAX standard level FET
PSMN5R5-60YS N-channel LFPAK 60 V, 5.2 mΩ standard level FET
BUK7Y38-100E N-channel 100 V, 38 mΩ standard level MOSFET in LFPAK56
PSMN5R5-100YSF NextPower 100 V, 5.6 mOhm N-channel MOSFET in LFPAK56 package
BUK7Y13-40B N-channel TrenchMOS standard level FET
BUK9Y40-55B N-channel TrenchMOS logic level FET
PSMN2R0-25YLD N-channel 25 V, 2.09 mΩ, 179 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology
PSMN1R7-40YLB N-channel 40 V, 1.8 mOhm, 200 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology
PSMN3R3-80YSF NextPower 80 V, 3.1 mOhm, 160 A, N-channel MOSFET in LFPAK56 package
PSMN3R0-30YLD N-channel 30 V, 3.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology
PSMN1R2-30YLC N-channel 30 V 1.25mΩ logic level MOSFET in LFPAK using NextPower technology
PSMNR82-30YLE N-channel 30 V, 0.87 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56
BUK9Y58-75B N-channel TrenchMOS logic level FET
PSMNR60-25YLH N-channel 25 V, 0.7 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology
BUK7Y14-80E N-channel 80 V, 14 mΩ standard level MOSFET in LFPAK56
BUK9Y22-100E N-channel 100 V, 22 mΩ logic level MOSFET in LFPAK56
BUK6Y61-60P 60 V, P-channel Trench MOSFET
BUK9Y09-40B N-channel TrenchMOS logic level FET
PH2925U N-channel TrenchMOS ultra low level FET
BUK7Y21-40E N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK56
BUK9Y13-60EL Single N-channel 60 V, 7.9 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology
BUK7Y2R5-40H N-channel 40 V, 2.5 mΩ standard level MOSFET in LFPAK56
PSMN8R2-80YS N-channel LFPAK 80 V 8.5 mΩ standard level MOSFET
PSMN8R3-40YS N-channel LFPAK 40 V 8.6 mΩ standard level MOSFET
PSMN1R0-30YLC N-channel 30 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology
PSMN1R2-25YLC N-channel 25 V 1.3 mΩ logic level MOSFET in LFPAK using NextPower technology
PSMNR98-25YLE N-channel 25 V, 1.1 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56
BUK7Y3R0-40H N-channel 40 V, 3.0 mΩ standard level MOSFET in LFPAK56
PSMP033-60YE 60 V, P-channel Trench MOSFET
BUK9Y72-80E N-channel 80 V, 78 mΩ logic level MOSFET in LFPAK56
BUK7Y4R8-60E N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56
PSMNR90-40YSN N-channel 40 V, 0.97 mOhm, ASFET for Battery System in LFPAK56E
BUK7Y29-40E N-channel 40 V, 29 mΩ standard level MOSFET in LFPAK56
PSMN025-80YL N-channel 80 V, 25 mΩ logic level MOSFET in LFPAK56
PSMN4R0-60YS N-channel LFPAK 60 V, 4.0 mΩ standard level FET
BUK9Y21-40E N-channel 40 V, 21 mΩ logic level MOSFET in LFPAK56
BUK7Y25-80E N-channel 80 V, 25 mΩ standard level MOSFET in LFPAK56
BUK9Y19-55B N-channel TrenchMOS logic level FET
BUK9Y22-60EL Single N-channel 60 V, 15 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology
BUK7Y2R0-40H N-channel 40 V, 2.0 mΩ standard level MOSFET in LFPAK56
PSMN2R5-40YLB N-channel 40 V, 2.6 mOhm, 160 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology
BUK9Y3R5-40E N-channel 40 V, 3.8 mOhm logic level MOSFET in LFPAK56
BUK9Y11-80E N-channel 80 V, 11 mΩ logic level MOSFET in LFPAK56
PSMN1R9-40YSD N-channel 40 V, 1.9 mΩ, 200 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology
BUK9Y2R4-40H N-channel 40 V, 2.4 mΩ logic level MOSFET in LFPAK56
PSMN1R5-40YSD N-channel 40 V, 1.5 mΩ, 240 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology
BUK9Y4R8-60E N-channel 60 V, 4.8 mΩ logic level MOSFET in LFPAK56
PSMN021-100YL N-channel 100 V, 21 mΩ logic level MOSFET in LFPAK56
PSMN7R2-100YSF NextPower 100 V, 6.9 mOhm N-channel MOSFET in LFPAK56 package
PSMN1R6-25YLE N-channel 25 V, 1.9 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56
BUK7Y7R0-40H N-channel 40 V, 7.0 mΩ standard level MOSFET in LFPAK56
BUK7Y1R4-40H N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56
PSMN6R5-25YLC N-channel 25 V, 6.5 mΩ logic level MOSFET in LFPAK using NextPower technology
PSMN0R9-25YLC N-channel 25 V 0.99 mΩ logic level MOSFET in LFPAK using NextPower technology
PSMN2R0-30YLD N-channel 30 V, 2.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology
PSMN2R2-30YLC N-channel 30 V, 2.15 mΩ logic level MOSFET in LFPAK using NextPower technology
BUK9Y1R6-40H N-channel 40 V, 1.6 mΩ logic level MOSFET in LFPAK56
PSMN3R2-40YLB N-channel 40 V, 3.3 mOhm, 120 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology
BUK7Y12-55B N-channel TrenchMOS standard level FET
PSMNR89-25YLE N-channel 25 V, 0.98 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56
BUK7Y41-80E N-channel 80 V, 41 mΩ standard level MOSFET in LFPAK56
PSMN2R5-40YLD N-channel 40 V, 2.6 mΩ, 160 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology
BUK7Y28-75B N-channel TrenchMOS standard level FET
BUK9Y38-100E N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56
PSMN6R0-30YLD N-channel 30 V, 6.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology
BUK7Y7R6-40E N-channel 40 V, 7.6 mΩ standard level MOSFET in LFPAK56
BUK7Y59-60E N-channel 60 V, 59 mΩ standard level MOSFET in LFPAK56
BUK9Y15-60E N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK56
BUK7Y12-40E N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK56
BUK9Y59-60E N-channel 60 V, 59 mΩ logic level MOSFET in LFPAK56
BUK9Y43-60E N-channel 60 V, 43 mΩ logic level MOSFET in LFPAK56
BUK9Y25-60E N-channel 60 V, 25 mΩ logic level MOSFET in LFPAK56
BUK9Y29-40E N-channel 40 V, 29 mΩ logic level MOSFET in LFPAK56
BUK7Y15-60E N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK56
BUK7Y7R2-60E N-channel 60 V, 7.2 mΩ standard level MOSFET in LFPAK56
BUK9Y65-100E N-channel 100 V, 65 mΩ logic level MOSFET in LFPAK56
PSMN6R1-30YLD N-channel 30 V, 6.1 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology
PSMN015-100YSF NextPower 100 V, 15.5 mOhm N-channel MOSFET in LFPAK56 package
PSMN017-60YS N-channel LFPAK 60 V 15.7 mΩ standard level MOSFET
PSMN013-80YS N-channel LFPAK 80 V 12.9 mΩ standard level MOSFET
PSMN013-60YL N-channel 60 V, 13 mΩ logic level MOSFET in LFPAK56
PSMN014-40YS N-channel LFPAK 40 V, 14 mΩ standard level MOSFET
PSMN013-30YLC N-channel 30 V 13.6 mΩ logic level MOSFET in LFPAK using NextPower technology
PSMN013-100YSE N-channel 100 V 13 mΩ standard level MOSFET in LFPAK56
PSMN012-100YS N-channel 100V 12mΩ standard level MOSFET in LFPAK
PSMN018-80YS N-channel LFPAK 80 V 18 mΩ standard level MOSFET
PSMN019-100YL N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56
PSMN016-100YS N-channel 100 V 16.3 mΩ standard level MOSFET in LFPAK
PSMN014-80YL N-channel 80 V, 14 mΩ logic level MOSFET in LFPAK56
PSMN012-100YSF NextPower 100 V, 11.8 mOhm N-channel MOSFET in LFPAK56 package
PSMN015-100YL N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56
PSMN011-30YLC N-channel 30 V 11.6 mΩ logic level MOSFET in LFPAK using NextPower technology
PSMN010-80YL N-channel 80 V, 10 mΩ logic level MOSFET in LFPAK56
PSMN012-60YS N-channel LFPAK 60 V, 11.1 mΩ standard level MOSFET
PSMN011-80YS N-channel LFPAK 80 V 11 mΩ standard level MOSFET
PSMN012-100YL N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56
PSMN030-60YS N-channel LFPAK 60 V 24.7 mΩ standard level MOSFET
PSMN039-100YS N-channel LFPAK 100 V 39.5 mΩ standard level MOSFET
PSMN038-100YL N-channel 100 V 37.5 mΩ logic level MOSFET in LFPAK56