Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMN3R5-40YSB | PSMN3R5-40YSBX | 934665897115 | SOT669 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 40 V, 3.5 mOhm, 120 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology
120 A, standard level gate drive N-channel enhancement mode MOSFET in 175 °C LFPAK56 package, using advanced TrenchMOS Superjunction technology with optimization to provide improved EMC performance (up to 6 dB). This product has been designed and qualified for high performance power switching applications.
Optimized for improved EMC Performance
120 A continuous ID(max) rating
Avalanche rated, 100% tested at IAS = 120 A
Strong SOA (linear-mode) rating
NextPowerS3 technology delivers 'superfast switching with soft body-diode recovery'
Low Qrr, QG and QGD for high system efficiency and low EMI designs
Schottky-Plus body-diode with low VSD, low Qrr, soft recovery and low IDSS leakage
High reliability LFPAK (Power SO8) package, with copper-clip and solder die attach, qualified to 175 °C
Exposed leads can be wave soldered, visual solder joint inspection and high quality solder joints providing excellent board level reliability
Low parasitic inductance and resistance
Automation, control and instrumentation
Autonomous systems, Robotics and Cobots
DC-to-DC converters
Brushless DC motor control
Brushed motors
Battery isolation
Industrial load-switch and eFuse
Inrush management, hotswap
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | Qr [typ] (nC) | VGSth [typ] (V) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Ciss [typ] (pF) | Coss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN3R5-40YSB | SOT669 | LFPAK56; Power-SO8 | Production | N | 1 | 40 | 3.5 | 175 | 120 | 5 | 4 | 30 | 31 | 115 | 14 | 16 | 3.1 | 3 | N | 2300 | 2318 | 1031 | 785 | 2023-10-24 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN3R5-40YSB | PSMN3R5-40YSBX (934665897115) |
Active | 3B5S40Y |
LFPAK56; Power-SO8 (SOT669) |
SOT669 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT669_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN3R5-40YSB | PSMN3R5-40YSBX | PSMN3R5-40YSB |
File name | Title | Type | Date |
---|---|---|---|
PSMN3R5-40YSB | N-channel 40 V, 3.5 mOhm, 120 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Data sheet | 2024-02-13 |
AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2020-07-06 |
AN11160 | Designing RC Snubbers | Application note | 2024-10-21 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN50014 | Understanding the MOSFET peak drain current rating | Application note | 2022-03-28 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2020-04-28 |
AN90016 | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2020-09-03 |
AN90034 | Nexperia Precision Electrothermal models in SPICE and VHDL-AMS for Power MOSFETs | Application note | 2024-04-30 |
SOT669 | 3D model for products with SOT669 package | Design support | 2017-06-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56_POWER-SO8_SOT669_mk | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
PSMN3R5-40YSB_V1_1 | PSMN3R5-40YSB Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2024-03-13 |
SOT669 | plastic, single-ended surface-mounted package; 4 terminals | Package information | 2022-05-30 |
SOT669_115 | LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2022-05-10 |
Reliability_information_t9_sot669 | Reliability information t9_sot669 | Quality document | 2022-10-18 |
T9_SOT669_PSMN3R5-40YSB_Nexperia_Quality_document | PSMN3R5-40YSB Quality document | Quality document | 2023-11-14 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PSMN3R5-40YSB | PSMN3R5-40YSB SPICE model | SPICE model | 2023-11-06 |
CauerModel_PSMN3R5-40YSB | Cauer model PSMN3R5-40YSB | Thermal model | 2023-11-03 |
FosterModel_PSMN3R5-40YSB | Foster model PSMN3R5-40YSB | Thermal model | 2023-11-03 |
PSMN3R5-40YSB | PSMN3R5-40YSB RC thermal model | Thermal model | 2023-11-03 |
PSMN3R5-40YSB_Cauer | PSMN3R5-40YSB Cauer model | Thermal model | 2023-11-03 |
PSMN3R5-40YSB_Foster | PSMN3R5-40YSB Foster model | Thermal model | 2023-11-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PSMN3R5-40YSB_V1_1 | PSMN3R5-40YSB Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2024-03-13 |
PSMN3R5-40YSB | PSMN3R5-40YSB SPICE model | SPICE model | 2023-11-06 |
CauerModel_PSMN3R5-40YSB | Cauer model PSMN3R5-40YSB | Thermal model | 2023-11-03 |
FosterModel_PSMN3R5-40YSB | Foster model PSMN3R5-40YSB | Thermal model | 2023-11-03 |
PSMN3R5-40YSB | PSMN3R5-40YSB RC thermal model | Thermal model | 2023-11-03 |
PSMN3R5-40YSB_Cauer | PSMN3R5-40YSB Cauer model | Thermal model | 2023-11-03 |
PSMN3R5-40YSB_Foster | PSMN3R5-40YSB Foster model | Thermal model | 2023-11-03 |
SOT669 | 3D model for products with SOT669 package | Design support | 2017-06-30 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMN3R5-40YSB | PSMN3R5-40YSBX | 934665897115 | Active | SOT669_115 | 1,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.