Key features and benefits
- Copper clip - high ID max rating up to 220 A
- Copper clip for low package inductance and resistance
- Flexible leads for improved reliability
- Exposed leds allow for easy optical inspection
- Enhanced die size offering for reduced RDS(on) (LFPAK56E)
- High current transisent robustness
- Low thermal resistance
- Extensive range, in logic level, standard level, N-Channel and P-Channel
- 100% avalanche screened at high current for low PPM
- Power SO8 footprint compatible
LFPAK56 offers 81% space saving compared to D2PAK and 57% compared to DPAK
Featured products
Featured documents
Latest videos
Why is the Rth(j-mb) higher for LFPAK88 than for LFPAK56E?
Parametric search

Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7Y8R7-60E | N-channel 60 V, 8.7 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y1R3-40H | N-channel 40 V, 1.3 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y1R9-40H | N-channel 40 V, 1.9 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y7R2-60E | N-channel 60 V, 7.2 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y107-80E | N-channel 80 V, 107 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y22-100E | N-channel 100 V, 22 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y15-100E | N-channel 100 V, 15 mΩ standard level MOSFET in LFPAK56 | EndOfLife | |
BUK9Y8R7-60E | N-channel 60 V, 8.7 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y22-100E | N-channel 100 V, 22 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y2R8-40H | N-channel 40 V, 2.8 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y14-40B | N-channel TrenchMOS logic level FET | Production | |
BUK6Y61-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK7Y1R7-40H | N-channel 40 V, 1.7 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y6R0-60E | N-channel 60 V, 6.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y15-100E | N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y19-100E | N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y9R9-80E | N-channel 80 V, 9.9 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y12-100E | N-channel 100 V, 12 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y6R5-40H | N-channel 40 V, 6.5 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y30-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y153-100E | N-channel 100 V, 153 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y09-40B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y8R5-80E | N-channel 80 V, 8.5 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y53-100B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y43-60E | N-channel 60 V, 43 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK6Y10-30P | 30 V, P-channel Trench MOSFET | Production | |
BUK6Y24-40P | 40 V, P-channel Trench MOSFET | Production | |
BUK9Y53-100B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y22-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9Y12-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9Y104-100B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y12-40E | N-channel 40 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y10-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y65-100E | N-channel 100 V, 65 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y113-100E | N-channel 100 V, 113 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y12-100E | N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y153-100E | N-channel 100 V, 153 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y113-100E | N-channel 100 V, 113 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y19-100E | N-channel 100 V, 19 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y07-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7J2R4-80M | N-channel 80 V, 2.4 mOhm, Standard level MOSFET in LFPAK56E | Production | |
BUK7Y08-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9Y7R0-60EL | Single N-channel 60 V, 4.5 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK9Y8R8-60EL | Single N-channel 60 V, 5.6 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK9Y6R0-60E | N-channel 60 V, 6.0 mOhm logic level MOSFET in LFPAK56 | Production | |
BUK7Y3R1-80M | N-channel 80 V, 3.1 mOhm, Standard level MOSFET in LFPAK56 | Production | |
BUK9Y19-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y27-40B | N-channel TrenchMOS logic level FET | Production | |
BUK7Y1R0-40N | N-channel 40 V, 0.97 mOhm, Standard level MOSFET in LFPAK56 | Production | |
BUK7Y18-75B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y98-80E | N-channel 80 V, 98 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y72-80E | N-channel 80 V, 72 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK6Y14-40P | 40 V, P-channel Trench MOSFET | Production | |
BUK7Y38-100E | N-channel 100 V, 38 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y40-55B | N-channel TrenchMOS logic level FET | Production | |
BUK7Y13-40B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y25-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y21-40E | N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y13-60EL | Single N-channel 60 V, 7.9 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK7Y2R5-40H | N-channel 40 V, 2.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y58-75B | N-channel TrenchMOS logic level FET | Production | |
BUK7Y20-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y14-80E | N-channel 80 V, 14 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y3R0-40H | N-channel 40 V, 3.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y18-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y3R5-40H | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y35-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9Y7R6-40E | N-channel 40 V, 7.6 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7J1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK9Y4R4-40E | N-channel 40 V, 4.4 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y102-100B | N-channel TrenchMOS standard level FET | Production | |
BUK9Y14-80E | N-channel 80 V,15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK6Y33-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK9Y72-80E | N-channel 80 V, 78 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y29-40E | N-channel 40 V, 29 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y54-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9Y21-40E | N-channel 40 V, 21 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y25-60E | N-channel 60 V, 25 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK6Y19-30P | 30 V, P-channel Trench MOSFET | Production | |
BUK7Y25-80E | N-channel 80 V, 25 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y19-55B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y22-60EL | Single N-channel 60 V, 15 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK7Y2R0-40H | N-channel 40 V, 2.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y3R5-40E | N-channel 40 V, 3.8 mOhm logic level MOSFET in LFPAK56 | Production | |
BUK9Y11-80E | N-channel 80 V, 11 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y2R4-40H | N-channel 40 V, 2.4 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9J0R9-40H | N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E | Production | |
BUK7Y7R0-40H | N-channel 40 V, 7.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y07-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7Y1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y1R6-40H | N-channel 40 V, 1.6 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7J1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK7Y41-80E | N-channel 80 V, 41 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y12-55B | N-channel TrenchMOS standard level FET | Production | |
BUK9Y11-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7Y28-75B | N-channel TrenchMOS standard level FET | Production | |
BUK9Y65-100E | N-channel 100 V, 65 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y25-60E | N-channel 60 V, 25 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y12-40E | N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y7R6-40E | N-channel 40 V, 7.6 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y59-60E | N-channel 60 V, 59 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y15-60E | N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y43-60E | N-channel 60 V, 43 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y15-60E | N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y7R2-60E | N-channel 60 V, 7.2 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y7R8-80E | N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y3R0-40E | N-channel 40 V 3.0 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y4R8-60E | N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y25-80E | N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y4R8-60E | N-channel 60 V, 4.8 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y29-40E | N-channel 40 V, 29 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y3R5-40E | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y4R4-40E | N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y41-80E | N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y38-100E | N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y59-60E | N-channel 60 V, 59 mΩ logic level MOSFET in LFPAK56 | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
PSMN011-30YL | N-channel 10.7 mΩ 30 V TrenchMOS logic level FET in LFPAK | EndOfLife | |
BUK7Y8R7-60E | N-channel 60 V, 8.7 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y1R3-40H | N-channel 40 V, 1.3 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y1R9-40H | N-channel 40 V, 1.9 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN1R9-25YLC | N-channel 25 V 2.05 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PH3855L | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9Y7R2-60E | N-channel 60 V, 7.2 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y107-80E | N-channel 80 V, 107 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y22-100E | N-channel 100 V, 22 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN5R6-60YL | N-channel 60 V, 5.6 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y15-100E | N-channel 100 V, 15 mΩ standard level MOSFET in LFPAK56 | EndOfLife | |
PSMN3R0-30YL | N-channel 30 V 3 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
PSMN7R0-30YL | N-channel 30 V 7 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
BUK9Y8R7-60E | N-channel 60 V, 8.7 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN039-100YS | N-channel LFPAK 100 V 39.5 mΩ standard level MOSFET | Production | |
PSMN045-80YS | N-channel LFPAK 80 V 45 mΩ standard level MOSFET | Production | |
PSMN6R0-25YLB | N-channel 25 V, 6.1 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN1R8-40YLC | N-channel 40 V 1.8 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
BUK9Y22-100E | N-channel 100 V, 22 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN3R2-25YLC | N-channel 25 V 3.4 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN2R6-40YS | N-channel LFPAK 40 V 2.8 mΩ standard level MOSFET | NotForDesignIn | |
BUK9Y2R8-40H | N-channel 40 V, 2.8 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y14-40B | N-channel TrenchMOS logic level FET | Production | |
PH20100S | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK6Y61-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK7Y1R7-40H | N-channel 40 V, 1.7 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN1R4-25YLH | N-channel 25 V, 1.4 mΩ, 170 A logic level MOSFET in LFPAK56 using NextPowerS3+ Technology | EndOfLife | |
PSMN4R5-30YLC | N-channel 30 V, 4.8 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN1R5-25YL | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7Y6R0-60E | N-channel 60 V, 6.0 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN028-100YS | N-channel LFPAK 100V 27.5 mΩ standard level MOSFET | Production | |
PSMN030-60YS | N-channel LFPAK 60 V 24.7 mΩ standard level MOSFET | Production | |
PSMN3R7-25YLC | N-channel 25 V 3.9 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
BUK9Y15-100E | N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN6R0-30YL | N-channel 30 V 6 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
BUK9Y19-100E | N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN069-100YS | N-channel LFPAK 100 V 72.4 mΩ standard level MOSFET | Production | |
BUK7Y9R9-80E | N-channel 80 V, 9.9 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y12-100E | N-channel 100 V, 12 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y6R5-40H | N-channel 40 V, 6.5 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y30-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y153-100E | N-channel 100 V, 153 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y09-40B | N-channel TrenchMOS logic level FET | Production | |
PSMN038-100YL | N-channel 100 V 37.5 mΩ logic level MOSFET in LFPAK56 | Production | |
PH2925U | N-channel TrenchMOS ultra low level FET | Production | |
PSMN9R1-30YL | N-channel 9.1 mΩ 30 V TrenchMOS logic level FET in LFPAK | NotForDesignIn | |
PSMN2R0-30YLE | N-channel 30 V 2 mΩ logic level MOSFET in LFPAK | Production | |
BUK9Y8R5-80E | N-channel 80 V, 8.5 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y53-100B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y43-60E | N-channel 60 V, 43 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK6Y10-30P | 30 V, P-channel Trench MOSFET | Production | |
BUK6Y24-40P | 40 V, P-channel Trench MOSFET | Production | |
BUK9Y53-100B | N-channel TrenchMOS logic level FET | Production | |
PSMN1R3-30YL | N-channel 30 V 1.3 mΩ logic level MOSFET in LFPAK | Production | |
PH4530L | N-channel TrenchMOS logic level FET | EndOfLife | |
PSMN5R2-60YL | N-channel 60 V, 5.2 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y22-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9Y12-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9Y104-100B | N-channel TrenchMOS logic level FET | Production | |
PSMN041-80YL | N-channel 80 V 41 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN2R0-30YL | N-channel 30 V 2 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
BUK9Y12-40E | N-channel 40 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y10-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
PSMN7R0-30YLC | N-channel 30 V, 7.1 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN1R5-30YLC | N-channel 30 V 1.55mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN8R0-80YL | N-channel 80 V, 8 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN1R7-30YL | N-channel 30 V 1.7 mΩ logic level MOSFET in LFPAK | Production | |
PSMN3R3-40YS | N-channel LFPAK 40 V 3.3 mΩ standard level MOSFET | NotForDesignIn | |
PH3330L | N-channel TrenchMOS logic level FET | EndOfLife | |
PH5330E | N-channel TrenchMOS logic level FET | EndOfLife | |
PSMN3R5-30YL | N-channel 30 V 3.5 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
PSMN4R0-30YL | N-channel 30 V 4 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
PSMN4R0-25YLC | N-channel 25 V, 4.5 mΩ logic level MOSFET in LFPAK | Production | |
PH2520U | N-channel TrenchMOS ultra low level FET | Production | |
BUK7Y65-100E | N-channel 100 V, 65 mΩ standard level MOSFET in LFPAK56 | Production | |
PH6325L | N-channel 25 V 6.3 mΩ logic level MOSFET in LFPAK | EndOfLife | |
BUK9Y113-100E | N-channel 100 V, 113 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y12-100E | N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y153-100E | N-channel 100 V, 153 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y113-100E | N-channel 100 V, 113 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y19-100E | N-channel 100 V, 19 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN4R1-60YL | N-channel 60 V, 4.1 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y07-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
PSMN2R0-55YLH | N-channel 55 V, 2.1 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E | Production | |
PSMN4R8-100YSE | N-channel 100 V, 4.8 mOhm MOSFET with enhanced SOA in LFPAK56E | Production | |
PSMN1R0-30YLE | N-channel 30 V, 1.1 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
PSMN020-100YS | N-channel 100V 20.5mΩ standard level MOSFET in LFPAK | Production | |
PSMN012-25YLC | N-channel 25 V 12.6 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN4R2-80YSE | N-channel 80 V, 4.2 mOhm MOSFET with enhanced SOA in LFPAK56E | Production | |
PSMN8R5-60YS | N-channel LFPAK 60 V, 8 mΩ standard level MOSFET | Production | |
PSMN7R5-25YLC | N-channel 25 V 7.4 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PH955L | N-channel TrenchMOS logic level FET | EndOfLife | |
PSMN2R1-30YLE | N-channel 30 V, 2.2 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
BUK7J2R4-80M | N-channel 80 V, 2.4 mOhm, Standard level MOSFET in LFPAK56E | Production | |
BUK7Y08-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
PSMN8R0-30YLC | N-channel 30 V 7.9 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMNR84-25YLH | N-channel 25 V, 0.97 mΩ, 224 A logic level MOSFET in LFPAK56 using NextPowerS3+ Technology | EndOfLife | |
PSMN5R9-30YL | N-channel 6.1 mΩ 30 V TrenchMOS logic level FET in LFPAK | EndOfLife | |
PH4840S | N-channel TrenchMOS intermediate level FET | EndOfLife | |
PSMN9R0-30YL | N-channel 30 V 8 mΩ logic level MOSFET in LFPAK | EndOfLife | |
BUK9Y7R0-60EL | Single N-channel 60 V, 4.5 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK9Y8R8-60EL | Single N-channel 60 V, 5.6 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
PSMN6R0-30YLB | N-channel 30 V, 6.5 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PH2625L | N-channel 25 V 2.8 mΩ logic level MOSFET in LFPAK | EndOfLife | |
BUK9Y6R0-60E | N-channel 60 V, 6.0 mOhm logic level MOSFET in LFPAK56 | Production | |
BUK7Y3R1-80M | N-channel 80 V, 3.1 mOhm, Standard level MOSFET in LFPAK56 | Production | |
PSMN4R1-30YLC | N-channel 30 V, 4.35mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN1R1-25YLC | N-channel 25 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN7R0-60YS | N-channel LFPAK 60 V, 6.4 mΩ standard level MOSFET | Production | |
BUK9Y19-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y27-40B | N-channel TrenchMOS logic level FET | Production | |
BUK7Y1R0-40N | N-channel 40 V, 0.97 mOhm, Standard level MOSFET in LFPAK56 | Production | |
PSMP061-60YE | 60 V, P-channel Trench MOSFET | Production | |
BUK7Y18-75B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y98-80E | N-channel 80 V, 98 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN3R7-30YLC | N-channel 30 V 3.95 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN3R2-30YLC | N-channel 30 V 3.5mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN102-200Y | N-channel TrenchMOS SiliconMAX standard level FET | Production | |
PSMNR70-40YSN | N-channel 40 V, 0.81 mOhm, ASFET for Battery System in LFPAK56E | Production | |
PSMN1R1-30YLE | N-channel 30 V, 1.3 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
PSMNR73-25YLH | N-channel 25 V, 0.87 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPowerS3+ Technology | EndOfLife | |
PSMN8R0-30YL | N-channel 8.3 mΩ 30 V TrenchMOS logic level FET in LFPAK | EndOfLife | |
PSMN2R9-25YLC | N-channel 25 V, 3.15 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN2R6-30YLC | N-channel 30 V, 2.8 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
BUK7Y72-80E | N-channel 80 V, 72 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK6Y14-40P | 40 V, P-channel Trench MOSFET | Production | |
PSMN9R5-30YLC | N-channel 30 V 9.8 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN059-150Y | N-channel TrenchMOS SiliconMAX standard level FET | Production | |
PSMNR67-30YLE | N-channel 30 V, 0.70 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E | Production | |
PSMNR56-25YLE | N-channel 25 V, 0.63 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E | Production | |
BUK7Y38-100E | N-channel 100 V, 38 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y40-55B | N-channel TrenchMOS logic level FET | Production | |
PSMN5R5-60YS | N-channel LFPAK 60 V, 5.2 mΩ standard level FET | Production | |
BUK7Y13-40B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y25-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y21-40E | N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y13-60EL | Single N-channel 60 V, 7.9 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
PSMN8R2-80YS | N-channel LFPAK 80 V 8.5 mΩ standard level MOSFET | Production | |
PSMN1R2-30YLC | N-channel 30 V 1.25mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
BUK7Y2R5-40H | N-channel 40 V, 2.5 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMNR82-30YLE | N-channel 30 V, 0.87 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
BUK9Y58-75B | N-channel TrenchMOS logic level FET | Production | |
PSMN1R2-25YLC | N-channel 25 V 1.3 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
BUK7Y20-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
PSMN1R0-30YLC | N-channel 30 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN8R3-40YS | N-channel LFPAK 40 V 8.6 mΩ standard level MOSFET | Production | |
BUK7Y14-80E | N-channel 80 V, 14 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y3R0-40H | N-channel 40 V, 3.0 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN5R8-40YS | N-channel LFPAK 40 V, 5.7 mΩ standard level MOSFET | Production | |
BUK7Y18-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y3R5-40H | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN1R2-25YL | N-channel 25 V 1.2 mΩ logic level MOSFET in LFPAK | Production | |
PSMNR98-25YLE | N-channel 25 V, 1.1 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
BUK7Y35-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9Y7R6-40E | N-channel 40 V, 7.6 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7J1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK9Y4R4-40E | N-channel 40 V, 4.4 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y102-100B | N-channel TrenchMOS standard level FET | Production | |
BUK9Y14-80E | N-channel 80 V,15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK6Y33-60P | 60 V, P-channel Trench MOSFET | Production | |
PH3120L | N-channel TrenchMOS logic level FET | EndOfLife | |
PSMN010-25YLC | N-channel 25 V 10.6 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN2R2-25YLC | N-channel 25 V, 2.4 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMP033-60YE | 60 V, P-channel Trench MOSFET | Production | |
BUK9Y72-80E | N-channel 80 V, 78 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN2R5-30YL | N-channel 30 V 2.4 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
PSMN7R5-60YL | N-channel 60 V, 7.5 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMNR90-40YSN | N-channel 40 V, 0.97 mOhm, ASFET for Battery System in LFPAK56E | Production | |
BUK7Y29-40E | N-channel 40 V, 29 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN025-80YL | N-channel 80 V, 25 mΩ logic level MOSFET in LFPAK56 | Production | |
PH1875L | N-channel TrenchMOS logic level FET | EndOfLife | |
PSMN9R0-25YLC | N-channel 25 V 9.1 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
BUK7Y54-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
PSMN4R0-40YS | N-channel LFPAK 40 V 4.2 mΩ standard level MOSFET | NotForDesignIn | |
PSMN4R0-60YS | N-channel LFPAK 60 V, 4.0 mΩ standard level FET | Production | |
BUK9Y21-40E | N-channel 40 V, 21 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y25-60E | N-channel 60 V, 25 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK6Y19-30P | 30 V, P-channel Trench MOSFET | Production | |
PSMN026-80YS | N-channel LFPAK 80 V 27.5 mΩ standard level MOSFET | Production | |
BUK7Y25-80E | N-channel 80 V, 25 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y19-55B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y22-60EL | Single N-channel 60 V, 15 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK7Y2R0-40H | N-channel 40 V, 2.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y3R5-40E | N-channel 40 V, 3.8 mOhm logic level MOSFET in LFPAK56 | Production | |
BUK9Y11-80E | N-channel 80 V, 11 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN1R7-25YLC | N-channel 25 V 1.9 mΩ logic level MOSFET in LFPAK using NextPower technology | EndOfLife | |
PSMN021-100YL | N-channel 100 V, 21 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN0R9-30ULD | N-channel 30 V, 0.87 mOhm, 300 A level Application Specific MOSFET in SOT1023A enhanced package for UL2595 | Production | |
BUK9Y2R4-40H | N-channel 40 V, 2.4 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN1R5-50YLH | N-channel 50 V, 1.7 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E | Production | |
PSMN1R6-25YLE | N-channel 25 V, 1.9 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
BUK9J0R9-40H | N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E | Production | |
BUK7Y7R0-40H | N-channel 40 V, 7.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y07-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
PSMN1R0-40ULD | N-channel 40 V, 1.1 mOhm, 280 A logic level Application Specific MOSFET in SOT1023A enhanced package for UL2595 | Production | |
BUK7Y1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN6R5-25YLC | N-channel 25 V, 6.5 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN0R9-25YLC | N-channel 25 V 0.99 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN5R0-30YL | N-channel 30 V 5 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
BUK9Y1R6-40H | N-channel 40 V, 1.6 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMNR89-25YLE | N-channel 25 V, 0.98 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 | Production | |
PSMN2R0-30YLD | N-channel 30 V, 2.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN2R2-30YLC | N-channel 30 V, 2.15 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
BUK7J1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK7Y41-80E | N-channel 80 V, 41 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y12-55B | N-channel TrenchMOS standard level FET | Production | |
BUK9Y11-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
PSMN1R5-30YL | N-channel 30 V 1.5 mΩ logic level MOSFET in LFPAK | NotForDesignIn | |
BUK7Y28-75B | N-channel TrenchMOS standard level FET | Production | |
BUK9Y65-100E | N-channel 100 V, 65 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y25-60E | N-channel 60 V, 25 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y12-40E | N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y7R6-40E | N-channel 40 V, 7.6 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y59-60E | N-channel 60 V, 59 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y15-60E | N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y43-60E | N-channel 60 V, 43 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y15-60E | N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y7R2-60E | N-channel 60 V, 7.2 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN017-60YS | N-channel LFPAK 60 V 15.7 mΩ standard level MOSFET | Production | |
PSMN013-80YS | N-channel LFPAK 80 V 12.9 mΩ standard level MOSFET | Production | |
PSMN013-60YL | N-channel 60 V, 13 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN014-40YS | N-channel LFPAK 40 V, 14 mΩ standard level MOSFET | Production | |
PSMN013-30YLC | N-channel 30 V 13.6 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN013-100YSE | N-channel 100 V 13 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN012-100YS | N-channel 100V 12mΩ standard level MOSFET in LFPAK | Production | |
PSMN018-80YS | N-channel LFPAK 80 V 18 mΩ standard level MOSFET | Production | |
PSMN019-100YL | N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN016-100YS | N-channel 100 V 16.3 mΩ standard level MOSFET in LFPAK | Production | |
PSMN011-30YLC | N-channel 30 V 11.6 mΩ logic level MOSFET in LFPAK using NextPower technology | Production | |
PSMN010-80YL | N-channel 80 V, 10 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN015-100YL | N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN014-80YL | N-channel 80 V, 14 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN012-60YS | N-channel LFPAK 60 V, 11.1 mΩ standard level MOSFET | Production | |
PSMN011-80YS | N-channel LFPAK 80 V 11 mΩ standard level MOSFET | Production | |
PSMN012-100YL | N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
PH3230S | N-channel TrenchMOS intermediate level FET | EndOfLife | |
PH8230E | N-channel TrenchMOS logic level FET | EndOfLife | |
PSMN8R7-100YSF | NextPower 100 V, 9 mΩ N-channel MOSFET in LFPAK56 package | EndOfLife | |
BUK7Y7R8-80E | N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN1R0-25YLD | N-channel 25 V, 1.0 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN6R0-25YLD | N-channel 25 V, 6.75 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R0-30YLD | N-channel 30 V, 1.0 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
BUK9Y3R0-40E | N-channel 40 V 3.0 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMNR70-30YLH | N-channel 30 V, 0.82 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology | Production | |
PSMN1R4-40YLD | N-channel 40 V, 1.4 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPower-S3 technology | Production | |
PSMN6R9-100YSF | NextPower 100 V, 7 mΩ N-channel MOSFET in LFPAK56 package | EndOfLife | |
PSMN3R5-40YSD | N-channel 40 V, 3.5 mΩ, 120 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN1R7-25YLD | N-channel 25 V, 1.75 mOhm, 200 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R7-40YLD | N-channel 40 V, 1.8 mΩ, 200 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN4R0-30YLD | N-channel 30 V, 4.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R4-30YLD | N-channel 30 V, 1.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN0R9-25YLD | N-channel 25 V, 0.85 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN3R2-40YLD | N-channel 40 V, 3.3 mΩ, 120 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN7R5-30YLD | N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R9-40YSB | N-channel 40 V, 1.9 mOhm, 200 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN1R2-30YLD | N-channel 30 V, 1.2 mΩ, 250 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R2-25YLD | N-channel 25 V, 1.2 mΩ, 230 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN2R2-40YSB | N-channel 40 V, 2.2 mOhm, 180 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN2R2-40YSD | N-channel 40 V, 2.2 mΩ, 180 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN2R0-40YLD | N-channel 40 V, 2.1 mΩ, 180 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN1R0-40YLD | N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN3R5-80YSF | NextPower 80 V, 3.5 mOhm, 150 A, N-channel MOSFET in LFPAK56E package | Production | |
PSMN9R8-100YSF | NextPower 100 V, 10.2 mOhm N-channel MOSFET in LFPAK56 package | Production | |
PSMN4R5-80YSF | NextPower 80 V, 4.5 mOhm N-channel MOSFET in LFPAK56 | Production | |
PSMN2R8-40YSB | N-channel 40 V, 2.8 mOhm, 160 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN011-100YSF | NextPower 100V, 10.9 mΩ N-channel MOSFET in LFPAK56 package | EndOfLife | |
PSMN2R4-30YLD | N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN2R8-40YSD | N-channel 40 V, 2.8 mΩ, 160 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN5R5-100YSF | NextPower 100 V, 5.6 mOhm N-channel MOSFET in LFPAK56 package | Production | |
PSMN2R0-25YLD | N-channel 25 V, 2.09 mΩ, 179 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R7-40YLB | N-channel 40 V, 1.8 mOhm, 200 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN3R3-80YSF | NextPower 80 V, 3.1 mOhm, 160 A, N-channel MOSFET in LFPAK56 package | Production | |
PSMN3R0-30YLD | N-channel 30 V, 3.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN1R0-40YSH | N-channel 40 V, 1 mΩ, 290 A standard level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology | Production | |
PSMNR60-25YLH | N-channel 25 V, 0.7 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology | Production | |
PSMN3R5-40YSB | N-channel 40 V, 3.5 mOhm, 120 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN2R6-80YSF | NextPower 80 V, 2.4 mOhm, 231 A, N-channel MOSFET in LFPAK56E package | Production | |
PSMN2R0-40YLB | N-channel 40 V, 2.1 mOhm, 180 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMNR51-25YLH | N-channel 25 V, 0.57 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology | Production | |
BUK7Y4R8-60E | N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56 | Production | |
PSMN5R4-25YLD | N-channel 25 V, 5.69 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
BUK9Y25-80E | N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMNR90-40YLH | N-channel 40 V, 0.94 mΩ, 300 A logic level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology | Production | |
PSMNR58-30YLH | N-channel 30 V, 0.67 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology | Production | |
PSMN1R4-40YSH | N-channel 40 V, 1.4 mOhm, 240 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN2R5-40YLB | N-channel 40 V, 2.6 mOhm, 160 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN1R5-40YSD | N-channel 40 V, 1.5 mΩ, 240 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN1R9-40YSD | N-channel 40 V, 1.9 mΩ, 200 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN7R2-100YSF | NextPower 100 V, 6.9 mOhm N-channel MOSFET in LFPAK56 package | Production | |
BUK9Y4R8-60E | N-channel 60 V, 4.8 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN3R2-40YLB | N-channel 40 V, 3.3 mOhm, 120 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology | Production | |
PSMN3R9-100YSF | NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package | Production | |
PSMN2R5-40YLD | N-channel 40 V, 2.6 mΩ, 160 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology | Production | |
PSMN0R9-30YLD | N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
BUK9Y29-40E | N-channel 40 V, 29 mΩ logic level MOSFET in LFPAK56 | Production | |
PSMN0R7-25YLD | N-channel 25 V, 0.72 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN6R0-30YLD | N-channel 30 V, 6.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN6R1-30YLD | N-channel 30 V, 6.1 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology | Production | |
PSMN015-100YSF | NextPower 100 V, 15.5 mOhm N-channel MOSFET in LFPAK56 package | Production | |
PSMN012-100YSF | NextPower 100 V, 11.8 mOhm N-channel MOSFET in LFPAK56 package | Production | |
BUK7Y3R5-40E | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y4R4-40E | N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y41-80E | N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y38-100E | N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y59-60E | N-channel 60 V, 59 mΩ logic level MOSFET in LFPAK56 | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
LFPAK56_SOT669_mk.png | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
vp_1385479387888_zh_CN.zip | LFPAK56 | Value proposition | 2017-03-04 |
vp_1385479387888.zip | LFPAK56 MOSFETs | Value proposition | 2022-08-08 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.