Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMN3R9-100YSF | PSMN3R9-100YSFX | 934660621115 | SOT1023 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationNextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package
NextPower 100 V, standard level gate drive MOSFET. Qualified to 175 °C and recommended for industrial and consumer applications.
Low Qrr for higher efficiency and lower spiking
120 A ID (max) – demonstrated continuous current rating
Low QG × RDSon FOM for high efficiency switching applications
Strong avalanche energy rating (Eas)
Avalanche rated and 100% tested
Ha-free and RoHS compliant LFPAK56E package
Synchronous rectifier in AC-DC and DC-DC
Primary side switch – 48 V DC-DC
BLDC motor control
USB-PD adapters
Full-bridge and half-bridge applications
Flyback and resonant topologies
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN3R9-100YSF | SOT1023 | LFPAK56E; Power-SO8 | Production | N | 1 | 100 | 4.3 | 175 | 120 | 18 | 80 | 294 | 44 | 3 | N | 5520 | 1335 | 2018-07-05 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN3R9-100YSF | PSMN3R9-100YSFX (934660621115) |
Active | 3F9S10J |
![]() LFPAK56E; Power-SO8 (SOT1023) |
SOT1023 |
REFLOW_BG-BD-1
|
SOT1023_115 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description Nexperia's NEVB-MCTRL-100 BLDC motor driver kit provides a full motor drive solution for 12 V - 48 V, 1000 W, 3-phase BLDC motors. It contains PCBs designed for the Nexperia LFPAK56 MOSFET family and the modular design allows for different motor controllers, gate drivers, MOSFETs and motors to be used. In addition, each board provides convenient test points for power, motor drive, and sensing signals to aid with development and testing with Nexperia’s LFPAK56 MOSFET family. The motor controller board is designed for the Leonardo R3 and Nucleo development board form factors.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN3R9-100YSF | PSMN3R9-100YSFX | PSMN3R9-100YSF |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSMN3R9-100YSF | NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package | Data sheet | 2021-06-11 |
AN11156 | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-02-18 |
AN11158_ZH | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-03-20 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
AN50005 | Paralleling power MOSFETs in high power applications | Application note | 2021-09-13 |
AN50005_translated_20230317 | 大電力アプリケーションにおけるパワーMOSFETの並列接続 | Application note | 2023-04-03 |
AN50014 | Understanding the MOSFET peak drain current rating | Application note | 2022-03-28 |
AN90001 | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2024-10-28 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2025-02-10 |
AN90016 | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2020-09-03 |
AN90019 | LFPAK MOSFET thermal resistance - simulation, test and optimization of PCB layout | Application note | 2020-07-20 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
3_Phase_Inverter_BLDC_Trapezoidal_PET_v2 | 3_Phase_Inverter_BLDC_Trapezoidal_PET_v2 | Design support | 2024-05-02 |
3_Phase_Inverter_BLDC_Trapezoidal_v2 | 3_Phase_Inverter_BLDC_Trapezoidal_v2 | Design support | 2024-05-02 |
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
nevb_3inv_001_01_schematic | nevb_3inv_001_01_schematic. | Design support | 2024-05-02 |
nevb_mctrl_100_01_schematic_2 | nevb_mctrl_100_01_schematic_2 | Design support | 2024-05-02 |
stepperonline_42BLS40-24-01_overview | stepperonline_42BLS40-24-01_overview | Design support | 2024-05-02 |
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56_SOT1023_mk | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch; 4.58 mm x 5.13 mm x 1.03 mm body | Marcom graphics | 2017-01-28 |
PSMN_NextPower100V_SL | PSMN NextPower 100 V, SL Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2023-06-13 |
SOT1023 | plastic, single-ended surface-mounted package (LFPAK56E); 4 leads; 1.27 mm pitch | Package information | 2024-08-28 |
SOT1023_115 | LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2022-06-07 |
Reliability_information_t12_sot1023 | Reliability information t12 sot1023 | Quality document | 2022-08-11 |
T12_SOT1023_PSMN3R9-100YSF_Nexperia_Quality_document | T12 SOT1023 PSMN3R9-100YSF Nexperia Quality document | Quality document | 2022-08-11 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
PSMN3R9-100YSF | PSMN3R9-100YSF FloTherm thermal model | Thermal model | 2021-06-09 |
UM90029 | NEVB-MCTRL-100-01-3INV-001-01 motor driver evaluation kit | User manual | 2024-04-15 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
3_Phase_Inverter_BLDC_Trapezoidal_PET_v2 | 3_Phase_Inverter_BLDC_Trapezoidal_PET_v2 | Design support | 2024-05-02 |
3_Phase_Inverter_BLDC_Trapezoidal_v2 | 3_Phase_Inverter_BLDC_Trapezoidal_v2 | Design support | 2024-05-02 |
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
nevb_3inv_001_01_schematic | nevb_3inv_001_01_schematic. | Design support | 2024-05-02 |
nevb_mctrl_100_01_schematic_2 | nevb_mctrl_100_01_schematic_2 | Design support | 2024-05-02 |
stepperonline_42BLS40-24-01_overview | stepperonline_42BLS40-24-01_overview | Design support | 2024-05-02 |
PSMN_NextPower100V_SL | PSMN NextPower 100 V, SL Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2023-06-13 |
PSMN3R9-100YSF | PSMN3R9-100YSF FloTherm thermal model | Thermal model | 2021-06-09 |
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMN3R9-100YSF | PSMN3R9-100YSFX | 934660621115 | Active | SOT1023_115 | 1,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.