Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMNR70-30YLH | PSMNR70-30YLHX | 934660105115 | SOT669 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 30 V, 0.82 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology
Logic level gate drive N-channel enhancement mode MOSFET in LFPAK56 package optimized for low RDSon. Low IDSS leakage even when hot, high efficiency and high current rated to 300 A, optimized for DC load switch and hot-swap applications.
100% avalanche tested at I(AS) = 190 A
Optimized for low RDSon
Low leakage < 1 µA at 25 °C
Low spiking and ringing for low EMI designs
Optimized for 4.5 V gate drive
Copper-clip for low parasitic inductance and resistance
High reliability LFPAK package, qualified to 175 °C
Wave solderable; exposed leads for optimal solder coverage and visual solder inspection
Hot swap
e-fuse
Power OR-ing
DC switch / Load switch
Battery protection
Brushed and BLDC (brushless) motor control
Synchronous rectification in AC-DC and DC-DC applications
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMNR70-30YLH | SOT669 | LFPAK56; Power-SO8 | Production | N | 1 | 30 | 0.82 | 1.1 | 175 | 300 | 16 | 46 | 95 | 268 | 50 | 1.5 | N | 5473 | 2836 | 2018-02-12 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMNR70-30YLH | PSMNR70-30YLHX (934660105115) |
Active | H7030L |
![]() LFPAK56; Power-SO8 (SOT669) |
SOT669 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT669_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMNR70-30YLH | PSMNR70-30YLHX | PSMNR70-30YLH |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSMNR70-30YLH | N-channel 30 V, 0.82 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology | Data sheet | 2020-01-01 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT669 | 3D model for products with SOT669 package | Design support | 2017-06-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56_POWER-SO8_SOT669_mk | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT669 | plastic, single-ended surface-mounted package; 4 terminals | Package information | 2025-03-20 |
SOT669_115 | LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2022-05-10 |
Reliability_information_t11_sot669 | Reliability qualification information | Quality document | 2022-08-19 |
T11_SOT669_PSMNR70-30YLH_Nexperia_Quality_document | Product Quality Quick Reference Information | Quality document | 2022-08-19 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
spice3_PSMNR70-30YLH | PSMNR70-30YLH SPICE model | SPICE model | 2019-03-05 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
PSMNR70-30YLH_RCthermal | PSMNR70-30YLH RC thermal | Thermal design | 2019-03-05 |
PSMNR70-30YLH | PSMNR70-30YLH thermal model | Thermal model | 2019-03-05 |
PSMNR70-30YLH_Zth | PSMNR70-30YLH Zth | Thermal model | 2019-03-05 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
spice3_PSMNR70-30YLH | PSMNR70-30YLH SPICE model | SPICE model | 2019-03-05 |
PSMNR70-30YLH_RCthermal | PSMNR70-30YLH RC thermal | Thermal design | 2019-03-05 |
PSMNR70-30YLH | PSMNR70-30YLH thermal model | Thermal model | 2019-03-05 |
PSMNR70-30YLH_Zth | PSMNR70-30YLH Zth | Thermal model | 2019-03-05 |
SOT669 | 3D model for products with SOT669 package | Design support | 2017-06-30 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMNR70-30YLH | PSMNR70-30YLHX | 934660105115 | Active | SOT669_115 | 1,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.