Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMNR70-40YSN | PSMNR70-40YSNX | 934664044115 | SOT1023 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 40 V, 0.81 mOhm, ASFET for Battery System in LFPAK56E
ASFET for Battery System applications, characterized by low RDSon and strong SOA capability for reduced I²R conduction losses. ASFETs deliver high efficiency, reduced heat generation and superior handling of inrush current during transient and fault conditions.
360 A continuous ID(max)
Strong SOA capability
Avalanche rated, 100% tested at IAS = 190 A
High reliability LFPAK (Power-SO8) package, qualified to 175 °C
LFPAK copper clip
LFPAK gull wing lead
Battery management systems (BMS)
eFuse
Load-switch
BLDC motor control
High-performance power supply
High-performance synchronous rectification
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMNR70-40YSN | SOT1023 | LFPAK56E; Power-SO8 | Production | N | 1 | 40 | 0.81 | 175 | 360 | 46 | 168 | 333 | 34 | 2.9 | N | 10253 | 2200 | 2023-11-30 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMNR70-40YSN | PSMNR70-40YSNX (934664044115) |
Active | N70S40J |
![]() LFPAK56E; Power-SO8 (SOT1023) |
SOT1023 |
REFLOW_BG-BD-1
|
SOT1023_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMNR70-40YSN | PSMNR70-40YSNX | PSMNR70-40YSN |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSMNR70-40YSN | N-channel 40 V, 0.81 mOhm, ASFET for Battery System in LFPAK56E | Data sheet | 2024-09-12 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56_SOT1023_mk | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch; 4.58 mm x 5.13 mm x 1.03 mm body | Marcom graphics | 2017-01-28 |
SOT1023 | plastic, single-ended surface-mounted package (LFPAK56E); 4 leads; 1.27 mm pitch | Package information | 2024-08-28 |
SOT1023_115 | LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2022-06-07 |
T15_SOT1023_PSMNR70-40YSN_Nexperia_Quality_document | T15_SOT1023_PSMNR70-40YSN_Nexperia_Quality_document | Quality document | 2024-05-24 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
CauerModel_PSMNR70-40YSN | Cauer model PSMNR70-40YSN | Thermal model | 2024-03-20 |
FosterModel_PSMNR70-40YSN | Foster model PSMNR70-40YSN | Thermal model | 2024-03-20 |
PSMNR70-40YSN | PSMNR70-40YSN FloTherm thermal model | Thermal model | 2024-03-20 |
PSMNR70-40YSN_Cauer | PSMNR70-40YSN Cauer model | Thermal model | 2024-03-20 |
PSMNR70-40YSN_Foster | PSMNR70-40YSN Foster model | Thermal model | 2024-03-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
CauerModel_PSMNR70-40YSN | Cauer model PSMNR70-40YSN | Thermal model | 2024-03-20 |
FosterModel_PSMNR70-40YSN | Foster model PSMNR70-40YSN | Thermal model | 2024-03-20 |
PSMNR70-40YSN | PSMNR70-40YSN FloTherm thermal model | Thermal model | 2024-03-20 |
PSMNR70-40YSN_Cauer | PSMNR70-40YSN Cauer model | Thermal model | 2024-03-20 |
PSMNR70-40YSN_Foster | PSMNR70-40YSN Foster model | Thermal model | 2024-03-20 |
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMNR70-40YSN | PSMNR70-40YSNX | 934664044115 | Active | SOT1023_115 | 1,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.