Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMN1R0-40ULD | PSMN1R0-40ULDX | 934660146115 | SOT1023A | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 40 V, 1.1 mOhm, 280 A logic level Application Specific MOSFET in SOT1023A enhanced package for UL2595
SOT1023A with improved creepage and clearance to meet UL2595 requirements. 280 Amp logic level gate drive N-channel enhancement mode MOSFET in LFPAK56 package. Part of the ASFETs for Battery Isolation and DC Motor control family and using Nexperia’s unique “SchottkyPlus” technology delivers high efficiency and low spiking performance usually associated with MOSFETs with an integrated Schottky or Schottky-like diode but without problematic high leakage current, particularly suited to battery powered appliance applications.
Improved creepage and clearance – meets the requirements of UL2595
280 A capability
Avalanche rated, 100% tested at IAS = 190 A
NextPower-S3 technology delivers 'superfast switching with soft recovery'
Low QRR, QG and QGD for high system efficiency and low EMI designs
Schottky-Plus body-diode, gives soft switching without the associated high IDSS leakage
Optimised for 4.5 V gate drive utilising NextPower-S3 Superjunction technology
High reliability LFPAK (Power SO8) package, copper-clip, solder die attach and qualified to 150 °C
Exposed leads can be wave soldered, visual solder joint inspection and high quality solder joints
Low parasitic inductance and resistance
Brushed and brushless motor control
Battery powered appliances where enhanced creepage and clearance is required to meet UL2595
For non-UL2595 applications please use PSMN1R0-40YLD
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN1R0-40ULD | SOT1023A | LFPAK56-UL2595 | Production | N | 1 | 40 | 1.1 | 1.4 | 150 | 280 | 17 | 59 | 127 | 164 | 67 | 1.7 | N | 8845 | 1878 | 2017-12-06 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN1R0-40ULD | PSMN1R0-40ULDX (934660146115) |
Active | 1D04UL |
![]() LFPAK56-UL2595 (SOT1023A) |
SOT1023A | Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN1R0-40ULD | PSMN1R0-40ULDX | PSMN1R0-40ULD |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSMN1R0-40ULD | N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in SOT1023A enhanced package for UL2595, using NextPower-S3 Schottky-Plus technology | Data sheet | 2018-09-12 |
SOT1023A | 3D model for products with SOT1023A package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56_UL2595_SOT1023A | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch | Marcom graphics | 2019-02-04 |
PSMN1R0-40ULD_LTspice_V1 | PSMN1R0-40ULD Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-04-02 |
SOT1023A | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch | Package information | 2022-05-30 |
PSMN1R0-40ULD | PSMN1R0-40ULD SPICE model | SPICE model | 2018-03-08 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
CauerModel_PSMN1R0-40ULD | Cauer model PSMN1R0-40ULD | Thermal model | 2024-07-22 |
FosterModel_PSMN1R0-40ULD | Foster model PSMN1R0-40ULD | Thermal model | 2024-07-22 |
PSMN1R0-40ULD | PSMN1R0-40ULD RC thermal model | Thermal model | 2024-07-22 |
PSMN1R0-40ULD_Cauer | PSMN1R0-40ULD Cauer model | Thermal model | 2024-07-22 |
PSMN1R0-40ULD_Foster | PSMN1R0-40ULD Foster model | Thermal model | 2024-07-22 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
PSMN1R0-40ULD_LTspice_V1 | PSMN1R0-40ULD Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-04-02 |
PSMN1R0-40ULD | PSMN1R0-40ULD SPICE model | SPICE model | 2018-03-08 |
CauerModel_PSMN1R0-40ULD | Cauer model PSMN1R0-40ULD | Thermal model | 2024-07-22 |
FosterModel_PSMN1R0-40ULD | Foster model PSMN1R0-40ULD | Thermal model | 2024-07-22 |
PSMN1R0-40ULD | PSMN1R0-40ULD RC thermal model | Thermal model | 2024-07-22 |
PSMN1R0-40ULD_Cauer | PSMN1R0-40ULD Cauer model | Thermal model | 2024-07-22 |
PSMN1R0-40ULD_Foster | PSMN1R0-40ULD Foster model | Thermal model | 2024-07-22 |
SOT1023A | 3D model for products with SOT1023A package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMN1R0-40ULD | PSMN1R0-40ULDX | 934660146115 | Active | Not available | 1,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.