Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMN4R2-80YSE | PSMN4R2-80YSEX | 934662576115 | SOT1023 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 80 V, 4.2 mOhm MOSFET with enhanced SOA in LFPAK56E
N-channel enhancement mode MOSFET in a LFPAK56E package qualified to 175 °C. Part of Nexperia's "ASFETs for hotswap" portfolio, the PSMN4R2-80YSE delivers very low RDSon and a very strong linear-mode (SOA) performance in a high-reliability copper-clip LFPAK56E package.
PSMN4R2-80YSE complements the latest "hot-swap" controllers ‒ robust enough to withstand substantial inrush currents during turn-on, low RDSon to minimize I2R losses delivering optimum efficiency when turned fully ON and an 80% smaller footprint than existing D2PAK types.
Fully optimized Safe Operating Area (SOA) for superior linear mode operation
Low RDSon for low I2R conduction losses
LFPAK56E package for applications that demand the highest performance and reliability in a 30 mm2 footprint
Hot swap
Load switch
Soft start
E-fuse
Telecommunication systems based on a 48 V backplane/supply rail
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN4R2-80YSE | SOT1023 | LFPAK56E; Power-SO8 | Production | N | 1 | 80 | 4.2 | 175 | 170 | 11 | 73 | 294 | 35 | 2.6 | N | 5714 | 1488 | 2020-10-12 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN4R2-80YSE | PSMN4R2-80YSEX (934662576115) |
Active | 4E2S80J |
![]() LFPAK56E; Power-SO8 (SOT1023) |
SOT1023 |
REFLOW_BG-BD-1
|
SOT1023_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN4R2-80YSE | PSMN4R2-80YSEX | PSMN4R2-80YSE |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSMN4R2-80YSE | N-channel 80 V, 4.2 mOhm MOSFET with enhanced SOA in LFPAK56E | Data sheet | 2021-09-03 |
AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-02-18 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56_SOT1023_mk | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch; 4.58 mm x 5.13 mm x 1.03 mm body | Marcom graphics | 2017-01-28 |
SOT1023 | plastic, single-ended surface-mounted package (LFPAK56E); 4 leads; 1.27 mm pitch | Package information | 2024-08-28 |
SOT1023_115 | LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2022-06-07 |
Reliability_information_t12_sot1023 | Reliability information t12 sot1023 | Quality document | 2022-08-11 |
T12_SOT1023_PSMN4R2-80YSE_Nexperia_Quality_document | T12 SOT1023 PSMN4R2-80YSE Nexperia Quality document | Quality document | 2022-08-11 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PSMN4R2-80YSE | PSMN4R2-80YSE SPICE model | SPICE model | 2021-07-20 |
CauerModel_PSMN4R2-80YSE | Cauer model PSMN4R2-80YSE | Thermal model | 2021-07-20 |
FosterModel_PSMN4R2-80YSE | Foster model PSMN4R2-80YSE | Thermal model | 2021-07-20 |
PSMN4R2-80YSE | PSMN4R2-80YSE FloTherm model | Thermal model | 2021-07-20 |
PSMN4R2-80YSE_Cauer | PSMN4R2-80YSE Cauer model | Thermal model | 2021-07-20 |
PSMN4R2-80YSE_Foster | PSMN4R2-80YSE Foster model | Thermal model | 2021-07-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
PSMN4R2-80YSE | PSMN4R2-80YSE SPICE model | SPICE model | 2021-07-20 |
CauerModel_PSMN4R2-80YSE | Cauer model PSMN4R2-80YSE | Thermal model | 2021-07-20 |
FosterModel_PSMN4R2-80YSE | Foster model PSMN4R2-80YSE | Thermal model | 2021-07-20 |
PSMN4R2-80YSE | PSMN4R2-80YSE FloTherm model | Thermal model | 2021-07-20 |
PSMN4R2-80YSE_Cauer | PSMN4R2-80YSE Cauer model | Thermal model | 2021-07-20 |
PSMN4R2-80YSE_Foster | PSMN4R2-80YSE Foster model | Thermal model | 2021-07-20 |
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMN4R2-80YSE | PSMN4R2-80YSEX | 934662576115 | Active | SOT1023_115 | 1,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.