Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8015 | DFN1110D-3 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | MO-340BA (JEDEC) | 2019-11-29 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
SOT8015_147 | DFN1110D-3; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2021-02-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
BSS84AKQB | 50 V, P-channel Trench MOSFET | |
2N7002KQB | 60 V N-channel Trench MOSFET | |
BC847AQB-Q | 45 V, 100 mA NPN general-purpose transistor | |
BC857BQB-Q | 45 V, 100 mA PNP general-purpose transistors | |
PDTC114YQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTA114EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC856BQB-Q | 65 V, 100 mA PNP general-purpose transistors | |
PDTA124EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTC124XQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC807-16QB-Q | 45 V, 500 mA PNP general-purpose transistors | |
BC847BQB-Q | 45 V, 100 mA NPN general-purpose transistor | |
BC807-25QB-Q | 45 V, 500 mA PNP general-purpose transistors | |
PDTC144EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTA143ZQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC856AQB-Q | 65 V, 100 mA PNP general-purpose transistors | |
PDTA123JQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC817-16QB-Q | 45 V, 500 mA NPN general-purpose transistors | |
BAT54QB-Q | Schottky barrier diode | |
PDTA124XQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC817-40QBH-Q | 45 V, 500 mA NPN general-purpose transistors | |
BC817-25QB-Q | 45 V, 500 mA NPN general-purpose transistors | |
BC807-16QBH-Q | 45 V, 500 mA PNP general-purpose transistors | |
BAS21QB-Q | High-voltage switching diode | |
BC857AQB-Q | 45 V, 100 mA PNP general-purpose transistors | |
BC817-25QBH-Q | 45 V, 500 mA NPN general-purpose transistors | |
BC846AQB-Q | 65 V, 100 mA NPN general-purpose transistor | |
BC817-40QB-Q | 45 V, 500 mA NPN general-purpose transistors | |
PDTA114YQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTC143ZQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTC123JQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC807-40QBH-Q | 45 V, 500 mA PNP general-purpose transistors | |
PDTC143XQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTC143EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTC114EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC817-16QBH-Q | 45 V, 500 mA NPN general-purpose transistors | |
PESD2CANFD36VQB-Q | Extremely low clamping bidirectional ESD protection diode | |
BC807-40QB-Q | 45 V, 500 mA PNP general-purpose transistors | |
PDTC124EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTA123YQB-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ | |
BC807-25QBH-Q | 45 V, 500 mA PNP general-purpose transistors | |
PDTA144EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTC123YQB-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ | |
PDTA143XQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PESD2CANFD36LQB-Q | Extremely low clamping bidirectional ESD protection diode | |
BC857CQB-Q | 45 V, 100 mA PNP general-purpose transistors | |
PESD2CANFD33UQB-Q | Extremely low clamping bidirectional ESD protection diode | |
BAV70QB-Q | Dual common cathode high-speed switching diode | |
PDTA143EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PESD2CANFD36UQB-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD2CANFD27VQB-Q | ESD protection for in-vehicle networks | |
PESD2CANFD27V-QB | ESD protection for in-vehicle networks | |
BAV99QB-Q | Dual series high-speed switching diodes | |
PESD2CANFD27U-QB | ESD protection for In-vehicle networks | |
2N7002AKQB-Q | 60 V, N-channel Trench MOSFET | |
PESD2CANFD24VQB-Q | ESD protection for in-vehicle networks | |
PESD2CANFD24UQB-Q | ESD protection for in-vehicle networks | |
PESD2CANFD24U-QB | ESD protection for In-vehicle networks | |
PESD2CANFD27UQB-Q | ESD protection for in-vehicle networks | |
PESD2CANFD24V-QB | ESD protection for in-vehicle networks | |
BSS138AKQB-Q | 60 V, N-channel Trench MOSFET | |
BAW56QB-Q | Dual common anode high-speed switching diode | |
BC847CQB-Q | 45 V, 100 mA NPN general-purpose transistor | |
BC846BQB-Q | 65 V, 100 mA NPN general-purpose transistor |
Bipolar transistors
Type number | Description | Quick access |
---|---|---|
BC807-25QB | 45 V, 500 mA PNP general-purpose transistors | |
BC847AQB | 45 V, 100 mA NPN general-purpose transistor | |
BC817-16QB | 45 V, 500 mA NPN general-purpose transistors | |
BC857AQB | 45 V, 100 mA PNP general-purpose transistors | |
BC817-40QB | 45 V, 500 mA NPN general-purpose transistors | |
BC847BQB | 45 V, 100 mA NPN general-purpose transistor | |
BC807-40QB | 45 V, 500 mA PNP general-purpose transistors | |
BC807-16QB | 45 V, 500 mA PNP general-purpose transistors | |
BC847AQB-Q | 45 V, 100 mA NPN general-purpose transistor | |
BC857BQB-Q | 45 V, 100 mA PNP general-purpose transistors | |
PDTC114YQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTA114EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC856BQB-Q | 65 V, 100 mA PNP general-purpose transistors | |
PDTA124EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTC124XQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTC144EQB | 50 V, 100 mA NPN resistor-equipped transistors | |
BC807-16QB-Q | 45 V, 500 mA PNP general-purpose transistors | |
BC847BQB-Q | 45 V, 100 mA NPN general-purpose transistor | |
BC807-25QB-Q | 45 V, 500 mA PNP general-purpose transistors | |
PDTC144EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTA143ZQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC856AQB-Q | 65 V, 100 mA PNP general-purpose transistors | |
PDTA123JQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC817-16QB-Q | 45 V, 500 mA NPN general-purpose transistors | |
PDTA124XQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC817-40QBH-Q | 45 V, 500 mA NPN general-purpose transistors | |
BC817-25QB-Q | 45 V, 500 mA NPN general-purpose transistors | |
PDTA124XQB | 50 V, 100 mA PNP resistor-equipped transistors | |
BC807-16QBH-Q | 45 V, 500 mA PNP general-purpose transistors | |
BC857AQB-Q | 45 V, 100 mA PNP general-purpose transistors | |
BC817-25QBH-Q | 45 V, 500 mA NPN general-purpose transistors | |
BC846AQB-Q | 65 V, 100 mA NPN general-purpose transistor | |
BC817-40QB-Q | 45 V, 500 mA NPN general-purpose transistors | |
PDTA114YQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTC143ZQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTC123JQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC807-40QBH-Q | 45 V, 500 mA PNP general-purpose transistors | |
PDTC143XQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTC114EQB | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTC143EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTC114EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC817-16QBH-Q | 45 V, 500 mA NPN general-purpose transistors | |
BC807-40QB-Q | 45 V, 500 mA PNP general-purpose transistors | |
PDTA123YQB | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ | |
PDTC124EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTA123YQB-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ | |
BC807-25QBH-Q | 45 V, 500 mA PNP general-purpose transistors | |
PDTA144EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTC123YQB-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ | |
PDTA143XQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC857CQB-Q | 45 V, 100 mA PNP general-purpose transistors | |
PDTC123YQB | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ | |
PDTA143EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC847CQB-Q | 45 V, 100 mA NPN general-purpose transistor | |
BC846BQB-Q | 65 V, 100 mA NPN general-purpose transistor | |
BC856AQB | 65 V, 100 mA PNP general-purpose transistors | |
BC856BQB | 65 V, 100 mA PNP general-purpose transistors | |
BC846AQB | 65 V, 100 mA NPN general-purpose transistor | |
BC846BQB | 65 V, 100 mA NPN general-purpose transistor |
Diodes
Type number | Description | Quick access |
---|---|---|
BAT54QB-Q | Schottky barrier diode | |
BAS21QB-Q | High-voltage switching diode | |
BAV70QB | Dual common cathode high-speed switching diode | |
BAV99QB | Dual series high-speed switching diodes | |
BAV70QB-Q | Dual common cathode high-speed switching diode | |
BAV99QB-Q | Dual series high-speed switching diodes | |
BAW56QB-Q | Dual common anode high-speed switching diode | |
BAW56QB | Dual common anode high-speed switching diode |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
MMBZ27VBQB-Q | Low capacitance bidirectional dual line ESD protection diode | |
PESD2CANFD36VQB-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD2CANFD36LQB-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD2CANFD33UQB-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD2CANFD36UQB-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD2CANFD27VQB-Q | ESD protection for in-vehicle networks | |
PESD2CANFD27V-QB | ESD protection for in-vehicle networks | |
MMBZ33VBQB-Q | Low capacitance bidirectional dual line ESD protection diode | |
PESD2CANFD27U-QB | ESD protection for In-vehicle networks | |
PESD2CANFD24VQB-Q | ESD protection for in-vehicle networks | |
PESD2CANFD24UQB-Q | ESD protection for in-vehicle networks | |
PESD2CANFD24U-QB | ESD protection for In-vehicle networks | |
MMBZ33VB-QB | Low capacitance bidirectional dual line ESD protection diode | |
PESD2CANFD27UQB-Q | ESD protection for in-vehicle networks | |
PESD2CANFD24V-QB | ESD protection for in-vehicle networks |
MOSFETs
Type number | Description | Quick access |
---|---|---|
BSS84AKQB | 50 V, P-channel Trench MOSFET | |
2N7002KQB | 60 V N-channel Trench MOSFET | |
2N7002AKQB-Q | 60 V, N-channel Trench MOSFET | |
BSS138AKQB-Q | 60 V, N-channel Trench MOSFET |