Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BSS84AKQB | BSS84AKQBZ | 934660937147 | SOT8015 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information50 V, P-channel Trench MOSFET
P-channel enhancement mode Field-Effect Transistor (FET) in an ultra small DFN1110D-3 (SOT8015) leadless Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.
Logic-level compatible
Side wettable flanks for optical solder inspection
Ultra small and leadless SMD plastic package: 1.1 x 1 x 0.48 mm
Trench MOSFET technology
ElectroStatic Discharge (ESD) protection > 1 kV HBM (Class H1C)
AEC-Q101 qualified
Relay driver
High-speed line driver
High-side load switch
Switching circuits
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BSS84AKQB | SOT8015 | DFN1110D-3 | Production | P | 1 | -50 | 7500 | 8500 | 150 | -0.27 | 0.1 | 0.4 | 0.96 | 39 | -1.6 | Y | 23.2 | 3.5 | 2021-07-13 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BSS84AKQB | BSS84AKQBZ (934660937147) |
Active | B9 |
![]() DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
SOT8015_147 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BSS84AKQB | BSS84AKQBZ | BSS84AKQB |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
BSS84AKQB | 50 V, P-channel Trench MOSFET | Data sheet | 2021-07-13 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
SOT8015_147 | DFN1110D-3; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2021-02-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
nexperia_report_aoi_inspection_dfn_201808 | Automatic Optical Inspection of DFN Components | Report | 2018-09-03 |
BSS84AKQB | BSS84AKQB SPICE model | SPICE model | 2022-02-17 |
Nexperia_Document_Whitepaper-Side-Wettable-Flanks_CHN | 可湿性侧面 | White paper | 2020-04-15 |
Nexperia_document_whitepaper_Side-WettableFlanks_AOI_201911 | Side-Wettable Flanks enable AOI on Leadless SMD (DFN) packages | White paper | 2020-04-15 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BSS84AKQB | BSS84AKQBZ | 934660937147 | Active | SOT8015_147 | 5,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.