Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

DFN (Discrete Flat No-leads packages)

DFN (Discrete Flat No-leads packages)

DFN (Discrete Flat No-leads) packages

Products

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
MMBZ16VZ-LS TVS device for surge protection of interface and supply lines Production
PESD12VS1ULS Unidirectional ESD protection diode Production
PESD5V0S1ULS Unidirectional ESD protection diode Production
PMPB40SNA 60 V N-channel Trench MOSFET EndOfLife
PESD8V0S1ULS Unidirectional ESD protection diode Production
PESD3V3T1BLS Bidirectional ESD protection diode Production
PESD15VS1ULS Unidirectional ESD protection diode Production
PESD36VS1ULS Unidirectional ESD protection diode Production
PESD3V3S1ULS Unidirectional ESD protection diode Production
PMPB29XPEA 20 V, P-channel Trench MOSFET Production
PMPB20XPEA 20 V, P-channel Trench MOSFET Production
PESD5V0V1BLS Very low capacitance bidirectional ESD protection diode Production
PESD12VV1BLS Very low capacitance bidirectional ESD protection diode Production
PMPB29XNEA 30 V, N-channel Trench MOSFET Production
PMPB95ENEA 80 V, single N-channel Trench MOSFET Production
PESD24VS1ULS Unidirectional ESD protection diode Production
PMPB10XNEA 20 V, N-channel Trench MOSFET Production
PMPB55XNEA 30 V, N-channel Trench MOSFET Production
PMPB55ENEA 60 V, N-channel Trench MOSFET Production
PMPB85ENEA 60 V, single N-channel Trench MOSFET Production
PMPB100XPEA 20 V, P-channel Trench MOSFET Production
PMPB12UNEA 20 V, N-channel Trench MOSFET Production
PMPB27EPA 30 V, P-channel Trench MOSFET Production
PMPB20XNEA 20 V, N-channel Trench MOSFET Production
PMDPB56XNEA 30 V, dual N-channel Trench MOSFET Production
PMPB15XPA 12 V, P-channel Trench MOSFET Production
PMPB43XPEA 20 V, P-channel Trench MOSFET Production
PESD1ETH1G-LS ESD protection for In-vehicle networks Production
PMPB13XNEA 30 V, N-channel Trench MOSFET Production
PMPB23XNEA 20 V, N-channel Trench MOSFET Production
PMPB215ENEA 80 V, single N-channel Trench MOSFET Production
PESD5V0C1ULS-Q Extremely low clamping unidirectional ESD protection diode Production
PESD5V0C1BLS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD5V0L1ULS Unidirectional ESD protection diode Production
PESD3V3L1ULS Unidirectional ESD protection diode Production
MMBZ16VZLS-Q TVS device for surge protection of interface and supply lines Production
PMPB48EPA 30 V, P-channel Trench MOSFET Production
PESD18VF1BALS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD36VL1BLS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD24VF1BALS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD32VF1BLS-Q Ultra-low capacitance bidirectional ESD protection diode Production
BUK9D120-60P 60 V, P-channel Trench MOSFET Production
BUK4D50-30P 28 V, P-channel Trench MOSFET Production
PESD30VF1BALS-Q Ultra-low capacitance bidirectional ESD protection diode Production
BUK6D20-40E 40 V, N-channel Trench MOSFET Production
PMEG3020EPAS-Q 30 V, 2 A low VF Schottky barrier rectifier Production
BSR33PAS-Q 80 V, 1 A PNP medium power transistor Production
PESD1ETH1GXLS-Q ESD protection for In-vehicle networks Production
PMEG2020EPAS-Q 20 V, 2 A low VF Schottky barrier rectifier Production
PZU884LS-B39-Q Zener voltage regulator diodes Production
PESD30VL1BLS-Q Extremely low clamping bidirectional ESD protection diode Production
BZX8850S-B2V4-Q Low-current voltage regulator diodes Production
BSS138AKRA-Q 60 V, dual N-channel Trench MOSFET Production
2N7002AKRA-Q 60 V, dual N-channel Trench MOSFET Production
BZX8850S-B1V8-Q Low-current voltage regulator diodes Production
BZX8850S-B10-Q Low-current voltage regulator diodes Production
BZX8850S-B2V7-Q Low-current voltage regulator diodes Production
PESD1CANFD33LS-Q Extremely low clamping bidirectional ESD protection diode Production
PMEG2020CPAS-Q 20 V, 2 A low VF dual Schottky barrier rectifier Production
PESD33VL1BLS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD1CANFD30LS-Q Extremely low clamping bidirectional ESD protection diode Production
PZU884LS-C43-Q Zener voltage regulator diodes Production
PZU884LS-C51-Q Zener voltage regulator diodes Production
PZU884LS-B47-Q Zener voltage regulator diodes Production
PESD1ETH1GLS-Q ESD protection for In-vehicle networks Production
PMEG3020CPAS-Q 30 V, 2 A low VF dual Schottky barrier rectifier Production
BAW56SRA-Q Quad high-speed switching diodes Production
PZU884LS-B43-Q Zener voltage regulator diodes Production
BZX8850S-B2V2-Q Low-current voltage regulator diodes Production
PZU884LS-C39-Q Zener voltage regulator diodes Production
PZU884LS-B51-Q Zener voltage regulator diodes Production
PZU884LS-C8V2-Q Zener voltage regulator diodes Production
BZX8850S-B7V5-Q Low-current voltage regulator diodes Production
BZX8850S-B16-Q Low-current voltage regulator diodes Production
BZX8850S-C15-Q Low-current voltage regulator diodes Production
BZX8850S-B36-Q Low-current voltage regulator diodes Production
BZX8850S-C47-Q Low-current voltage regulator diodes Production
PESD32VF1BALS-Q Ultra-low capacitance bidirectional ESD protection diode Production
BZX8850S-B33-Q Low-current voltage regulator diodes Production
PESD75VX1BLS-Q ESD protection for in-vehicle networks Production
BZX8850S-C20-Q Low-current voltage regulator diodes Production
BZX8850S-C22-Q Low-current voltage regulator diodes Production
BZX8850S-C24-Q Low-current voltage regulator diodes Production
BAV70SRA Quad high-speed switching diodes Production
BC56-16PAST-Q 80 V, 1 A NPN medium power transistors Production
BZX8850S-C13-Q Low-current voltage regulator diodes Production
BC847RAPN 45 V, 100 mA NPN/PNP general-purpose double transistors Production
BZX8850S-B5V6-Q Low-current voltage regulator diodes Production
BZX8850S-B9V1-Q Low-current voltage regulator diodes Production
BZX8850S-B8V2-Q Low-current voltage regulator diodes Production
BZX8850S-B6V2-Q Low-current voltage regulator diodes Production
BZX8850S-B4V7-Q Low-current voltage regulator diodes Production
BZX8850S-B4V3-Q Low-current voltage regulator diodes Production
BZX8850S-B24-Q Low-current voltage regulator diodes Production
BZX8850S-B11-Q Low-current voltage regulator diodes Production
BZX8850S-C12-Q Low-current voltage regulator diodes Production
BZX8850S-B51-Q Low-current voltage regulator diodes Production
BZX8850S-C39-Q Low-current voltage regulator diodes Production
BZX8850S-C30-Q Low-current voltage regulator diodes Production
BZX8850S-B3V9-Q Low-current voltage regulator diodes Production
PBSS5330PAS-Q 30 V, 3 A PNP low VCEsat transistor Production
BC817RAPN 45 V, 500 mA NPN/PNP general-purpose double transistors Production
BZX8850S-B39-Q Low-current voltage regulator diodes Production
BZX8850S-C43-Q Low-current voltage regulator diodes Production
BZX8850S-C33-Q Low-current voltage regulator diodes Production
BZX8850S-B20-Q Low-current voltage regulator diodes Production
BZX8850S-C11-Q Low-current voltage regulator diodes Production
BZX8850S-B6V8-Q Low-current voltage regulator diodes Production
BZX8850S-B47-Q Low-current voltage regulator diodes Production
BZX8850S-C16-Q Low-current voltage regulator diodes Production
BZX8850S-B3V0-Q Low-current voltage regulator diodes Production
BZX8850S-B43-Q Low-current voltage regulator diodes Production
BZX8850S-B12-Q Low-current voltage regulator diodes Production
BZX8850S-C18-Q Low-current voltage regulator diodes Production
BC847RA 45 V, 100 mA NPN/NPN general-purpose double transistors Production
BC807RA 45 V, 500 mA PNP/PNP general-purpose double transistors Production
BZX8850S-B13-Q Low-current voltage regulator diodes Production
BZX8850S-B27-Q Low-current voltage regulator diodes Production
BZX8850S-B2V0-Q Low-current voltage regulator diodes Production
BZX8850S-B30-Q Low-current voltage regulator diodes Production
BZX8850S-B15-Q Low-current voltage regulator diodes Production
BZX8850S-C27-Q Low-current voltage regulator diodes Production
BZX8850S-C51-Q Low-current voltage regulator diodes Production
BZX8850S-C36-Q Low-current voltage regulator diodes Production
BZX8850S-B3V3-Q Low-current voltage regulator diodes Production
BC53-16PAST-Q 80 V, 1 A PNP medium power transistors Production
BC56-10PAST-Q 80 V, 1 A NPN medium power transistors Production
BC56PAST-Q 80 V, 1 A NPN medium power transistors Production
BC817RA 45 V, 500 mA NPN/NPN general-purpose double transistors Production
BC857RA 45 V, 100 mA PNP/PNP general-purpose double transistors Production
BZX8850S-B22-Q Low-current voltage regulator diodes Production
BC53-10PAST-Q 80 V, 1 A PNP medium power transistors Production
BC53PAST-Q 80 V, 1 A PNP medium power transistors Production
BZX8850S-B5V1-Q Low-current voltage regulator diodes Production
BZX8850S-B3V6-Q Low-current voltage regulator diodes Production
PESD24VL1BLS-Q Extremely low clamping bidirectional ESD protection diode Production
BUK4D60-30 30 V, N-channel Trench MOSFET Production
BUK6D210-60E 60 V, N-channel Trench MOSFET Production
BUK4D72-30 30 V, N-channel Trench MOSFET Production
BUK6D22-30E 30 V, N-channel Trench MOSFET Production
BSS84AKQB 50 V, P-channel Trench MOSFET Production
2N7002KQB 60 V N-channel Trench MOSFET Production
BUK7D25-40E 40 V, N-channel Trench MOSFET Production
BUK6D56-60E 60 V, N-channel Trench MOSFET Production
BUK6D72-30E 30 V, N-channel Trench MOSFET Production
BUK6D30-40E 40 V, N-channel Trench MOSFET Production
BUK6D38-30E 30 V, N-channel Trench MOSFET Production
BUK6D77-60E 60 V, N-channel Trench MOSFET Production
BUK4D38-20P 20 V, P-channel Trench MOSFET Production
BUK6D230-80E 80 V, N-channel Trench MOSFET Production
BUK6D43-40P 40 V, P-channel Trench MOSFET Production
BUK6D385-100E 100 V, N-channel Trench MOSFET Production
BUK4D122-20P 20 V, P-channel Trench MOSFET Production
BUK6D125-60E 60 V, N-channel Trench MOSFET Production
BUK4D16-20 20 V, N-channel Trench MOSFET Production
BUK6D81-80E 80 V, N-channel Trench MOSFET Production
BUK7D36-60E 60 V, N-channel Trench MOSFET Production
BUK6D120-60P 60 V, P-channel Trench MOSFET Production
BUK6D120-40E 40 V, N-channel Trench MOSFET Production
BUK6D43-60E 60 V, N-channel Trench MOSFET Production
BUK9D23-40E 40 V, N-channel Trench MOSFET Production
BUK6D23-40E 40 V, N-channel Trench MOSFET Production
NCR421PAS 150 mA LED driver in DFN2020D-6 Production
NCR320PAS 250 mA LED driver in DFN2020D-6 Production
NCR321PAS 250 mA LED driver in DFN2020D-6 Production
NCR420PAS 150 mA LED driver in DFN2020D-6 Production
PBSS5330PAS 30 V, 3 A PNP low VCEsat transistor Production
BC807-16QB-Q 45 V, 500 mA PNP general-purpose transistors Production
BC847AQB-Q 45 V, 100 mA NPN general-purpose transistor Production
BC847AQC-Q 45 V, 100 mA NPN general-purpose transistor Production
BC817-25QC-Q 45 V, 500 mA NPN general-purpose transistors Production
BC847BQC-Q 45 V, 100 mA NPN general-purpose transistor Production
BC857BQB-Q 45 V, 100 mA PNP general-purpose transistors Production
BAS70LS-Q General-purpose Schottky diode Production
BUK6D16-30E 30 V, N-channel Trench MOSFET Production
BC817-40QC-Q 45 V, 500 mA NPN general-purpose transistors Production
BAS16LS-Q High-speed switching diode Production
BAT54QC-Q Schottky barrier diode Production
BC817-25QB-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QB-Q 45 V, 500 mA NPN general-purpose transistors Production
BC807-25QC-Q 45 V, 500 mA PNP general-purpose transistors Production
BC847BQB-Q 45 V, 100 mA NPN general-purpose transistor Production
BAS40LS-Q General-purpose Schottky diode Production
BAS21QB-Q High-voltage switching diode Production
BAT54LS-Q Schottky barrier diode Production
BC807-25QB-Q 45 V, 500 mA PNP general-purpose transistors Production
BAS21QC-Q High-voltage switching diode Production
BC857AQB-Q 45 V, 100 mA PNP general-purpose transistors Production
BAV99QC-Q Dual series high-speed switching diodes Production
BC856AQB-Q 65 V, 100 mA PNP general-purpose transistors Production
BAT54QB-Q Schottky barrier diode Production
BAS30LS-Q High-speed switching diode Production
BAT32ALS-Q General-purpose Schottky diode Production
BC817-16QB-Q 45 V, 500 mA NPN general-purpose transistors Production
BC807-40QC-Q 45 V, 500 mA PNP general-purpose transistors Production
BC856BQB-Q 65 V, 100 mA PNP general-purpose transistors Production
BAS116LS-Q Low-leakage diode Production
PBSS4310PAS-Q 10 V, 3 A NPN low VCEsat transistor Production
PBSS4330PAS-Q 30 V, 3 A NPN low VCEsat transistor Production
BAS21LS-Q High-speed switching diode Production
PMEG4020EPK-Q 40 V, 2 A low VF Schottky barrier rectifier Production
BAT42LS-Q General-purpose Schottky diode Production
BC846AQC-Q 65 V, 100 mA NPN general-purpose transistor Production
BC807-40QB-Q 45 V, 500 mA PNP general-purpose transistors Production
PBSS5360PAS-Q 60 V, 3A PNP low VCEsat transistor Production
PBSS4360PAS-Q 60 V, 3 A NPN low VCEsat transistor Production
PMEG3005ELS-Q 30 V, 0.5 A very low VF Schottky barrier rectifier Production
PESD2CANFD36VQB-Q Extremely low clamping bidirectional ESD protection diode Production
PESD18VF1BLS-Q Ultra-low capacitance bidirectional ESD protection diode Production
BAT32LS-Q General-purpose Schottky diode Production
BC856AQC-Q 65 V, 100 mA PNP general-purpose transistors Production
PBSS5350PAS-Q 50 V, 3 A PNP low VCEsat transistor Production
BC807-16QC-Q 45 V, 500 mA PNP general-purpose transistors Production
BC817-16QC-Q 45 V, 500 mA NPN general-purpose transistors Production
PESD2CANFD36VQC-Q Extremely low clamping bidirectional ESD protection diode Production
BC846BQC-Q 65 V, 100 mA NPN general-purpose transistor Production
PMEG4010EPK-Q 40 V, 1 A low VF Schottky barrier rectifier Production
PESD2CANFD36LQB-Q Extremely low clamping bidirectional ESD protection diode Production
PESD24VF1BLS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PBSS4350PAS-Q 50 V, 3 A NPN low VCEsat transistor Production
BAT46LS-Q General-purpose Schottky diode Production
PMEG4005EPK-Q 40 V, 0.5 A low VF Schottky barrier rectifier Production
PMEG2010EPK-Q 20 V, 1 A low VF Schottky barrier rectifier Production
BAV70QB-Q Dual common cathode high-speed switching diode Production
PMEG2020EPK-Q 20 V, 2 A low VF Schottky barrier rectifier Production
PESD30VF1BLS-Q Ultra-low capacitance bidirectional ESD protection diode Production
BC856BQC-Q 65 V, 100 mA PNP general-purpose transistors Production
BC857CQB-Q 45 V, 100 mA PNP general-purpose transistors Production
BAV199QC-Q Low-leakage double diode Production
PESD2CANFD36LQC-Q Extremely low clamping bidirectional ESD protection diode Production
PMEG4015EPK-Q 40 V, 1.5 A low VF Schottky barrier rectifier Production
PESD1CANFD36LS-Q Extremely low clamping bidirectional ESD protection diode Production
PMEG2005EPK-Q 20 V, 0.5 A low VF Schottky barrier rectifier Production
PESD2CANFD36UQB-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD33UQB-Q Extremely low clamping bidirectional ESD protection diode Production
PBSS5250PAS-Q 50 V, 2 A PNP low VCEsat transistor Production
PESD2CANFD36UQC-Q Extremely low clamping bidirectional ESD protection diode Production
PMEG2015EPK-Q 20 V, 1.5 A low VF Schottky barrier rectifier Production
PESD1CANFD24LS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD24U-QC ESD protection for In-vehicle networks Production
PESD2CANFD27UQB-Q ESD protection for in-vehicle networks Production
PESD2CANFD24VQC-Q ESD protection for in-vehicle networks Production
PESD2CANFD27VQB-Q ESD protection for in-vehicle networks Production
PESD2CANFD27V-QB ESD protection for in-vehicle networks Production
PESD2CANFD27V-QC ESD protection for in-vehicle networks Production
PESD2CANFD27UQC-Q ESD protection for in-vehicle networks Production
PESD2CANFD24V-QB ESD protection for in-vehicle networks Production
PESD2CANFD24UQB-Q ESD protection for in-vehicle networks Production
BUK4D110-20P 20 V, P-channel Trench MOSFET Production
PESD2CANFD24UQC-Q ESD protection for in-vehicle networks Production
PESD2CANFD27U-QB ESD protection for In-vehicle networks Production
2N7002AKQB-Q 60 V, N-channel Trench MOSFET Production
PESD2CANFD24VQB-Q ESD protection for in-vehicle networks Production
PESD2CANFD24V-QC ESD protection for in-vehicle networks Production
PESD2CANFD27U-QC ESD protection for In-vehicle networks Production
PESD2CANFD24U-QB ESD protection for In-vehicle networks Production
BSS138AKQB-Q 60 V, N-channel Trench MOSFET Production
BC847CQC-Q 45 V, 100 mA NPN general-purpose transistor Production
PRMH13 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) Production
PRMB11 50 V, 100 mA PNP/PNP Resistor-Equipped double Transistors (RET) Production
PRMD3 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) Production
PRMH10 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) Production
PRMD10 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) Production
PRMH11 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) Production
PRMH9 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) Production
PESD2CANFD27VQC-Q ESD protection for in-vehicle networks Production
PRMD12 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) Production
PRMD13 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) Production
PRMD2 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) Production
PRMH2 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) Production
BC847CQB-Q 45 V, 100 mA NPN general-purpose transistor Production
PBSS4160PANS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4260PANPS 60 V, 2 A NPN/PNP low VCEsat (BISS) double transistor Production
PBSS5160PAPS 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor Production
PBSS5260PAPS 60 V, 2 A PNP/PNP low VCEsat (BISS) double transistor Production
PBSS4160PANPS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4220PANS 20 V, 2 A NPN/NPN low VCEsat BISS double transistor Production
PMEG2010EPAS 20 V, 1 A low VF Schottky barrier rectifier Production
BC846AQB-Q 65 V, 100 mA NPN general-purpose transistor Production
PBSS5255PAPS-Q 55V, 2A PNP/PNP low VCEsat (BISS) double transistor Production
BC846BQB-Q 65 V, 100 mA NPN general-purpose transistor Production
PZU884LS-B6V2-Q Zener voltage regulator diodes Production
PDTA114EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA124EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PIMN32PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
PIMP31PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
BC54-16PAS-Q 45 V, 1 A NPN medium power transistors Production
PZU884LS-C4V7-Q Zener voltage regulator diodes Production
BC54PAS-Q 45 V, 1 A NPN medium power transistors Production
PZU884LS-C24-Q Zener voltage regulator diodes Production
PIMP32PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
BC54-10PAS-Q 45 V, 1 A NPN medium power transistors Production
PIMC31PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PZU884LS-C6V8-Q Zener voltage regulator diodes Production
PZU884LS-B22-Q Zener voltage regulator diodes Production
PZU884LS-C5V1-Q Zener voltage regulator diodes Production
PZU884LS-C4V3-Q Zener voltage regulator diodes Production
PZU884LS-B10-Q Zener voltage regulator diodes Production
PZU884LS-B36-Q Zener voltage regulator diodes Production
PBSS5220PAPS-Q 20V, 2 A PNP/PNP low VCEsat double transistor Production
PBSS4260PANS-Q 60 V, 2 A NPN/NPN low VCEsat double transistor Production
PZU884LS-B9V1-Q Zener voltage regulator diodes Production
PZU884LS-C5V6-Q Zener voltage regulator diodes Production
PZU884LS-C12-Q Zener voltage regulator diodes Production
PZU884LS-C3V6-Q Zener voltage regulator diodes Production
PZU884LS-B18-Q Zener voltage regulator diodes Production
PZU884LS-B8V2-Q Zener voltage regulator diodes Production
PZU884LS-C30-Q Zener voltage regulator diodes Production
PZU884LS-B4V7-Q Zener voltage regulator diodes Production
PZU884LS-C13-Q Zener voltage regulator diodes Production
PZU884LS-B6V8-Q Zener voltage regulator diodes Production
PZU884LS-C11-Q Zener voltage regulator diodes Production
PZU884LS-B14-Q Zener voltage regulator diodes Production
PZU884LS-B16-Q Zener voltage regulator diodes Production
PDTA123YQB-Q 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Production
PZU884LS-B11-Q Zener voltage regulator diodes Production
PZU884LS-C10-Q Zener voltage regulator diodes Production
PZU884LS-C3V9-Q Zener voltage regulator diodes Production
PZU884LS-C7V5-Q Zener voltage regulator diodes Production
PDTA144EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BC55-16PAS-Q 60 V, 1 A NPN medium power transistors Production
PZU884LS-B2V7-Q Zener voltage regulator diodes Production
PZU884LS-B3V3-Q Zener voltage regulator diodes Production
PIMC32PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
BC55PAS-Q 60 V, 1 A NPN medium power transistors Production
PZU884LS-B5V6-Q Zener voltage regulator diodes Production
PZU884LS-C33-Q Zener voltage regulator diodes Production
BC56-10PAS-Q 80 V, 1 A NPN medium power transistors Production
PZU884LS-B12-Q Zener voltage regulator diodes Production
PZU884LS-B33-Q Zener voltage regulator diodes Production
PZU884LS-C36-Q Zener voltage regulator diodes Production
PZU884LS-B7V5-Q Zener voltage regulator diodes Production
PZU884LS-C20-Q Zener voltage regulator diodes Production
PZU884LS-C3V3-Q Zener voltage regulator diodes Production
PZU884LS-B27-Q Zener voltage regulator diodes Production
PZU884LS-C9V1-Q Zener voltage regulator diodes Production
BC55-10PAS-Q 60 V, 1 A NPN medium power transistors Production
PZU884LS-C18-Q Zener voltage regulator diodes Production
PZU884LS-B4V3-Q Zener voltage regulator diodes Production
PDTA143EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PZU884LS-B15-Q Zener voltage regulator diodes Production
PZU884LS-C2V7-Q Zener voltage regulator diodes Production
PZU884LS-B3V9-Q Zener voltage regulator diodes Production
PZU884LS-C3V0-Q Zener voltage regulator diodes Production
PZU884LS-B20-Q Zener voltage regulator diodes Production
PZU884LS-B24-Q Zener voltage regulator diodes Production
PDTC123YQB-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Production
PZU884LS-C22-Q Zener voltage regulator diodes Production
BC56PAS-Q 80 V, 1 A NPN medium power transistors Production
PZU884LS-C2V4-Q Zener voltage regulator diodes Production
PZU884LS-C16-Q Zener voltage regulator diodes Production
PZU884LS-B3V6-Q Zener voltage regulator diodes Production
PIMN31PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PZU884LS-B5V1-Q Zener voltage regulator diodes Production
PZU884LS-C6V2-Q Zener voltage regulator diodes Production
PZU884LS-B3V0-Q Zener voltage regulator diodes Production
PZU884LS-B13-Q Zener voltage regulator diodes Production
PZU884LS-B30-Q Zener voltage regulator diodes Production
PZU884LS-C15-Q Zener voltage regulator diodes Production
BC56-16PAS-Q 80 V, 1 A NPN medium power transistors Production
PESD1IVN27-LS ESD protection for In-vehicle networks Production
PESD1IVN24LS-Q ESD protection for in-vehicle networks Production
PESD1IVN24-LS ESD protection for In-vehicle networks Production
PZU884LS-C27-Q Zener voltage regulator diodes Production
PESD1IVN27LS-Q ESD protection for in-vehicle networks Production
BZX884S-B20-Q Voltage regulator diodes Production
BZX884S-B15-Q Voltage regulator diodes Production
BZX884S-C39-Q Voltage regulator diodes Production
BZX884S-B36-Q Voltage regulator diodes Production
BZX884S-B16-Q Voltage regulator diodes Production
BZX884S-B13-Q Voltage regulator diodes Production
BZX884S-B10-Q Voltage regulator diodes Production
BZX884S-C2V4-Q Voltage regulator diodes Production
BZX884S-C2V7-Q Voltage regulator diodes Production
BZX884S-C20-Q Voltage regulator diodes Production
BZX884S-C4V7-Q Voltage regulator diodes Production
BZX884S-C3V0-Q Voltage regulator diodes Production
BZX884S-B3V0-Q Voltage regulator diodes Production
BZX884S-C33-Q Voltage regulator diodes Production
BZX884S-B43-Q Voltage regulator diodes Production
BZX884S-C12-Q Voltage regulator diodes Production
BZX884S-B9V1-Q Voltage regulator diodes Production
BZX884S-B47-Q Voltage regulator diodes Production
BZX884S-C27-Q Voltage regulator diodes Production
BZX884S-C6V2-Q Voltage regulator diodes Production
BZX884S-B3V6-Q Voltage regulator diodes Production
BZX884S-B4V3-Q Voltage regulator diodes Production
BZX884S-B39-Q Voltage regulator diodes Production
BZX884S-C51-Q Voltage regulator diodes Production
BZX884S-B30-Q Voltage regulator diodes Production
BZX884S-C6V8-Q Voltage regulator diodes Production
BZX884S-C13-Q Voltage regulator diodes Production
BZX884S-C75-Q Voltage regulator diodes Production
BZX884S-B24-Q Voltage regulator diodes Production
BZX884S-C7V5-Q Voltage regulator diodes Production
BZX884S-C43-Q Voltage regulator diodes Production
BZX884S-C5V6-Q Voltage regulator diodes Production
BZX884S-B56-Q Voltage regulator diodes Production
BZX884S-C3V3-Q Voltage regulator diodes Production
BZX884S-C9V1-Q Voltage regulator diodes Production
BZX884S-C5V1-Q Voltage regulator diodes Production
BZX884S-B2V4-Q Voltage regulator diodes Production
BZX884S-B62-Q Voltage regulator diodes Production
BZX884S-C3V9-Q Voltage regulator diodes Production
BZX884S-B2V7-Q Voltage regulator diodes Production
BZX884S-B5V1-Q Voltage regulator diodes Production
BZX884S-C36-Q Voltage regulator diodes Production
BZX884S-B5V6-Q Voltage regulator diodes Production
BZX884S-B11-Q Voltage regulator diodes Production
BZX884S-B7V5-Q Voltage regulator diodes Production
BZX884S-C22-Q Voltage regulator diodes Production
BZX884S-C24-Q Voltage regulator diodes Production
PDTA124XQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA123JQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BZX884S-C8V2-Q Voltage regulator diodes Production
BZX884S-C16-Q Voltage regulator diodes Production
BC807-16QBH-Q 45 V, 500 mA PNP general-purpose transistors Production
BZX884S-C56-Q Voltage regulator diodes Production
BC817-40QBH-Q 45 V, 500 mA NPN general-purpose transistors Production
PDTA124XQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BC857BQC-Q 45 V, 100 mA PNP general-purpose transistors Production
BC817-25QBH-Q 45 V, 500 mA NPN general-purpose transistors Production
PDTA123JQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BC857AQC-Q 45 V, 100 mA PNP general-purpose transistors Production
PDTA114YQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BZX884S-B18-Q Voltage regulator diodes Production
BZX884S-B27-Q Voltage regulator diodes Production
BC53-16PAS-Q 80 V, 1 A PNP medium power transistors Production
BZX884S-B6V2-Q Voltage regulator diodes Production
BC857CQC-Q 45 V, 100 mA PNP general-purpose transistors Production
BC807-40QBH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC817-16QBH-Q 45 V, 500 mA NPN general-purpose transistors Production
BZX884S-B8V2-Q Voltage regulator diodes Production
BC807-40QCH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC817-16QCH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QCH-Q 45 V, 500 mA NPN general-purpose transistors Production
BZX884S-B3V9-Q Voltage regulator diodes Production
BZX884S-C30-Q Voltage regulator diodes Production
BZX884S-C11-Q Voltage regulator diodes Production
BC807-16QCH-Q 45 V, 500 mA PNP general-purpose transistors Production
BZX884S-B3V3-Q Voltage regulator diodes Production
BZX884S-C3V6-Q Voltage regulator diodes Production
BZX884S-C62-Q Voltage regulator diodes Production
BZX884S-C68-Q Voltage regulator diodes Production
BC807-25QBH-Q 45 V, 500 mA PNP general-purpose transistors Production
PDTA143XQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BZX884S-B4V7-Q Voltage regulator diodes Production
PDTA143XQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BZX884S-C4V3-Q Voltage regulator diodes Production
BZX884S-C18-Q Voltage regulator diodes Production
BC53-10PAS-Q 80 V, 1 A PNP medium power transistors Production
BZX884S-B68-Q Voltage regulator diodes Production
BZX884S-B51-Q Voltage regulator diodes Production
PDTA114YQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BC53PAS-Q 80 V, 1 A PNP medium power transistors Production
BAV99QB-Q Dual series high-speed switching diodes Production
BZX884S-B75-Q Voltage regulator diodes Production
BC807-25QCH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC817-25QCH-Q 45 V, 500 mA NPN general-purpose transistors Production
BZX884S-B6V8-Q Voltage regulator diodes Production
BZX884S-B12-Q Voltage regulator diodes Production
BZX884S-C15-Q Voltage regulator diodes Production
BZX884S-B33-Q Voltage regulator diodes Production
BZX884S-C10-Q Voltage regulator diodes Production
BZX884S-C47-Q Voltage regulator diodes Production
BZX884S-B22-Q Voltage regulator diodes Production
BZX8850S-C6V2-Q Low-current voltage regulator diodes Production
PDTC114YQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTA143EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BZX8850S-C3V3-Q Low-current voltage regulator diodes Production
BZX8850S-C3V6-Q Low-current voltage regulator diodes Production
BZX8850S-C8V2-Q Low-current voltage regulator diodes Production
BZX8850S-C9V1-Q Low-current voltage regulator diodes Production
BZX8850S-C1V8-Q Low-current voltage regulator diodes Production
BZX8850S-C4V7-Q Low-current voltage regulator diodes Production
BZX8850S-C2V0-Q Low-current voltage regulator diodes Production
PDTC123JQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
BZX8850S-C7V5-Q Low-current voltage regulator diodes Production
PDTC144EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC114EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
BZX8850S-C2V4-Q Low-current voltage regulator diodes Production
PDTC124EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
BZX8850S-C3V0-Q Low-current voltage regulator diodes Production
BZX8850S-C2V7-Q Low-current voltage regulator diodes Production
PDTC124XQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTA124EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTC144EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143ZQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC114YQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC123JQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
BZX8850S-C2V2-Q Low-current voltage regulator diodes Production
BZX8850S-C3V9-Q Low-current voltage regulator diodes Production
PDTC143EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143ZQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143XQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC114EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC124XQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTA114EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTC143XQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTA144EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BZX8850S-C5V6-Q Low-current voltage regulator diodes Production
BZX8850S-C10-Q Low-current voltage regulator diodes Production
PDTC124EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
BZX8850S-C5V1-Q Low-current voltage regulator diodes Production
BZX8850S-C6V8-Q Low-current voltage regulator diodes Production
BZX8850S-C4V3-Q Low-current voltage regulator diodes Production
PDTA143ZQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143ZQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production

Bipolar transistors

Type number Description Status Quick access
BSR33PAS-Q 80 V, 1 A PNP medium power transistor Production
BC56-16PAST-Q 80 V, 1 A NPN medium power transistors Production
BC847RAPN 45 V, 100 mA NPN/PNP general-purpose double transistors Production
PBSS5330PAS-Q 30 V, 3 A PNP low VCEsat transistor Production
BC817RAPN 45 V, 500 mA NPN/PNP general-purpose double transistors Production
BC847RA 45 V, 100 mA NPN/NPN general-purpose double transistors Production
BC807RA 45 V, 500 mA PNP/PNP general-purpose double transistors Production
BC53-16PAST-Q 80 V, 1 A PNP medium power transistors Production
BC56-10PAST-Q 80 V, 1 A NPN medium power transistors Production
BC56PAST-Q 80 V, 1 A NPN medium power transistors Production
BC817RA 45 V, 500 mA NPN/NPN general-purpose double transistors Production
BC857RA 45 V, 100 mA PNP/PNP general-purpose double transistors Production
BC53-10PAST-Q 80 V, 1 A PNP medium power transistors Production
BC53PAST-Q 80 V, 1 A PNP medium power transistors Production
NCR421PAS 150 mA LED driver in DFN2020D-6 Production
NCR320PAS 250 mA LED driver in DFN2020D-6 Production
NCR321PAS 250 mA LED driver in DFN2020D-6 Production
NCR420PAS 150 mA LED driver in DFN2020D-6 Production
PBSS5330PAS 30 V, 3 A PNP low VCEsat transistor Production
BC807-16QB-Q 45 V, 500 mA PNP general-purpose transistors Production
BC847AQB-Q 45 V, 100 mA NPN general-purpose transistor Production
BC847AQC-Q 45 V, 100 mA NPN general-purpose transistor Production
BC817-25QC-Q 45 V, 500 mA NPN general-purpose transistors Production
BC847BQC-Q 45 V, 100 mA NPN general-purpose transistor Production
BC857BQB-Q 45 V, 100 mA PNP general-purpose transistors Production
BC817-40QC-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-25QB-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QB-Q 45 V, 500 mA NPN general-purpose transistors Production
BC807-25QC-Q 45 V, 500 mA PNP general-purpose transistors Production
BC847BQB-Q 45 V, 100 mA NPN general-purpose transistor Production
BC807-25QB-Q 45 V, 500 mA PNP general-purpose transistors Production
BC857AQB-Q 45 V, 100 mA PNP general-purpose transistors Production
BC856AQB-Q 65 V, 100 mA PNP general-purpose transistors Production
BC817-16QB-Q 45 V, 500 mA NPN general-purpose transistors Production
BC807-40QC-Q 45 V, 500 mA PNP general-purpose transistors Production
BC856BQB-Q 65 V, 100 mA PNP general-purpose transistors Production
PBSS4310PAS-Q 10 V, 3 A NPN low VCEsat transistor Production
PBSS4330PAS-Q 30 V, 3 A NPN low VCEsat transistor Production
BC846AQC-Q 65 V, 100 mA NPN general-purpose transistor Production
BC807-40QB-Q 45 V, 500 mA PNP general-purpose transistors Production
PBSS5360PAS-Q 60 V, 3A PNP low VCEsat transistor Production
PBSS4360PAS-Q 60 V, 3 A NPN low VCEsat transistor Production
BC856AQC-Q 65 V, 100 mA PNP general-purpose transistors Production
PBSS5350PAS-Q 50 V, 3 A PNP low VCEsat transistor Production
BC807-16QC-Q 45 V, 500 mA PNP general-purpose transistors Production
BC817-16QC-Q 45 V, 500 mA NPN general-purpose transistors Production
BC846BQC-Q 65 V, 100 mA NPN general-purpose transistor Production
PBSS4350PAS-Q 50 V, 3 A NPN low VCEsat transistor Production
BC856BQC-Q 65 V, 100 mA PNP general-purpose transistors Production
BC857CQB-Q 45 V, 100 mA PNP general-purpose transistors Production
PBSS5250PAS-Q 50 V, 2 A PNP low VCEsat transistor Production
BC847CQC-Q 45 V, 100 mA NPN general-purpose transistor Production
PRMH13 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) Production
PRMB11 50 V, 100 mA PNP/PNP Resistor-Equipped double Transistors (RET) Production
PRMD3 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) Production
PRMH10 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) Production
PRMD10 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) Production
PRMH11 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) Production
PRMH9 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) Production
PRMD12 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) Production
PRMD13 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) Production
PRMD2 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) Production
PRMH2 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) Production
BC847CQB-Q 45 V, 100 mA NPN general-purpose transistor Production
PBSS4160PANS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4260PANPS 60 V, 2 A NPN/PNP low VCEsat (BISS) double transistor Production
PBSS5160PAPS 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor Production
PBSS5260PAPS 60 V, 2 A PNP/PNP low VCEsat (BISS) double transistor Production
PBSS4160PANPS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4220PANS 20 V, 2 A NPN/NPN low VCEsat BISS double transistor Production
BC846AQB-Q 65 V, 100 mA NPN general-purpose transistor Production
PBSS5255PAPS-Q 55V, 2A PNP/PNP low VCEsat (BISS) double transistor Production
BC846BQB-Q 65 V, 100 mA NPN general-purpose transistor Production
PDTA114EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA124EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PIMN32PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
PIMP31PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
BC54-16PAS-Q 45 V, 1 A NPN medium power transistors Production
BC54PAS-Q 45 V, 1 A NPN medium power transistors Production
PIMP32PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
BC54-10PAS-Q 45 V, 1 A NPN medium power transistors Production
PIMC31PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PBSS5220PAPS-Q 20V, 2 A PNP/PNP low VCEsat double transistor Production
PBSS4260PANS-Q 60 V, 2 A NPN/NPN low VCEsat double transistor Production
PDTA123YQB-Q 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Production
PDTA144EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BC55-16PAS-Q 60 V, 1 A NPN medium power transistors Production
PIMC32PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
BC55PAS-Q 60 V, 1 A NPN medium power transistors Production
BC56-10PAS-Q 80 V, 1 A NPN medium power transistors Production
BC55-10PAS-Q 60 V, 1 A NPN medium power transistors Production
PDTA143EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTC123YQB-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Production
BC56PAS-Q 80 V, 1 A NPN medium power transistors Production
PIMN31PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
BC56-16PAS-Q 80 V, 1 A NPN medium power transistors Production
PDTA124XQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA123JQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BC807-16QBH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC817-40QBH-Q 45 V, 500 mA NPN general-purpose transistors Production
PDTA124XQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BC857BQC-Q 45 V, 100 mA PNP general-purpose transistors Production
BC817-25QBH-Q 45 V, 500 mA NPN general-purpose transistors Production
PDTA123JQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BC857AQC-Q 45 V, 100 mA PNP general-purpose transistors Production
PDTA114YQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BC53-16PAS-Q 80 V, 1 A PNP medium power transistors Production
BC857CQC-Q 45 V, 100 mA PNP general-purpose transistors Production
BC807-40QBH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC817-16QBH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC807-40QCH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC817-16QCH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QCH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC807-16QCH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-25QBH-Q 45 V, 500 mA PNP general-purpose transistors Production
PDTA143XQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143XQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BC53-10PAS-Q 80 V, 1 A PNP medium power transistors Production
PDTA114YQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
BC53PAS-Q 80 V, 1 A PNP medium power transistors Production
BC807-25QCH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC817-25QCH-Q 45 V, 500 mA NPN general-purpose transistors Production
PDTC114YQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTA143EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTC123JQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC144EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC114EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC124EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC124XQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTA124EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTC144EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143ZQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC114YQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC123JQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143ZQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143XQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC114EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC124XQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTA114EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTC143XQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTA144EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTC124EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTA143ZQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143ZQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production

Diodes

Type number Description Status Quick access
PMEG3020EPAS-Q 30 V, 2 A low VF Schottky barrier rectifier Production
PMEG2020EPAS-Q 20 V, 2 A low VF Schottky barrier rectifier Production
PZU884LS-B39-Q Zener voltage regulator diodes Production
BZX8850S-B2V4-Q Low-current voltage regulator diodes Production
BZX8850S-B1V8-Q Low-current voltage regulator diodes Production
BZX8850S-B10-Q Low-current voltage regulator diodes Production
BZX8850S-B2V7-Q Low-current voltage regulator diodes Production
PMEG2020CPAS-Q 20 V, 2 A low VF dual Schottky barrier rectifier Production
PZU884LS-C43-Q Zener voltage regulator diodes Production
PZU884LS-C51-Q Zener voltage regulator diodes Production
PZU884LS-B47-Q Zener voltage regulator diodes Production
PMEG3020CPAS-Q 30 V, 2 A low VF dual Schottky barrier rectifier Production
BAW56SRA-Q Quad high-speed switching diodes Production
PZU884LS-B43-Q Zener voltage regulator diodes Production
BZX8850S-B2V2-Q Low-current voltage regulator diodes Production
PZU884LS-C39-Q Zener voltage regulator diodes Production
PZU884LS-B51-Q Zener voltage regulator diodes Production
PZU884LS-C8V2-Q Zener voltage regulator diodes Production
BZX8850S-B7V5-Q Low-current voltage regulator diodes Production
BZX8850S-B16-Q Low-current voltage regulator diodes Production
BZX8850S-C15-Q Low-current voltage regulator diodes Production
BZX8850S-B36-Q Low-current voltage regulator diodes Production
BZX8850S-C47-Q Low-current voltage regulator diodes Production
BZX8850S-B33-Q Low-current voltage regulator diodes Production
BZX8850S-C20-Q Low-current voltage regulator diodes Production
BZX8850S-C22-Q Low-current voltage regulator diodes Production
BZX8850S-C24-Q Low-current voltage regulator diodes Production
BAV70SRA Quad high-speed switching diodes Production
BZX8850S-C13-Q Low-current voltage regulator diodes Production
BZX8850S-B5V6-Q Low-current voltage regulator diodes Production
BZX8850S-B9V1-Q Low-current voltage regulator diodes Production
BZX8850S-B8V2-Q Low-current voltage regulator diodes Production
BZX8850S-B6V2-Q Low-current voltage regulator diodes Production
BZX8850S-B4V7-Q Low-current voltage regulator diodes Production
BZX8850S-B4V3-Q Low-current voltage regulator diodes Production
BZX8850S-B24-Q Low-current voltage regulator diodes Production
BZX8850S-B11-Q Low-current voltage regulator diodes Production
BZX8850S-C12-Q Low-current voltage regulator diodes Production
BZX8850S-B51-Q Low-current voltage regulator diodes Production
BZX8850S-C39-Q Low-current voltage regulator diodes Production
BZX8850S-C30-Q Low-current voltage regulator diodes Production
BZX8850S-B3V9-Q Low-current voltage regulator diodes Production
BZX8850S-B39-Q Low-current voltage regulator diodes Production
BZX8850S-C43-Q Low-current voltage regulator diodes Production
BZX8850S-C33-Q Low-current voltage regulator diodes Production
BZX8850S-B20-Q Low-current voltage regulator diodes Production
BZX8850S-C11-Q Low-current voltage regulator diodes Production
BZX8850S-B6V8-Q Low-current voltage regulator diodes Production
BZX8850S-B47-Q Low-current voltage regulator diodes Production
BZX8850S-C16-Q Low-current voltage regulator diodes Production
BZX8850S-B3V0-Q Low-current voltage regulator diodes Production
BZX8850S-B43-Q Low-current voltage regulator diodes Production
BZX8850S-B12-Q Low-current voltage regulator diodes Production
BZX8850S-C18-Q Low-current voltage regulator diodes Production
BZX8850S-B13-Q Low-current voltage regulator diodes Production
BZX8850S-B27-Q Low-current voltage regulator diodes Production
BZX8850S-B2V0-Q Low-current voltage regulator diodes Production
BZX8850S-B30-Q Low-current voltage regulator diodes Production
BZX8850S-B15-Q Low-current voltage regulator diodes Production
BZX8850S-C27-Q Low-current voltage regulator diodes Production
BZX8850S-C51-Q Low-current voltage regulator diodes Production
BZX8850S-C36-Q Low-current voltage regulator diodes Production
BZX8850S-B3V3-Q Low-current voltage regulator diodes Production
BZX8850S-B22-Q Low-current voltage regulator diodes Production
BZX8850S-B5V1-Q Low-current voltage regulator diodes Production
BZX8850S-B3V6-Q Low-current voltage regulator diodes Production
BAS70LS-Q General-purpose Schottky diode Production
BAS16LS-Q High-speed switching diode Production
BAT54QC-Q Schottky barrier diode Production
BAS40LS-Q General-purpose Schottky diode Production
BAS21QB-Q High-voltage switching diode Production
BAT54LS-Q Schottky barrier diode Production
BAS21QC-Q High-voltage switching diode Production
BAV99QC-Q Dual series high-speed switching diodes Production
BAT54QB-Q Schottky barrier diode Production
BAS30LS-Q High-speed switching diode Production
BAT32ALS-Q General-purpose Schottky diode Production
BAS116LS-Q Low-leakage diode Production
BAS21LS-Q High-speed switching diode Production
PMEG4020EPK-Q 40 V, 2 A low VF Schottky barrier rectifier Production
BAT42LS-Q General-purpose Schottky diode Production
PMEG3005ELS-Q 30 V, 0.5 A very low VF Schottky barrier rectifier Production
BAT32LS-Q General-purpose Schottky diode Production
PMEG4010EPK-Q 40 V, 1 A low VF Schottky barrier rectifier Production
BAT46LS-Q General-purpose Schottky diode Production
PMEG4005EPK-Q 40 V, 0.5 A low VF Schottky barrier rectifier Production
PMEG2010EPK-Q 20 V, 1 A low VF Schottky barrier rectifier Production
BAV70QB-Q Dual common cathode high-speed switching diode Production
PMEG2020EPK-Q 20 V, 2 A low VF Schottky barrier rectifier Production
BAV199QC-Q Low-leakage double diode Production
PMEG4015EPK-Q 40 V, 1.5 A low VF Schottky barrier rectifier Production
PMEG2005EPK-Q 20 V, 0.5 A low VF Schottky barrier rectifier Production
PMEG2015EPK-Q 20 V, 1.5 A low VF Schottky barrier rectifier Production
PMEG2010EPAS 20 V, 1 A low VF Schottky barrier rectifier Production
PZU884LS-B6V2-Q Zener voltage regulator diodes Production
PZU884LS-C4V7-Q Zener voltage regulator diodes Production
PZU884LS-C24-Q Zener voltage regulator diodes Production
PZU884LS-C6V8-Q Zener voltage regulator diodes Production
PZU884LS-B22-Q Zener voltage regulator diodes Production
PZU884LS-C5V1-Q Zener voltage regulator diodes Production
PZU884LS-C4V3-Q Zener voltage regulator diodes Production
PZU884LS-B10-Q Zener voltage regulator diodes Production
PZU884LS-B36-Q Zener voltage regulator diodes Production
PZU884LS-B9V1-Q Zener voltage regulator diodes Production
PZU884LS-C5V6-Q Zener voltage regulator diodes Production
PZU884LS-C12-Q Zener voltage regulator diodes Production
PZU884LS-C3V6-Q Zener voltage regulator diodes Production
PZU884LS-B18-Q Zener voltage regulator diodes Production
PZU884LS-B8V2-Q Zener voltage regulator diodes Production
PZU884LS-C30-Q Zener voltage regulator diodes Production
PZU884LS-B4V7-Q Zener voltage regulator diodes Production
PZU884LS-C13-Q Zener voltage regulator diodes Production
PZU884LS-B6V8-Q Zener voltage regulator diodes Production
PZU884LS-C11-Q Zener voltage regulator diodes Production
PZU884LS-B14-Q Zener voltage regulator diodes Production
PZU884LS-B16-Q Zener voltage regulator diodes Production
PZU884LS-B11-Q Zener voltage regulator diodes Production
PZU884LS-C10-Q Zener voltage regulator diodes Production
PZU884LS-C3V9-Q Zener voltage regulator diodes Production
PZU884LS-C7V5-Q Zener voltage regulator diodes Production
PZU884LS-B2V7-Q Zener voltage regulator diodes Production
PZU884LS-B3V3-Q Zener voltage regulator diodes Production
PZU884LS-B5V6-Q Zener voltage regulator diodes Production
PZU884LS-C33-Q Zener voltage regulator diodes Production
PZU884LS-B12-Q Zener voltage regulator diodes Production
PZU884LS-B33-Q Zener voltage regulator diodes Production
PZU884LS-C36-Q Zener voltage regulator diodes Production
PZU884LS-B7V5-Q Zener voltage regulator diodes Production
PZU884LS-C20-Q Zener voltage regulator diodes Production
PZU884LS-C3V3-Q Zener voltage regulator diodes Production
PZU884LS-B27-Q Zener voltage regulator diodes Production
PZU884LS-C9V1-Q Zener voltage regulator diodes Production
PZU884LS-C18-Q Zener voltage regulator diodes Production
PZU884LS-B4V3-Q Zener voltage regulator diodes Production
PZU884LS-B15-Q Zener voltage regulator diodes Production
PZU884LS-C2V7-Q Zener voltage regulator diodes Production
PZU884LS-B3V9-Q Zener voltage regulator diodes Production
PZU884LS-C3V0-Q Zener voltage regulator diodes Production
PZU884LS-B20-Q Zener voltage regulator diodes Production
PZU884LS-B24-Q Zener voltage regulator diodes Production
PZU884LS-C22-Q Zener voltage regulator diodes Production
PZU884LS-C2V4-Q Zener voltage regulator diodes Production
PZU884LS-C16-Q Zener voltage regulator diodes Production
PZU884LS-B3V6-Q Zener voltage regulator diodes Production
PZU884LS-B5V1-Q Zener voltage regulator diodes Production
PZU884LS-C6V2-Q Zener voltage regulator diodes Production
PZU884LS-B3V0-Q Zener voltage regulator diodes Production
PZU884LS-B13-Q Zener voltage regulator diodes Production
PZU884LS-B30-Q Zener voltage regulator diodes Production
PZU884LS-C15-Q Zener voltage regulator diodes Production
PZU884LS-C27-Q Zener voltage regulator diodes Production
PMEG6010CPAS 60 V, 1 A low VF dual Schottky barrier rectifier Production
PMEG4020EPAS 40 V, 2 A low VF Schottky barrier rectifier Production
BZX884S-B20-Q Voltage regulator diodes Production
BZX884S-B15-Q Voltage regulator diodes Production
BZX884S-C39-Q Voltage regulator diodes Production
BZX884S-B36-Q Voltage regulator diodes Production
BZX884S-B16-Q Voltage regulator diodes Production
BZX884S-B13-Q Voltage regulator diodes Production
BZX884S-B10-Q Voltage regulator diodes Production
BZX884S-C2V4-Q Voltage regulator diodes Production
BZX884S-C2V7-Q Voltage regulator diodes Production
BZX884S-C20-Q Voltage regulator diodes Production
BZX884S-C4V7-Q Voltage regulator diodes Production
BZX884S-C3V0-Q Voltage regulator diodes Production
BZX884S-B3V0-Q Voltage regulator diodes Production
BZX884S-C33-Q Voltage regulator diodes Production
BZX884S-B43-Q Voltage regulator diodes Production
BZX884S-C12-Q Voltage regulator diodes Production
BZX884S-B9V1-Q Voltage regulator diodes Production
BZX884S-B47-Q Voltage regulator diodes Production
BZX884S-C27-Q Voltage regulator diodes Production
BZX884S-C6V2-Q Voltage regulator diodes Production
BZX884S-B3V6-Q Voltage regulator diodes Production
BZX884S-B4V3-Q Voltage regulator diodes Production
BZX884S-B39-Q Voltage regulator diodes Production
BZX884S-C51-Q Voltage regulator diodes Production
BZX884S-B30-Q Voltage regulator diodes Production
BZX884S-C6V8-Q Voltage regulator diodes Production
BZX884S-C13-Q Voltage regulator diodes Production
BZX884S-C75-Q Voltage regulator diodes Production
BZX884S-B24-Q Voltage regulator diodes Production
BZX884S-C7V5-Q Voltage regulator diodes Production
BZX884S-C43-Q Voltage regulator diodes Production
BZX884S-C5V6-Q Voltage regulator diodes Production
BZX884S-B56-Q Voltage regulator diodes Production
BZX884S-C3V3-Q Voltage regulator diodes Production
BZX884S-C9V1-Q Voltage regulator diodes Production
BZX884S-C5V1-Q Voltage regulator diodes Production
BZX884S-B2V4-Q Voltage regulator diodes Production
BZX884S-B62-Q Voltage regulator diodes Production
BZX884S-C3V9-Q Voltage regulator diodes Production
BZX884S-B2V7-Q Voltage regulator diodes Production
BZX884S-B5V1-Q Voltage regulator diodes Production
BZX884S-C36-Q Voltage regulator diodes Production
BZX884S-B5V6-Q Voltage regulator diodes Production
BZX884S-B11-Q Voltage regulator diodes Production
BZX884S-B7V5-Q Voltage regulator diodes Production
BZX884S-C22-Q Voltage regulator diodes Production
BZX884S-C24-Q Voltage regulator diodes Production
BZX884S-C8V2-Q Voltage regulator diodes Production
BZX884S-C16-Q Voltage regulator diodes Production
BZX884S-C56-Q Voltage regulator diodes Production
BZX884S-B18-Q Voltage regulator diodes Production
BZX884S-B27-Q Voltage regulator diodes Production
BZX884S-B6V2-Q Voltage regulator diodes Production
BZX884S-B8V2-Q Voltage regulator diodes Production
BZX884S-B3V9-Q Voltage regulator diodes Production
BZX884S-C30-Q Voltage regulator diodes Production
BZX884S-C11-Q Voltage regulator diodes Production
BZX884S-B3V3-Q Voltage regulator diodes Production
BZX884S-C3V6-Q Voltage regulator diodes Production
BZX884S-C62-Q Voltage regulator diodes Production
BZX884S-C68-Q Voltage regulator diodes Production
BZX884S-B4V7-Q Voltage regulator diodes Production
BZX884S-C4V3-Q Voltage regulator diodes Production
BZX884S-C18-Q Voltage regulator diodes Production
BZX884S-B68-Q Voltage regulator diodes Production
BZX884S-B51-Q Voltage regulator diodes Production
BAV99QB-Q Dual series high-speed switching diodes Production
BZX884S-B75-Q Voltage regulator diodes Production
BZX884S-B6V8-Q Voltage regulator diodes Production
BZX884S-B12-Q Voltage regulator diodes Production
BZX884S-C15-Q Voltage regulator diodes Production
BZX884S-B33-Q Voltage regulator diodes Production
BZX884S-C10-Q Voltage regulator diodes Production
BZX884S-C47-Q Voltage regulator diodes Production
BZX884S-B22-Q Voltage regulator diodes Production
BZX8850S-C6V2-Q Low-current voltage regulator diodes Production
BZX8850S-C3V3-Q Low-current voltage regulator diodes Production
BZX8850S-C3V6-Q Low-current voltage regulator diodes Production
BZX8850S-C8V2-Q Low-current voltage regulator diodes Production
BZX8850S-C9V1-Q Low-current voltage regulator diodes Production
BZX8850S-C1V8-Q Low-current voltage regulator diodes Production
BZX8850S-C4V7-Q Low-current voltage regulator diodes Production
BZX8850S-C2V0-Q Low-current voltage regulator diodes Production
BZX8850S-C7V5-Q Low-current voltage regulator diodes Production
BZX8850S-C2V4-Q Low-current voltage regulator diodes Production
BZX8850S-C3V0-Q Low-current voltage regulator diodes Production
BZX8850S-C2V7-Q Low-current voltage regulator diodes Production
BZX8850S-C2V2-Q Low-current voltage regulator diodes Production
BZX8850S-C3V9-Q Low-current voltage regulator diodes Production
BZX8850S-C5V6-Q Low-current voltage regulator diodes Production
BZX8850S-C10-Q Low-current voltage regulator diodes Production
BZX8850S-C5V1-Q Low-current voltage regulator diodes Production
BZX8850S-C6V8-Q Low-current voltage regulator diodes Production
BZX8850S-C4V3-Q Low-current voltage regulator diodes Production

ESD protection, TVS, filtering and signal conditioning

Type number Description Status Quick access
MMBZ16VZ-LS TVS device for surge protection of interface and supply lines Production
PESD12VS1ULS Unidirectional ESD protection diode Production
PESD5V0S1ULS Unidirectional ESD protection diode Production
PESD8V0S1ULS Unidirectional ESD protection diode Production
PESD3V3T1BLS Bidirectional ESD protection diode Production
PESD15VS1ULS Unidirectional ESD protection diode Production
PESD36VS1ULS Unidirectional ESD protection diode Production
PESD3V3S1ULS Unidirectional ESD protection diode Production
PESD5V0V1BLS Very low capacitance bidirectional ESD protection diode Production
PESD12VV1BLS Very low capacitance bidirectional ESD protection diode Production
PESD24VS1ULS Unidirectional ESD protection diode Production
PESD1ETH1G-LS ESD protection for In-vehicle networks Production
PESD5V0C1ULS-Q Extremely low clamping unidirectional ESD protection diode Production
PESD5V0C1BLS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD5V0L1ULS Unidirectional ESD protection diode Production
PESD3V3L1ULS Unidirectional ESD protection diode Production
MMBZ16VZLS-Q TVS device for surge protection of interface and supply lines Production
PESD18VF1BALS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD36VL1BLS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD24VF1BALS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD32VF1BLS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD30VF1BALS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD1ETH1GXLS-Q ESD protection for In-vehicle networks Production
PESD30VL1BLS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD1CANFD33LS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD33VL1BLS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD1CANFD30LS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD1ETH1GLS-Q ESD protection for In-vehicle networks Production
PESD32VF1BALS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD75VX1BLS-Q ESD protection for in-vehicle networks Production
PESD24VL1BLS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD36VQB-Q Extremely low clamping bidirectional ESD protection diode Production
PESD18VF1BLS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD2CANFD36VQC-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD36LQB-Q Extremely low clamping bidirectional ESD protection diode Production
PESD24VF1BLS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD30VF1BLS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD2CANFD36LQC-Q Extremely low clamping bidirectional ESD protection diode Production
PESD1CANFD36LS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD36UQB-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD33UQB-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD36UQC-Q Extremely low clamping bidirectional ESD protection diode Production
PESD1CANFD24LS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD24U-QC ESD protection for In-vehicle networks Production
PESD2CANFD27UQB-Q ESD protection for in-vehicle networks Production
PESD2CANFD24VQC-Q ESD protection for in-vehicle networks Production
PESD2CANFD27VQB-Q ESD protection for in-vehicle networks Production
PESD2CANFD27V-QB ESD protection for in-vehicle networks Production
PESD2CANFD27V-QC ESD protection for in-vehicle networks Production
PESD2CANFD27UQC-Q ESD protection for in-vehicle networks Production
PESD2CANFD24V-QB ESD protection for in-vehicle networks Production
PESD2CANFD24UQB-Q ESD protection for in-vehicle networks Production
PESD2CANFD24UQC-Q ESD protection for in-vehicle networks Production
PESD2CANFD27U-QB ESD protection for In-vehicle networks Production
PESD2CANFD24VQB-Q ESD protection for in-vehicle networks Production
PESD2CANFD24V-QC ESD protection for in-vehicle networks Production
PESD2CANFD27U-QC ESD protection for In-vehicle networks Production
PESD2CANFD24U-QB ESD protection for In-vehicle networks Production
PESD2CANFD27VQC-Q ESD protection for in-vehicle networks Production
PESD1IVN27-LS ESD protection for In-vehicle networks Production
PESD1IVN24LS-Q ESD protection for in-vehicle networks Production
PESD1IVN24-LS ESD protection for In-vehicle networks Production
PESD1IVN27LS-Q ESD protection for in-vehicle networks Production

MOSFETs

Type number Description Status Quick access
PMPB40SNA 60 V N-channel Trench MOSFET EndOfLife
PMPB29XPEA 20 V, P-channel Trench MOSFET Production
PMPB20XPEA 20 V, P-channel Trench MOSFET Production
PMPB29XNEA 30 V, N-channel Trench MOSFET Production
PMPB95ENEA 80 V, single N-channel Trench MOSFET Production
PMPB10XNEA 20 V, N-channel Trench MOSFET Production
PMPB55XNEA 30 V, N-channel Trench MOSFET Production
PMPB55ENEA 60 V, N-channel Trench MOSFET Production
PMPB85ENEA 60 V, single N-channel Trench MOSFET Production
PMPB100XPEA 20 V, P-channel Trench MOSFET Production
PMPB12UNEA 20 V, N-channel Trench MOSFET Production
PMPB27EPA 30 V, P-channel Trench MOSFET Production
PMPB20XNEA 20 V, N-channel Trench MOSFET Production
PMDPB56XNEA 30 V, dual N-channel Trench MOSFET Production
PMPB15XPA 12 V, P-channel Trench MOSFET Production
PMPB43XPEA 20 V, P-channel Trench MOSFET Production
PMPB13XNEA 30 V, N-channel Trench MOSFET Production
PMPB23XNEA 20 V, N-channel Trench MOSFET Production
PMPB215ENEA 80 V, single N-channel Trench MOSFET Production
PMPB48EPA 30 V, P-channel Trench MOSFET Production
BUK9D120-60P 60 V, P-channel Trench MOSFET Production
BUK4D50-30P 28 V, P-channel Trench MOSFET Production
BUK6D20-40E 40 V, N-channel Trench MOSFET Production
BSS138AKRA-Q 60 V, dual N-channel Trench MOSFET Production
2N7002AKRA-Q 60 V, dual N-channel Trench MOSFET Production
BUK4D60-30 30 V, N-channel Trench MOSFET Production
BUK6D210-60E 60 V, N-channel Trench MOSFET Production
BUK4D72-30 30 V, N-channel Trench MOSFET Production
BUK6D22-30E 30 V, N-channel Trench MOSFET Production
BSS84AKQB 50 V, P-channel Trench MOSFET Production
2N7002KQB 60 V N-channel Trench MOSFET Production
BUK7D25-40E 40 V, N-channel Trench MOSFET Production
BUK6D56-60E 60 V, N-channel Trench MOSFET Production
BUK6D72-30E 30 V, N-channel Trench MOSFET Production
BUK6D30-40E 40 V, N-channel Trench MOSFET Production
BUK6D38-30E 30 V, N-channel Trench MOSFET Production
BUK6D77-60E 60 V, N-channel Trench MOSFET Production
BUK4D38-20P 20 V, P-channel Trench MOSFET Production
BUK6D230-80E 80 V, N-channel Trench MOSFET Production
BUK6D43-40P 40 V, P-channel Trench MOSFET Production
BUK6D385-100E 100 V, N-channel Trench MOSFET Production
BUK4D122-20P 20 V, P-channel Trench MOSFET Production
BUK6D125-60E 60 V, N-channel Trench MOSFET Production
BUK4D16-20 20 V, N-channel Trench MOSFET Production
BUK6D81-80E 80 V, N-channel Trench MOSFET Production
BUK7D36-60E 60 V, N-channel Trench MOSFET Production
BUK6D120-60P 60 V, P-channel Trench MOSFET Production
BUK6D120-40E 40 V, N-channel Trench MOSFET Production
BUK6D43-60E 60 V, N-channel Trench MOSFET Production
BUK9D23-40E 40 V, N-channel Trench MOSFET Production
BUK6D23-40E 40 V, N-channel Trench MOSFET Production
BUK6D16-30E 30 V, N-channel Trench MOSFET Production
BUK4D110-20P 20 V, P-channel Trench MOSFET Production
2N7002AKQB-Q 60 V, N-channel Trench MOSFET Production
BSS138AKQB-Q 60 V, N-channel Trench MOSFET Production

Documentation

File name Title Type Date
PMDPB56XNEA.pdf 30 V, dual N-channel Trench MOSFET Data sheet 2017-03-20
PMPB20XNEA.pdf 20 V, N-channel Trench MOSFET Data sheet 2017-03-20
PBSS4260PANPS.pdf 60 V, 2 A NPN/PNP low VCEsat (BISS) double transistor Data sheet 2017-03-21
PBSS4160PANPS.pdf 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor Data sheet 2017-05-04
PBSS4160PANS.pdf 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor Data sheet 2017-05-04
PBSS4220PANS.pdf 20 V, 2 A NPN/NPN low VCEsat BISS double transistor Data sheet 2017-05-04
PBSS4260PANS.pdf 60 V, 2 A NPN/NPN low VCEsat (BISS) double transistor Data sheet 2017-05-04
PBSS5220PAPS.pdf 20V, 2 A PNP/PNP low VCEsat (BISS) double transistor Data sheet 2017-05-04
PBSS5260PAPS.pdf 60 V, 2 A PNP/PNP low VCEsat (BISS) double transistor Data sheet 2017-05-04
PMEG2010EPAS.pdf 20 V, 1 A low VF MEGA Schottky barrier rectifier Data sheet 2017-05-04
PMEG2020CPAS.pdf 20 V, 2 A low VF dual MEGA Schottky barrier rectifier Data sheet 2017-05-04
PMEG2020EPAS.pdf 20 V, 2 A low VF MEGA Schottky barrier rectifier Data sheet 2017-05-04
PMEG3020CPAS.pdf 30 V, 2 A low VF dual MEGA Schottky barrier rectifier Data sheet 2017-05-04
PMEG3020EPAS.pdf 30 V, 2 A low VF MEGA Schottky barrier rectifier Data sheet 2017-05-04
PMEG4020EPAS.pdf 40 V, 2 A low VF MEGA Schottky barrier rectifier Data sheet 2017-05-04
PMEG6010CPAS.pdf 60 V, 1 A low VF dual MEGA Schottky barrier rectifier Data sheet 2017-05-04
PMPB215ENEA.pdf 80 V, single N-channel Trench MOSFET Data sheet 2017-05-04
PMPB85ENEA.pdf 60 V, single N-channel Trench MOSFET Data sheet 2017-05-04
PMPB95ENEA.pdf 80 V, single N-channel Trench MOSFET Data sheet 2017-05-04
PMPB55ENEA.pdf 60 V, N-channel Trench MOSFET Data sheet 2017-05-09
PBSS5160PAPS.pdf 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor Data sheet 2017-05-22
PBSS5330PAS.pdf 30 V, 3 A PNP low VCEsat (BISS) transistor Data sheet 2017-05-22
PMEG2020EPK.pdf 20 V, 2 A low VF MEGA Schottky barrier rectifier Data sheet 2017-05-22
PMEG4020EPK.pdf 40 V, 2 A low VF MEGA Schottky barrier rectifier Data sheet 2017-05-22
BUK6D23-40E.pdf 40 V, N-channel Trench MOSFET Data sheet 2017-12-13
BUK6D43-60E.pdf 60 V, N-channel Trench MOSFET Data sheet 2017-12-13
BUK7D25-40E.pdf 40 V, N-channel Trench MOSFET Data sheet 2017-12-13
BUK9D23-40E.pdf 40 V, N-channel Trench MOSFET Data sheet 2017-12-13
BUK6D43-40P.pdf 40 V, P-channel Trench MOSFET Data sheet 2017-12-20
PMEG4010EPK.pdf 40 V, 1 A low VF MEGA Schottky barrier rectifier Data sheet 2018-01-18
PMPB12UNEA.pdf 20 V, N-channel Trench MOSFET Data sheet 2018-03-26
PMPB10XNEA.pdf 20 V, N-channel Trench MOSFET Data sheet 2018-03-27
PMPB15XPA.pdf 12 V, P-channel Trench MOSFET Data sheet 2018-03-27
PMPB20XPEA.pdf 20 V, P-channel Trench MOSFET Data sheet 2018-03-27
PMPB23XNEA.pdf 20 V, N-channel Trench MOSFET Data sheet 2018-03-27
PMPB27EPA.pdf 30 V, P-channel Trench MOSFET Data sheet 2018-03-27
PMPB29XPEA.pdf 20 V, P-channel Trench MOSFET Data sheet 2018-03-27
PMPB43XPEA.pdf 20 V, P-channel Trench MOSFET Data sheet 2018-03-27
PMPB48EPA.pdf 30 V, P-channel Trench MOSFET Data sheet 2018-03-27
BUK6D120-60P.pdf 60 V, P-channel Trench MOSFET Data sheet 2018-04-03
nexperia_report_aoi_inspection_dfn_201808.pdf Automatic Optical Inspection of DFN Components Report 2018-09-03
PMPB13XNEA.pdf 30 V, N-channel Trench MOSFET Data sheet 2018-09-10
PMPB29XNEA.pdf 30 V, N-channel Trench MOSFET Data sheet 2018-09-10
BUK6D56-60E.pdf 60 V, N-channel Trench MOSFET Data sheet 2019-04-03
BUK6D77-60E.pdf 60 V, N-channel Trench MOSFET Data sheet 2019-04-04
BUK6D81-80E.pdf 80 V, N-channel Trench MOSFET Data sheet 2019-04-04
BUK6D22-30E.pdf 30 V, N-channel Trench MOSFET Data sheet 2019-04-10
BUK6D38-30E.pdf 30 V, N-channel Trench MOSFET Data sheet 2019-04-12
BUK6D120-40E.pdf 40 V, N-channel Trench MOSFET Data sheet 2019-04-29
BUK6D125-60E.pdf 60 V, N-channel Trench MOSFET Data sheet 2019-04-29
BUK6D210-60E.pdf 60 V, N-channel Trench MOSFET Data sheet 2019-04-29
BUK6D230-80E.pdf 80 V, N-channel Trench MOSFET Data sheet 2019-04-29
BUK6D385-100E.pdf 100 V, N-channel Trench MOSFET Data sheet 2019-04-29
BUK6D72-30E.pdf 30 V, N-channel Trench MOSFET Data sheet 2019-04-29
PMPB100XPEA.pdf 20 V, P-channel Trench MOSFET Data sheet 2019-11-13
PMPB55XNEA.pdf 30 V, N-channel Trench MOSFET Data sheet 2019-11-15
BUK7D36-60E.pdf 60 V, N-channel Trench MOSFET Data sheet 2020-03-11
Nexperia_Document_Whitepaper-Side-Wettable-Flanks_CHN.pdf 可湿性侧面 White paper 2020-04-15
Nexperia_document_whitepaper_Side-WettableFlanks_AOI_201911.pdf Side-Wettable Flanks enable AOI on Leadless SMD (DFN) packages White paper 2020-04-15
PMEG4005EPK.pdf 40 V, 0.5 A low VF MEGA Schottky barrier rectifier Data sheet 2020-04-30
NCR320PAS_NCR321PAS.pdf 250 mA LED driver in DFN2020D-6 Data sheet 2020-05-13
NCR420PAS_NCR421PAS.pdf 150 mA LED driver in DFN2020D-6 Data sheet 2020-05-13
RS2634_DFN1110D-3_Combi.jpg DFN1110D-3_Combi_image Marcom graphics 2020-06-09
Nexperia_document_whitepaper_DFN_Wave_Soldering_2020.pdf Whitepaper: Can DFNs be successfully wave soldered? White paper 2020-09-01
BC817QB_SER.pdf 45 V, 500 mA NPN general-purpose transistors Data sheet 2020-10-28
BC817QC_SER.pdf 45 V, 500 mA NPN general-purpose transistors Data sheet 2020-10-28
AN90023.pdf Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH.pdf Thermal performance of DFN packages Application note 2021-02-26
BC847XQB_SER.pdf 45 V, 100 mA NPN general-purpose transistor Data sheet 2021-09-09
Nexperia_AutoDFN_factsheet_2022.pdf Small & light automotive diodes and transistors Leaflet 2022-04-13
Nexperia_asset_document_brochure_autoDFN_CN_LR.pdf 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
PBSS5255PAPS.pdf 55V, 2A PNP/PNP low VCEsat (BISS) double transistor Data sheet 2023-04-03
BAV99QC.pdf Dual series high-speed switching diodes Data sheet 2023-07-03
PBSS4360PAS.pdf 60 V, 3 A NPN low VCEsat transistor Data sheet 2023-07-03
vp_DFN_packages.zip DFN (Discrete Flat No-leads packages) Value proposition 2023-07-04
PMEG2005EPK.pdf 20 V, 0.5 A low VF Schottky barrier rectifier Data sheet 2023-09-20
PMEG4015EPK.pdf 40 V, 1.5 A low VF Schottky barrier rectifier Data sheet 2023-09-20
PMEG2010EPK.pdf 20 V, 1 A low VF Schottky barrier rectifier Data sheet 2023-09-21
PMEG2015EPK.pdf 20 V, 1.5 A low VF Schottky barrier rectifier Data sheet 2023-09-21
PBSS4330PAS.pdf 30 V, 3 A NPN low VCEsat transistor Data sheet 2023-10-12
nexperia_document_leaflet_DFN_Packages_Diodes_Transistors_ESD_Protection.pdf DFN Packages Diodes Transistors ESD Protection Leaflet 2024-08-26
2024_0001_NEX_111_Leaflet_Power_transistors_in_DFN_V04.pdf 2024_0001_NEX_111_Leaflet_Power_transistors_in_DFN_V04 Leaflet 2024-08-28
2024_0001_NEX_146_leaflet_DFN_Packages_Diodes_Transistors_ESD_Protection_CHN.pdf 2024_0001_NEX_146_leaflet_DFN_Packages_Diodes_Transistors_ESD_Protection_CHN Leaflet 2024-09-12
BUK6D30-40E.pdf 40 V, N-channel Trench MOSFET Data sheet 2024-10-08
PBSS5360PAS.pdf 60 V, 3 A PNP low VCEsat transistor Data sheet 2024-11-21

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.