Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PMPB55XNEA | PMPB55XNEAX | 934070283115 | SOT1220 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information30 V, N-channel Trench MOSFET
N-channel enhancement mode Field-Effect Transistor (FET) in a leadless medium power DFN2020MD-6 (SOT1220) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.
Extended temperature range Tj = 175 °C
Small and leadless ultra thin SMD plastic package: 2 x 2 x 0.65 mm
Tin-plated 100% solderable side pads for optical solder inspection
ElectroStatic Discharge (ESD) protection > 1.5 kV HBM
Trench MOSFET technology
AEC-Q101 qualified
Relay driver
High-speed line driver
Low-side load switch
Switching circuits
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | RDSon [max] @ VGS = 2.5 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMPB55XNEA | SOT1220 | DFN2020MD‑6 | Production | N | 1 | 30 | 72 | 110 | 175 | 3.8 | 0.9 | 3 | 1.95 | 4 | 1 | Y | 255 | 31 | 2017-02-22 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMPB55XNEA | PMPB55XNEAX (934070283115) |
Active | 3Q |
![]() DFN2020MD‑6 (SOT1220) |
SOT1220 |
REFLOW_BG-BD-1
|
SOT1220_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMPB55XNEA | PMPB55XNEAX | PMPB55XNEA |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PMPB55XNEA | 30 V, N-channel Trench MOSFET | Data sheet | 2019-11-15 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT1220 | 3D model for products with SOT1220 package | Design support | 2018-08-23 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2020MD-6_SOT1220_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
SOT1220 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-06-02 |
SOT1220_115 | DFN2020MD-6; Reel pack for SMD, 7''; Q2/T3 product orientation | Packing information | 2020-04-28 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
nexperia_report_aoi_inspection_dfn_201808 | Automatic Optical Inspection of DFN Components | Report | 2018-09-03 |
PMPB55XNEA_02_12_2016 | PMPB55XNEA SPICE Model | SPICE model | 2019-11-14 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
PMPB55XNEA_02_12_2016 | PMPB55XNEA SPICE Model | SPICE model | 2019-11-14 |
SOT1220 | 3D model for products with SOT1220 package | Design support | 2018-08-23 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PMPB55XNEA | PMPB55XNEAX | 934070283115 | Active | SOT1220_115 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.