Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PDTA114EQC-Q | PDTA114EQC-QZ | 934663489147 | SOT8009 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information50 V, 100 mA PNP resistor-equipped transistors
100 mA PNP Resistor-Equipped Transistor (RET) family in an ultra small DFN1412D-3 (SOT8009) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.
Type number | R1 | R2 | Package | NPN complement: | |
---|---|---|---|---|---|
kΩ | kΩ | Nexperia | JEDEC | ||
PDTA143EQC-Q | 4.7 | 4.7 | SOT8009 | MO-340CA | PDTC143EQC-Q |
PDTA114EQC-Q | 10 | 10 | PDTC114EQC-Q | ||
PDTA124EQC-Q | 22 | 22 | PDTC124EQC-Q | ||
PDTA144EQC-Q | 47 | 47 | PDTC144EQC-Q |
100 mA output current capability
Built-in resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
Low package height of 0.5 mm
Suitable for Automatic Optical Inspection (AOI) of solder joint
Qualified according to AEC-Q101 and recommended for use in automotive applications
Digital applications
Cost saving alternative for BC857-Q series in digital applications
Controlling IC inputs
Switching loads
Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PDTA114EQC-Q | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | PNP | 250 | 10 | 100 | 10 | 50 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTA114EQC-Q | PDTA114EQC-QZ (934663489147) |
Active | 8A |
DFN1412D-3 (SOT8009) |
SOT8009 |
REFLOW_BG-BD-1
|
SOT8009_147 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTA114EQC-Q | PDTA114EQC-QZ | PDTA114EQC-Q |
File name | Title | Type | Date |
---|---|---|---|
PDTA143_114_124_144EQC-Q_SER | 50 V, 100 mA PNP resistor-equipped transistors | Data sheet | 2021-10-01 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT8009 | 3D model for products with SOT8009 package | Design support | 2023-02-02 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
SOT8009 | plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm body | Package information | 2020-12-14 |
SOT8009_147 | DFN1412D-3; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2021-02-08 |
PDTA114EQC-Q_Nexperia_Product_Reliability | PDTA114EQC-Q Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PDTA114EQC-Q | PDTA114EQC-Q SPICE model | SPICE model | 2024-08-27 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PDTA114EQC-Q | PDTA114EQC-Q SPICE model | SPICE model | 2024-08-27 |
SOT8009 | 3D model for products with SOT8009 package | Design support | 2023-02-02 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PDTA114EQC-Q | PDTA114EQC-QZ | 934663489147 | Active | SOT8009_147 | 5,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.