Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

DFN (Discrete Flat No-leads packages)

To satisfy an ever-increasing number of electronic functions, vehicles require more semiconductor components. Nexperia’s AEC-Q101 qualified leadless packages with side-wettable flanks help save space and minimize weight while ensuring the performance and efficiency of these components – especially at high temperatures. Automotive DFN (Discretes Flat No-leads) options exists across the full portfolio of diodes, bipolar transistors, and MOSFETs.

Products

Bipolar transistors

Type number Description Status Quick access
BC51-10PAS 45 V, 1 A PNP medium power transistors Production
BC51-16PAS 45 V, 1 A PNP medium power transistors Production
BC51PAS 45 V, 1 A PNP medium power transistors Production
BC52-10PAS 60 V, 1 A PNP medium power transistors Production
BC52-16PAS 60 V, 1 A PNP medium power transistors Production
BC52PAS 60 V, 1 A PNP medium power transistors Production
BC53-10PAS 80 V, 1 A PNP medium power transistors Production
BC53-10PAS-Q 80 V, 1 A PNP medium power transistors Production
BC53-16PAS 80 V, 1 A PNP medium power transistors Production
BC53-16PAS-Q 80 V, 1 A PNP medium power transistors Production
BC53PAS 80 V, 1 A PNP medium power transistors Production
BC53PAS-Q 80 V, 1 A PNP medium power transistors Production
BC56-10PAS 80 V, 1 A NPN medium power transistors Production
BC56-16PAS 80 V, 1 A NPN medium power transistors Production
BC56PAS 80 V, 1 A NPN medium power transistors Production
BC68-25PAS 20 V, 2 A NPN medium power transistors Production
BC68PAS 20 V, 2 A NPN medium power transistors Production
BC69-16PAS 20 V, 2 A PNP medium power transistors Production
BC69-25PAS 20 V, 2 A PNP medium power transistors Production
BC69PAS 20 V, 2 A PNP medium power transistors Production
BC807-16QBH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-25QBH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-40QBH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-16QCH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-25QCH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-40QCH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC817-16QBH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-25QBH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QBH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-16QCH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-25QCH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QCH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC846AQB 45 V, 100 mA NPN general-purpose transistor Production
BC846BQB 45 V, 100 mA NPN general-purpose transistor Production
BC846AQB-Q 65 V, 100 mA NPN general-purpose transistor Production
BC846BQB-Q 65 V, 100 mA NPN general-purpose transistor Production
BC857AQC 45 V, 100 mA PNP general-purpose transistors Production
BC857BQC 45 V, 100 mA PNP general-purpose transistors Production
BC857CQC 45 V, 100 mA PNP general-purpose transistors Production
BC857AQC-Q 45 V, 100 mA PNP general-purpose transistors Production
BC857BQC-Q 45 V, 100 mA PNP general-purpose transistors Production
BC857CQC-Q 45 V, 100 mA PNP general-purpose transistors Production
PBSS4160PANPS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4160PANS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4220PANS 20 V, 2 A NPN/NPN low VCEsat BISS double transistor Production
PBSS4260PANPS 60 V, 2 A NPN/PNP low VCEsat (BISS) double transistor Production
PBSS4260PANS 60 V, 2 A NPN/NPN low VCEsat double transistor Production
PBSS4260PANS-Q 60 V, 2 A NPN/NPN low VCEsat double transistor Production
PBSS5160PAPS 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor Production
PBSS5220PAPS 20V, 2 A PNP/PNP low VCEsat double transistor Production
PBSS5220PAPS-Q 20V, 2 A PNP/PNP low VCEsat double transistor Production
PBSS5255PAPS 55V, 2A PNP/PNP low VCEsat (BISS) double transistor Production
PBSS5255PAPS-Q 55V, 2A PNP/PNP low VCEsat (BISS) double transistor Production
PBSS5260PAPS 60 V, 2 A PNP/PNP low VCEsat (BISS) double transistor Production
PDTA124XQB 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA123JQC 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA124XQC 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143XQC 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA114YQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA123JQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA124XQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143XQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143ZQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA114EQC 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA124EQC 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143EQC 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA114EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA124EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA144EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTC114YQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC123JQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC124XQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143XQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143ZQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC114YQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC123JQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC124XQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143XQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143ZQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC114EQB 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC144EQB 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC114EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC124EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC144EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC144EQC 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC114EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC124EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC144EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
BC54-10PAS 45 V, 1 A NPN medium power transistors Production
BC54-10PAS-Q 45 V, 1 A NPN medium power transistors Production
BC54-16PAS 45 V, 1 A NPN medium power transistors Production
BC54-16PAS-Q 45 V, 1 A NPN medium power transistors Production
BC54PAS 45 V, 1 A NPN medium power transistors Production
BC54PAS-Q 45 V, 1 A NPN medium power transistors Production
BC55-10PAS 60 V, 1 A NPN medium power transistors Production
BC55-10PAS-Q 60 V, 1 A NPN medium power transistors Production
BC55-16PAS 60 V, 1 A NPN medium power transistors Production
BC55-16PAS-Q 60 V, 1 A NPN medium power transistors Production
BC55PAS 60 V, 1 A NPN medium power transistors Production
BC55PAS-Q 60 V, 1 A NPN medium power transistors Production
BC56-10PAS-Q 80 V, 1 A NPN medium power transistors Production
BC56-16PAS-Q 80 V, 1 A NPN medium power transistors Production
BC56PAS-Q 80 V, 1 A NPN medium power transistors Production
BC807-16QB 45 V, 500 mA PNP general-purpose transistors Production
BC807-16QB-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-16QC 45 V, 500 mA PNP general-purpose transistors Production
BC807-16QC-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-25QB 45 V, 500 mA PNP general-purpose transistors Production
BC807-25QB-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-25QC 45 V, 500 mA PNP general-purpose transistors Production
BC807-25QC-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-40QB 45 V, 500 mA PNP general-purpose transistors Production
BC807-40QB-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-40QC 45 V, 500 mA PNP general-purpose transistors Production
BC807-40QC-Q 45 V, 500 mA PNP general-purpose transistors Production
BC817-16QB 45 V, 500 mA NPN general-purpose transistors Production
BC817-16QB-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-16QC 45 V, 500 mA NPN general-purpose transistors Production
BC817-16QC-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-25QB-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-25QC-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QB 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QB-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QC 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QC-Q 45 V, 500 mA NPN general-purpose transistors Production
BC846AQC-Q 65 V, 100 mA NPN general-purpose transistor Production
BC846BQC 65 V, 100 mA NPN general-purpose transistor Production
BC846BQC-Q 65 V, 100 mA NPN general-purpose transistor Production
BC847AQB 45 V, 100 mA NPN general-purpose transistor Production
BC847AQB-Q 45 V, 100 mA NPN general-purpose transistor Production
BC847AQC-Q 45 V, 100 mA NPN general-purpose transistor Production
BC847BQB 45 V, 100 mA NPN general-purpose transistor Production
BC847BQB-Q 45 V, 100 mA NPN general-purpose transistor Production
BC847BQC-Q 45 V, 100 mA NPN general-purpose transistor Production
BC847CQB-Q 45 V, 100 mA NPN general-purpose transistor Production
BC847CQC-Q 45 V, 100 mA NPN general-purpose transistor Production
BC856AQB 65 V, 100 mA PNP general-purpose transistors Production
BC856AQB-Q 65 V, 100 mA PNP general-purpose transistors Production
BC856AQC 65 V, 100 mA PNP general-purpose transistors Production
BC856AQC-Q 65 V, 100 mA PNP general-purpose transistors Production
BC856BQB 65 V, 100 mA PNP general-purpose transistors Production
BC856BQB-Q 65 V, 100 mA PNP general-purpose transistors Production
BC856BQC 65 V, 100 mA PNP general-purpose transistors Production
BC856BQC-Q 65 V, 100 mA PNP general-purpose transistors Production
BC857AQB 45 V, 100 mA PNP general-purpose transistors Production
BC857AQB-Q 45 V, 100 mA PNP general-purpose transistors Production
BC857BQB-Q 45 V, 100 mA PNP general-purpose transistors Production
BC857CQB-Q 45 V, 100 mA PNP general-purpose transistors Production
NCR320PAS 250 mA LED driver in DFN2020D-6 Production
NCR321PAS 250 mA LED driver in DFN2020D-6 Production
NCR420PAS 150 mA LED driver in DFN2020D-6 Production
NCR421PAS 150 mA LED driver in DFN2020D-6 Production
PBSS4310PAS-Q 10 V, 3 A NPN low VCEsat transistor Production
PBSS4330PAS 30 V, 3 A NPN low VCEsat transistor Production
PBSS4330PAS-Q 30 V, 3 A NPN low VCEsat transistor Production
PBSS4350PAS 50 V, 3 A NPN low VCEsat transistor Production
PBSS4350PAS-Q 50 V, 3 A NPN low VCEsat transistor Production
PBSS4360PAS 60 V, 3 A NPN low VCEsat transistor Production
PBSS4360PAS-Q 60 V, 3 A NPN low VCEsat transistor Production
PBSS5250PAS 50 V, 2 A PNP low VCEsat transistor Production
PBSS5250PAS-Q 50 V, 2 A PNP low VCEsat transistor Production
PBSS5330PAS 30 V, 3 A PNP low VCEsat transistor Production
PBSS5350PAS 50 V, 3 A PNP low VCEsat transistor Production
PBSS5350PAS-Q 50 V, 3 A PNP low VCEsat transistor Production
PBSS5360PAS 60 V, 3 A PNP low VCEsat transistor Production
PBSS5360PAS-Q 60 V, 3A PNP low VCEsat transistor Production
PDTA114EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA114YQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA123JQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA123YQB 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Production
PDTA123YQB-Q 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Production
PDTA124EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA124XQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143XQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143ZQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA144EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTC123YQB 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Production
PDTC123YQB-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Production
PIMC31PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PIMC32PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
PIMN31PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PIMN32PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
PIMP31PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PIMP32PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
BC53-10PAS-Q 80 V, 1 A PNP medium power transistors Production
BC53-16PAS-Q 80 V, 1 A PNP medium power transistors Production
BC53PAS-Q 80 V, 1 A PNP medium power transistors Production
BC807-16QBH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-25QBH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-40QBH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-16QCH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-25QCH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-40QCH-Q 45 V, 500 mA PNP general-purpose transistors Production
BC817-16QBH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-25QBH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QBH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-16QCH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-25QCH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QCH-Q 45 V, 500 mA NPN general-purpose transistors Production
BC846AQB-Q 65 V, 100 mA NPN general-purpose transistor Production
BC846BQB-Q 65 V, 100 mA NPN general-purpose transistor Production
BC857AQC-Q 45 V, 100 mA PNP general-purpose transistors Production
BC857BQC-Q 45 V, 100 mA PNP general-purpose transistors Production
BC857CQC-Q 45 V, 100 mA PNP general-purpose transistors Production
PBSS4160PANPS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4160PANS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4220PANS 20 V, 2 A NPN/NPN low VCEsat BISS double transistor Production
PBSS4260PANPS 60 V, 2 A NPN/PNP low VCEsat (BISS) double transistor Production
PBSS4260PANS-Q 60 V, 2 A NPN/NPN low VCEsat double transistor Production
PBSS5160PAPS 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor Production
PBSS5220PAPS-Q 20V, 2 A PNP/PNP low VCEsat double transistor Production
PBSS5255PAPS-Q 55V, 2A PNP/PNP low VCEsat (BISS) double transistor Production
PBSS5260PAPS 60 V, 2 A PNP/PNP low VCEsat (BISS) double transistor Production
PDTA114YQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA123JQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA124XQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143XQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143ZQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA114EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA124EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA144EQC-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTC114YQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC123JQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC124XQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143XQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143ZQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC114YQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC123JQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC124XQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143XQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143ZQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC114EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC124EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC144EQB-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC114EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC124EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC143EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
PDTC144EQC-Q 50 V, 100 mA NPN resistor-equipped transistors Production
BC54-10PAS-Q 45 V, 1 A NPN medium power transistors Production
BC54-16PAS-Q 45 V, 1 A NPN medium power transistors Production
BC54PAS-Q 45 V, 1 A NPN medium power transistors Production
BC55-10PAS-Q 60 V, 1 A NPN medium power transistors Production
BC55-16PAS-Q 60 V, 1 A NPN medium power transistors Production
BC55PAS-Q 60 V, 1 A NPN medium power transistors Production
BC56-10PAS-Q 80 V, 1 A NPN medium power transistors Production
BC56-16PAS-Q 80 V, 1 A NPN medium power transistors Production
BC56PAS-Q 80 V, 1 A NPN medium power transistors Production
BC807-16QB-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-16QC-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-25QB-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-25QC-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-40QB-Q 45 V, 500 mA PNP general-purpose transistors Production
BC807-40QC-Q 45 V, 500 mA PNP general-purpose transistors Production
BC817-16QB-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-16QC-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-25QB-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-25QC-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QB-Q 45 V, 500 mA NPN general-purpose transistors Production
BC817-40QC-Q 45 V, 500 mA NPN general-purpose transistors Production
BC846AQC-Q 65 V, 100 mA NPN general-purpose transistor Production
BC846BQC-Q 65 V, 100 mA NPN general-purpose transistor Production
BC847AQB-Q 45 V, 100 mA NPN general-purpose transistor Production
BC847AQC-Q 45 V, 100 mA NPN general-purpose transistor Production
BC847BQB-Q 45 V, 100 mA NPN general-purpose transistor Production
BC847BQC-Q 45 V, 100 mA NPN general-purpose transistor Production
BC847CQB-Q 45 V, 100 mA NPN general-purpose transistor Production
BC847CQC-Q 45 V, 100 mA NPN general-purpose transistor Production
BC856AQB-Q 65 V, 100 mA PNP general-purpose transistors Production
BC856AQC-Q 65 V, 100 mA PNP general-purpose transistors Production
BC856BQB-Q 65 V, 100 mA PNP general-purpose transistors Production
BC856BQC-Q 65 V, 100 mA PNP general-purpose transistors Production
BC857AQB-Q 45 V, 100 mA PNP general-purpose transistors Production
BC857BQB-Q 45 V, 100 mA PNP general-purpose transistors Production
BC857CQB-Q 45 V, 100 mA PNP general-purpose transistors Production
NCR320PAS 250 mA LED driver in DFN2020D-6 Production
NCR321PAS 250 mA LED driver in DFN2020D-6 Production
NCR420PAS 150 mA LED driver in DFN2020D-6 Production
NCR421PAS 150 mA LED driver in DFN2020D-6 Production
PBSS4310PAS-Q 10 V, 3 A NPN low VCEsat transistor Production
PBSS4330PAS-Q 30 V, 3 A NPN low VCEsat transistor Production
PBSS4350PAS-Q 50 V, 3 A NPN low VCEsat transistor Production
PBSS4360PAS-Q 60 V, 3 A NPN low VCEsat transistor Production
PBSS5250PAS-Q 50 V, 2 A PNP low VCEsat transistor Production
PBSS5330PAS 30 V, 3 A PNP low VCEsat transistor Production
PBSS5350PAS-Q 50 V, 3 A PNP low VCEsat transistor Production
PBSS5360PAS-Q 60 V, 3A PNP low VCEsat transistor Production
PDTA114EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA114YQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA123JQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA123YQB-Q 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Production
PDTA124EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA124XQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143XQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA143ZQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTA144EQB-Q 50 V, 100 mA PNP resistor-equipped transistors Production
PDTC123YQB-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Production
PIMC31PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PIMC32PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
PIMN31PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PIMN32PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
PIMP31PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PIMP32PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production

Documentation

File name Title Type Date
RS2634_DFN1110D-3_Combi DFN1110D-3_Combi_image Marcom graphics 2020-06-09
Nexperia_document_whitepaper_DFN_Wave_Soldering_2020 Whitepaper: Can DFNs be successfully wave soldered? White paper 2020-09-01
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (71)

File name Title Type Date
BC53XPAS_SER 80 V, 1 A PNP medium power transistors Data sheet 2024-02-06
BC56XPAS_SER 80 V, 1 A NPN medium power transistors Data sheet 2023-05-02
BC807QBH-Q_SER 45 V, 500 mA PNP general-purpose transistors Data sheet 2022-01-25
BC817QBH-Q_SER 45 V, 500 mA NPN general-purpose transistors Data sheet 2022-01-25
BC817QCH-Q_SER 45 V, 500 mA NPN general-purpose transistors Data sheet 2022-01-25
BC846XQB_SER 65 V, 100 mA NPN general-purpose transistor Data sheet 2021-09-20
BC846XQB-Q_SER 65 V, 100 mA NPN general-purpose transistor Data sheet 2021-09-20
BC857XQC_SER 45 V, 100 mA PNP general-purpose transistor Data sheet 2021-10-27
BC857XQC-Q_SER 45 V, 100 mA PNP general-purpose transistor Data sheet 2021-10-27
PDTA143X_TO_124XQB_SER 50 V, 100 mA PNP resistor-equipped transistors Data sheet 2021-09-28
PDTA143X_TO_124XQC_SER 50 V, 100 mA PNP resistor-equipped transistors Data sheet 2021-09-30
PDTA143X_TO_124XQC-Q_SER 50 V, 100 mA PNP resistor-equipped transistors Data sheet 2021-09-30
PDTA143_114_124_144EQC_SER 50 V, 100 mA PNP resistor-equipped transistors Data sheet 2021-10-01
PDTA143_114_124_144EQC-Q_SER 50 V, 100 mA PNP resistor-equipped transistors Data sheet 2021-10-01
PDTC143X_TO_124XQC-Q_SER 50 V, 100 mA NPN resistor-equipped transistors Data sheet 2021-10-01
PDTC143_114_124_144EQB_SER 50 V, 100 mA NPN resistor-equipped transistors Data sheet 2021-10-01
PDTC143_114_124_144EQB-Q_SER 50 V, 100 mA NPN resistor-equipped transistors Data sheet 2021-10-01
PDTC143_114_124_144EQC_SER 50 V, 100 mA NPN resistor-equipped transistors Data sheet 2021-10-01
PDTC143_114_124_144EQC-Q_SER 50 V, 100 mA NPN resistor-equipped transistors Data sheet 2021-10-01
BC54XPAS_SER 45 V, 1 A NPN medium power transistors Data sheet 2023-04-27
BC54XPAS-Q_SER 45 V, 1 A NPN medium power transistors Data sheet 2023-04-27
BC55XPAS_SER 60 V, 1 A NPN medium power transistors Data sheet 2023-05-02
BC55XPAS-Q_SER 60 V, 1 A NPN medium power transistors Data sheet 2023-05-02
BC56XPAS-Q_SER 80 V, 1 A NPN medium power transistors Data sheet 2024-05-28
BC807QB_SER 45 V, 500 mA PNP general-purpose transistors Data sheet 2023-07-03
BC807QB-Q_SER 45 V, 500 mA PNP general-purpose transistors Data sheet 2021-05-04
BC807QC_SER 45 V, 500 mA PNP general-purpose transistors Data sheet 2023-07-03
BC807QC-Q_SER 45 V, 500 mA PNP general-purpose transistors Data sheet 2021-05-04
BC817QB_SER 45 V, 500 mA NPN general-purpose transistors Data sheet 2020-10-28
BC817QB-Q_SER 45 V, 500 mA NPN general-purpose transistors Data sheet 2021-05-04
BC817QC_SER 45 V, 500 mA NPN general-purpose transistors Data sheet 2020-10-28
BC817QC-Q_SER 45 V, 500 mA NPN general-purpose transistors Data sheet 2021-05-19
BC846XQC-Q_SER 65 V, 100 mA NPN general-purpose transistor Data sheet 2021-05-18
BC846XQC_SER 65 V, 100 mA NPN general-purpose transistor Data sheet 2021-03-04
BC847XQB_SER 45 V, 100 mA NPN general-purpose transistor Data sheet 2021-09-09
BC847XQB-Q_SER 45 V, 100 mA NPN general-purpose transistor Data sheet 2021-09-09
BC847XQC-Q_SER 45 V, 100 mA NPN general-purpose transistor Data sheet 2021-05-21
BC856XQB_SER 65 V, 100 mA PNP general-purpose transistor Data sheet 2021-09-23
BC856XQB-Q_SER 65 V, 100 mA PNP general-purpose transistor Data sheet 2021-09-23
BC856XQC_SER 65 V, 100 mA PNP general-purpose transistor Data sheet 2023-06-29
BC856XQC-Q_SER 65 V, 100 mA PNP general-purpose transistor Data sheet 2021-09-29
BC857XQB_SER 45 V, 100 mA PNP general-purpose transistor Data sheet 2021-09-20
BC857XQB-Q_SER 45 V, 100 mA PNP general-purpose transistor Data sheet 2021-09-20
NCR320PAS_NCR321PAS 250 mA LED driver in DFN2020D-6 Data sheet 2020-05-13
NCR420PAS_NCR421PAS 150 mA LED driver in DFN2020D-6 Data sheet 2020-05-13
PBSS4310PAS-Q 10 V, 3 A NPN low VCEsat transistor Data sheet 2022-01-21
PBSS4330PAS 30 V, 3 A NPN low VCEsat transistor Data sheet 2023-10-12
PBSS4330PAS-Q 30 V, 3 A NPN low VCEsat transistor Data sheet 2022-07-29
PBSS4350PAS 50 V, 3 A NPN low VCEsat transistor Data sheet 2024-08-07
PBSS4350PAS-Q 50 V, 3 A NPN low VCEsat transistor Data sheet 2024-08-07
PBSS4360PAS 60 V, 3 A NPN low VCEsat transistor Data sheet 2023-07-03
PBSS4360PAS-Q 60 V, 3 A NPN low VCEsat transistor Data sheet 2022-03-17
PBSS5250PAS 50 V, 2 A PNP low VCEsat transistor Data sheet 2024-08-07
PBSS5250PAS-Q 50 V, 2 A PNP low VCEsat transistor Data sheet 2024-08-07
PBSS5330PAS 30 V, 3 A PNP low VCEsat (BISS) transistor Data sheet 2017-05-22
PBSS5350PAS 50 V, 3 A PNP low VCEsat transistor Data sheet 2024-08-07
PBSS5350PAS-Q 50 V, 3 A PNP low VCEsat transistor Data sheet 2024-08-07
PBSS5360PAS 60 V, 3 A PNP low VCEsat transistor Data sheet 2023-07-03
PBSS5360PAS-Q 60 V, 3A PNP low VCEsat transistor Data sheet 2022-05-11
PDTA143_114_124_144EQB-Q_SER 50 V, 100 mA PNP resistor-equipped transistors Data sheet 2021-09-28
PDTA143X_TO_124XQB-Q_SER 50 V, 100 mA PNP resistor-equipped transistors Data sheet 2021-09-28
PDTA123YQB 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Data sheet 2023-11-24
PDTA123YQB-Q 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Data sheet 2023-11-24
PDTC123YQB 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Data sheet 2023-11-24
PDTC123YQB-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ Data sheet 2023-11-24
PIMC31PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Data sheet 2023-08-31
PIMC32PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Data sheet 2023-08-31
PIMN31PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Data sheet 2023-09-01
PIMN32PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Data sheet 2023-09-01
PIMP31PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Data sheet 2023-09-01
PIMP32PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Data sheet 2023-09-01