Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BAS21LS

High-speed switching diode

High-speed switching diode, encapsulated in a leadless ultra small DFN1006BD-2 (SOD882BD) Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Features and benefits

  • High switching speed: trr ≤ 50 ns
  • Low leakage current
  • High reverse voltage VR ≤ 200 V
  • Low capacitance: Cd ≤ 2 pF
  • Ultra small and leadless SMD plastic package
  • Suitable for Automatic Optical Inspection (AOI) of solder joint

Applications

  • High-speed switching
  • General-purpose switching
  • Voltage clamping
  • Reverse polarity protection

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IFSM [max] (A) VF [max] (mV) IR [max] (nA) IFRM (mA) Configuration trr [max] (ns) IF [max] (mA) Cd [max] (pF) Automotive qualified
BAS21LS SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 200 9 1250@IF=200mA 100@VR=200V 900 single 50 250 2 N

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAS21LS BAS21LSYL
(934661544315)
Withdrawn / End-of-life M9 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD REFLOW_BG-BD-1
SOD882BD_315

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
BAS21LS BAS21LSYL BAS21LS rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
BAS21LS High-speed switching diode Data sheet 2021-10-07
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
SOD882BD Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body Package information 2022-05-20
BAS21LS_Nexperia_Product_Reliability BAS21LS Nexperia Product Reliability Quality document 2022-03-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BAS21LS BAS21LS SPICE model SPICE model 2025-02-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BAS21LS BAS21LS SPICE model SPICE model 2025-02-03
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.