- Space efficient designs (Ultra-compact footprint, very low height)
- High thermal performance
- High power dissipation (Ptot)
- Tj = 175 °C capability
- Side-wettable flanks for easy automated optical inspection (AOI)
- Robust solder joints, high reliability
Space efficient designs
Focus packages
Featured documents
Latest videos
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BZX884S-B10-Q | Voltage regulator diodes | Production | |
BZX884S-B11-Q | Voltage regulator diodes | Production | |
BZX884S-B12-Q | Voltage regulator diodes | Production | |
BZX884S-B13-Q | Voltage regulator diodes | Production | |
BZX884S-B15-Q | Voltage regulator diodes | Production | |
BZX884S-B16-Q | Voltage regulator diodes | Production | |
BZX884S-B18-Q | Voltage regulator diodes | Production | |
BZX884S-B20-Q | Voltage regulator diodes | Production | |
BZX884S-B22-Q | Voltage regulator diodes | Production | |
BZX884S-B24-Q | Voltage regulator diodes | Production | |
BZX884S-B27-Q | Voltage regulator diodes | Production | |
BZX884S-B2V4-Q | Voltage regulator diodes | Production | |
BZX884S-B2V7-Q | Voltage regulator diodes | Production | |
BZX884S-B30-Q | Voltage regulator diodes | Production | |
BZX884S-B33-Q | Voltage regulator diodes | Production | |
BZX884S-B36-Q | Voltage regulator diodes | Production | |
BZX884S-B39-Q | Voltage regulator diodes | Production | |
BZX884S-B3V0-Q | Voltage regulator diodes | Production | |
BZX884S-B3V3-Q | Voltage regulator diodes | Production | |
BZX884S-B3V6-Q | Voltage regulator diodes | Production | |
BZX884S-B3V9-Q | Voltage regulator diodes | Production | |
BZX884S-B43-Q | Voltage regulator diodes | Production | |
BZX884S-B47-Q | Voltage regulator diodes | Production | |
BZX884S-B4V3-Q | Voltage regulator diodes | Production | |
BZX884S-B4V7-Q | Voltage regulator diodes | Production | |
BZX884S-B51-Q | Voltage regulator diodes | Production | |
BZX884S-B56-Q | Voltage regulator diodes | Production | |
BZX884S-B5V1-Q | Voltage regulator diodes | Production | |
BZX884S-B5V6-Q | Voltage regulator diodes | Production | |
BZX884S-B62-Q | Voltage regulator diodes | Production | |
BZX884S-B68-Q | Voltage regulator diodes | Production | |
BZX884S-B6V2-Q | Voltage regulator diodes | Production | |
BZX884S-B6V8-Q | Voltage regulator diodes | Production | |
BZX884S-B75-Q | Voltage regulator diodes | Production | |
BZX884S-B7V5-Q | Voltage regulator diodes | Production | |
BZX884S-B8V2-Q | Voltage regulator diodes | Production | |
BZX884S-B9V1-Q | Voltage regulator diodes | Production | |
BZX884S-C10-Q | Voltage regulator diodes | Production | |
BZX884S-C11-Q | Voltage regulator diodes | Production | |
BZX884S-C12-Q | Voltage regulator diodes | Production | |
BZX884S-C13-Q | Voltage regulator diodes | Production | |
BZX884S-C15-Q | Voltage regulator diodes | Production | |
BZX884S-C16-Q | Voltage regulator diodes | Production | |
BZX884S-C18-Q | Voltage regulator diodes | Production | |
BZX884S-C20-Q | Voltage regulator diodes | Production | |
BZX884S-C22-Q | Voltage regulator diodes | Production | |
BZX884S-C24-Q | Voltage regulator diodes | Production | |
BZX884S-C27-Q | Voltage regulator diodes | Production | |
BZX884S-C2V4-Q | Voltage regulator diodes | Production | |
BZX884S-C2V7-Q | Voltage regulator diodes | Production | |
BZX884S-C30-Q | Voltage regulator diodes | Production | |
BZX884S-C33-Q | Voltage regulator diodes | Production | |
BZX884S-C36-Q | Voltage regulator diodes | Production | |
BZX884S-C39-Q | Voltage regulator diodes | Production | |
BZX884S-C3V0-Q | Voltage regulator diodes | Production | |
BZX884S-C3V3-Q | Voltage regulator diodes | Production | |
BZX884S-C3V6-Q | Voltage regulator diodes | Production | |
BZX884S-C3V9-Q | Voltage regulator diodes | Production | |
BZX884S-C43-Q | Voltage regulator diodes | Production | |
BZX884S-C47-Q | Voltage regulator diodes | Production | |
BZX884S-C4V3-Q | Voltage regulator diodes | Production | |
BZX884S-C4V7-Q | Voltage regulator diodes | Production | |
BZX884S-C51-Q | Voltage regulator diodes | Production | |
BZX884S-C56-Q | Voltage regulator diodes | Production | |
BZX884S-C5V1-Q | Voltage regulator diodes | Production | |
BZX884S-C5V6-Q | Voltage regulator diodes | Production | |
BZX884S-C62-Q | Voltage regulator diodes | Production | |
BZX884S-C68-Q | Voltage regulator diodes | Production | |
BZX884S-C6V2-Q | Voltage regulator diodes | Production | |
BZX884S-C6V8-Q | Voltage regulator diodes | Production | |
BZX884S-C75-Q | Voltage regulator diodes | Production | |
BZX884S-C7V5-Q | Voltage regulator diodes | Production | |
BZX884S-C8V2-Q | Voltage regulator diodes | Production | |
BZX884S-C9V1-Q | Voltage regulator diodes | Production | |
BZX8850S-C10-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C1V8-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C2V0-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C2V2-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C2V4-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C2V7-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C3V0-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C3V3-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C3V6-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C3V9-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C4V3-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C4V7-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C5V1-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C5V6-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C6V2-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C6V8-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C7V5-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C8V2-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C9V1-Q | Low-current voltage regulator diodes | Production | |
PMEG2010EPAS | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG3020EPAS | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4020EPAS | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6010CPAS | 60 V, 1 A low VF dual Schottky barrier rectifier | Production | |
PZU884LS-B10-Q | Voltage regulator diodes | Production | |
PZU884LS-B11-Q | Voltage regulator diodes | Production | |
PZU884LS-B12-Q | Voltage regulator diodes | Production | |
PZU884LS-B13-Q | Voltage regulator diodes | Production | |
PZU884LS-B14-Q | Voltage regulator diodes | Production | |
PZU884LS-B15-Q | Voltage regulator diodes | Production | |
PZU884LS-B16-Q | Voltage regulator diodes | Production | |
PZU884LS-B18-Q | Voltage regulator diodes | Production | |
PZU884LS-B20-Q | Voltage regulator diodes | Production | |
PZU884LS-B22-Q | Voltage regulator diodes | Production | |
PZU884LS-B24-Q | Voltage regulator diodes | Production | |
PZU884LS-B27-Q | Voltage regulator diodes | Production | |
PZU884LS-B2V7-Q | Voltage regulator diodes | Production | |
PZU884LS-B30-Q | Voltage regulator diodes | Production | |
PZU884LS-B33-Q | Voltage regulator diodes | Production | |
PZU884LS-B36-Q | Voltage regulator diodes | Production | |
PZU884LS-B3V0-Q | Voltage regulator diodes | Production | |
PZU884LS-B3V3-Q | Voltage regulator diodes | Production | |
PZU884LS-B3V6-Q | Voltage regulator diodes | Production | |
PZU884LS-B3V9-Q | Voltage regulator diodes | Production | |
PZU884LS-B4V3-Q | Voltage regulator diodes | Production | |
PZU884LS-B4V7-Q | Voltage regulator diodes | Production | |
PZU884LS-B5V1-Q | Voltage regulator diodes | Production | |
PZU884LS-B5V6-Q | Voltage regulator diodes | Production | |
PZU884LS-B6V2-Q | Voltage regulator diodes | Production | |
PZU884LS-B6V8-Q | Voltage regulator diodes | Production | |
PZU884LS-B7V5-Q | Voltage regulator diodes | Production | |
PZU884LS-B8V2-Q | Voltage regulator diodes | Production | |
PZU884LS-B9V1-Q | Voltage regulator diodes | Production | |
PZU884LS-C10-Q | Voltage regulator diodes | Production | |
PZU884LS-C11-Q | Voltage regulator diodes | Production | |
PZU884LS-C12-Q | Voltage regulator diodes | Production | |
PZU884LS-C13-Q | Voltage regulator diodes | Production | |
PZU884LS-C15-Q | Voltage regulator diodes | Production | |
PZU884LS-C16-Q | Voltage regulator diodes | Production | |
PZU884LS-C18-Q | Voltage regulator diodes | Production | |
PZU884LS-C20-Q | Voltage regulator diodes | Production | |
PZU884LS-C22-Q | Voltage regulator diodes | Production | |
PZU884LS-C24-Q | Voltage regulator diodes | Production | |
PZU884LS-C27-Q | Voltage regulator diodes | Production | |
PZU884LS-C2V4-Q | Voltage regulator diodes | Production | |
PZU884LS-C2V7-Q | Voltage regulator diodes | Production | |
PZU884LS-C30-Q | Voltage regulator diodes | Production | |
PZU884LS-C33-Q | Voltage regulator diodes | Production | |
PZU884LS-C36-Q | Voltage regulator diodes | Production | |
PZU884LS-C3V0-Q | Voltage regulator diodes | Production | |
PZU884LS-C3V3-Q | Voltage regulator diodes | Production | |
PZU884LS-C3V6-Q | Voltage regulator diodes | Production | |
PZU884LS-C3V9-Q | Voltage regulator diodes | Production | |
PZU884LS-C4V3-Q | Voltage regulator diodes | Production | |
PZU884LS-C4V7-Q | Voltage regulator diodes | Production | |
PZU884LS-C5V1-Q | Voltage regulator diodes | Production | |
PZU884LS-C5V6-Q | Voltage regulator diodes | Production | |
PZU884LS-C6V2-Q | Voltage regulator diodes | Production | |
PZU884LS-C6V8-Q | Voltage regulator diodes | Production | |
PZU884LS-C7V5-Q | Voltage regulator diodes | Production | |
PZU884LS-C9V1-Q | Voltage regulator diodes | Production | |
BAS116LS-Q | Low-leakage diode | Production | |
BAS16LS-Q | High-speed switching diode | Production | |
BAS21LS-Q | High-speed switching diode | Production | |
BAS21QB-Q | High-voltage switching diode | Production | |
BAS21QC-Q | High-voltage switching diode | Production | |
BAS30LS-Q | High-speed switching diode | Production | |
BAS40LS-Q | General-purpose Schottky diode | Production | |
BAS70LS-Q | General-purpose Schottky diode | Production | |
BAT32ALS-Q | General-purpose Schottky diode | Production | |
BAT32LS-Q | General-purpose Schottky diode | Production | |
BAT42LS-Q | General-purpose Schottky diode | Production | |
BAT46LS-Q | General-purpose Schottky diode | Production | |
BAT54LS-Q | Schottky barrier diode | Production | |
BAT54QB-Q | Schottky barrier diode | Production | |
BAT54QC-Q | Schottky barrier diode | Production | |
BAV199QC-Q | Low-leakage double diode | Production | |
BAV70QB-Q | Dual common cathode high-speed switching diode | Production | |
BAV99QB-Q | Dual series high-speed switching diodes | Production | |
BAV99QC-Q | Dual series high-speed switching diodes | Production | |
PMEG2005EPK-Q | 20 V, 0.5 A low VF Schottky barrier rectifier | Production | |
PMEG2010EPK-Q | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG2015EPK-Q | 20 V, 1.5 A low VF Schottky barrier rectifier | Production | |
PMEG2020EPK-Q | 20 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG3005ELS-Q | 30 V, 0.5 A very low VF Schottky barrier rectifier | Production | |
PMEG4005EPK-Q | 40 V, 0.5 A low VF Schottky barrier rectifier | Production | |
PMEG4010EPK-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG4015EPK-Q | 40 V, 1.5 A low VF Schottky barrier rectifier | Production | |
PMEG4020EPK-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production |
Diodes
Type number | Description | Status | Quick access |
---|---|---|---|
BZX884S-B10 | Voltage regulator diodes | Production | |
BZX884S-B12 | Voltage regulator diodes | Production | |
BZX884S-B15 | Voltage regulator diodes | Production | |
BZX884S-B16 | Voltage regulator diodes | Production | |
BZX884S-B18 | Voltage regulator diodes | Production | |
BZX884S-B22 | Voltage regulator diodes | Production | |
BZX884S-B24 | Voltage regulator diodes | Production | |
BZX884S-B27 | Voltage regulator diodes | Production | |
BZX884S-B33 | Voltage regulator diodes | Production | |
BZX884S-B47 | Voltage regulator diodes | Production | |
BZX884S-B4V7 | Voltage regulator diodes | Production | |
BZX884S-B5V1 | Voltage regulator diodes | Production | |
BZX884S-B5V6 | Voltage regulator diodes | Production | |
BZX884S-B6V2 | Voltage regulator diodes | Production | |
BZX884S-C4V7 | Voltage regulator diodes | Production | |
BZX884S-B10-Q | Voltage regulator diodes | Production | |
BZX884S-B11-Q | Voltage regulator diodes | Production | |
BZX884S-B12-Q | Voltage regulator diodes | Production | |
BZX884S-B13-Q | Voltage regulator diodes | Production | |
BZX884S-B15-Q | Voltage regulator diodes | Production | |
BZX884S-B16-Q | Voltage regulator diodes | Production | |
BZX884S-B18-Q | Voltage regulator diodes | Production | |
BZX884S-B20-Q | Voltage regulator diodes | Production | |
BZX884S-B22-Q | Voltage regulator diodes | Production | |
BZX884S-B24-Q | Voltage regulator diodes | Production | |
BZX884S-B27-Q | Voltage regulator diodes | Production | |
BZX884S-B2V4-Q | Voltage regulator diodes | Production | |
BZX884S-B2V7-Q | Voltage regulator diodes | Production | |
BZX884S-B30-Q | Voltage regulator diodes | Production | |
BZX884S-B33-Q | Voltage regulator diodes | Production | |
BZX884S-B36-Q | Voltage regulator diodes | Production | |
BZX884S-B39-Q | Voltage regulator diodes | Production | |
BZX884S-B3V0-Q | Voltage regulator diodes | Production | |
BZX884S-B3V3-Q | Voltage regulator diodes | Production | |
BZX884S-B3V6-Q | Voltage regulator diodes | Production | |
BZX884S-B3V9-Q | Voltage regulator diodes | Production | |
BZX884S-B43-Q | Voltage regulator diodes | Production | |
BZX884S-B47-Q | Voltage regulator diodes | Production | |
BZX884S-B4V3-Q | Voltage regulator diodes | Production | |
BZX884S-B4V7-Q | Voltage regulator diodes | Production | |
BZX884S-B51-Q | Voltage regulator diodes | Production | |
BZX884S-B56-Q | Voltage regulator diodes | Production | |
BZX884S-B5V1-Q | Voltage regulator diodes | Production | |
BZX884S-B5V6-Q | Voltage regulator diodes | Production | |
BZX884S-B62-Q | Voltage regulator diodes | Production | |
BZX884S-B68-Q | Voltage regulator diodes | Production | |
BZX884S-B6V2-Q | Voltage regulator diodes | Production | |
BZX884S-B6V8-Q | Voltage regulator diodes | Production | |
BZX884S-B75-Q | Voltage regulator diodes | Production | |
BZX884S-B7V5-Q | Voltage regulator diodes | Production | |
BZX884S-B8V2-Q | Voltage regulator diodes | Production | |
BZX884S-B9V1-Q | Voltage regulator diodes | Production | |
BZX884S-C10-Q | Voltage regulator diodes | Production | |
BZX884S-C11-Q | Voltage regulator diodes | Production | |
BZX884S-C12-Q | Voltage regulator diodes | Production | |
BZX884S-C13-Q | Voltage regulator diodes | Production | |
BZX884S-C15-Q | Voltage regulator diodes | Production | |
BZX884S-C16-Q | Voltage regulator diodes | Production | |
BZX884S-C18-Q | Voltage regulator diodes | Production | |
BZX884S-C20-Q | Voltage regulator diodes | Production | |
BZX884S-C22-Q | Voltage regulator diodes | Production | |
BZX884S-C24-Q | Voltage regulator diodes | Production | |
BZX884S-C27-Q | Voltage regulator diodes | Production | |
BZX884S-C2V4-Q | Voltage regulator diodes | Production | |
BZX884S-C2V7-Q | Voltage regulator diodes | Production | |
BZX884S-C30-Q | Voltage regulator diodes | Production | |
BZX884S-C33-Q | Voltage regulator diodes | Production | |
BZX884S-C36-Q | Voltage regulator diodes | Production | |
BZX884S-C39-Q | Voltage regulator diodes | Production | |
BZX884S-C3V0-Q | Voltage regulator diodes | Production | |
BZX884S-C3V3-Q | Voltage regulator diodes | Production | |
BZX884S-C3V6-Q | Voltage regulator diodes | Production | |
BZX884S-C3V9-Q | Voltage regulator diodes | Production | |
BZX884S-C43-Q | Voltage regulator diodes | Production | |
BZX884S-C47-Q | Voltage regulator diodes | Production | |
BZX884S-C4V3-Q | Voltage regulator diodes | Production | |
BZX884S-C4V7-Q | Voltage regulator diodes | Production | |
BZX884S-C51-Q | Voltage regulator diodes | Production | |
BZX884S-C56-Q | Voltage regulator diodes | Production | |
BZX884S-C5V1-Q | Voltage regulator diodes | Production | |
BZX884S-C5V6-Q | Voltage regulator diodes | Production | |
BZX884S-C62-Q | Voltage regulator diodes | Production | |
BZX884S-C68-Q | Voltage regulator diodes | Production | |
BZX884S-C6V2-Q | Voltage regulator diodes | Production | |
BZX884S-C6V8-Q | Voltage regulator diodes | Production | |
BZX884S-C75-Q | Voltage regulator diodes | Production | |
BZX884S-C7V5-Q | Voltage regulator diodes | Production | |
BZX884S-C8V2-Q | Voltage regulator diodes | Production | |
BZX884S-C9V1-Q | Voltage regulator diodes | Production | |
BZX8850S-C10-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C1V8-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C2V0-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C2V2-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C2V4-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C2V7-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C3V0-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C3V3-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C3V6-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C3V9-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C4V3-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C4V7-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C5V1-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C5V6-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C6V2-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C6V8-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C7V5-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C8V2-Q | Low-current voltage regulator diodes | Production | |
BZX8850S-C9V1-Q | Low-current voltage regulator diodes | Production | |
PMEG2005EPK | 20 V, 0.5 A low VF Schottky barrier rectifier | Production | |
PMEG2010EPK | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG2015EPK | 20 V, 1.5 A low VF Schottky barrier rectifier | Production | |
PMEG2020EPK | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG4005EPK | 40 V, 0.5 A low VF Schottky barrier rectifier | Production | |
PMEG4010EPK | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG4015EPK | 40 V, 1.5 A low VF Schottky barrier rectifier | Production | |
PMEG4020EPK | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG2010EPAS | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG2020CPAS | 20 V, 2 A low VF dual Schottky barrier rectifier | Production | |
PMEG2020EPAS | 20 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG3020CPAS | 30 V, 2 A low VF dual Schottky barrier rectifier | Production | |
PMEG3020EPAS | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG4010CPAS | 40 V, 1 A low VF dual Schottky barrier rectifier | Production | |
PMEG4020EPAS | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG6010CPAS | 60 V, 1 A low VF dual Schottky barrier rectifier | Production | |
PMEG6020EPAS | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
PZU884LS-B10-Q | Voltage regulator diodes | Production | |
PZU884LS-B11-Q | Voltage regulator diodes | Production | |
PZU884LS-B12-Q | Voltage regulator diodes | Production | |
PZU884LS-B13-Q | Voltage regulator diodes | Production | |
PZU884LS-B14-Q | Voltage regulator diodes | Production | |
PZU884LS-B15-Q | Voltage regulator diodes | Production | |
PZU884LS-B16-Q | Voltage regulator diodes | Production | |
PZU884LS-B18-Q | Voltage regulator diodes | Production | |
PZU884LS-B20-Q | Voltage regulator diodes | Production | |
PZU884LS-B22-Q | Voltage regulator diodes | Production | |
PZU884LS-B24-Q | Voltage regulator diodes | Production | |
PZU884LS-B27-Q | Voltage regulator diodes | Production | |
PZU884LS-B2V7-Q | Voltage regulator diodes | Production | |
PZU884LS-B30-Q | Voltage regulator diodes | Production | |
PZU884LS-B33-Q | Voltage regulator diodes | Production | |
PZU884LS-B36-Q | Voltage regulator diodes | Production | |
PZU884LS-B3V0-Q | Voltage regulator diodes | Production | |
PZU884LS-B3V3-Q | Voltage regulator diodes | Production | |
PZU884LS-B3V6-Q | Voltage regulator diodes | Production | |
PZU884LS-B3V9-Q | Voltage regulator diodes | Production | |
PZU884LS-B4V3-Q | Voltage regulator diodes | Production | |
PZU884LS-B4V7-Q | Voltage regulator diodes | Production | |
PZU884LS-B5V1-Q | Voltage regulator diodes | Production | |
PZU884LS-B5V6-Q | Voltage regulator diodes | Production | |
PZU884LS-B6V2-Q | Voltage regulator diodes | Production | |
PZU884LS-B6V8-Q | Voltage regulator diodes | Production | |
PZU884LS-B7V5-Q | Voltage regulator diodes | Production | |
PZU884LS-B8V2-Q | Voltage regulator diodes | Production | |
PZU884LS-B9V1-Q | Voltage regulator diodes | Production | |
PZU884LS-C10-Q | Voltage regulator diodes | Production | |
PZU884LS-C11-Q | Voltage regulator diodes | Production | |
PZU884LS-C12-Q | Voltage regulator diodes | Production | |
PZU884LS-C13-Q | Voltage regulator diodes | Production | |
PZU884LS-C15-Q | Voltage regulator diodes | Production | |
PZU884LS-C16-Q | Voltage regulator diodes | Production | |
PZU884LS-C18-Q | Voltage regulator diodes | Production | |
PZU884LS-C20-Q | Voltage regulator diodes | Production | |
PZU884LS-C22-Q | Voltage regulator diodes | Production | |
PZU884LS-C24-Q | Voltage regulator diodes | Production | |
PZU884LS-C27-Q | Voltage regulator diodes | Production | |
PZU884LS-C2V4-Q | Voltage regulator diodes | Production | |
PZU884LS-C2V7-Q | Voltage regulator diodes | Production | |
PZU884LS-C30-Q | Voltage regulator diodes | Production | |
PZU884LS-C33-Q | Voltage regulator diodes | Production | |
PZU884LS-C36-Q | Voltage regulator diodes | Production | |
PZU884LS-C3V0-Q | Voltage regulator diodes | Production | |
PZU884LS-C3V3-Q | Voltage regulator diodes | Production | |
PZU884LS-C3V6-Q | Voltage regulator diodes | Production | |
PZU884LS-C3V9-Q | Voltage regulator diodes | Production | |
PZU884LS-C4V3-Q | Voltage regulator diodes | Production | |
PZU884LS-C4V7-Q | Voltage regulator diodes | Production | |
PZU884LS-C5V1-Q | Voltage regulator diodes | Production | |
PZU884LS-C5V6-Q | Voltage regulator diodes | Production | |
PZU884LS-C6V2-Q | Voltage regulator diodes | Production | |
PZU884LS-C6V8-Q | Voltage regulator diodes | Production | |
PZU884LS-C7V5-Q | Voltage regulator diodes | Production | |
PZU884LS-C9V1-Q | Voltage regulator diodes | Production | |
BAS116LS | Low-leakage diode | Production | |
BAS116LS-Q | Low-leakage diode | Production | |
BAS16LS | High-speed switching diode | Production | |
BAS16LS-Q | High-speed switching diode | Production | |
BAS21LS | High-speed switching diode | Development | |
BAS21LS-Q | High-speed switching diode | Production | |
BAS21QB-Q | High-voltage switching diode | Production | |
BAS21QC-Q | High-voltage switching diode | Production | |
BAS30LS-Q | High-speed switching diode | Production | |
BAS40LS | General-purpose Schottky diode | Production | |
BAS40LS-Q | General-purpose Schottky diode | Production | |
BAS70LS | General-purpose Schottky diode | Production | |
BAS70LS-Q | General-purpose Schottky diode | Production | |
BAT32ALS | General-purpose Schottky diode | Production | |
BAT32ALS-Q | General-purpose Schottky diode | Production | |
BAT32LS | General-purpose Schottky diode | Production | |
BAT32LS-Q | General-purpose Schottky diode | Production | |
BAT42LS | General-purpose Schottky diode | Production | |
BAT42LS-Q | General-purpose Schottky diode | Production | |
BAT46LS-Q | General-purpose Schottky diode | Production | |
BAT54LS | Schottky barrier diode | Production | |
BAT54LS-Q | Schottky barrier diode | Production | |
BAT54QB-Q | Schottky barrier diode | Production | |
BAT54QC-Q | Schottky barrier diode | Production | |
BAV199QC | Low-leakage double diode | Production | |
BAV199QC-Q | Low-leakage double diode | Production | |
BAV70QB | Dual common cathode high-speed switching diode | Production | |
BAV70QB-Q | Dual common cathode high-speed switching diode | Production | |
BAV99QB | Dual series high-speed switching diodes | Production | |
BAV99QB-Q | Dual series high-speed switching diodes | Production | |
BAV99QC | Dual series high-speed switching diodes | Production | |
BAV99QC-Q | Dual series high-speed switching diodes | Production | |
PMEG2005EPK-Q | 20 V, 0.5 A low VF Schottky barrier rectifier | Production | |
PMEG2010EPK-Q | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG2015EPK-Q | 20 V, 1.5 A low VF Schottky barrier rectifier | Production | |
PMEG2020EPK-Q | 20 V, 2 A low VF Schottky barrier rectifier | Production | |
PMEG3005ELS | 30 V, 0.5 A very low VF Schottky barrier rectifier | Production | |
PMEG3005ELS-Q | 30 V, 0.5 A very low VF Schottky barrier rectifier | Production | |
PMEG4005EPK-Q | 40 V, 0.5 A low VF Schottky barrier rectifier | Production | |
PMEG4010EPK-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
PMEG4015EPK-Q | 40 V, 1.5 A low VF Schottky barrier rectifier | Production | |
PMEG4020EPK-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
RS2634_DFN1110D-3_Combi | DFN1110D-3_Combi_image | Marcom graphics | 2020-06-09 |
Nexperia_document_whitepaper_DFN_Wave_Soldering_2020 | Whitepaper: Can DFNs be successfully wave soldered? | White paper | 2020-09-01 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (52)
File name | Title | Type | Date |
---|---|---|---|
BZX884S_SER | Voltage regulator diodes | Data sheet | 2021-02-10 |
BZX884S-Q_SER | Voltage regulator diodes | Data sheet | 2021-05-06 |
BZX8850S-Q_SER | Low-current voltage regulator diodes | Data sheet | 2024-07-17 |
PMEG4015EPK | 40 V, 1.5 A low VF Schottky barrier rectifier | Data sheet | 2023-09-20 |
PMEG4010EPK | 40 V, 1 A low VF MEGA Schottky barrier rectifier | Data sheet | 2018-01-18 |
PMEG4005EPK | 40 V, 0.5 A low VF MEGA Schottky barrier rectifier | Data sheet | 2020-04-30 |
PMEG2015EPK | 20 V, 1.5 A low VF Schottky barrier rectifier | Data sheet | 2023-09-21 |
PMEG2010EPK | 20 V, 1 A low VF Schottky barrier rectifier | Data sheet | 2023-09-21 |
PMEG2005EPK | 20 V, 0.5 A low VF Schottky barrier rectifier | Data sheet | 2023-09-20 |
PZU884LS-Q_SER | Voltage regulator diodes | Data sheet | 2024-08-02 |
BAS116LS | Low-leakage diode | Data sheet | 2022-01-03 |
BAS116LS-Q | Low-leakage diode | Data sheet | 2022-01-03 |
BAS16LS | High-speed switching diode | Data sheet | 2021-02-15 |
BAS16LS-Q | High-speed switching diode | Data sheet | 2021-05-18 |
BAS21LS | High-speed switching diode | Data sheet | 2021-10-07 |
BAS21LS-Q | High-speed switching diode | Data sheet | 2021-11-03 |
BAS21QB-Q | High-voltage switching diode | Data sheet | 2021-05-04 |
BAS21QC-Q | High-voltage switching diode | Data sheet | 2021-05-04 |
BAS30LS-Q | High-speed switching diode | Data sheet | 2021-11-03 |
BAS40LS | General-purpose Schottky diode | Data sheet | 2021-02-12 |
BAS40LS-Q | General-purpose Schottky diode | Data sheet | 2021-05-04 |
BAS70LS | General-purpose Schottky diode | Data sheet | 2021-01-25 |
BAS70LS-Q | General-purpose Schottky diode | Data sheet | 2021-05-04 |
BAT32ALS | General-purpose Schottky diode | Data sheet | 2022-08-04 |
BAT32ALS-Q | General-purpose Schottky diode | Data sheet | 2022-08-04 |
BAT32LS | General-purpose Schottky diode | Data sheet | 2022-04-21 |
BAT32LS-Q | General-purpose Schottky diode | Data sheet | 2022-04-21 |
BAT42LS | General-purpose Schottky diode | Data sheet | 2022-04-08 |
BAT42LS-Q | General-purpose Schottky diode | Data sheet | 2022-04-08 |
BAT46LS-Q | General-purpose Schottky diode | Data sheet | 2022-10-19 |
BAT54LS | Schottky barrier diode | Data sheet | 2021-01-25 |
BAT54LS-Q | Schottky barrier diode | Data sheet | 2021-05-04 |
BAT54QB-Q | Schottky barrier diode | Data sheet | 2021-05-05 |
BAT54QC-Q | Schottky barrier diode | Data sheet | 2021-05-05 |
BAV199QC | Low-leakage double diode | Data sheet | 2024-03-01 |
BAV199QC-Q | Low-leakage double diode | Data sheet | 2024-03-01 |
BAV70QB | Dual common cathode high-speed switching diode | Data sheet | 2024-03-13 |
BAV70QB-Q | Dual common cathode high-speed switching diode | Data sheet | 2024-03-13 |
BAV99QB | Dual series high-speed switching diodes | Data sheet | 2024-02-13 |
BAV99QB-Q | Dual series high-speed switching diodes | Data sheet | 2024-02-13 |
BAV99QC | Dual series high-speed switching diodes | Data sheet | 2023-07-03 |
BAV99QC-Q | Dual series high-speed switching diodes | Data sheet | 2021-05-05 |
PMEG2005EPK-Q | 20 V, 0.5 A low VF Schottky barrier rectifier | Data sheet | 2023-09-20 |
PMEG2010EPK-Q | 20 V, 1 A low VF Schottky barrier rectifier | Data sheet | 2023-09-21 |
PMEG2015EPK-Q | 20 V, 1.5 A low VF Schottky barrier rectifier | Data sheet | 2023-09-21 |
PMEG2020EPK-Q | 20 V, 2 A low VF Schottky barrier rectifier | Data sheet | 2023-09-20 |
PMEG3005ELS | 30 V, 0.5 A very low VF Schottky barrier rectifier | Data sheet | 2022-04-21 |
PMEG3005ELS-Q | 30 V, 0.5 A very low VF Schottky barrier rectifier | Data sheet | 2022-04-21 |
PMEG4005EPK-Q | 40 V, 0.5 A low VF Schottky barrier rectifier | Data sheet | 2023-09-20 |
PMEG4010EPK-Q | 40 V, 1 A low VF Schottky barrier rectifier | Data sheet | 2023-06-23 |
PMEG4015EPK-Q | 40 V, 1.5 A low VF Schottky barrier rectifier | Data sheet | 2023-09-20 |
PMEG4020EPK-Q | 40 V, 2 A low VF Schottky barrier rectifier | Data sheet | 2023-11-16 |