
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBAT54QC
Schottky barrier diode
Planar Schottky barrier diode encapsulated in an ultra small DFN1412D-3 (SOT8009, JEDEC MO340-CA) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.
Alternatives
Features and benefits
- Low forward voltage
- Low capacitance
- Leadless ultra small SMD plastic package
- Low package height of 0.5 mm
- Suitable for Automatic Optical Inspection (AOI) of solder joint
- AEC-Q101 qualified
Applications
- Ultra high-speed switching
- Voltage clamping
- Protection circuits
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (mA) | Cd [max] (pF) | @VR (V) | IR [max] (µA) | @VR (V) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|
BAT54QC | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | 30.0 | 200.0 | 10.0 | 1.0 | 2.0 | 25.0 | Y |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAT54QC | BAT54QCZ (934660942147) |
Obsolete | 9B |
![]() DFN1412D-3 (SOT8009) |
SOT8009 |
REFLOW_BG-BD-1
|
SOT8009_147 |
Environmental information
All type numbers in the table below are discontinued.
Quality and reliability disclaimerSeries
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
BAT54QC | Schottky barrier diode | Data sheet | 2020-11-27 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT8009 | 3D model for products with SOT8009 package | Design support | 2023-02-02 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
SOT8009 | plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm body | Package information | 2020-12-14 |
BAT54QC_Nexperia_Product_Reliability | BAT54QC Nexperia Product Reliability | Quality document | 2022-03-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BAT54QC | BAT54QC SPICE model | SPICE model | 2021-01-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.