Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BZX884S-B47

Voltage regulator diodes

General-purpose Zener diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface Mounted Device (SMD) plastic package with side-wettable flanks.

Features and benefits

  • Leadless ultra small plastic package with side-wettable flanks suitable for surface-mounted design

  • Two tolerance series: ± 2 % and approximately ± 5 %

  • Wide working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZX884S-B47 SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 47 2 2% 46.1 47.9 200 360 NV 150 single

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX884S-B47 BZX884S-B47YL
(934661683315)
Withdrawn / End-of-life 3G SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD REFLOW_BG-BD-1
SOD882BD_315

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX884S-B47 BZX884S-B47YL BZX884S-B47 rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
BZX884S_SER Voltage regulator diodes Data sheet 2021-02-10
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
SOD882BD Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body Package information 2022-05-20
BZX884S-B47_Nexperia_Product_Reliability BZX884S-B47 Nexperia Product Reliability Quality document 2022-03-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BZX884S-B47 BZX884S-B47 SPICE model SPICE model 2025-02-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BZX884S-B47 BZX884S-B47 SPICE model SPICE model 2025-02-03
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.