
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBZX884S-B11
Voltage regulator diodes
General-purpose Zener diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface Mounted Device (SMD) plastic package with side-wettable flanks.
Alternatives
Features and benefits
Leadless ultra small plastic package with side-wettable flanks suitable for surface-mounted design
Two tolerance series: ± 2 % and approximately ± 5 %
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
Applications
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX884S-B11 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 11 | 5 | 2% | 10.8 | 11.2 | 200 | 360 | NV | 150 | single |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZX884S-B11 | BZX884S-B11YL (934661636315) |
Discontinued / End-of-life | 2R |
![]() DFN1006BD-2 (SOD882BD) |
SOD882BD |
REFLOW_BG-BD-1
|
SOD882BD_315 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BZX884S-B11 | BZX884S-B11YL | BZX884S-B11 |
|
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
BZX884S_SER | Voltage regulator diodes | Data sheet | 2021-02-10 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOD882BD | 3D model for products with SOD882BD package | Design support | 2023-02-02 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
SOD882BD | Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body | Package information | 2022-05-20 |
BZX884S-B11_Nexperia_Product_Reliability | BZX884S-B11 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BZX884S-B11 | BZX884S-B11 SPICE model | SPICE model | 2025-04-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
BZX884S-B11 | BZX884S-B11 SPICE model | SPICE model | 2025-04-07 |
SOD882BD | 3D model for products with SOD882BD package | Design support | 2023-02-02 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.