Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PMEG2005EPK-Q | PMEG2005EPK-QYL | 934666544315 | SOD1608 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information20 V, 0.5 A low VF Schottky barrier rectifier
Planar Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a leadless ultra small SOD1608 (DFN1608D-2) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.
Average forward current: IF(AV) ≤ 0.5 A
Reverse voltage: VR ≤ 20 V
Low forward voltage VF ≤ 410 mV
Low reverse current
Solderable side pads
Package height typ. 0.37 mm
Ultra small and leadless SMD plastic package
Qualified according to AEC-Q101 and recommended for use in automotive applications
Low voltage rectification
High efficiency DC-to-DC conversion
Switch mode power supply
LED backlight for mobile application
Low power consumption applications
Ultra high-speed switching
Reverse polarity protection
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | IR [max] (µA) | Cd [max] (pF) | Remark |
---|---|---|---|---|---|---|---|---|---|---|
PMEG2005EPK-Q | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 20 | 0.5 | single | single | 300 | 35 | solderable side pads |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMEG2005EPK-Q | PMEG2005EPK-QYL (934666544315) |
Active | 1000 0000 |
![]() DFN1608D-2 (SOD1608) |
SOD1608 |
REFLOW_BG-BD-1
|
SOD1608_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMEG2005EPK-Q | PMEG2005EPK-QYL | PMEG2005EPK-Q |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PMEG2005EPK-Q | 20 V, 0.5 A low VF Schottky barrier rectifier | Data sheet | 2023-09-20 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOD1608 | 3D model for products with SOD1608 package | Design support | 2019-10-07 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1608D-2_SOD1608D_mk | plastic, leadless ultra small plastic package; 2 terminals; 0.94 mm pitch; 1.6 mm x 0.8 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
SOD1608 | plastic, leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.94 mm pitch; 1.6 mm x 0.8 mm x 0.37 mm body | Package information | 2022-05-27 |
SOD1608_315 | DFN1608D-2; Leadless ultra small package; Reel pack, SMD 7" Q1/T1 standard product orientation Orderable part number ending ,315 or YL Ordering code (12NC) ending 315 | Packing information | 2020-04-27 |
PMEG2005EPK-Q_Nexperia_Product_Reliability | PMEG2005EPK-Q Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOD1608 | 3D model for products with SOD1608 package | Design support | 2019-10-07 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PMEG2005EPK-Q | PMEG2005EPK-QYL | 934666544315 | Active | SOD1608_315 | 8,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.